Page 1075 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1073
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
Mounting Accessories
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 02-L
Material
Profile rail: aluminum
Base: die-cast zinc
Description
Mounting adapter for all sensors in the VariKont L series.
Suitable for C-profile rails in accordance with EN 50024 and DIN 43662.
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 03-U1/L
Material
Aluminum
Description
Mounting rail for all sensors in the VariKont and
VariKont L series
Mounting set MHZ 03-U1/L (screws and t-slides) required to mount the
VariKont and VariKont L sensors
i
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MHW 01
Material
Aluminum
Description
Modular mounting adapter for all VariKont and VariKont L series sensors that use
profile rails for material handling
Your Benefit
60
mm adjustment range
The wired sensor can be adjusted
Your Benefit
1-
meter profile rail
Easy to move the sensors along
the profile groove
Can be connected in any
configuration
Your Benefit
Easy to mount on the profile rails
Flexible mounting and simple
adjustment in all three axis
directions
Height: 107 mm, arm: 155 mm
Other dimensions upon request