Page 1086 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

0
.3
1084
Date of issue:: 2012-08-10
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Model Number
OMH-DAD10
Mounting bracket
Mechanical specifications
Material
aluminum
Mass
approx. 50 g
Suitable series
Series
DAD10
DAD15
Model Number
OMH-LS610-01
Mounting bracket for optical data coupler
Mechanical specifications
Material
black coated aluminum
zinc-plated black steel
Mass
approx. 1500 g
Suitable series
Series
LS610
LS611
VDM100
Model Number
OMH-LS610-02
Direct mounting set consisting of 4 x M4 threaded inserts
Mechanical specifications
Material
brass
Suitable series
Series
LS610
LS611
VDM100
Model Number
OMH-LS610-03
Mounting bracket with deviation mirror for optical data coupler
Mechanical specifications
Material
Stainless steel
Mass
approx. 1580 g
Suitable series
Series
LS610
LS611
Mounting Accessories