Page 1094 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1092
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Additional Information
Degrees of Protection through Housing
Degree of protection against contact and ingress of objects
Degree of protection against water
0 -
Not protected
0 -
Not protected
1 -
Protected against hand access to hazardous parts
1 -
Protected against vertically falling drops of water
-
Protected against solid foreign objects with a diameter greater
than 50 mm
2 -
Protected against finger access to hazardous parts
2 -
Protected against drops of water when the housing is inclined
up to 15°
-
Protected against solid foreign objects with a diameter greater
than 12.5 mm
3 -
Protected against tool access to hazardous parts
3 -
Protected against water falling as a spray when the housing is
inclined up to 60°
-
Protected against solid foreign objects with a diameter greater
than 2.5 mm
4 -
Protected against wire access to hazardous parts
4 -
Protected against splash water
-
Protected against solid foreign objects with a diameter greater
than 1.0 mm
5(
K) - Protected against wire access to hazardous parts
4
k - Protected against water splashing from any direction under
increased pressure
-
Protected against dust
6(
K) - Protected against wire access to hazardous parts
5 -
Protected against water projected by a nozzle from any angle
-
Dust-tight
6 -
Protected against water projected from powerful jets (flooding)
6
k - Protected against water projected from powerful jets under
increased pressure (flooding)
7 -
Protected against the effect of temporary immersion in water
8 -
Protected against the effect of permanent immersion in water
9
k - Protected against water during high-pressure/steam jet cleaning
Notes:
If a digit does not need to be specified, it must be replaced by the letter X.
Devices where the second digit is 7 or 8 do not need to fulfill the requirements for the second digits 5 or 6 as they are given a dual designation (e.g.,
IPX6/IPX7).
The letter K is used in conjunction with some of the main digits for the identification of road vehicle equipment.
IP 6 7