Version: V1.00.002 | Release Date: 2018-08-15 |
OBR10M-1R-IR R100/R101 series | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | http://www.pepperl-fuchs.com/io-link | |
Device ID | 1114637 (0x11020d) | |
DeviceFamily | Retroreflective sensor (no P) | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Supported Access Locks | Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: no | |
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
M-Sequence Capability | PREOPERATE = TYPE_1_2 with 2 octets on-request data OPERATE = TYPE_2_5 with 1 octet on-request data ISDU supported | |
Device Variant | OBR10M-R100-2EP-IO-1R-IR | |
Description | R100, 10 m, infrared, w/o polarization filter, active high (dark-on), configurable, antivalent output, cable 2 m, 4-pole | |
Product ID | 267075-100443 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | No connector (just the cable) | |
Connection Symbol | ![]() | |
Connection Description | cable, 4-pole | |
- wire 1 | brown; L+; Brown - +24V | |
- wire 2 | black; C/Q; Black - C/Q | |
- wire 3 | (light) blue; L-; Blue - 0V | |
- wire 4 | white; Other; White - /Q | |
Device Variant | OBR10M-R100-2EP-IO-V31-1R-IR | |
Description | R100, 10 m, infrared, w/o polarization filter, active high (dark-on), configurable, antivalent output, M8 plug, 4-pin | |
Product ID | 267075-100430 | |
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
Device Variant | OBR10M-R101-2EP-IO-1R-IR | |
Description | R101, 10 m, infrared, w/o polarization filter, active high (dark-on), configurable, antivalent output, cable 2 m, 4-pole | |
Product ID | 267075-100444 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | No connector (just the cable) | |
Connection Symbol | ![]() | |
Connection Description | cable, 4-pole | |
- wire 1 | brown; L+; Brown - +24V | |
- wire 2 | black; C/Q; Black - C/Q | |
- wire 3 | (light) blue; L-; Blue - 0V | |
- wire 4 | white; Other; White - /Q | |
Device Variant | OBR10M-R101-2EP-IO-V31-1R-IR | |
Description | R101, 10 m, infrared, w/o polarization filter, active high (dark-on), configurable, antivalent output, M8 plug, 4-pin | |
Product ID | 267075-100431 | |
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
1 | 0 | Boolean | false = inactive, true = active | Switching Signal | |||||
2 | 1 | Boolean | false = inactive, true = active | Stability Alarm |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 2 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = inactive, true = active | CSC1 - Transducer Disable | |||||
2 | 1 | Boolean | false = inactive, true = active | CSC2 - Evaluation Hold |
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
16 | 0 | 8-bit UInteger | 130 = Restore Factory Settings, 161 = Teach-in Setpoint 1 | wo | X | Standard Command |
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
1 | 0 | Boolean | 0 | Parameter (write) Access Lock | |||||
2 | 1 | Boolean | 0 | Data Storage Lock | |||||
3 | 2 | Boolean | 0 | Local Parameterization Lock | |||||
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
1 | 24 | 16-bit UInteger | 0 = disabled, 1..60000 | 0 | Off / One Shot Delay Time | defines the switching delay for a on-to-off transition or the minimum on time after a off-to-on transition of the switching signal depending on the delay mode setting' | |||
2 | 8 | 16-bit UInteger | 0 = disabled, 1..60000 | 0 | On DelayTime | defines switching delay for a off-to-on transition of the switching signal | |||
3 | 0 | 8-bit UInteger | 0 = on / off delay, 1 = on delay / one shot | 0 | Delay Mode | selects between a combination of on and off delay times or on and one-shot delay times |
octet | 0 | 1 | 2 | 3 | 4 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 1 | 1 | 2 | 2 | 3 | |||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
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
1 | 0 | 4-bit UInteger | 0 = idle, 1 = teach-in of setpoint 1 successfull, 2 = teach-in of setpoint 2 successfull, 3 = teach-in of setpoint 1 and 2 successfull, 4 = wait for command, 5 = busy, 7 = error | Teach-in State | |||||
2 | 4 | 2-bit UInteger | 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull | Teach-in State Setpoint 1 | |||||
3 | 6 | 2-bit UInteger | 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull | Teach-in State Setoint 2 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 3 | 2 | 1 | |||||
element bit | 1 | 0 | 1 | 0 | 3 | 2 | 1 | 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = disabled, true = enabled | false | Emitter Control | enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited | |||
2 | 1 | Boolean | false = disabled, true = enabled | false | Evaluation Hold | enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained |
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
1 | 0 | Boolean | false = disabled, true = enabled | false | Warning: Stability Alarm | enabled: an event is generated if operating reserve is below configured threshold | |||
2 | 1 | Boolean | false = disabled | false | Warning: Invalid Measurement | enabled: an event is generated if sensor signals do not allow a valid evaluation | |||
3 | 2 | Boolean | false = disabled, true = enabled | false | Warning: Signal Error | enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences | |||
9 | 8 | Boolean | false = disabled, true = enabled | false | Warning: Test Mode | enabled: an event is generated if the emitter is set to test mode by a remote signal |
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
1 | 0 | Boolean | false = disabled, true = enabled | false | Local Control (in IO-Link mode) | enables temporary adjustment or teach-in over local control elements |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = disabled, true = enabled | false | Locator Indication | enables a defined flashing pattern of the indicator LEDs |
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
1 | 32 | 32-bit UInteger | Overtemperature Operating Hours | ||||||
2 | 16 | 16-bit UInteger | Overtemperature Incident Counter | ||||||
3 | 8 | 8-bit Integer | Maximum Operating Temperature | ||||||
4 | 0 | 8-bit Integer | Device Operating Temperature |
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
1 | 16 | 16-bit Integer | Minimum Detection Range | the minimum value of the specified detection range | |||||
2 | 0 | 16-bit Integer | Maximum Detection Range | the maximum value of the specified detection range |
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
1 | 40 | 16-bit Integer | Operating Reserve | expresses the current signal level relative to the switching threshold | |||||
2 | 32 | 8-bit UInteger | 0 = insufficient, 1 = acceptable, 2 = good, 3 = excellent | Signal Quality Indicator | quality of the evaluated sensor signal, quality drops with weak signal or interference | ||||
3 | 24 | 8-bit UInteger | 0 = inactive, 1 = active | Switching Signal | current status of the switching signal | ||||
4 | 16 | 8-bit UInteger | 0 = inactive, 1 = active | Stability Alarm | current status of stability alarm signal, active if signal level is below the operating reserve threshold | ||||
5 | 0 | 16-bit Integer | Teach-in Value |
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
1 | 0 | Boolean | false = on, true = off | 0 | Emitter State | true: the emitter is disabled and object detection is not possible | |||
2 | 1 | Boolean | false = disabled, true = enabled | 0 | Local Control State (in IO-Link mode) | true: local controls are temporary enabled for adjustment or teach-in in IO-Link mode |
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
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter is not accessible due to the current state of the device application |
128 (0x80) | 33 (0x21) | Service temporarily not available - local control | Parameter is not accessible due to an ongoing local operation at the device |
128 (0x80) | 34 (0x22) | Service temporarily not available - device control | Parameter is not accessible due to a remote triggered state of the device application |
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
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is not available due to the current state of the device application |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter collides with other actual parameter settings |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed |
Code | Type | Name | Description |
---|---|---|---|
20496 (0x5010) | Error | Component malfunction | Repair or exchange |
25376 (0x6320) | Error | Parameter error | Check data sheet and values |
36160 (0x8d40) | Warning | stability alarm - operating reserve too low | check sensor adjustment or clean surface |
36161 (0x8d41) | Warning | measurement not possible, invalid data | check sensor adjustment or target position |
36162 (0x8d42) | Warning | signal acquisition disturbed | check for excessive ambient light interference |
36163 (0x8d43) | Warning | ambient temperature outside specified temperature range | check sensor environment |
36224 (0x8d80) | Warning | device set to test mode by remote signal | object detection is not possible |
Formatting for Process Data id=PI_PDI8_2B |
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
V_MeasDataCollection.Switching Signal, ro |
V_MeasDataCollection.Stability Alarm, ro |
V_MeasDataCollection.Operating Reserve * 0.1 + 0, ro Dec.1 |
V_MeasDataCollection.Signal Quality Indicator, ro |
V_DeviceStatus |
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
| |||||||
| |||||||
|
Parameter Menu | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
If V_Feature = 2:
| |||||||||||
|
Observation Menu |
---|
Observation |
V_MeasDataCollection.Switching Signal, ro |
V_MeasDataCollection.Stability Alarm, ro |
V_MeasDataCollection.Operating Reserve * 0.1 + 0, ro Dec.1 |
V_MeasDataCollection.Signal Quality Indicator, ro |
V_DeviceStatus |
Diagnosis Menu | |||||
---|---|---|---|---|---|
Diagnosis | |||||
| |||||
| |||||
| |||||
| |||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
| |||||||
| |||||||
|
Parameter Menu | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
If V_Feature = 2:
| |||||||||||
|
Observation Menu |
---|
Observation |
V_MeasDataCollection.Switching Signal, ro |
V_MeasDataCollection.Stability Alarm, ro |
V_MeasDataCollection.Operating Reserve * 0.1 + 0, ro Dec.1 |
V_MeasDataCollection.Signal Quality Indicator, ro |
V_DeviceStatus |
Diagnosis Menu | |||||
---|---|---|---|---|---|
Diagnosis | |||||
| |||||
| |||||
| |||||
| |||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.