Version: V1.00.002Release Date: 2018-08-15


OBT250-1T-L R103 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 1115909 (0x110705)
DeviceFamily Triangulation sensor (BGE)
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Smart Sensor), 0x8000 (Function Class: Device Identification), 0x8001 (Function Class: Binary Data Channel), 0x8002 (Function Class: Process Data Variables), 0x8003 (Function Class: Device Diagnosis), 0x8004 (Function Class: Teach-In Commands)
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
Device Variant OBT250-R103-2EP-IO-1T-L
Description R103, 250 mm, laser, active high (dark-on), configurable, antivalent output, cable 2 m, 4-pole
Product ID 267075-100327
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
- wire 4 white; Other; White - /Q
Device Variant OBT250-R103-EP-IO-V3-1T-L
Description R103, 250 mm, laser, active high (dark-on), configurable, M8 plug, 3-pin
Product ID 267075-100331
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description plug, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT250-R103-2EP-IO-V31-1T-L
Description R103, 250 mm, laser, active high (dark-on), configurable, antivalent output, M8 plug, 4-pin
Product ID 267075-100328
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
Device Variant OBT250-R103-EP-IO-0,3M-V3-1T-L
Description R103, 250 mm, laser, active high (dark-on), configurable, M8 pigtail, 3-pin
Product ID 267075-100332
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT250-R103-2EP-IO-1T-L-Y0329
Description R103, 250 mm, laser, active high (dark-on), configurable, antivalent output, M8 pigtail, 4-pin
Product ID 267075-100329
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT250-R103-2EP-IO-1T-L-Y0330
Description R103, 250 mm, laser, active high (dark-on), configurable, antivalent output, M12 pigtail, 4-pin
Product ID 267075-100330
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
ProcessDataIn "Process Data Input PDI8.1" id=PI_PDI8_1B

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = inactive, true = active Switching Signal
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1

ProcessDataOut "Process Data Output PDO8.2" id=PO_PDO8_2B

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = inactive, true = active CSC1 - Transducer Disable
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
16 0 8-bit UInteger 65 = Teach-in Setpoint 1, 130 = Restore Factory Settings wo X Standard Command
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
allowed values: 65 = Teach-in Setpoint 1, 130 = Restore Factory Settings
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
1 0 Boolean 0 Parameter (write) Access Lock
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
default value: "OBT250-1T-L R103 series"
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
default value: "Triangulation sensor (BGE)"
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
Variable "Process Data Input Descriptor" index=14 id=V_PDInputDescriptor

data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Variable "Process Data Output Descriptor" index=15 id=V_PDOutputDescriptor

data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Variable "Teach-in Channel" index=58 id=V_TIChannel

data type: 8-bit UInteger
allowed values: 0 = Switching Signal Channel 1 (default)
default value: 0
access rights: rw
modifies other variables
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach-in status" index=59 id=V_TIStatus

data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = idle, 1 = teach-in of setpoint 1 successfull, 2 = teach-in of setpoint 2 successfull, 3 = teach-in of setpoint 1 and 2 successfull, 4 = wait for command, 5 = busy, 7 = error Teach-in State
2 4 2-bit UInteger 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull Teach-in State Setpoint 1
3 6 2-bit UInteger 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull Teach-in State Setoint 2
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 3 2 1
element bit 1 0 1 0 3 2 1 0

Variable "Switching Signal" index=60 id=V_SSC1_Spv

description: set point values for switching signal channel
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 1..1000 1000 Setpoint 1 the setpoint 1 and setpoint offset define the switchpoint of the sensor
2 0 16-bit Integer 0 = not available 0 Setpoint 2 setpoint 2 is disabled

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Switching Signal Configuration" index=61 id=V_SSC1_Spc

description: configuration of the switching behaviour and modes for switching signal channel
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = active high - not inverted, 1 = active low - inverted 0 Switchpoint Logic defines the logical behaviour of the switching signal and derived output signal
2 16 8-bit UInteger 129 = BGS mode, 130 = BGE mode 130 Switchpoint Mode defines the evaluation behaviour of the switching signal and derived output signal
3 0 16-bit Integer 0 = standard, 1 = high 0 Switchpoint Hysteresis a higher hysteresis may help to increase stability in critical applications

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Switching Signal Delay Time" index=64 id=V_SSC1_Xspc

description: switching delay functions and settings
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 16-bit UInteger 0 = disabled, 1..60000 0 Off / One Shot Delay Time defines the switching delay for a on-to-off transition or the minimum on time after a off-to-on transition of the switching signal depending on the delay mode setting'
2 8 16-bit UInteger 0 = disabled, 1..60000 0 On DelayTime defines switching delay for a off-to-on transition of the switching signal
3 0 8-bit UInteger 0 = on / off delay, 1 = on delay / one shot 0 Delay Mode selects between a combination of on and off delay times or on and one-shot delay times

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "Setpoint Offset" index=66 id=V_SSC1_SpOffset

description: the setpoint offset defines the switchpoint of the sensor relative to the setpoint 1
data type: 16-bit Integer
allowed values: 0..500
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
allowed values: 0 = standard, 1 = high
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
1 0 Boolean false = disabled, true = enabled false Emitter Control enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited
2 1 Boolean false = disabled, true = enabled false Evaluation Hold enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained
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
allowed values: 0 = factory default, 1 = antivalent, 2 = equivalent, 255 = inactive (constant)
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
allowed values: 0 = factory default, 1 = test mode, 2 = teach-in
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
1 0 Boolean false = disabled false Warning: Stability Alarm enabled: an event is generated if operating reserve is below configured threshold
2 1 Boolean false = disabled false Warning: Invalid Measurement enabled: an event is generated if sensor signals do not allow a valid evaluation
3 2 Boolean false = disabled, true = enabled false Warning: Signal Error enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences
9 8 Boolean false = disabled, true = enabled false Warning: Test Mode enabled: an event is generated if the emitter is set to test mode by a remote signal
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
allowed values: 0 = normal operation, 1 = emitter off
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
1 0 Boolean false = disabled, true = enabled false Local Control (in IO-Link mode) enables temporary adjustment or teach-in over local control elements
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
allowed values: 0 = safe operation temperature, 1 = critical high ambient temperature, 2 = temperature above specified limit, 3 = critical low ambient temperature, 4 = temperature below specified limit
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
1 40 16-bit Integer Signal Level expresses the current signal level relative to the switching threshold
2 32 8-bit UInteger 0 = insufficient, 1 = acceptable, 2 = good, 3 = excellent Signal Quality Indicator quality of the evaluated sensor signal, quality drops with weak signal or interference
3 24 8-bit UInteger 0 = inactive, 1 = active Switching Signal current status of the switching signal
4 16 8-bit UInteger 0 = inactive, 1 = active
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
2 1 Boolean false = disabled, true = enabled 0 Local Control State (in IO-Link mode) true: local controls are temporary enabled for adjustment or teach-in in IO-Link mode
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Feature" index=239 id=V_Feature

data type: 16-bit UInteger
allowed values: 0 = no additional I/O terminals available, 1 = analog output on pin 2 / white wire, 2 = second signal in- / output on pin 2 / white wire, 3 = second signal in- / output / analog output on pin 2 / white wire, 5 = analog output on pin 2/wh, input signal on pin 5 / grey wire, 6 = second signal output on pin 2 / white, input signal on pin 5 / grey wire, 7 = second signal / analog output on pin 2 / white, input signal on pin 5 / grey wire
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
128 (0x80)33 (0x21)Service temporarily not available - local controlParameter is not accessible due to an ongoing local operation at the device
128 (0x80)34 (0x22)Service temporarily not available - device controlParameter is not accessible due to a remote triggered state of the device application
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
128 (0x80)65 (0x41)Inconsistent parameter setParameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed
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
Formatting for Process Data id=PI_PDI8_1B
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Signal Quality Indicator, ro
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
Switching Signal Parameter
V_SSC1_Spv.Setpoint 1 * 1 + 0, rw Dec.0
V_SSC1_Spc.Switchpoint Logic, rw
V_SSC1_Spc.Switchpoint Mode, rw
V_SSC1_Spc.Switchpoint Hysteresis, rw
Teach-In Parameter
V_SystemCommand, Button:=65
Description=Teach-In Setpoint 1
V_MeasDataCollection.Teach-in Value * 1 + 0, ro Dec.0
V_TIStatus.Teach-in State, ro
V_UI_Control.Local Control (in IO-Link mode), rw
Operation Mode Configuration
V_FilterConfig, rw
Switching Signal Configuration
V_SSC1_SpOffset * 1 + 0, rw Dec.0
V_SSC1_Xspc.Delay Mode, rw
V_SSC1_Xspc.Off / One Shot Delay Time * 1 + 0 ms, rw Dec.0
V_SSC1_Xspc.On DelayTime * 1 + 0 ms, rw Dec.0
Process Data Configuration
V_PdConfig.Emitter Control, rw
V_PdConfig.Evaluation Hold, rw
Event Configuration
V_EventConfig.Warning: Signal Error, rw
V_EventConfig.Warning: Test Mode, rw
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Signal Quality Indicator, ro
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_IndicationControl.Locator Indication, rw
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
V_DeviceStateFlags.Local Control State (in IO-Link mode)
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
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
Switching Signal Parameter
V_SSC1_Spv.Setpoint 1 * 1 + 0, rw Dec.0
V_SSC1_Spc.Switchpoint Logic, rw
V_SSC1_Spc.Switchpoint Mode, rw
V_SSC1_Spc.Switchpoint Hysteresis, rw
Teach-In Parameter
V_SystemCommand, Button:=65
Description=Teach-In Setpoint 1
V_MeasDataCollection.Teach-in Value * 1 + 0, ro Dec.0
V_TIStatus.Teach-in State, ro
V_UI_Control.Local Control (in IO-Link mode), rw
Operation Mode Configuration
V_FilterConfig, rw
Switching Signal Configuration
V_SSC1_SpOffset * 1 + 0, rw Dec.0
V_SSC1_Xspc.Delay Mode, rw
V_SSC1_Xspc.Off / One Shot Delay Time * 1 + 0 ms, rw Dec.0
V_SSC1_Xspc.On DelayTime * 1 + 0 ms, rw Dec.0
Process Data Configuration
V_PdConfig.Emitter Control, rw
V_PdConfig.Evaluation Hold, rw
Event Configuration
V_EventConfig.Warning: Signal Error, rw
V_EventConfig.Warning: Test Mode, rw
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Signal Quality Indicator, ro
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_IndicationControl.Locator Indication, rw
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
V_DeviceStateFlags.Local Control State (in IO-Link mode)
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
V_Feature
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Version ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.