Version: V1.00.002Release Date: 2018-08-15


OBG4000 R103 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 1116675 (0x110a03)
DeviceFamily Retroreflective sensor (glass)
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
Device Variant OBG4000-R103-2EP-IO
Description R103, 4000 mm, active high (dark-on), configurable, antivalent output, cable 2 m, 4-pole
Product ID 267075-100309
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
- wire 4 white; Other; White - /Q
Device Variant OBG4000-R103-EP-IO-V3
Description R103, 4000 mm, active high (dark-on), configurable, M8 plug, 3-pin
Product ID 267075-100313
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description plug, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBG4000-R103-2EP-IO-V31
Description R103, 4000 mm, active high (dark-on), configurable, antivalent output, M8 plug, 4-pin
Product ID 267075-100310
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
Device Variant OBG4000-R103-EP-IO-0,3M-V3
Description R103, 4000 mm, active high (dark-on), configurable, M8 pigtail, 3-pin
Product ID 267075-100314
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBG4000-R103-2EP-IO-0,3M-V31
Description R103, 4000 mm, active high (dark-on), configurable, antivalent output, M8 pigtail, 4-pin
Product ID 267075-100311
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBG4000-R103-2EP-IO-0,3M-V1
Description R103, 4000 mm, active high (dark-on), configurable, antivalent output, M12 pigtail, 4-pin
Product ID 267075-100312
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
ProcessDataIn "Process Data Input PDI8.2" id=PI_PDI8_2B

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = inactive, true = active Switching Signal
2 1 Boolean false = inactive, true = active Stability Alarm
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
1 0 Boolean false = inactive, true = active CSC1 - Transducer Disable
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
16 0 8-bit UInteger 130 = Restore Factory Settings, 161 = Teach-in Setpoint 1 wo X Standard Command
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
allowed values: 130 = Restore Factory Settings, 161 = Teach-in Setpoint 1
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
1 0 Boolean 0 Parameter (write) Access Lock
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
default value: "OBG4000 R103 series"
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
default value: "Retroreflective sensor (glass)"
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
Variable "Switching Signal Delay Time" index=64 id=V_SSC1_Xspc

description: switching delay functions and settings
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 16-bit UInteger 0 = disabled, 1..60000 0 Off / One Shot Delay Time defines the switching delay for a on-to-off transition or the minimum on time after a off-to-on transition of the switching signal depending on the delay mode setting'
2 8 16-bit UInteger 0 = disabled, 1..60000 0 On DelayTime defines switching delay for a off-to-on transition of the switching signal
3 0 8-bit UInteger 0 = on / off delay, 1 = on delay / one shot 0 Delay Mode selects between a combination of on and off delay times or on and one-shot delay times

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "Operating Reserve" index=68 id=V_SC_Thresh

description: configuration of the operating reserve threshold, signal levels below this threshold will generate an alarm
data type: 8-bit UInteger
allowed values: 0 = inactive, 1 = factor 1.5, 2 = factor 2.0, 3 = factor 2.5, 4 = factor 3.0, 255 = factory default
default value: 255
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Stability Alarm Logic" index=69 id=V_SC_Logic

description: defines the logical behaviour of the stability alarm signal and derived output signal
data type: 8-bit UInteger
allowed values: 0 = active high - not inverted, 1 = active low - inverted
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Switching Signal Sensitivity" index=70 id=V_SSC_SpSingle

description: set point values for switching signal channel
data type: 16-bit Integer
allowed values: 1..1000
default value: 1000
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Switchpoint Logic" index=71 id=V_SSC_SpcLogicSingle

description: defines the logical behaviour of the switching signal and derived output signal
data type: 8-bit UInteger
allowed values: 0 = active high - not inverted, 1 = active low - inverted
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach-in status" index=79 id=V_TIStatus

data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = idle, 1 = teach-in of setpoint 1 successfull, 2 = teach-in of setpoint 2 successfull, 3 = teach-in of setpoint 1 and 2 successfull, 4 = wait for command, 5 = busy, 7 = error Teach-in State
2 4 2-bit UInteger 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull Teach-in State Setpoint 1
3 6 2-bit UInteger 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull Teach-in State Setoint 2
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 3 2 1
element bit 1 0 1 0 3 2 1 0

Variable "Operation Mode" index=80 id=V_OperMode

description: selects between the normal mode as a retroflective sensor and three contrast detection modes
data type: 8-bit UInteger
allowed values: 0 = normal, 1 = contrast 10%, 2 = contrast 18%, 3 = contrast 40%
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
allowed values: 0 = standard, 1 = high
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Regulation Configuration" index=98 id=V_RegConfig

description: settings for regulation characteristics in contrast detection mode
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = off, 1 = continous 1 Regulation Mode selects the the operation mode of the signal regulation in contrast detection modes
2 0 8-bit UInteger 0 = normal, 1 = slow, 2 = fast 0 Regulation Time Constants allows setting of timing characteristics for signal regulation in contrast detection modes

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "Process Data Configuration" index=104 id=V_PdConfig

description: allows enabling or disabling specific functions controlled by process data
data type: 8-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = disabled, true = enabled false Emitter Control enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited
2 1 Boolean false = disabled, true = enabled false Evaluation Hold enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained
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
allowed values: 0 = factory default, 1 = antivalent, 2 = equivalent, 3 = stability alarm, 255 = inactive (constant)
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
allowed values: 0 = factory default, 1 = test mode, 2 = teach-in
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
1 0 Boolean false = disabled, true = enabled false Warning: Stability Alarm enabled: an event is generated if operating reserve is below configured threshold
2 1 Boolean false = disabled false Warning: Invalid Measurement enabled: an event is generated if sensor signals do not allow a valid evaluation
3 2 Boolean false = disabled, true = enabled false Warning: Signal Error enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences
9 8 Boolean false = disabled, true = enabled false Warning: Test Mode enabled: an event is generated if the emitter is set to test mode by a remote signal
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
allowed values: 0 = normal operation, 1 = emitter off
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
1 0 Boolean false = disabled, true = enabled false Local Control (in IO-Link mode) enables temporary adjustment or teach-in over local control elements
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
allowed values: 0 = safe operation temperature, 1 = critical high ambient temperature, 2 = temperature above specified limit, 3 = critical low ambient temperature, 4 = temperature below specified limit
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
1 40 16-bit Integer Level normal mode: absolute signal level / contrast mode: relative signal level to teach-in reference (100)
2 32 8-bit UInteger 100 = excellent, 0..99 Operating Reserve normal mode: relative factor of signal level to signal threshold / contrast mode: reserve for regulation of reference within regulation limits
3 24 8-bit UInteger 0 = inactive, 1 = active Switching Signal current status of the switching signal
4 16 8-bit UInteger 0 = inactive, 1 = active Stability Alarm current status of stability alarm signal, normal mode: active if signal level is below the signal alarm threshold / contrast mode: active if margin of signal regulation is close to regulation limits
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
2 1 Boolean false = disabled, true = enabled 0 Local Control State (in IO-Link mode) true: local controls are temporary enabled for adjustment or teach-in in IO-Link mode
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Feature" index=239 id=V_Feature

data type: 16-bit UInteger
allowed values: 0 = no additional I/O terminals available, 1 = analog output on pin 2 / white wire, 2 = second signal in- / output on pin 2 / white wire, 3 = second signal in- / output / analog output on pin 2 / white wire, 5 = analog output on pin 2/wh, input signal on pin 5 / grey wire, 6 = second signal output on pin 2 / white, input signal on pin 5 / grey wire, 7 = second signal / analog output on pin 2 / white, input signal on pin 5 / grey wire
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
128 (0x80)33 (0x21)Service temporarily not available - local controlParameter is not accessible due to an ongoing local operation at the device
128 (0x80)34 (0x22)Service temporarily not available - device controlParameter is not accessible due to a remote triggered state of the device application
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
128 (0x80)65 (0x41)Inconsistent parameter setParameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed
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
Formatting for Process Data id=PI_PDI8_2B
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Stability Alarm, ro
V_OperMode, ro
If V_OperMode = 0:
Normal Mode Signal
V_MeasDataCollection.Operating Reserve * 0.1 + 0, ro Dec.1
If V_OperMode = 1:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
If V_OperMode = 2:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
If V_OperMode = 3:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
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
V_OperMode, rw
If V_OperMode = 0:
Switching Signal Parameter
V_SSC_SpSingle * 1 + 0, rw Dec.0
V_SSC_SpcLogicSingle, rw
If V_OperMode = 1:
Switching Signal Parameter
V_SSC_SpcLogicSingle, rw
If V_OperMode = 2:
Switching Signal Parameter
V_SSC_SpcLogicSingle, rw
If V_OperMode = 3:
Switching Signal Parameter
V_SSC_SpcLogicSingle, rw
Teach-In Parameter
V_SystemCommand, Button:=161
Description=Teach-In Setpoint 1
V_MeasDataCollection.Teach-in Value * 1 + 0, ro Dec.0
V_TIStatus.Teach-in State, ro
V_UI_Control.Local Control (in IO-Link mode), rw
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
If V_OperMode = 0:
Stability Alarm Configuration
V_SC_Thresh, rw
V_SC_Logic, rw
If V_OperMode = 1:
Contrast Mode Configuration
V_RegConfig.Regulation Mode, rw
V_SC_Logic, rw
If V_OperMode = 2:
Contrast Mode Configuration
V_RegConfig.Regulation Mode, rw
V_SC_Logic, rw
If V_OperMode = 3:
Contrast Mode Configuration
V_RegConfig.Regulation Mode, rw
V_SC_Logic, rw
Process Data Configuration
V_PdConfig.Emitter Control, rw
V_PdConfig.Evaluation Hold, rw
Event Configuration
V_EventConfig.Warning: Stability Alarm, rw
V_EventConfig.Warning: Signal Error, rw
V_EventConfig.Warning: Test Mode, rw
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Stability Alarm, ro
V_OperMode, ro
If V_OperMode = 0:
Normal Mode Signal
V_MeasDataCollection.Operating Reserve * 0.1 + 0, ro Dec.1
If V_OperMode = 1:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
If V_OperMode = 2:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
If V_OperMode = 3:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_IndicationControl.Locator Indication, rw
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
V_DeviceStateFlags.Local Control State (in IO-Link mode)
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
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
V_OperMode, rw
If V_OperMode = 0:
Switching Signal Parameter
V_SSC_SpSingle * 1 + 0, rw Dec.0
V_SSC_SpcLogicSingle, rw
If V_OperMode = 1:
Switching Signal Parameter
V_SSC_SpcLogicSingle, rw
If V_OperMode = 2:
Switching Signal Parameter
V_SSC_SpcLogicSingle, rw
If V_OperMode = 3:
Switching Signal Parameter
V_SSC_SpcLogicSingle, rw
Teach-In Parameter
V_SystemCommand, Button:=161
Description=Teach-In Setpoint 1
V_MeasDataCollection.Teach-in Value * 1 + 0, ro Dec.0
V_TIStatus.Teach-in State, ro
V_UI_Control.Local Control (in IO-Link mode), rw
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
If V_OperMode = 0:
Stability Alarm Configuration
V_SC_Thresh, rw
V_SC_Logic, rw
If V_OperMode = 1:
Contrast Mode Configuration
V_RegConfig.Regulation Mode, rw
V_SC_Logic, rw
If V_OperMode = 2:
Contrast Mode Configuration
V_RegConfig.Regulation Mode, rw
V_SC_Logic, rw
If V_OperMode = 3:
Contrast Mode Configuration
V_RegConfig.Regulation Mode, rw
V_SC_Logic, rw
Process Data Configuration
V_PdConfig.Emitter Control, rw
V_PdConfig.Evaluation Hold, rw
Event Configuration
V_EventConfig.Warning: Stability Alarm, rw
V_EventConfig.Warning: Signal Error, rw
V_EventConfig.Warning: Test Mode, rw
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Stability Alarm, ro
V_OperMode, ro
If V_OperMode = 0:
Normal Mode Signal
V_MeasDataCollection.Operating Reserve * 0.1 + 0, ro Dec.1
If V_OperMode = 1:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
If V_OperMode = 2:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
If V_OperMode = 3:
Contrast Mode Signal
V_MeasDataCollection.Level * 1 + 0 %, ro Dec.0
V_MeasDataCollection.Operating Reserve * 1 + 0 %, ro Dec.1
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_IndicationControl.Locator Indication, rw
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
V_DeviceStateFlags.Local Control State (in IO-Link mode)
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
V_Feature
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Version ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.