Version: V1.00.004Release Date: 2018-12-15


OBE20M-S-L R103 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 1115140 (0x110404)
DeviceFamily Thru-beam sensor (emitter)
Features
Block Parameter yes
Data Storage yes
Supported Access Locks Parameter: yes, Data Storage: yes, Local Parameterization: no, Local User Interface: no
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
OPERATE = TYPE_2_3 with 1 octet on-request data
ISDU supported
Device Variant OBE20M-R103-S-IO-L
Description R103, 20 m, laser, test input, high active, cable 2 m, 4-pole
Product ID 267075-100345
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
- wire 4 white; Other; White - /Q
Device Variant OBE20M-R103-S-IO-V3-L
Description R103, 20 m, laser, test input, high active, M8 plug, 3-pin
Product ID 267075-100349
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description plug, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBE20M-R103-S-IO-V31-L
Description R103, 20 m, laser, test input, high active, M8 plug, 4-pin
Product ID 267075-100346
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
Device Variant OBE20M-R103-S-IO-0,3M-V3-L
Description R103, 20 m, laser, test input, high active, M8 pigtail, 3-pin
Product ID 267075-100350
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBE20M-R103-S-IO-0,3M-V31-L
Description R103, 20 m, laser, test input, high active, M8 pigtail, 4-pin
Product ID 267075-100347
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBE20M-R103-S-IO-0,3M-V1-L
Description R103, 20 m, laser, test input, high active, M12 pigtail, 4-pin
Product ID 267075-100348
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
ProcessDataOut "Process Data Output PDO8.1" id=PO_PDO8_1B

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = inactive, true = active CSC1 - Emitter Control
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1
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
16 0 8-bit UInteger 130 = Restore Factory Settings wo X Standard Command
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
allowed values: 130 = Restore Factory Settings
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
1 0 Boolean 0 Parameter (write) Access Lock
2 1 Boolean 0 Data Storage Lock
3 2 Boolean Local Parameterization Lock
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
default value: "OBE20M-S-L R103 series"
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
default value: "Thru-beam sensor (emitter)"
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
Variable "Pulse Frequency" index=98 id=V_FreqSelect

description: used to prevent mutual interference of closely positioned sensor pairs; emitter and receiver must use the same pulse frequency selection
data type: 8-bit UInteger
allowed values: 0 = factory default, 1 = frequency F1, 2 = frequency F2
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
1 0 Boolean false = disabled, true = enabled false Emitter Control enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited
2 1 Boolean false = disabled false Evaluation Hold enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Type C/Q" index=112 id=V_IO_CQType

description: defines the output or input characteristic at pin 4 or black wire
data type: 8-bit UInteger
allowed values: 0 = factory default, 4 = high impedance, 5 = test - high active input, 6 = test - low active input
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
1 0 Boolean false = disabled, true = enabled false Warning: Stability Alarm enabled: an event is generated if operating reserve is below configured threshold
2 1 Boolean false = disabled false Warning: Invalid Measurement enabled: an event is generated if sensor signals do not allow a valid evaluation
3 2 Boolean false = disabled false Warning: Signal Error enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences
9 8 Boolean false = disabled, true = enabled false Warning: Test Mode enabled: an event is generated if the emitter is set to test mode by a remote signal
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
allowed values: 0 = normal operation, 1 = emitter off
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
allowed values: 0 = safe operation temperature, 1 = critical high ambient temperature, 2 = temperature above specified limit, 3 = critical low ambient temperature, 4 = temperature below specified limit
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
2 1 Boolean false = disabled 0 Local Control State (in IO-Link mode) true: local controls are temporary enabled for adjustment or teach-in in IO-Link mode
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Feature" index=239 id=V_Feature

data type: 16-bit UInteger
allowed values: 0 = no additional I/O terminals available, 1 = analog output on pin 2 / white wire, 2 = second signal in- / output on pin 2 / white wire, 3 = second signal in- / output / analog output on pin 2 / white wire, 5 = analog output on pin 2/wh, input signal on pin 5 / grey wire, 6 = second signal output on pin 2 / white, input signal on pin 5 / grey wire, 7 = second signal / analog output on pin 2 / white, input signal on pin 5 / grey wire
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
128 (0x80)33 (0x21)Service temporarily not available - local controlParameter is not accessible due to an ongoing local operation at the device
128 (0x80)34 (0x22)Service temporarily not available - device controlParameter is not accessible due to a remote triggered state of the device application
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
128 (0x80)65 (0x41)Inconsistent parameter setParameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed
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
Formatting for Process Data id=PO_PDO8_1B
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
V_FreqSelect, rw
Process Data Configuration
V_PdConfig.Emitter Control, rw
Event Configuration
V_EventConfig.Warning: Test Mode, rw
I/O Configuration
V_IO_CQType, rw
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
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
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
V_FreqSelect, rw
Process Data Configuration
V_PdConfig.Emitter Control, rw
Event Configuration
V_EventConfig.Warning: Test Mode, rw
I/O Configuration
V_IO_CQType, rw
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
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Version ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.