Version: V1.00.000 | Release Date: 2018-03-30 |
OBD1400 R201 series | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | http://www.pepperl-fuchs.com/io-link | |
Device ID | 1118481 (0x111111) | |
DeviceFamily | Diffuse mode sensor | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0007 (Device Profile: ?Unknown?), 0x4000 (Common Application Profile: ?Unknown?) | |
Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: yes, Local User Interface: no | |
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
M-Sequence Capability | PREOPERATE = TYPE_1_2 with 2 octets on-request data OPERATE = TYPE_2_5 with 1 octet on-request data ISDU supported | |
Device Variant | OBD1400-R201-2EP-IO | |
Description | R201, 1400 mm, active high (light-on), configurable, antivalent output, cable 2 m, 4-pole | |
Product ID | 295670-100057 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | No connector (just the cable) | |
Connection Symbol | ![]() | |
Connection Description | cable, 4-pole | |
- wire 1 | brown; L+; Brown - +24V | |
- wire 2 | black; C/Q; Black - C/Q | |
- wire 3 | (light) blue; L-; Blue - 0V | |
- wire 4 | white; Other; White - /Q | |
Device Variant | OBD1400-R201-EP-IO-V3 | |
Description | R201, 1400 mm, active high (light-on), configurable, M8 plug, 3-pin | |
Product ID | 295670-100053 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
Connection Symbol | ![]() | |
Connection Description | plug, M8, 3-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; NC | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OBD1400-R201-2EP-IO-V31 | |
Description | R201, 1400 mm, active high (light-on), configurable, antivalent output, M8 plug, 4-pin | |
Product ID | 295670-100055 | |
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
Device Variant | OBD1400-R201-2EP-IO-V1 | |
Description | R201, 1400 mm, active high (light-on), configurable, antivalent output, M12 plug, 4-pin | |
Product ID | 295670-100058 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | plug, M12, 4-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OBD1400-R201-EP-IO-0,3M-V3 | |
Description | R201, 1400 mm, active high (light-on), configurable, M8 pigtail, 3-pin | |
Product ID | 295670-100054 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
Connection Symbol | ![]() | |
Connection Description | pigtail, M8, 3-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; NC | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OBD1400-R201-2EP-IO-0,3M-V31 | |
Description | R201, 1400 mm, active high (light-on), configurable, antivalent output, M8 pigtail, 4-pin | |
Product ID | 295670-100056 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
Connection Symbol | ![]() | |
Connection Description | pigtail, M8, 4-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OBD1400-R201-2EP-IO-0,3M-V1 | |
Description | R201, 1400 mm, active high (light-on), configurable, antivalent output, M12 pigtail, 4-pin | |
Product ID | 295670-100059 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | pigtail, M12, 4-pin | |
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
1 | 0 | Boolean | false = Inactive, true = Active | SSC - Switching Signal |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Inactive, true = Active | CSC1 - Transducer Disable | |||||
2 | 1 | Boolean | false = Inactive, true = Active | CSC2 - Evaluation Hold |
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
16 | 0 | 8-bit UInteger | 65 = Teach SP, 130 = Restore Factory Settings | wo | X | Standard Command |
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
1 | 0 | Boolean | Parameter (write) Access Lock | ||||||
2 | 1 | Boolean | 0 | Data Storage Lock | |||||
3 | 2 | Boolean | 0 | Local Parameterization Lock | |||||
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
1 | 0 | 4-bit UInteger | 0 = Idle, 1 = Success, 4 = Wait for command, 5 = Busy, 7 = Error | State | |||||
2 | 4 | Boolean | false = Initial or not ok, true = OK | Flag SP TP1 | |||||
3 | 5 | Boolean | false = Initial or not ok, true = OK | Flag SP TP2 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Emitter Control | enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | false | Evaluation Hold | enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained |
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
1 | 0 | Boolean | false = Disabled | false | Warning: Stability Alarm | enabled: an event is generated if operating reserve is below configured threshold at parameter 'Operating Reserve' | |||
2 | 1 | Boolean | false = Disabled | false | Warning: Invalid Measurement | enabled: an event is generated if sensor signals do not allow a valid evaluation | |||
3 | 2 | Boolean | false = Disabled, true = Enabled | false | Warning: Signal Error | enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences | |||
9 | 8 | Boolean | false = Disabled, true = Enabled | false | Warning: Test Mode | enabled: an event is generated if the emitter is set to test mode (turned off, transducer disable) by a remote signal |
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
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Local Control (in IO-Link mode) | enables temporary adjustment or teach-in over local control elements |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Locator Indication | enables a defined flashing pattern of the indicator LEDs for better spotting a sensor in field application |
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
1 | 32 | 16-bit Integer | Min. Range | the minimum value of the specified detection range | |||||
2 | 16 | 16-bit Integer | Max. Range | the maximum value of the specified detection range | |||||
3 | 0 | 16-bit UInteger | Supply Current | the maximum specified supply current excluding load |
octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
subindex | 1 | 1 | 2 | 2 | 3 | 3 | ||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 40 | 16-bit Integer | Signal Level | expresses the current signal level | |||||
2 | 32 | 8-bit UInteger | 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent | Signal Quality Indicator | quality of the evaluated sensor signal, quality drops with weak signal or interference | ||||
3 | 24 | 8-bit UInteger | 0 = Inactive, 1 = Active | SSC - Switching Signal | current status of the switching signal | ||||
4 | 16 | 8-bit UInteger | 0 = Inactive, 1 = Active | ||||||
5 | 0 | 16-bit Integer | Teach-in Value | value for the setpoint acquired via a teach-in process |
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
1 | 0 | Boolean | false = On, true = Off | 0 | Emitter State | true: emitter is disabled, object detection is inhibited | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | 0 | Local Control State (in IO-Link mode) | true: local controls are temporarily enabled for adjustment or teach-in in IO-Link mode |
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
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter is not accessible due to the current state of the device application |
128 (0x80) | 33 (0x21) | Service temporarily not available - local control | Parameter is not accessible due to an ongoing local operation at the device |
128 (0x80) | 34 (0x22) | Service temporarily not available - device control | Parameter is not accessible due to a remote triggered state of the device application |
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
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is not available due to the current state of the device application |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter collides with other actual parameter settings |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed |
Code | Type | Name | Description |
---|---|---|---|
20496 (0x5010) | Error | Component malfunction | Repair or exchange |
25376 (0x6320) | Error | Parameter error | Check data sheet and values |
36160 (0x8d40) | Warning | Stability alarm - operating reserve too low | Check sensor adjustment or clean surface |
36161 (0x8d41) | Warning | Measurement not possible, invalid data | Check sensor adjustment or target position |
36162 (0x8d42) | Warning | Signal acquisition disturbed | Check for excessive ambient light interference |
36163 (0x8d43) | Warning | Ambient temperature outside specified temperature range | Check sensor environment |
36224 (0x8d80) | Warning | Device set to test mode (emitter off) by remote signal | Object detection is inhibited |
Formatting for Process Data id=PI_PDI8_1B |
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
V_PFS_MeasData.SSC - Switching Signal, ro |
V_PFS_MeasData.Signal Level * 1 + 0, ro Dec.0 |
V_PFS_MeasData.Signal Quality Indicator, ro |
V_DeviceStatus |
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
| |||||||
| |||||||
|
Parameter Menu | |||||||
---|---|---|---|---|---|---|---|
Parameter | |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
If V_PFO_IO_Feature = 2:
| |||||||
|
Observation Menu |
---|
Observation |
V_PFS_MeasData.SSC - Switching Signal, ro |
V_PFS_MeasData.Signal Level * 1 + 0, ro Dec.0 |
V_PFS_MeasData.Signal Quality Indicator, ro |
V_DeviceStatus |
Diagnosis Menu | |||||
---|---|---|---|---|---|
Diagnosis | |||||
| |||||
| |||||
| |||||
| |||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
| |||||||
| |||||||
|
Parameter Menu | |||||||
---|---|---|---|---|---|---|---|
Parameter | |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
If V_PFO_IO_Feature = 2:
| |||||||
|
Observation Menu |
---|
Observation |
V_PFS_MeasData.SSC - Switching Signal, ro |
V_PFS_MeasData.Signal Level * 1 + 0, ro Dec.0 |
V_PFS_MeasData.Signal Quality Indicator, ro |
V_DeviceStatus |
Diagnosis Menu | |||||
---|---|---|---|---|---|
Diagnosis | |||||
| |||||
| |||||
| |||||
| |||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.