Version: V1.00.002Release Date: 2018-09-30


OBT300-1T R200 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 1120002 (0x111702)
DeviceFamily Triangulation sensor (BGE)
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0007 (Device Profile: ?Unknown?), 0x4000 (Common Application Profile: ?Unknown?)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: yes, Local User Interface: no
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
Device Variant OBT300-R200-2EP-IO-1T
Description R200, 300 mm, active high (dark-on), configurable, antivalent output, cable 2 m, 4-pole
Product ID 295670-100206
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
- wire 4 white; Other; White - /Q
Device Variant OBT300-R200-EP-IO-V3-1T
Description R200, 300 mm, active high (dark-on), configurable, M8 plug, 3-pin
Product ID 295670-100202
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description plug, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT300-R200-2EP-IO-V31-1T
Description R200, 300 mm, active high (dark-on), configurable, antivalent output, M8 plug, 4-pin
Product ID 295670-100204
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
Device Variant OBT300-R200-2EP-IO-V1-1T
Description R200, 300 mm, active high (dark-on), configurable, antivalent output, M12 plug, 4-pin
Product ID 295670-100207
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
Connection Description plug, M12, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT300-R200-EP-IO-0,3M-V3-1T
Description R200, 300 mm, active high (dark-on), configurable, M8 pigtail, 3-pin
Product ID 295670-100203
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT300-R200-2EP-IO-0,3M-V31-1T
Description R200, 300 mm, active high (dark-on), configurable, antivalent output, M8 pigtail, 4-pin
Product ID 295670-100205
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description pigtail, M8, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT300-R200-2EP-IO-0,3M-V1-1T
Description R200, 300 mm, active high (dark-on), configurable, antivalent output, M12 pigtail, 4-pin
Product ID 295670-100208
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
ProcessDataIn "PD Input" id=PI_PDI8_1B

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Inactive, true = Active SSC - Switching Signal
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1

ProcessDataOut "PD Output" id=PO_PDO8_2B

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Inactive, true = Active CSC1 - Transducer Disable
2 1 Boolean false = Inactive, true = Active CSC2 - Evaluation Hold
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
16 0 8-bit UInteger 65 = Teach SP, 130 = Restore Factory Settings wo X Standard Command
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
allowed values: 65 = Teach SP, 130 = Restore Factory Settings
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
1 0 Boolean Parameter (write) Access Lock
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
default value: "OBT300-1T R200 series"
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
default value: "Triangulation sensor (BGE)"
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
Variable "Function Tag" index=25 id=V_FunctionTag
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
Variable "Location Tag" index=26 id=V_LocationTag

description: provides additional tagging posibilities for location of the device
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
Variable "SSC Param - SP" index=56 id=V_SSP_SSC0_SP-t2n

description: sensitivity or setpoint values for switching signal channel
data type: 16-bit Integer
allowed values: 1..1000
default value: 1000
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "SSC Config - Logic" index=57 id=V_SSP_SSC0_Logic-t2n

description: defines the logical behaviour of the switching signal and derived output signal
data type: 8-bit UInteger
allowed values: 0 = High active - Not Inverted, 1 = Low active - Inverted
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "TI Result" index=59 id=V_SSP_TI_Result-t2n

description: shows the current state and progress of a teach-in process
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = Success, 4 = Wait for command, 5 = Busy, 7 = Error State
2 4 Boolean false = Initial or not ok, true = OK Flag SP TP1
3 5 Boolean false = Initial or not ok, true = OK Flag SP TP2
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / 3 2 1
element bit         3 2 1 0

Variable "SSC Config - Delay Time" index=64 id=V_PFO_SSC0_Delay0

description: configuration of pulse extension functionsfor switching signal - auto: pulse extension based on master cycle time
data type: 8-bit UInteger
allowed values: 0 = Inactive, 1 = Auto, 2 = Time 1 - 10ms, 3 = Time 2 - 100ms, 4 = Time 3 - 1s
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "SSC Config - SP Offset" index=66 id=V_PFO_SSC0_SPOffset

description: the setpoint offset defines the switchpoint of the sensor relative to the setpoint
data type: 16-bit Integer
allowed values: 0..500
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "SSC Config - Mode" index=70 id=V_PFO_SSC0_Mode

description: defines the evaluation behaviour of the switching signal and derived output signal
data type: 8-bit UInteger
allowed values: 129 = BGS mode, 130 = BGE mode
default value: 130
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "SSC Config - Hysteresis" index=71 id=V_PFO_SSC0_SPHys

description: a higher hysteresis may help to increase stability in critical applications
data type: 16-bit Integer
allowed values: 0 = Standard, 1 = High
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Eval Config - Signal Filter" index=97 id=V_PFO_Eval_Filter0

description: configuration of filtering may help solve critical applications
data type: 8-bit UInteger
allowed values: 0 = Standard, 1 = Fast
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "PD Config" index=104 id=V_PFS_PD_Config

description: allows enabling or disabling specific functions controlled by PD Output
data type: 8-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Emitter Control enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited
2 1 Boolean false = Disabled, true = Enabled false Evaluation Hold enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Config - I/Q Type" index=113 id=V_PFO_IO_IQType

description: configures the output or input characteristic at pin 2 or white wire
data type: 8-bit UInteger
allowed values: 0 = Factory default, 1 = Output - Push-pull, 4 = High impedance, 5 = Input - active high, 6 = Input - active low
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "I/O Config - Output Function" index=117 id=V_PFO_IO_OutFunc

description: configuration of the specific function at the additional I/O terminal if configured as output
data type: 8-bit UInteger
allowed values: 0 = Factory default, 1 = Antivalent, 2 = Equivalent, 255 = Inactive (constant)
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "I/O Config - Input Function" index=118 id=V_PFO_IO_InFunc

description: configuration of the specific function at the additional I/O terminal if configured as input
data type: 8-bit UInteger
allowed values: 0 = Factory default, 1 = Test mode, 2 = Teach-in
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Event Config" index=120 id=V_PFS_Event_Config

description: different event sources can be en- or disabled
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled false Warning: Stability Alarm enabled: an event is generated if operating reserve is below configured threshold at parameter 'Operating Reserve'
2 1 Boolean false = Disabled false Warning: Invalid Measurement enabled: an event is generated if sensor signals do not allow a valid evaluation
3 2 Boolean false = Disabled, true = Enabled false Warning: Signal Error enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences
9 8 Boolean false = Disabled, true = Enabled false Warning: Test Mode enabled: an event is generated if the emitter is set to test mode (turned off, transducer disable) by a remote signal
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
Variable "Device Operation" index=125 id=V_PFO_Device_Control

description: allows setting the device into different operational states e.g. for diagnosis purposes
data type: 8-bit UInteger
allowed values: 0 = Normal operation, 1 = Transducer disable - Emitter off
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "UI Control" index=126 id=V_PFO_UI_Control

description: UI Control
data type: 8-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Local Control (in IO-Link mode) enables temporary adjustment or teach-in over local control elements
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Variable "Indication Control" index=127 id=V_PFO_UI_IndicationControl

description: Indication Control
data type: 8-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Locator Indication enables a defined flashing pattern of the indicator LEDs for better spotting a sensor in field application
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Variable "Operating Hours" index=224 id=V_PFS_OPM_OperHour
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
Variable "Temperature Indicator" index=225 id=V_PFS_OPM_TempInd

description: indicates operation at critical ambient temperatures or excess of specification limits
data type: 8-bit UInteger
allowed values: 0 = Safe operation temperature, 1 = Critical high ambient temperature, 2 = Temperature above specified limit, 3 = Critical low ambient temperature, 4 = Temperature below specified limit
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Device Characteristic" index=232 id=V_PFS_Device_Char

description: Device Characteristic
data type: 48-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 16-bit Integer Min. Range the minimum value of the specified detection range
2 16 16-bit Integer Max. Range the maximum value of the specified detection range
3 0 16-bit UInteger Supply Current the maximum specified supply current excluding load

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Measurement Data" index=236 id=V_PFS_MeasData

description: Measurement Data
data type: 56-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 16-bit Integer Signal Level expresses the current signal level
2 32 8-bit UInteger 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent Signal Quality Indicator quality of the evaluated sensor signal, quality drops with weak signal or interference
3 24 8-bit UInteger 0 = Inactive, 1 = Active SSC - Switching Signal current status of the switching signal
4 16 8-bit UInteger 0 = Inactive, 1 = Active
5 0 16-bit Integer Teach-in Value value for the setpoint acquired via a teach-in process

octet 0 1 2 3 4 5 6  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 3 4 5 5  
element bit 15 - 8 7 - 0 7 - 0 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Device Operation" index=238 id=V_PFO_Device_StateFlags

description: current sensor state information
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = On, true = Off 0 Emitter State true: emitter is disabled, object detection is inhibited
2 1 Boolean false = Disabled, true = Enabled 0 Local Control State (in IO-Link mode) true: local controls are temporarily enabled for adjustment or teach-in in IO-Link mode
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Feature" index=239 id=V_PFO_IO_Feature

description: descriptor for the available features at the electrical interface
data type: 16-bit UInteger
allowed values: 0 = No additional I/O terminals available, 1 = Analog output on pin 2 / white wire, 2 = Second signal in- / output on pin 2 / white wire, 3 = Second signal in- / output / analog output on pin 2 / white wire, 5 = Analog output on pin 2/wh, input signal on pin 5 / grey wire, 6 = Second signal output on pin 2 / white, input signal on pin 5 / grey wire, 7 = Second signal / analog output on pin 2 / white, input signal on pin 5 / grey wire
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
128 (0x80)33 (0x21)Service temporarily not available - local controlParameter is not accessible due to an ongoing local operation at the device
128 (0x80)34 (0x22)Service temporarily not available - device controlParameter is not accessible due to a remote triggered state of the device application
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
128 (0x80)65 (0x41)Inconsistent parameter setParameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed

Events

CodeTypeNameDescription
20496 (0x5010)ErrorComponent malfunctionRepair or exchange
25376 (0x6320)ErrorParameter errorCheck data sheet and values
36160 (0x8d40)WarningStability alarm - operating reserve too lowCheck sensor adjustment or clean surface
36161 (0x8d41)WarningMeasurement not possible, invalid dataCheck sensor adjustment or target position
36162 (0x8d42)WarningSignal acquisition disturbedCheck for excessive ambient light interference
36163 (0x8d43)WarningAmbient temperature outside specified temperature rangeCheck sensor environment
36224 (0x8d80)WarningDevice set to test mode (emitter off) by remote signalObject detection is inhibited

Process Data Formatting

Formatting for Process Data id=PI_PDI8_1B
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
V_FunctionTag, ro
V_LocationTag, ro

Observation Menu
Observation
V_PFS_MeasData.SSC - Switching Signal, ro
V_PFS_MeasData.Signal Level * 1 + 0, ro Dec.0
V_PFS_MeasData.Signal Quality Indicator, ro
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
V_FunctionTag, rw
V_LocationTag, rw
Revision Information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameter Menu
Parameter
Operation Parameter
Switching Signal Channel
V_SSP_SSC0_SP-t2n * 1 + 0, rw Dec.0
V_SSP_SSC0_Logic-t2n, rw
Teach-In
Teach-In Single Value
V_SystemCommand, Button:=65
Description=Teach-In Setpoint
V_SSP_TI_Result-t2n.State, ro
V_PFS_MeasData.Teach-in Value * 1 + 0, ro Dec.0
V_PFO_UI_Control.Local Control (in IO-Link mode), rw
Operation Mode Configuration
V_PFO_Eval_Filter0, rw
Switching Signal Configuration
V_PFO_SSC0_Mode, rw
V_PFO_SSC0_SPOffset, rw
V_PFO_SSC0_SPHys, rw
V_PFO_SSC0_Delay0, rw
Process Data Configuration
V_PFS_PD_Config.Emitter Control, rw
V_PFS_PD_Config.Evaluation Hold, rw
Event Configuration
V_PFS_Event_Config.Warning: Signal Error, rw
V_PFS_Event_Config.Warning: Test Mode, rw
If V_PFO_IO_Feature = 2:
I/O Configuration
V_PFO_IO_IQType, rw
V_PFO_IO_OutFunc, rw
V_PFO_IO_InFunc, rw
Device Locks
V_DeviceAccessLocks.Local Parameterization Lock, rw

Observation Menu
Observation
V_PFS_MeasData.SSC - Switching Signal, ro
V_PFS_MeasData.Signal Level * 1 + 0, ro Dec.0
V_PFS_MeasData.Signal Quality Indicator, ro
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_PFO_UI_IndicationControl.Locator Indication, rw
V_PFO_Device_Control
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_PFO_Device_StateFlags.Emitter State
V_PFO_Device_StateFlags.Local Control State (in IO-Link mode)
Operation Information
V_PFS_OPM_OperHour * 1 + 0 h, ro Dec.0
V_PFS_OPM_TempInd, ro
Device Characteristics
V_PFS_Device_Char.Min. Range * 1 + 0 mm, ro Dec.0
V_PFS_Device_Char.Max. Range * 1 + 0 mm, ro Dec.0
V_PFS_Device_Char.Supply Current * 1 + 0 mA, ro Dec.0
V_PFO_IO_Feature
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
V_FunctionTag, rw
V_LocationTag, rw
Revision Information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameter Menu
Parameter
Operation Parameter
Switching Signal Channel
V_SSP_SSC0_SP-t2n * 1 + 0, rw Dec.0
V_SSP_SSC0_Logic-t2n, rw
Teach-In
Teach-In Single Value
V_SystemCommand, Button:=65
Description=Teach-In Setpoint
V_SSP_TI_Result-t2n.State, ro
V_PFS_MeasData.Teach-in Value * 1 + 0, ro Dec.0
V_PFO_UI_Control.Local Control (in IO-Link mode), rw
Operation Mode Configuration
V_PFO_Eval_Filter0, rw
Switching Signal Configuration
V_PFO_SSC0_Mode, rw
V_PFO_SSC0_SPOffset, rw
V_PFO_SSC0_SPHys, rw
V_PFO_SSC0_Delay0, rw
Process Data Configuration
V_PFS_PD_Config.Emitter Control, rw
V_PFS_PD_Config.Evaluation Hold, rw
Event Configuration
V_PFS_Event_Config.Warning: Signal Error, rw
V_PFS_Event_Config.Warning: Test Mode, rw
If V_PFO_IO_Feature = 2:
I/O Configuration
V_PFO_IO_IQType, rw
V_PFO_IO_OutFunc, rw
V_PFO_IO_InFunc, rw
Device Locks
V_DeviceAccessLocks.Local Parameterization Lock, rw

Observation Menu
Observation
V_PFS_MeasData.SSC - Switching Signal, ro
V_PFS_MeasData.Signal Level * 1 + 0, ro Dec.0
V_PFS_MeasData.Signal Quality Indicator, ro
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_PFO_UI_IndicationControl.Locator Indication, rw
V_PFO_Device_Control
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_PFO_Device_StateFlags.Emitter State
V_PFO_Device_StateFlags.Local Control State (in IO-Link mode)
Operation Information
V_PFS_OPM_OperHour * 1 + 0 h, ro Dec.0
V_PFS_OPM_TempInd, ro
Device Characteristics
V_PFS_Device_Char.Min. Range * 1 + 0 mm, ro Dec.0
V_PFS_Device_Char.Max. Range * 1 + 0 mm, ro Dec.0
V_PFS_Device_Char.Supply Current * 1 + 0 mA, ro Dec.0
V_PFO_IO_Feature
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Version ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.