Version: V1.00.002 | Release Date: 2019-03-30 |
OMT600-L R200 series | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | http://www.pepperl-fuchs.com/io-link | |
Device ID | 1120519 (0x111907) | |
DeviceFamily | Distance sensor | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0001 (Device Profile: Smart Sensor), 0x000c (Device Profile: ?Unknown?), 0x4000 (Common Application Profile: ?Unknown?), 0x8001 (Function Class: Binary Data Channel), 0x8004 (Function Class: Teach-In Commands) | |
Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: yes, Local User Interface: no | |
Communication | ||
IO-Link Revision | V1.1 | |
Compatible with | V1.0 | |
Transmission Rate | 38400 bit/s (COM2) | |
Minimum Cycle Time | 3 ms | |
SIO Mode Supported | yes | |
M-Sequence Capability | PREOPERATE = TYPE_1_2 with 2 octets on-request data OPERATE = TYPE_2_V with 1 octet on-request data ISDU supported | |
Device Variant | OMT600-R200-2EP-IO-L | |
Description | R200, 100 .. 600 mm, active high, configurable, Q2 output, cable 2 m, 4-pole | |
Product ID | 295670-100300 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | No connector (just the cable) | |
Connection Symbol | ![]() | |
Connection Description | cable, 4-pole | |
- wire 1 | brown; L+; Brown - +24V | |
- wire 2 | black; C/Q; Black - C/Q | |
- wire 3 | (light) blue; L-; Blue - 0V | |
- wire 4 | white; Other; White - Q2 | |
Device Variant | OMT600-R200-EP-IO-V3-L | |
Description | R200, 100 .. 600 mm, active high, configurable, M8 plug, 3-pin | |
Product ID | 295670-100296 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
Connection Symbol | ![]() | |
Connection Description | plug, M8, 3-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; NC | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OMT600-R200-2EP-IO-V31-L | |
Description | R200, 100 .. 600 mm, active high, configurable, Q2 output, M8 plug, 4-pin | |
Product ID | 295670-100298 | |
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
Device Variant | OMT600-R200-2EP-IO-V1-L | |
Description | R200, 100 .. 600 mm, active high, configurable, Q2 output, M12 plug, 4-pin | |
Product ID | 295670-100301 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | plug, M12, 4-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OMT600-R200-EP-IO-0,3M-V3-L | |
Description | R200, 100 .. 600 mm, active high, configurable, M8 pigtail, 3-pin | |
Product ID | 295670-100297 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
Connection Symbol | ![]() | |
Connection Description | pigtail, M8, 3-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; NC | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OMT600-R200-2EP-IO-0,3M-V31-L | |
Description | R200, 100 .. 600 mm, active high, configurable, Q2 output, M8 pigtail, 4-pin | |
Product ID | 295670-100299 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
Connection Symbol | ![]() | |
Connection Description | pigtail, M8, 4-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | OMT600-R200-2EP-IO-0,3M-V1-L | |
Description | R200, 100 .. 600 mm, active high, configurable, Q2 output, M12 pigtail, 4-pin | |
Product ID | 295670-100302 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | pigtail, M12, 4-pin | |
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
1 | 16 | 16-bit Integer | -32760 = Out of Range - Below Range, 32760 = Out of Range - Above Range, 32764 = No Measurement Data, 0..32000 | MV - Distance | |||||
2 | 8 | 8-bit Integer | Scale | ||||||
3 | 0 | Boolean | false = Inactive, true = Active | SSC1 - Switching Signal 1 | |||||
4 | 1 | Boolean | false = Inactive, true = Active | SSC2 - Switching Signal 2 | |||||
5 | 2 | 2-bit UInteger | 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent | Signal Quality Indicator |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 1 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 2 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 5 | 4 | 3 | |
element bit | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Inactive, true = Active | CSC1 - Transducer Disable | |||||
2 | 1 | Boolean | false = Inactive, true = Active | CSC2 - Evaluation Hold |
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
16 | 0 | 8-bit UInteger | 65 = Teach SP1, 66 = Teach SP2, 130 = Restore Factory Settings, 170 = Teach Measurement Offset | wo | X | Standard Command |
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
1 | 0 | Boolean | Parameter (write) Access Lock | ||||||
2 | 1 | Boolean | 0 | Data Storage Lock | |||||
3 | 2 | Boolean | 0 | Local Parameterization Lock | |||||
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
1 | 0 | 4-bit UInteger | 0 = Idle, 1 = SP1 Success, 2 = SP2 Success, 3 = SP12 Success, 4 = Wait for command, 5 = Busy, 7 = Error, 12 = MeasOffset Success | 0 | State | ||||
2 | 4 | Boolean | false = Initial or not ok, true = OK | 0 | Flag SP1 TP1 | ||||
3 | 5 | Boolean | false = Initial or not ok, true = OK | 0 | Flag SP1 TP2 | ||||
4 | 6 | Boolean | false = Initial or not ok, true = OK | Flag SP2 TP1 | |||||
5 | 7 | Boolean | false = Initial or not ok, true = OK | Flag SP2 TP2 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 5 | 4 | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit Integer | 0..7200 | 5400 | SP1 | setpoint 1 value for switching signal channel | |||
2 | 0 | 16-bit Integer | 0..7200 | 3600 | SP2 | setpoint 2 value for switching signal channel |
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
1 | 24 | 8-bit UInteger | 0 = High active - Not Inverted, 1 = Low active - Inverted | 0 | Logic | defines the logical behaviour of the switching signal and derived output signal | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window | 2 | Mode | defines the evaluation behaviour of the switching signal and derived output signal | |||
3 | 0 | 16-bit Integer | 0 = Standard, 1 = High | 0 | Hysteresis | a higher hysteresis may help to increase stability in critical applications |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit Integer | 0..7200 | 4800 | SP1 | setpoint 1 value for switching signal channel | |||
2 | 0 | 16-bit Integer | 0..7200 | 2400 | SP2 | setpoint 2 value for switching signal channel |
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
1 | 24 | 8-bit UInteger | 0 = High active - Not Inverted, 1 = Low active - Inverted | 0 | Logic | defines the logical behaviour of the switching signal and derived output signal | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window | 2 | Mode | defines the evaluation behaviour of the switching signal and derived output signal | |||
3 | 0 | 16-bit Integer | 0 = Standard, 1 = High | 0 | Hysteresis | a higher hysteresis may help to increase stability in critical applications |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | Off Delay / One Shot Delay | defines the switching delay for a on-to-off transition or the minimum on time after a off-to-on transition of the switching signal depending on the delay mode setting' | |||
2 | 8 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | On Delay | defines switching delay for a off-to-on transition of the switching signal | |||
3 | 0 | 8-bit UInteger | 0 = On / Off delay, 1 = On delay / One shot | 0 | Mode | selects between a combination of 'on' and 'off' delay times or 'on' and 'one-shot' delay times |
octet | 0 | 1 | 2 | 3 | 4 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 1 | 1 | 2 | 2 | 3 | |||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | Off Delay / One Shot Delay | defines the switching delay for a on-to-off transition or the minimum on time after a off-to-on transition of the switching signal depending on the delay mode setting' | |||
2 | 8 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | On Delay | defines switching delay for a off-to-on transition of the switching signal | |||
3 | 0 | 8-bit UInteger | 0 = On / Off delay, 1 = On delay / One shot | 0 | Mode | selects between a combination of 'on' and 'off' delay times or 'on' and 'one-shot' delay times |
octet | 0 | 1 | 2 | 3 | 4 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 1 | 1 | 2 | 2 | 3 | |||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
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
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Emitter Control | enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | false | Evaluation Hold | enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained |
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
1 | 0 | Boolean | false = Disabled | false | Warning: Stability Alarm | enabled: an event is generated if operating reserve is below configured threshold at parameter 'Operating Reserve' | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | false | Warning: Invalid Measurement | enabled: an event is generated if sensor signals do not allow a valid evaluation | |||
3 | 2 | Boolean | false = Disabled | false | Warning: Signal Error | enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences | |||
9 | 8 | Boolean | false = Disabled, true = Enabled | false | Warning: Test Mode | enabled: an event is generated if the emitter is set to test mode (turned off, transducer disable) by a remote signal |
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
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Local Control (in IO-Link mode) | enables temporary adjustment or teach-in over local control elements |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Locator Indication | enables a defined flashing pattern of the indicator LEDs for better spotting a sensor in field application |
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
1 | 32 | 16-bit Integer | Min. Detection Range | the minimum value of the specified detection range | |||||
2 | 16 | 16-bit Integer | Max. Detection Range | the maximum value of the specified detection range | |||||
3 | 0 | 16-bit UInteger | Supply Current | the maximum specified supply current excluding load |
octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
subindex | 1 | 1 | 2 | 2 | 3 | 3 | ||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 40 | 16-bit Integer | -32760 = Out of Range - Below Range, 32760 = Out of Range - Above Range, 32764 = No Measurement Data, 0..32000 | MV - Distance | shows the current measurement value | ||||
2 | 32 | 8-bit UInteger | 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent | Signal Quality Indicator | quality of the evaluated sensor signal, quality drops with weak signal or interference | ||||
3 | 24 | 8-bit UInteger | 0 = Inactive, 1 = Active | SSC1 - Switching Signal 1 | current status of the switching signal 1 | ||||
4 | 16 | 8-bit UInteger | 0 = Inactive, 1 = Active | SSC2 - Switching Signal 2 | current status of the switching signal 2 | ||||
5 | 0 | 16-bit Integer | Teach-in Value | value for the setpoint acquired via a teach-in process |
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
1 | 0 | Boolean | false = On, true = Off | 0 | Emitter State | true: emitter is disabled, object detection is inhibited | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | 0 | Local Control State (in IO-Link mode) | true: local controls are temporarily enabled for adjustment or teach-in in IO-Link mode |
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
1 | 56 | 32-bit Integer | Lower Limit | lower value of measurement range | |||||
2 | 24 | 32-bit Integer | Upper Limit | upper value of measurement range | |||||
3 | 8 | 16-bit UInteger | Unit Code | unique code for physical unit | |||||
4 | 0 | 8-bit Integer | Scale | multiplier for measurement value - 10exp(scale) |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | |||||
bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
subindex | 3 | 3 | 4 | |||||
element bit | 15 - 8 | 7 - 0 | 7 - 0 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 17 (0x11) | Index not available | Access occurs to a not existing index |
128 (0x80) | 18 (0x12) | Subindex not available | Access occurs to a not existing subindex |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter is not accessible due to the current state of the device application |
128 (0x80) | 33 (0x21) | Service temporarily not available - local control | Parameter is not accessible due to an ongoing local operation at the device |
128 (0x80) | 34 (0x22) | Service temporarily not available - device control | Parameter is not accessible due to a remote triggered state of the device application |
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
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is not available due to the current state of the device application |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter collides with other actual parameter settings |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed |
129 (0x81) | 129 (0x81) | Invalid combination of setpoint and measurement offset values | measurement offset and setpoint setting result in a switchpoint outside of the specified detection range, check values |
Code | Type | Name | Description |
---|---|---|---|
20496 (0x5010) | Error | Component malfunction | Repair or exchange |
25376 (0x6320) | Error | Parameter error | Check data sheet and values |
36160 (0x8d40) | Warning | Stability alarm - operating reserve too low | Check sensor adjustment or clean surface |
36161 (0x8d41) | Warning | Measurement not possible, invalid data | Check sensor adjustment or target position |
36162 (0x8d42) | Warning | Signal acquisition disturbed | Check for excessive ambient light interference |
36163 (0x8d43) | Warning | Ambient temperature outside specified temperature range | Check sensor environment |
36224 (0x8d80) | Warning | Device set to test mode (emitter off) by remote signal | Object detection is inhibited |
Formatting for Process Data id=PI_PDI32_16I_8I_2U_2B |
---|
Subindex 1: * 0.1 + 0 mm Dec.1 |
Subindex 3: |
Subindex 4: |
Subindex 5: |
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
V_PFS_MeasData.MV - Distance * 0.1 + 0 mm, ro Dec.1 |
V_PFS_MeasData.Signal Quality Indicator, ro |
V_PFS_MeasData.SSC1 - Switching Signal 1, ro |
V_PFS_MeasData.SSC2 - Switching Signal 2, ro |
V_DeviceStatus |
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
| |||||||
| |||||||
|
Parameter Menu | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
If V_PFO_IO_Feature = 2:
| |||||||||||||||||
|
Observation Menu |
---|
Observation |
V_PFS_MeasData.MV - Distance * 0.1 + 0 mm, ro Dec.1 |
V_PFS_MeasData.Signal Quality Indicator, ro |
V_PFS_MeasData.SSC1 - Switching Signal 1, ro |
V_PFS_MeasData.SSC2 - Switching Signal 2, ro |
V_DeviceStatus |
Diagnosis Menu | ||||||
---|---|---|---|---|---|---|
Diagnosis | ||||||
| ||||||
| ||||||
| ||||||
| ||||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
| |||||||
| |||||||
|
Parameter Menu | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
If V_PFO_IO_Feature = 2:
| |||||||||||||||||
|
Observation Menu |
---|
Observation |
V_PFS_MeasData.MV - Distance * 0.1 + 0 mm, ro Dec.1 |
V_PFS_MeasData.Signal Quality Indicator, ro |
V_PFS_MeasData.SSC1 - Switching Signal 1, ro |
V_PFS_MeasData.SSC2 - Switching Signal 2, ro |
V_DeviceStatus |
Diagnosis Menu | ||||||
---|---|---|---|---|---|---|
Diagnosis | ||||||
| ||||||
| ||||||
| ||||||
| ||||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.