Version: V1.00.000 | Release Date: 2018-11-01 |
NRB8-18GS40-E2-IO | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | http://www.pepperl-fuchs.com/io-link | |
Device ID | 2101506 (0x201102) | |
DeviceFamily | Inductive Sensor | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no | |
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
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_1 with 1 octet on-request data ISDU supported | |
Device Variant | NRB8-18GS40-E2-IO-V1 | |
Description | 1x switching output PNP, IO-Link, 8 mm, flush, M18x1, stainless steel 1.4305 /AISI 303, connector M12x1, 3-pin | |
Product ID | 306533-0017 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | plug, M12, 3-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; NC | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | NRB8-18GS40-E2-IO | |
Description | 1x switching output PNP, IO-Link, 8 mm, flush, M18x1, stainless steel 1.4305 /AISI 303, 2m cable PVC, 3-pole | |
Product ID | 306533-0018 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | No connector (just the cable) | |
Connection Symbol | ![]() | |
Connection Description | Cable, 3-pole | |
- wire 1 | brown; L+; 1: Brown - +24V | |
- wire 2 | (light) blue; L-; 2: Blue - Ground | |
- wire 3 | black; C/Q; 3: Black - Communication C/ Switching Output Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Inactive, true = Active | SSC - Switching Signal | current status of the switching signal | ||||
2 | 1 | Boolean | false = Inactive, true = Active | DSC - Stability Alarm | current status of stability alarm signal |
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
16 | 0 | 8-bit UInteger | 130 = Restore Factory Settings | wo | X | Standard Command |
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
1 | 0 | Boolean | Parameter (write) Access Lock | ||||||
2 | 1 | Boolean | 0 | Data Storage Lock | |||||
3 | 2 | Boolean | Local Parameterization Lock | ||||||
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
1 | 56 | 8-bit UInteger | 0 = Setpoint SP1 - Near Operating Distance, 1 = Setpoint SP2 - Rated Operating Distance Sn, 2 = Window Mode | 1 | Switchpoint Mode | defines the mode of evaluation for the switching signal - near, far switchpoint or a window between the two switchpoints | |||
2 | 48 | 8-bit UInteger | 0 = High active - Not Inverted, 1 = Low active - Inverted | 0 | Switchpoint Logic | defines the logical behaviour of the switching signal and derived output signal | |||
3 | 40 | 8-bit UInteger | 0 = Disabled, 1 = Automatic, 2 = 10 ms, 3 = 100 ms, 4 = 1000 ms | 0 | Pulse Extension | defines mode and time for the pulse extension of the switching signal | |||
4 | 32 | 8-bit UInteger | 0 = High active - Not Inverted, 1 = Low active - Inverted, 255 = Deactivated | 0 | Stability Alarm | defines the logical behaviour of the stabilty alarm signal evaluation or disables the function |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 2 | 3 | 4 | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 40 | 8-bit UInteger | 0 = Inactive, 1 = Active | 0 | SSC - Switching Signal | current status of the switching signal | |||
3 | 32 | 8-bit UInteger | 0 = Device ok, 20 = Stability Alarm | 0 | Sensor Diagnosis | indicates diagnosis information if device is operated outside normal conditions | |||
4 | 24 | 8-bit UInteger | 0 = Save Operation, 1 = Critical High Temperature, 2 = Overtemperature | 0 | Temperature Indicator | indicates operation at critical ambient temperatures or excess of specification limits |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | / / / / / / | / / / / / / | 2 | 3 | 4 | / / / / / / | / / / / / / | / / / / / / |
element bit | 7 - 0 | 7 - 0 | 7 - 0 |
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
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter is not accessible due to the current state of the device application |
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
Formatting for Process Data id=PI_PDI8_2B |
---|
Subindex 1: |
Subindex 2: |
Identification Menu | |||||
---|---|---|---|---|---|
Identification | |||||
| |||||
|
Observation Menu |
---|
Observation |
V_PFE_SensorStatus.SSC - Switching Signal, ro |
V_PFE_SensorStatus.Sensor Diagnosis, ro |
Identification Menu | |||||
---|---|---|---|---|---|
Identification | |||||
| |||||
| |||||
|
Parameter Menu | |||||
---|---|---|---|---|---|
Parameter | |||||
|
Observation Menu |
---|
Observation |
V_PFE_SensorStatus.SSC - Switching Signal, ro |
V_PFE_SensorStatus.Sensor Diagnosis, ro |
Diagnosis Menu | ||||
---|---|---|---|---|
Diagnosis | ||||
| ||||
| ||||
|
Identification Menu | |||||
---|---|---|---|---|---|
Identification | |||||
| |||||
| |||||
|
Parameter Menu | |||||
---|---|---|---|---|---|
Parameter | |||||
|
Observation Menu |
---|
Observation |
V_PFE_SensorStatus.SSC - Switching Signal, ro |
V_PFE_SensorStatus.Sensor Diagnosis, ro |
Diagnosis Menu | ||||
---|---|---|---|---|
Diagnosis | ||||
| ||||
| ||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.