Version: V1.00.000Release Date: 2018-11-01


NRN10-12GM40-E2-IO-C
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 2101524 (0x201114)
DeviceFamily Inductive Sensor
Features
Block Parameter yes
Data Storage yes
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Compatible with V1.0
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2.3 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_1 with 1 octet on-request data
ISDU supported
Device Variant NRN10-12GM40-E2-IO-C-V1
Description 1x switching output PNP, IO-Link, 10 mm, non-flush, M12x1 brass PTFE coated, connector M12x1, 3-pin, weld immune
Product ID 306533-0003
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
Connection Description plug, M12, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant NRN10-12GM40-E2-IO-C
Description 1x switching output PNP, IO-Link, 10 mm, non-flush, M12x1 brass PTFE coated, 2m cable PUR, 3-pole, weld immune
Product ID 306533-0004
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNo connector (just the cable)
Connection Symbol Connection Symbol
Connection Description Cable, 3-pole
- wire 1 brown; L+; 1: Brown - +24V
- wire 2 (light) blue; L-; 2: Blue - Ground
- wire 3 black; C/Q; 3: Black - Communication C/ Switching Output Q

ProcessData id=P_ProcessData0

ProcessDataIn "PD Input" id=PI_PDI8_2B

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Inactive, true = Active SSC - Switching Signal current status of the switching signal
2 1 Boolean false = Inactive, true = Active DSC - Stability Alarm current status of stability alarm signal
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
16 0 8-bit UInteger 130 = Restore Factory Settings wo X Standard Command
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
allowed values: 130 = Restore Factory Settings
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
1 0 Boolean Parameter (write) Access Lock
2 1 Boolean 0 Data Storage Lock
3 2 Boolean Local Parameterization Lock
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
default value: "NRN10-12GM40-E2-IO-C"
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
Variable "Sensor Configuration" index=64 id=V_PFE_SensorConfiguration

data type: 64-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 8-bit UInteger 0 = Setpoint SP1 - Near Operating Distance, 1 = Setpoint SP2 - Rated Operating Distance Sn, 2 = Window Mode 1 Switchpoint Mode defines the mode of evaluation for the switching signal - near, far switchpoint or a window between the two switchpoints
2 48 8-bit UInteger 0 = High active - Not Inverted, 1 = Low active - Inverted 0 Switchpoint Logic defines the logical behaviour of the switching signal and derived output signal
3 40 8-bit UInteger 0 = Disabled, 1 = Automatic, 2 = 10 ms, 3 = 100 ms, 4 = 1000 ms 0 Pulse Extension defines mode and time for the pulse extension of the switching signal
4 32 8-bit UInteger 0 = High active - Not Inverted, 1 = Low active - Inverted, 255 = Deactivated 0 Stability Alarm defines the logical behaviour of the stabilty alarm signal evaluation or disables the function

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 2 3 4 / / / / / / / / / / / / / / / / / / / / / / / /
element bit 7 - 0 7 - 0 7 - 0 7 - 0        

Variable "Sensor Status" index=65 id=V_PFE_SensorStatus

data type: 64-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 40 8-bit UInteger 0 = Inactive, 1 = Active 0 SSC - Switching Signal current status of the switching signal
3 32 8-bit UInteger 0 = Device ok, 20 = Stability Alarm 0 Sensor Diagnosis indicates diagnosis information if device is operated outside normal conditions
4 24 8-bit UInteger 0 = Save Operation, 1 = Critical High Temperature, 2 = Overtemperature 0 Temperature Indicator indicates operation at critical ambient temperatures or excess of specification limits

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex / / / / / / / / / / / / 2 3 4 / / / / / / / / / / / / / / / / / /
element bit     7 - 0 7 - 0 7 - 0      

Variable "User Tag" index=192 id=V_PFS_UserTag
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
Formatting for Process Data id=PI_PDI8_2B
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
V_PFS_UserTag, ro

Observation Menu
Observation
V_PFE_SensorStatus.SSC - Switching Signal, ro
V_PFE_SensorStatus.Sensor Diagnosis, ro
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
V_PFS_UserTag, rw
Revision Information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameter Menu
Parameter
Sensor Configuration
V_PFE_SensorConfiguration.Switchpoint Mode, rw
V_PFE_SensorConfiguration.Switchpoint Logic, rw
V_PFE_SensorConfiguration.Pulse Extension, rw
V_PFE_SensorConfiguration.Stability Alarm, rw

Observation Menu
Observation
V_PFE_SensorStatus.SSC - Switching Signal, ro
V_PFE_SensorStatus.Sensor Diagnosis, ro

Diagnosis Menu
Diagnosis
Factory Settings
V_SystemCommand, Button:=130
Description=Restore Factory Settings
Device Status Information
V_PFE_SensorStatus.Sensor Diagnosis, ro
V_PFE_SensorStatus.Temperature Indicator, ro
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
V_PFS_UserTag, rw
Revision Information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameter Menu
Parameter
Sensor Configuration
V_PFE_SensorConfiguration.Switchpoint Mode, rw
V_PFE_SensorConfiguration.Switchpoint Logic, rw
V_PFE_SensorConfiguration.Pulse Extension, rw
V_PFE_SensorConfiguration.Stability Alarm, rw

Observation Menu
Observation
V_PFE_SensorStatus.SSC - Switching Signal, ro
V_PFE_SensorStatus.Sensor Diagnosis, ro

Diagnosis Menu
Diagnosis
Factory Settings
V_SystemCommand, Button:=130
Description=Restore Factory Settings
Device Status Information
V_PFE_SensorStatus.Sensor Diagnosis, ro
V_PFE_SensorStatus.Temperature Indicator, ro
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Version ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.