OMR60M-R200-2EP-L series |
Vendor ID |
1 (0x0001) |
 |
Vendor Name |
Pepperl+Fuchs |
Vendor Text |
Pepperl+Fuchs |
Vendor URL |
http://www.pepperl-fuchs.com/io-link |
Device ID |
1121041 (0x111b11) |
DeviceFamily |
Distance sensor |
Features |
Block Parameter |
yes |
Data Storage |
yes |
Profile Characteristic |
0x0014 (Device Profile: Measuring and Switching Sensor, high resolution, 1 channel), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x800c (Function Class: Sensor control), 0x8102 (Function Class: Product URI) |
Supported Access Locks |
Parameter: no, Data Storage: no, Local Parameterization: yes, Local User Interface: no |
Communication |
IO-Link Revision |
V1.1 |
Transmission Rate | 38400 bit/s (COM2) |
Minimum Cycle Time |
4 ms |
SIO Mode Supported |
yes |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_V with 2 octets on-request data ISDU supported |
Device Variant |
OMR60M-R200-2EP-IO-V31-L |
Description |
Measurement range 0.2 .. 60 m, adjustable, active high, configurable, Q2 output, M8 plug, 4-pin |
Product ID |
295670-100377 |
Device Icon |
 |
Device Symbol |
 |
Connection Type | M8 connector |
Connection Symbol |
 |
Connection Description |
Plug, M8, 4-pin |
- pin 1 |
brown; L+ |
- pin 2 |
white; Other |
- pin 3 |
(light) blue; L- |
- pin 4 |
black; C/Q |
Device Variant |
OMR60M-R200-2EP-IO-V1-L |
Description |
Measurement range 0.2 .. 60 m, adjustable, active high, configurable, Q2 output, M12 plug, 4-pin |
Product ID |
295670-100388 |
Device Icon |
 |
Device Symbol |
 |
Connection Type | M12-4 connector |
Connection Symbol |
 |
Connection Description |
Plug, M12, 4-pin |
- pin 1 |
brown; L+ |
- pin 2 |
white; Other |
- pin 3 |
(light) blue; L- |
- pin 4 |
black; C/Q |
Device Variant |
OMR60M-R200-2EP-IO-0,3M-V1-L |
Description |
Measurement range 0.2 .. 60 m, adjustable, active high, configurable, Q2 output, M12 pigtail, 4-pin |
Product ID |
295670-100401 |
Device Icon |
 |
Device Symbol |
 |
Connection Type | M12-4 connector |
Connection Symbol |
 |
Connection Description |
Pigtail, M12, 4-pin |
- pin 1 |
brown; L+ |
- pin 2 |
white; Other |
- pin 3 |
(light) blue; L- |
- pin 4 |
black; C/Q |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
16 |
32-bit Integer |
-2147483640 = Out of range (-), 2147483640 = Out of range (+), 2147483644 = No measurement data, 0..60500 |
|
|
|
|
MDC - Measurement Value |
Shows the current measurement value of the sensing element. |
2 |
8 |
8-bit Integer |
|
|
|
|
|
MDC - Scale |
Shows the multiplier for the measurement value of the sensor - 10exp(scale). |
3 |
0 |
Boolean |
false = Low, true = High |
|
|
|
|
SSC.1 - Switching Signal |
Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config. |
4 |
1 |
Boolean |
false = Low, true = High |
|
|
|
|
SSC.2 - Switching Signal |
Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config. |
5 |
2 |
2-bit UInteger |
0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent |
|
|
|
|
DSC - Signal Quality Indicator |
Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference. |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
120 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
2 |
112 |
8-bit UInteger |
|
|
ro |
|
|
Master Cycle Time |
Communication: Current communication cycle duration used by the master. This value defines the process data cycle. |
3 |
104 |
8-bit UInteger |
|
|
ro |
|
|
Min Cycle Time |
Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. |
4 |
96 |
8-bit UInteger |
|
|
ro |
|
|
M-Sequence Capability |
Communication: Information on the structure and the supported features of the communication messages. |
5 |
88 |
8-bit UInteger |
|
17 |
ro |
|
|
IO-Link Revision ID |
Communication: Identifier for the currently used communication protocol revision. |
6 |
80 |
8-bit UInteger |
|
|
ro |
|
|
Process Data Input Length |
Communication: Information on width and features of the process input data (Process Data from Device to Master). |
7 |
72 |
8-bit UInteger |
|
|
ro |
|
|
Process Data Output Length |
Communication: Information on width of the process output data (Process Data from Master to Device). |
8 |
64 |
8-bit UInteger |
|
|
ro |
|
|
Vendor ID 1 |
Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. |
9 |
56 |
8-bit UInteger |
|
|
ro |
|
|
Vendor ID 2 |
Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. |
10 |
48 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 1 |
Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. |
11 |
40 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 2 |
Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. |
12 |
32 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 3 |
Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. |
13 |
24 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
14 |
16 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
15 |
8 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
16 |
0 |
8-bit UInteger |
|
|
wo |
X |
|
System Command |
Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
0 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Parameter Write Access |
This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. |
2 |
1 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Data Storage |
This lock prevents the write access to the device parameters via the data storage mechanism. |
3 |
2 |
Boolean |
false = Unlocked, true = Locked |
0 |
|
|
|
Local Parameterization |
This lock prevents the device settings from being changed via local operating elements on the device. |
4 |
3 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Local User Interface |
This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
0 |
4-bit UInteger |
0 = Idle, 1 = SP1 success, 2 = SP2 success, 3 = SP1, SP2 success, 4 = Wait for command, 5 = Busy, 7 = Error, 12 = Measurement offset success |
0 |
|
|
|
State |
Indicates the current state of the teach procedure. |
2 |
4 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP1 TP1 |
Indicates the current teach result for the teach point. |
3 |
5 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP1 TP2 |
Indicates the current teach result for the teach point. |
4 |
6 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP2 TP1 |
Indicates the current teach result for the teach point. |
5 |
7 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP2 TP2 |
Indicates the current teach result for the teach point. |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
40 |
32-bit UInteger |
|
|
|
|
|
Overtemperature Operating Hours |
Shows the overall hours of powered operation above the specified temperature limit since initial commissioning. |
2 |
24 |
16-bit UInteger |
|
|
|
|
|
Overtemperature Exceeded Counter |
Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning. |
3 |
16 |
8-bit Integer |
-50..125 |
|
|
|
|
Maximum Operating Temperature |
Shows the maximum observed temperature in powered operation since initial commissioning. |
4 |
8 |
8-bit Integer |
-50..125 |
|
|
|
|
Minimum Operating Temperature |
Shows the minimum observed temperature in powered operation since initial commissioning. |
5 |
0 |
8-bit Integer |
-50..125 |
|
|
|
|
Device Operating Temperature |
Shows the currently observed operating temperature of the device. |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
56 |
32-bit Integer |
-2147483640 = Out of range (-), 2147483640 = Out of range (+), 2147483644 = No measurement data, 0..60500 |
|
|
|
|
MDC - Measurement Value |
Shows the current measurement value of the sensing element. |
2 |
48 |
8-bit UInteger |
0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent |
|
|
|
|
DSC - Signal Quality Indicator |
Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference. |
3 |
40 |
8-bit UInteger |
0 = Low, 1 = High |
|
|
|
|
SSC.1 - Switching Signal |
Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config. |
4 |
32 |
8-bit UInteger |
0 = Low, 1 = High |
|
|
|
|
SSC.2 - Switching Signal |
Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config. |
5 |
0 |
32-bit Integer |
0..120000 |
|
|
|
|
Teach Value |
Shows the teach value which has been determined in the last teach procedure. |
subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
1 |
48 |
32-bit Integer |
-2147483640 = Out of range (-), 2147483640 = Out of range (+), 2147483644 = No measurement data, 0..60500 |
|
|
|
|
MDC - Measurement Value |
Shows the current measurement value of the sensing element. |
2 |
40 |
8-bit UInteger |
0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent |
|
|
|
|
DSC - Signal Quality Indicator |
Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference. |
3 |
32 |
8-bit UInteger |
0 = SSC1 and SSC2 inactive, 1 = SSC1 active, SSC2 inactive, 2 = SSC1 inactive, SSC2 active, 3 = SSC1 active, SSC2 active |
|
|
|
|
SSC1/SSC2 - Switching Signals |
Indicates the detection status of an object or measurement value below/above a threshold. |
4 |
24 |
8-bit Integer |
-50..125 |
|
|
|
|
Device Operating Temperature |
Shows the currently observed operating temperature of the device. |
5 |
16 |
8-bit UInteger |
0 = Button released, 1 = Button pressed |
|
|
|
|
Local Control Status - PBE Status |
Shows the current status of the PBE |
6 |
0 |
16-bit UInteger |
0 = MTE position '0', 1 = MTE position 'Q2B', 2 = MTE position 'Q2A', 3 = MTE position 'Q1A', 4 = MTE position 'Q1B' |
|
|
|
|
Local Control Status - MTE Status |
Shows the current position of the MTE |
Code | Additional code | Name | Description |
128 (0x80) | 17 (0x11) | Index not available | Read or write access attempt to a non-existing index. |
128 (0x80) | 18 (0x12) | Subindex not available | Read or write access attempt to a non-existing subindex of an existing index. |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter not accessible due to the current state of the technology-specific application. |
128 (0x80) | 33 (0x21) | Service temporarily unavailable - local control | Parameter not accessible. The device is currently in an ongoing, locally controlled operation. |
128 (0x80) | 34 (0x22) | Service temporarily unavailable - device control | Parameter not accessible. The technology-specific application is currently in a remotely triggered operation. |
128 (0x80) | 35 (0x23) | Access denied | Write access to a read-only parameter or read access to write-only parameter. |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside of the permitted value range. |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range. |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range. |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter is longer than specified. |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter is shorter than specified. |
128 (0x80) | 53 (0x35) | Function unavailable | Written command is not supported by the technology-specific application. |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is unavailable due to the current state of the technology-specific application. |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter value collides with other existing parameter settings. |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed. |
129 (0x81) | 129 (0x81) | Invalid combination of setpoint and measurement offset values | Measurement offset and setpoint setting result in a switchpoint outside of the specified detection range. Check values. |
Parameters Menu |
Operating Parameter |
Switching Signal Channel 1 |
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, ro Dec.0 |
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, ro Dec.0 |
V_SSP_SSC01_Config.Logic, ro |
V_SSP_SSC01_Config.Mode, ro |
V_SSP_SSC01_Config.Hysteresis * 1 + 0 mm, ro Dec.0 |
V_XPFO_SSC01_SPOffset * 1 + 0 mm, ro Dec.0 |
V_XPFO_SSC01_DelayExt.Delay Mode, ro |
V_XPFO_SSC01_DelayExt.Off Delay * 1 + 0 ms, ro Dec.0 |
V_XPFO_SSC01_DelayExt.On Delay * 1 + 0 ms, ro Dec.0 |
|
Switching Signal Channel 2 |
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, ro Dec.0 |
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, ro Dec.0 |
V_SSP_SSC02_Config.Logic, ro |
V_SSP_SSC02_Config.Mode, ro |
V_SSP_SSC02_Config.Hysteresis * 1 + 0 mm, ro Dec.0 |
V_XPFO_SSC02_SPOffset * 1 + 0 mm, ro Dec.0 |
V_XPFO_SSC02_DelayExt.Delay Mode, ro |
V_XPFO_SSC02_DelayExt.Off Delay * 1 + 0 ms, ro Dec.0 |
V_XPFO_SSC02_DelayExt.On Delay * 1 + 0 ms, ro Dec.0 |
|
|
Teach |
V_SSP_TI_TeachSelect, ro |
Teach - Single Value |
V_SSP_TI_TeachResult.State |
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0 |
|
V_XPFS_UI_Ctrl.Local Control (in IO-Link mode), ro |
|
Sensor Configuration |
V_XPFO_Eval_Filter, ro |
V_XPFO_Eval_MVOffset * 1 + 0 mm, ro Dec.0 |
V_XPFO_Eval_SmartHold, ro |
Teach - Measurement Offset |
V_SSP_TI_TeachResult.State |
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0 |
|
|
Process Data Configuration |
V_XPFS_PDout_Config.Sensor Control, ro |
V_XPFS_PDout_Config.Evaluation Control, ro |
|
Event Configuration |
V_XPFS_Event_Config.Warning - No Measurement Data, ro |
V_XPFS_Event_Config.Warning - Sensor Disabled, ro |
|
If V_XPFO_IO_Feature = 2:
I/O Configuration |
V_XPFO_IO_IQType, ro |
V_XPFO_IO_OutFunc, ro |
V_XPFO_IO_InFunc, ro |
|
General Settings |
V_DeviceAccessLocks.Local Parameterization, ro |
|
Diagnosis Menu |
Device Status Information |
V_DeviceStatus |
V_DetailedDeviceStatus |
V_XPFS_Device_OperState.Sensor Control |
V_XPFS_Device_OperState.Local Control (in IO-Link mode) |
|
Operating Information |
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0 |
V_XPFS_OPM_TempIndicator |
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0 |
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter |
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0 |
V_XPFS_OPM_PowerMon.Power Cycles |
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0 |
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0 |
|
Device Characteristics |
V_XPFS_Device_Char.Min. Measurement Range * 1 + 0 mm, Dec.0 |
V_XPFS_Device_Char.Max. Measurement Range * 1 + 0 mm, Dec.0 |
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0 |
V_XPFO_IO_Feature |
|
Measurement Data Information |
V_SSP_MDC_Descriptor |
|
Communication Characteristics |
V_DirectParameters_1.Min Cycle Time, ro |
V_DirectParameters_1.Master Cycle Time, ro |
V_DirectParameters_1.IO-Link Revision ID, ro |
V_DirectParameters_1.Process Data Input Length, ro |
V_DirectParameters_1.Process Data Output Length, ro |
|
Service Functions |
V_XPFS_UI_IndicationCtrl.Locator Indication, ro |
V_XPFS_Device_Ctrl, ro |
|
Parameters Menu |
Operating Parameter |
Switching Signal Channel 1 |
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, Dec.0 |
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, Dec.0 |
V_SSP_SSC01_Config.Logic |
V_SSP_SSC01_Config.Mode |
V_SSP_SSC01_Config.Hysteresis * 1 + 0 mm, Dec.0 |
V_XPFO_SSC01_SPOffset * 1 mm, Dec.0 |
V_XPFO_SSC01_DelayExt.Delay Mode |
V_XPFO_SSC01_DelayExt.Off Delay * 1 + 0 ms, Dec.0 |
V_XPFO_SSC01_DelayExt.On Delay * 1 + 0 ms, Dec.0 |
|
Switching Signal Channel 2 |
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, Dec.0 |
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, Dec.0 |
V_SSP_SSC02_Config.Logic |
V_SSP_SSC02_Config.Mode |
V_SSP_SSC02_Config.Hysteresis * 1 + 0 mm, Dec.0 |
V_XPFO_SSC02_SPOffset * 1 + 0 mm, rw Dec.0 |
V_XPFO_SSC02_DelayExt.Delay Mode |
V_XPFO_SSC02_DelayExt.Off Delay * 1 + 0 ms, Dec.0 |
V_XPFO_SSC02_DelayExt.On Delay * 1 + 0 ms, Dec.0 |
|
|
Teach |
V_SSP_TI_TeachSelect |
Teach - Single Value |
V_SystemCommand, Button:=65 Description=Determine setpoint 1 in an single teach procedure. |
V_SystemCommand, Button:=66 Description=Determine setpoint 2 in an single teach procedure. |
V_SSP_TI_TeachResult.State |
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0 |
|
V_XPFS_UI_Ctrl.Local Control (in IO-Link mode) |
|
Sensor Configuration |
V_XPFO_Eval_Filter |
V_XPFO_Eval_MVOffset * 1 + 0 mm, Dec.0 |
V_XPFO_Eval_SmartHold |
Teach - Measurement Offset |
V_SystemCommand, Button:=170 Description=Determine the measurement offset within a specific installation setup. |
V_SSP_TI_TeachResult.State |
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0 |
|
|
Process Data Configuration |
V_XPFS_PDout_Config.Sensor Control |
V_XPFS_PDout_Config.Evaluation Control |
|
Event Configuration |
V_XPFS_Event_Config.Warning - No Measurement Data |
V_XPFS_Event_Config.Warning - Sensor Disabled |
|
If V_XPFO_IO_Feature = 2:
I/O Configuration |
V_XPFO_IO_IQType |
V_XPFO_IO_OutFunc |
V_XPFO_IO_InFunc |
|
General Settings |
V_SystemCommand, Button:=129 Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master. |
V_DeviceAccessLocks.Local Parameterization |
|
Diagnosis Menu |
Device Status Information |
V_DeviceStatus |
V_DetailedDeviceStatus |
V_XPFS_Device_OperState.Sensor Control |
V_XPFS_Device_OperState.Local Control (in IO-Link mode) |
|
Operating Information |
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0 |
V_XPFS_OPM_TempIndicator |
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0 |
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter |
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0 |
V_XPFS_OPM_PowerMon.Power Cycles |
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0 |
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0 |
|
Device Characteristics |
V_XPFS_Device_Char.Min. Measurement Range * 1 + 0 mm, Dec.0 |
V_XPFS_Device_Char.Max. Measurement Range * 1 + 0 mm, Dec.0 |
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0 |
V_XPFO_IO_Feature |
|
Measurement Data Information |
V_SSP_MDC_Descriptor |
|
Communication Characteristics |
V_DirectParameters_1.Min Cycle Time, ro |
V_DirectParameters_1.Master Cycle Time, ro |
V_DirectParameters_1.IO-Link Revision ID, ro |
V_DirectParameters_1.Process Data Input Length, ro |
V_DirectParameters_1.Process Data Output Length, ro |
|
Service Functions |
V_XPFS_UI_IndicationCtrl.Locator Indication, rw |
V_XPFS_Device_Ctrl |
V_SystemCommand, Button:=131 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
|
Parameters Menu |
Operating Parameter |
Switching Signal Channel 1 |
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, Dec.0 |
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, Dec.0 |
V_SSP_SSC01_Config.Logic |
V_SSP_SSC01_Config.Mode |
V_SSP_SSC01_Config.Hysteresis * 1 + 0 mm, Dec.0 |
V_XPFO_SSC01_SPOffset * 1 mm, Dec.0 |
V_XPFO_SSC01_DelayExt.Delay Mode |
V_XPFO_SSC01_DelayExt.Off Delay * 1 + 0 ms, Dec.0 |
V_XPFO_SSC01_DelayExt.On Delay * 1 + 0 ms, Dec.0 |
|
Switching Signal Channel 2 |
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, Dec.0 |
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, Dec.0 |
V_SSP_SSC02_Config.Logic |
V_SSP_SSC02_Config.Mode |
V_SSP_SSC02_Config.Hysteresis * 1 + 0 mm, Dec.0 |
V_XPFO_SSC02_SPOffset * 1 + 0 mm, rw Dec.0 |
V_XPFO_SSC02_DelayExt.Delay Mode |
V_XPFO_SSC02_DelayExt.Off Delay * 1 + 0 ms, Dec.0 |
V_XPFO_SSC02_DelayExt.On Delay * 1 + 0 ms, Dec.0 |
|
|
Teach |
V_SSP_TI_TeachSelect |
Teach - Single Value |
V_SystemCommand, Button:=65 Description=Determine setpoint 1 in an single teach procedure. |
V_SystemCommand, Button:=66 Description=Determine setpoint 2 in an single teach procedure. |
V_SSP_TI_TeachResult.State |
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0 |
|
V_XPFS_UI_Ctrl.Local Control (in IO-Link mode) |
|
Sensor Configuration |
V_XPFO_Eval_Filter |
V_XPFO_Eval_MVOffset * 1 + 0 mm, Dec.0 |
V_XPFO_Eval_SmartHold |
Teach - Measurement Offset |
V_SystemCommand, Button:=170 Description=Determine the measurement offset within a specific installation setup. |
V_SSP_TI_TeachResult.State |
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0 |
|
|
Process Data Configuration |
V_XPFS_PDout_Config.Sensor Control |
V_XPFS_PDout_Config.Evaluation Control |
|
Event Configuration |
V_XPFS_Event_Config.Warning - No Measurement Data |
V_XPFS_Event_Config.Warning - Sensor Disabled |
|
If V_XPFO_IO_Feature = 2:
I/O Configuration |
V_XPFO_IO_IQType |
V_XPFO_IO_OutFunc |
V_XPFO_IO_InFunc |
|
General Settings |
V_SystemCommand, Button:=129 Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master. |
V_DeviceAccessLocks.Local Parameterization |
|
Diagnosis Menu |
Device Status Information |
V_DeviceStatus |
V_DetailedDeviceStatus |
V_XPFS_Device_OperState.Sensor Control |
V_XPFS_Device_OperState.Local Control (in IO-Link mode) |
|
Operating Information |
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0 |
V_XPFS_OPM_TempIndicator |
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0 |
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0 |
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter |
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0 |
V_XPFS_OPM_PowerMon.Power Cycles |
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0 |
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0 |
|
Device Characteristics |
V_XPFS_Device_Char.Min. Measurement Range * 1 + 0 mm, Dec.0 |
V_XPFS_Device_Char.Max. Measurement Range * 1 + 0 mm, Dec.0 |
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0 |
V_XPFO_IO_Feature |
|
Measurement Data Information |
V_SSP_MDC_Descriptor |
|
Communication Characteristics |
V_DirectParameters_1.Min Cycle Time, ro |
V_DirectParameters_1.Master Cycle Time, ro |
V_DirectParameters_1.IO-Link Revision ID, ro |
V_DirectParameters_1.Process Data Input Length, ro |
V_DirectParameters_1.Process Data Output Length, ro |
|
Service Functions |
V_XPFS_UI_IndicationCtrl.Locator Indication, rw |
V_XPFS_Device_Ctrl |
V_SystemCommand, Button:=131 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.