Version: V1.00.001Release Date: 2023-10-30


OMR60M-R200-IEP-L series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 1121042 (0x111b12)
DeviceFamily Distance sensor
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0014 (Device Profile: Measuring and Switching Sensor, high resolution, 1 channel), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x800c (Function Class: Sensor control), 0x8102 (Function Class: Product URI)
Supported Access Locks Parameter: no, Data Storage: no, Local Parameterization: yes, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 4 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant OMR60M-R200-IEP-IO-V1-L
Description Measurement range 0.1 .. 60 m, adjustable, active high, configurable, current output 4-20 mA, M12 plug, 4-pin
Product ID 295670-100389
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=P_ProcessData0

ProcessDataIn "PD Input" id=PI_SSP_PDI48_MSDC48

bit length: 48
data type: 48-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 32-bit Integer -2147483640 = Out of range (-), 2147483640 = Out of range (+), 2147483644 = No measurement data, 0..60500 MDC - Measurement Value Shows the current measurement value of the sensing element.
2 8 8-bit Integer MDC - Scale Shows the multiplier for the measurement value of the sensor - 10exp(scale).
3 0 Boolean false = Low, true = High SSC.1 - Switching Signal Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config.
4 1 Boolean false = Low, true = High SSC.2 - Switching Signal Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config.
5 2 2-bit UInteger 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent DSC - Signal Quality Indicator Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference.
Octet 0
bit offset 47 46 45 44 43 42 41 40
subindex 1
element bit 31 30 29 28 27 26 25 24
Octet 1
bit offset 39 38 37 36 35 34 33 32
subindex 1
element bit 23 22 21 20 19 18 17 16
Octet 2
bit offset 31 30 29 28 27 26 25 24
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 15 14 13 12 11 10 9 8
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 5
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 5 4 3
element bit         1 0    

ProcessDataOut "PD Output" id=PO_SSP_PDO8_CSC

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Enabled, true = Disabled CSC - Sensor Control Controls the sensor operation. If disabled, a substitute value is applied to the process data.
2 1 Boolean false = Enabled, true = Disabled CSC - Evaluation Control Controls the signal evaluation. If disabled, signal evaluation is inhibited. The last evaluation state and value is maintained in the process data.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex             2 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.
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
description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 65 = Teach SP1, 66 = Teach SP2, 129 = Application Reset, 131 = Back-to-box, 170 = Teach Measurement Offset, 171 = Teach AO SP1, 172 = Teach AO SP2
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked 0 Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
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
description: The vendor name that is assigned to a Vendor ID.
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
description: Additional information about the vendor.
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
description: Complete product name.
data type: 64-octet String UTF-8
default value: "OMR60M-R200-IEP-L series"
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
description: Vendor-specific product or type identification (e.g., item number or model number).
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
description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Distance sensor"
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
description: Unique, vendor-specific identifier of the individual device.
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
Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
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
Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
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
Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
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
description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
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
Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
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
Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
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
Variable "Product URI" index=27 id=V_CP_ProductURI

description: Provides a unique instance identification compliant to DIN-SPEC 91406.
data type: 100-octet String US_ASCII
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 799 - 792 791 - 784 783 - 776 775 - 768 767 - 760 759 - 752 751 - 744 743 - 736

octet 8 9 10 11 12 13 14 15
bit offset 735 - 728 727 - 720 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672

octet 16 17 18 19 20 21 22 23
bit offset 671 - 664 663 - 656 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608

octet 24 25 26 27 28 29 30 31
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544

octet 32 33 34 35 36 37 38 39
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480

octet 40 41 42 43 44 45 46 47
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416

octet 48 49 50 51 52 53 54 55
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352

octet 56 57 58 59 60 61 62 63
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288

octet 64 65 66 67 68 69 70 71
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224

octet 72 73 74 75 76 77 78 79
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160

octet 80 81 82 83 84 85 86 87
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96

octet 88 89 90 91 92 93 94 95
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32

octet 96 97 98 99  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Teach Select" index=58 id=V_SSP_TI_TeachSelect

description: Selects the switching signal channel for which a teach procedure will be applied.
data type: 8-bit UInteger
allowed values: 1 = SSC.1, 2 = SSC.2
default value: 1
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach Result" index=59 id=V_SSP_TI_TeachResult

description: Shows the complete result information of the teach procedure including current state and result flags.
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = SP1 success, 2 = SP2 success, 3 = SP1, SP2 success, 4 = Wait for command, 5 = Busy, 7 = Error, 12 = Measurement offset success, 13 = AO SP1 success, 14 = AO SP2 success 0 State Indicates the current state of the teach procedure.
2 4 Boolean false = Initial or not ok, true = Ok false Flag SP1 TP1 Indicates the current teach result for the teach point.
3 5 Boolean false = Initial or not ok, true = Ok false Flag SP1 TP2 Indicates the current teach result for the teach point.
4 6 Boolean false = Initial or not ok, true = Ok false Flag SP2 TP1 Indicates the current teach result for the teach point.
5 7 Boolean false = Initial or not ok, true = Ok false Flag SP2 TP2 Indicates the current teach result for the teach point.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit         3 2 1 0

Variable "SSC.1 Param" index=60 id=V_SSP_SSC01_Param

description: Defines the setpoint values for switching signal channel 1.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..120000 9000 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..120000 6000 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.1 Config" index=61 id=V_SSP_SSC01_Config

description: Defines the configuration parameter for switching signal channel 1.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window 2 Mode Defines the evaluation mode for the switching signal SSC.
3 0 32-bit Integer 0..500 15 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.2 Param" index=62 id=V_SSP_SSC02_Param

description: Defines the setpoint values for switching signal channel 2.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..120000 8000 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..120000 4000 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.2 Config" index=63 id=V_SSP_SSC02_Config

description: Defines the configuration parameter for switching signal channel 2.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window 2 Mode Defines the evaluation mode for the switching signal SSC.
3 0 32-bit Integer 0..500 15 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.1 Config Ext" index=64 id=V_XPFO_SSC01_DelayExt

description: Provides configuration options for switching delay functions and timings for switching signal channel 1.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 16-bit UInteger 0..60000 0 Off Delay Defines the switching delay for an on-to-off transition of the switching signal.
2 8 16-bit UInteger 0..60000 0 On Delay Defines the switching delay for a off-to-on transition of the switching signal.l
3 0 8-bit UInteger 0 = On / Off delay, 1 = On delay / One shot 0 Delay Mode Selects between a combination of 'on' and 'off' delay times or 'on' and 'one-shot' delay times.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "SSC.2 Config Ext" index=65 id=V_XPFO_SSC02_DelayExt

description: Provides configuration options for switching delay functions and timings for switching signal channel 2.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 16-bit UInteger 0..60000 0 Off Delay Defines the switching delay for an on-to-off transition of the switching signal.
2 8 16-bit UInteger 0..60000 0 On Delay Defines the switching delay for a off-to-on transition of the switching signal.l
3 0 8-bit UInteger 0 = On / Off delay, 1 = On delay / One shot 0 Delay Mode Selects between a combination of 'on' and 'off' delay times or 'on' and 'one-shot' delay times.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "SSC.1 Config Ext - SP Offset" index=66 id=V_XPFO_SSC01_SPOffset

description: Defines the offset of the switchpoint relative to the setpoint for switching signal channel 1.
data type: 32-bit Integer
allowed values: 10..12000
default value: 500
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.2 Config Ext - SP Offset" index=67 id=V_XPFO_SSC02_SPOffset

description: Defines the offset of the switchpoint relative to the setpoint for switching signal channel 2.
data type: 32-bit Integer
allowed values: 10..12000
default value: 500
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Analog Out Param" index=72 id=V_XPFO_IO_AOParam

description: Defines the limits for the ramp characteristic of the analog output.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..120000 200 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..120000 5000 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Analog Out Config" index=73 id=V_XPFO_IO_AOConfig

description: Defines the configuration parameter for the analog output behavior.
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Absolute ramp, 1 = Normalized ramp, 2 = Rising ramp, 3 = Fallimg ramp 2 Mode Defines the mode of operation of the analog output ramp.
2 0 8-bit UInteger 0 = Disabled, 1 = No measurement data, 2 = No measurement data / out of range 0 Error Substition Defines the analog output behavior on range or error violations.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "Eval Config - Signal Filter" index=97 id=V_XPFO_Eval_Filter

description: Defines the grade of filtering in the signal evaluation. A higher filtering improves stability in critical applications but increases the response time.
data type: 8-bit UInteger
allowed values: 0 = 3 ms, 1 = 6 ms, 2 = 12 ms, 3 = 25 ms, 4 = 50 ms, 5 = 100 ms
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Eval Config - Measurement Offset" index=98 id=V_XPFO_Eval_MVOffset

description: Defines the offset of the measurement value for setting of a zero reference or calibration of mounting tolerances.
data type: 32-bit Integer
allowed values: -60000..60000
default value: 0
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Eval Config - Smart Hold" index=99 id=V_XPFO_Eval_SmartHold

description: Defines whether the Smart Hold function is enabled or disabled
data type: 8-bit UInteger
allowed values: 0 = Disabled, 1 = Enabled
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "PD Output Config" index=104 id=V_XPFS_PDout_Config

description: Defines which PD Output data are enabled to control the sensor function.
data type: 8-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Sensor Control Enabled: The sensor function is controlled via process data output. A '1' at 'PD Output - Sensor Control' disables the sensor. Object detection is inhibited.
2 1 Boolean false = Disabled, true = Enabled false Evaluation Control Enabled: The signal evaluation is controlled via process data output. A '1' at 'PD Output - Evaluation Control' inhibits signal evaluation. The last evaluation state is maintained.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Config - I/Q Type" index=113 id=V_XPFO_IO_IQType

description: Defines the output or input characteristic at pin 2 or white wire.
data type: 8-bit UInteger
allowed values: 4 = High impedance, 7 = Analog output 0 .. 20 mA, 8 = Analog output 4 .. 20 mA, 9 = Analog output 0 .. 10 V
default value: 8
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Event Config" index=120 id=V_XPFS_Event_Config

description: Defines which event sources can trigger events.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 1 Boolean false = Disabled, true = Enabled false Warning - No Measurement Data Enabled: An event is generated if sensor signals do not allow a valid processing of measurement values or data are not available.
9 8 Boolean false = Disabled, true = Enabled false Warning - Sensor Disabled Enabled: An event is generated if the sensor is set to a disabled mode by a remote control signal (process data, I/O signal or parameter value) or by an internal error condition.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 9
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 / / / / / /

Variable "Device Operation" index=125 id=V_XPFS_Device_Ctrl

description: Allows setting the device into different operational states e.g. for diagnosis purposes. After a power cycle or communication restart the feature will be reset to normal operation.
data type: 8-bit UInteger
allowed values: 0 = Normal operation, 1 = Sensor disabled
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "UI Control" index=126 id=V_XPFS_UI_Ctrl

description: Provides possibilities for controlling the functionality of the user interface or local control elements.
data type: 8-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Local Control (in IO-Link mode) During IO-Link communication local control is generally inhibited. Setting this parameter to 'Enabled' allows for adjustment or teach-in over local control elements. After a power cycle or communication restart the feature will be disabled.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Variable "Indication Control" index=127 id=V_XPFS_UI_IndicationCtrl

description: Provides control functions for diagnosis purposes for indicators or display.
data type: 8-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Locator Indication Enables a defined flashing pattern of the indicator LEDs for better spotting a device in field applications.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Variable "Operating Hours" index=224 id=V_XPFS_OPM_OperHour

description: Shows the overall hours of operation since initial commissioning.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Indicator" index=225 id=V_XPFS_OPM_TempIndicator

description: Indicates operation at critical ambient temperatures or excess of specification limits.
data type: 8-bit UInteger
allowed values: 0 = Operating condition OK, 1 = Close to upper limit, 2 = Upper limit exceeded, 3 = Close to lower limit, 4 = Lower limit exceeded
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Monitor" index=226 id=V_XPFS_OPM_TempMonitor

description: Contains a set of parameter showing past conditions of temperature exposure.
data type: 72-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 32-bit UInteger Overtemperature Operating Hours Shows the overall hours of powered operation above the specified temperature limit since initial commissioning.
2 24 16-bit UInteger Overtemperature Exceeded Counter Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning.
3 16 8-bit Integer -50..125 Maximum Operating Temperature Shows the maximum observed temperature in powered operation since initial commissioning.
4 8 8-bit Integer -50..125 Minimum Operating Temperature Shows the minimum observed temperature in powered operation since initial commissioning.
5 0 8-bit Integer -50..125 Device Operating Temperature Shows the currently observed operating temperature of the device.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 1 2 2 3 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 8  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Power Monitor" index=227 id=V_XPFS_OPM_PowerMon

description: Contains parameters showing current and past conditions of power cycles since initial commissioning.
data type: 128-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 96 32-bit UInteger Power Cycles Shows the number of power cycles since initial commissioning.
2 64 32-bit UInteger Maximum Uptime Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning.
3 32 32-bit UInteger Average Uptime Shows the average observed powered operating time between power cycles in seconds since initial commissioning.
4 0 32-bit UInteger Uptime Shows the current operating time since the last power cycle in seconds.
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
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Device Characteristics" index=232 id=V_XPFS_Device_Char

description: Shows relevant key characteristics of the device for use in applications.
data type: 80-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 48 32-bit Integer Min. Measurement Range Shows the value of the minimum specified measurement range.
2 16 32-bit Integer Max. Measurement Range Shows the value of the maximum specified measurement range.
3 0 16-bit UInteger Supply Current Requirement Shows the maximum specified supply current for the device excluding load.

octet 0 1 2 3 4 5 6 7
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9  
bit offset 15 - 8 7 - 0  
subindex 3 3  
element bit 15 - 8 7 - 0  

Variable "Observation Data" index=236 id=V_XPFS_ObserveData

description: Provides a set of relevant data suitable for observation purposes.
data type: 88-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer -2147483640 = Out of range (-), 2147483640 = Out of range (+), 2147483644 = No measurement data, 0..60500 MDC - Measurement Value Shows the current measurement value of the sensing element.
2 48 8-bit UInteger 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent DSC - Signal Quality Indicator Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference.
3 40 8-bit UInteger 0 = Low, 1 = High SSC.1 - Switching Signal Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config.
4 32 8-bit UInteger 0 = Low, 1 = High SSC.2 - Switching Signal Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config.
5 0 32-bit Integer 0..120000 Teach Value Shows the teach value which has been determined in the last teach procedure.

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 3 4 5
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0 7 - 0 7 - 0 31 - 24

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 5 5 5  
element bit 23 - 16 15 - 8 7 - 0  

Variable "DTM Data Collection" index=237 id=V_XPFS_DTMDataCollection

description: Provides a set of relevant data suitable for the DTM.
data type: 80-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 48 32-bit Integer -2147483640 = Out of range (-), 2147483640 = Out of range (+), 2147483644 = No measurement data, 0..60500 MDC - Measurement Value Shows the current measurement value of the sensing element.
2 40 8-bit UInteger 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent DSC - Signal Quality Indicator Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference.
3 32 8-bit UInteger 0 = SSC1 and SSC2 inactive, 1 = SSC1 active, SSC2 inactive, 2 = SSC1 inactive, SSC2 active, 3 = SSC1 active, SSC2 active SSC1/SSC2 - Switching Signals Indicates the detection status of an object or measurement value below/above a threshold.
4 24 8-bit Integer -50..125 Device Operating Temperature Shows the currently observed operating temperature of the device.
5 16 8-bit UInteger 0 = Button released, 1 = Button pressed Local Control Status - PBE Status Shows the current status of the PBE
6 0 16-bit UInteger 0 = MTE position '0', 1 = MTE position 'Q2B', 2 = MTE position 'Q2A', 3 = MTE position 'Q1A', 4 = MTE position 'Q1B' Local Control Status - MTE Status Shows the current position of the MTE

octet 0 1 2 3 4 5 6 7
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 1 1 1 1 2 3 4 5
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9  
bit offset 15 - 8 7 - 0  
subindex 6 6  
element bit 15 - 8 7 - 0  

Variable "Device Operating State" index=238 id=V_XPFS_Device_OperState

description: Provides information on the current state of device operation depending on remote controlled signals or parameter settings.
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Enabled, true = Disabled 0 Sensor Control Indicates if sensor operation is inhibited by any remote signal (process data, I/O signal or parameter value) or by an internal error condition.
2 1 Boolean false = Disabled, true = Enabled 0 Local Control (in IO-Link mode) Indicates that local control elements are temporarily enabled for adjustment or teach-in in IO-Link mode.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Feature" index=239 id=V_XPFO_IO_Feature

description: Shows the supported I/O features of the device.
data type: 16-bit UInteger
allowed values: 0 = No additional I/O terminals available, 1 = Analog output on pin 2 / white wire, 2 = Second signal in- / output on pin 2 / white wire, 3 = Second signal in- / output / analog output on pin 2 / white wire, 5 = Analog output on pin 2/wh, input signal on pin 5 / grey wire, 6 = Second signal output on pin 2 / white, input signal on pin 5 / grey wire, 7 = Second signal / analog output on pin 2 / white, input signal on pin 5 / grey wire
default value: 1
access rights: ro

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "MDC Descriptor" index=16512 id=V_SSP_MDC_Descriptor

description: Descriptor for the characteristic of the measurement data channel (process data MV).
data type: 88-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer Lower Value Shows the lower value of measurement range.
2 24 32-bit Integer Upper Value Shows the upper value of measurement range.
3 8 16-bit UInteger Unit Code Shows the unique code for the physical unit.
4 0 8-bit Integer Scale Shows the multiplier for measurement value - 10exp(scale).

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 3 4  
element bit 15 - 8 7 - 0 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.
129 (0x81)129 (0x81)Invalid combination of setpoint and measurement offset valuesMeasurement offset and setpoint setting result in a switchpoint outside of the specified detection range. Check values.

Events

CodeTypeNameDescription
20496 (0x5010)ErrorComponent malfunctionRepair or exchange
36161 (0x8d41)WarningMeasurement not possible, invalid dataCheck sensor adjustment or target position.
36163 (0x8d43)WarningTemperature outside specified temperature rangeCheck sensor environment.
36224 (0x8d80)WarningSensor operation disabledObject detection or measurement is not possible.

Process Data Formatting

Formatting for Process Data id=PI_SSP_PDI48_MSDC48
Subindex 1: * 1 + 0 mm Dec.0
Subindex 3:
Subindex 4:
Subindex 5:

Formatting for Process Data id=PO_SSP_PDO8_CSC
Subindex 1:
Subindex 2:

Operator Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro

Parameters Menu
Operating Parameter
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, ro Dec.0
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, ro Dec.0
V_SSP_SSC01_Config.Logic, ro
V_SSP_SSC01_Config.Mode, ro
V_SSP_SSC01_Config.Hysteresis * 1 + 0 mm, ro Dec.0
V_XPFO_SSC01_SPOffset * 1 + 0 mm, ro Dec.0
V_XPFO_SSC01_DelayExt.Delay Mode, ro
V_XPFO_SSC01_DelayExt.Off Delay * 1 + 0 ms, ro Dec.0
V_XPFO_SSC01_DelayExt.On Delay * 1 + 0 ms, ro Dec.0
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, ro Dec.0
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, ro Dec.0
V_SSP_SSC02_Config.Logic, ro
V_SSP_SSC02_Config.Mode, ro
V_SSP_SSC02_Config.Hysteresis * 1 + 0 mm, ro Dec.0
V_XPFO_SSC02_SPOffset * 1 + 0 mm, ro Dec.0
V_XPFO_SSC02_DelayExt.Delay Mode, ro
V_XPFO_SSC02_DelayExt.Off Delay * 1 + 0 ms, ro Dec.0
V_XPFO_SSC02_DelayExt.On Delay * 1 + 0 ms, ro Dec.0
Teach
V_SSP_TI_TeachSelect, ro
Teach - Single Value
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
V_XPFS_UI_Ctrl.Local Control (in IO-Link mode), ro
Sensor Configuration
V_XPFO_Eval_Filter, ro
V_XPFO_Eval_MVOffset * 1 + 0 mm, ro Dec.0
V_XPFO_Eval_SmartHold, ro
Teach - Measurement Offset
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
Process Data Configuration
V_XPFS_PDout_Config.Sensor Control, ro
V_XPFS_PDout_Config.Evaluation Control, ro
Event Configuration
V_XPFS_Event_Config.Warning - No Measurement Data, ro
V_XPFS_Event_Config.Warning - Sensor Disabled, ro
If V_XPFO_IO_Feature = 1:
I/O Configuration
V_XPFO_IO_IQType, ro
V_XPFO_IO_AOParam.SP1 * 1 + 0 mm, ro Dec.0
V_XPFO_IO_AOParam.SP2 * 1 + 0 mm, ro Dec.0
V_XPFO_IO_AOConfig.Mode, ro
V_XPFO_IO_AOConfig.Error Substition, ro
Teach - Analog Output
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
General Settings
V_DeviceAccessLocks.Local Parameterization, ro

Observation Menu
V_DeviceStatus
V_XPFS_ObserveData.MDC - Measurement Value * 1 + 0 mm, Dec.0
V_XPFS_ObserveData.SSC.1 - Switching Signal
V_XPFS_ObserveData.SSC.2 - Switching Signal
V_XPFS_ObserveData.DSC - Signal Quality Indicator

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_XPFS_Device_OperState.Sensor Control
V_XPFS_Device_OperState.Local Control (in IO-Link mode)
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycles
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.Min. Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Max. Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
V_XPFO_IO_Feature
Measurement Data Information
V_SSP_MDC_Descriptor
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_XPFS_UI_IndicationCtrl.Locator Indication, ro
V_XPFS_Device_Ctrl, ro

Maintenance Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, Dec.0
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, Dec.0
V_SSP_SSC01_Config.Logic
V_SSP_SSC01_Config.Mode
V_SSP_SSC01_Config.Hysteresis * 1 + 0 mm, Dec.0
V_XPFO_SSC01_SPOffset * 1 mm, Dec.0
V_XPFO_SSC01_DelayExt.Delay Mode
V_XPFO_SSC01_DelayExt.Off Delay * 1 + 0 ms, Dec.0
V_XPFO_SSC01_DelayExt.On Delay * 1 + 0 ms, Dec.0
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, Dec.0
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, Dec.0
V_SSP_SSC02_Config.Logic
V_SSP_SSC02_Config.Mode
V_SSP_SSC02_Config.Hysteresis * 1 + 0 mm, Dec.0
V_XPFO_SSC02_SPOffset * 1 + 0 mm, rw Dec.0
V_XPFO_SSC02_DelayExt.Delay Mode
V_XPFO_SSC02_DelayExt.Off Delay * 1 + 0 ms, Dec.0
V_XPFO_SSC02_DelayExt.On Delay * 1 + 0 ms, Dec.0
Teach
V_SSP_TI_TeachSelect
Teach - Single Value
V_SystemCommand, Button:=65
Description=Determine setpoint 1 in an single teach procedure.
V_SystemCommand, Button:=66
Description=Determine setpoint 2 in an single teach procedure.
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
V_XPFS_UI_Ctrl.Local Control (in IO-Link mode)
Sensor Configuration
V_XPFO_Eval_Filter
V_XPFO_Eval_MVOffset * 1 + 0 mm, Dec.0
V_XPFO_Eval_SmartHold
Teach - Measurement Offset
V_SystemCommand, Button:=170
Description=Determine the measurement offset within a specific installation setup.
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
Process Data Configuration
V_XPFS_PDout_Config.Sensor Control
V_XPFS_PDout_Config.Evaluation Control
Event Configuration
V_XPFS_Event_Config.Warning - No Measurement Data
V_XPFS_Event_Config.Warning - Sensor Disabled
If V_XPFO_IO_Feature = 1:
I/O Configuration
V_XPFO_IO_IQType
V_XPFO_IO_AOParam.SP1 * 1 + 0 mm, Dec.0
V_XPFO_IO_AOParam.SP2 * 1 + 0 mm, Dec.0
V_XPFO_IO_AOConfig.Mode
V_XPFO_IO_AOConfig.Error Substition
Teach - Analog Output
V_SystemCommand, Button:=171
Description=Determine setpoint 1 for the analog output in an single teach procedure.
V_SystemCommand, Button:=172
Description=Determine setpoint 2 for the analog output in an single teach procedure.
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_DeviceAccessLocks.Local Parameterization

Observation Menu
V_DeviceStatus
V_XPFS_ObserveData.MDC - Measurement Value * 1 + 0 mm, Dec.0
V_XPFS_ObserveData.SSC.1 - Switching Signal
V_XPFS_ObserveData.SSC.2 - Switching Signal
V_XPFS_ObserveData.DSC - Signal Quality Indicator

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_XPFS_Device_OperState.Sensor Control
V_XPFS_Device_OperState.Local Control (in IO-Link mode)
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycles
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.Min. Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Max. Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
V_XPFO_IO_Feature
Measurement Data Information
V_SSP_MDC_Descriptor
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_XPFS_UI_IndicationCtrl.Locator Indication, rw
V_XPFS_Device_Ctrl
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Commissioning Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, Dec.0
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, Dec.0
V_SSP_SSC01_Config.Logic
V_SSP_SSC01_Config.Mode
V_SSP_SSC01_Config.Hysteresis * 1 + 0 mm, Dec.0
V_XPFO_SSC01_SPOffset * 1 mm, Dec.0
V_XPFO_SSC01_DelayExt.Delay Mode
V_XPFO_SSC01_DelayExt.Off Delay * 1 + 0 ms, Dec.0
V_XPFO_SSC01_DelayExt.On Delay * 1 + 0 ms, Dec.0
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, Dec.0
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, Dec.0
V_SSP_SSC02_Config.Logic
V_SSP_SSC02_Config.Mode
V_SSP_SSC02_Config.Hysteresis * 1 + 0 mm, Dec.0
V_XPFO_SSC02_SPOffset * 1 + 0 mm, rw Dec.0
V_XPFO_SSC02_DelayExt.Delay Mode
V_XPFO_SSC02_DelayExt.Off Delay * 1 + 0 ms, Dec.0
V_XPFO_SSC02_DelayExt.On Delay * 1 + 0 ms, Dec.0
Teach
V_SSP_TI_TeachSelect
Teach - Single Value
V_SystemCommand, Button:=65
Description=Determine setpoint 1 in an single teach procedure.
V_SystemCommand, Button:=66
Description=Determine setpoint 2 in an single teach procedure.
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
V_XPFS_UI_Ctrl.Local Control (in IO-Link mode)
Sensor Configuration
V_XPFO_Eval_Filter
V_XPFO_Eval_MVOffset * 1 + 0 mm, Dec.0
V_XPFO_Eval_SmartHold
Teach - Measurement Offset
V_SystemCommand, Button:=170
Description=Determine the measurement offset within a specific installation setup.
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
Process Data Configuration
V_XPFS_PDout_Config.Sensor Control
V_XPFS_PDout_Config.Evaluation Control
Event Configuration
V_XPFS_Event_Config.Warning - No Measurement Data
V_XPFS_Event_Config.Warning - Sensor Disabled
If V_XPFO_IO_Feature = 1:
I/O Configuration
V_XPFO_IO_IQType
V_XPFO_IO_AOParam.SP1 * 1 + 0 mm, Dec.0
V_XPFO_IO_AOParam.SP2 * 1 + 0 mm, Dec.0
V_XPFO_IO_AOConfig.Mode
V_XPFO_IO_AOConfig.Error Substition
Teach - Analog Output
V_SystemCommand, Button:=171
Description=Determine setpoint 1 for the analog output in an single teach procedure.
V_SystemCommand, Button:=172
Description=Determine setpoint 2 for the analog output in an single teach procedure.
V_SSP_TI_TeachResult.State
V_XPFS_ObserveData.Teach Value * 1 + 0 mm, Dec.0
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_DeviceAccessLocks.Local Parameterization

Observation Menu
V_DeviceStatus
V_XPFS_ObserveData.MDC - Measurement Value * 1 + 0 mm, Dec.0
V_XPFS_ObserveData.SSC.1 - Switching Signal
V_XPFS_ObserveData.SSC.2 - Switching Signal
V_XPFS_ObserveData.DSC - Signal Quality Indicator

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_XPFS_Device_OperState.Sensor Control
V_XPFS_Device_OperState.Local Control (in IO-Link mode)
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycles
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.Min. Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Max. Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
V_XPFO_IO_Feature
Measurement Data Information
V_SSP_MDC_Descriptor
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_XPFS_UI_IndicationCtrl.Locator Indication, rw
V_XPFS_Device_Ctrl
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.