Version: V1.00.002Release Date: 2022-05-01


OBT43-R102 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 1115425 (0x110521)
DeviceFamily Triangulation sensor (BGS)
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Generic Profiled Sensor), 0x8000 (Function Class: Device identification), 0x8001 (Function Class: Multiple switching signal), 0x8002 (Function Class: Process data variable), 0x8003 (Function Class: Device diagnosis), 0x8004 (Function Class: Teach channel)
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
Device Variant OBT43-R102-2P1-IO
Description R102, 43 mm (fix), active high (light-on), antivalent output, cable 2 m, 4-pole
Product ID 267075-100614
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
Connection Description cable, M8, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant OBT43-R102-2P1-IO-V31
Description R102, 43 mm (fix), active high (light-on), antivalent output, cable 2 m, 4-pole
Product ID 267075-100615
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
ProcessDataIn "Process Data Input PDI8.1" id=PI_PDI8_1B

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = inactive, true = active Switching Signal
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1

ProcessDataOut "Process Data Output PDO8.2" id=PO_PDO8_2B

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = inactive, true = active CSC1 - Transducer Disable
2 1 Boolean false = inactive, true = active CSC2 - Evaluation Hold
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex             2 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.
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
Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16
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
description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 65 = Teach-in Setpoint 1, 130 = Restore Factory Settings
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked 0 Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked 0 Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
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
description: The vendor name that is assigned to a Vendor ID.
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
description: Additional information about the vendor.
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
description: Complete product name.
data type: 64-octet String UTF-8
default value: "OBT40-IR R102-MBO"
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
description: Vendor-specific product or type identification (e.g., item number or model number).
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
description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Triangulation sensor (BGS)"
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
description: Unique, vendor-specific identifier of the individual device.
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
Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
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
Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
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
Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
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
description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
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
Variable "Process Data Input Descriptor" index=14 id=V_PDInputDescriptor

data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Variable "Process Data Output Descriptor" index=15 id=V_PDOutputDescriptor

data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Variable "Teach-in Channel" index=58 id=V_TIChannel

data type: 8-bit UInteger
allowed values: 0 = Switching Signal Channel 1 (default)
default value: 0
access rights: rw
modifies other variables
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach-in status" index=59 id=V_TIStatus

data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = idle, 1 = teach-in of setpoint 1 successfull, 2 = teach-in of setpoint 2 successfull, 3 = teach-in of setpoint 1 and 2 successfull, 4 = wait for command, 5 = busy, 7 = error Teach-in State
2 4 2-bit UInteger 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull Teach-in State Setpoint 1
3 6 2-bit UInteger 0 = no teachpoint teached, 1 = teachpoint 1 successfull, 2 = teachpoint 2 successfull, 3 = teachpoint 1,2 successfull Teach-in State Setoint 2
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 3 2 1
element bit 1 0 1 0 3 2 1 0

Variable "Switching Signal" index=60 id=V_SSC1_Spv

description: set point values for switching signal channel
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 1..1000 860 Setpoint 1 the setpoint 1 and setpoint offset define the switchpoint of the sensor
2 0 16-bit Integer 0 = not available 0 Setpoint 2 setpoint 2 is disabled

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Switching Signal Configuration" index=61 id=V_SSC1_Spc

description: configuration of the switching behaviour and modes for switching signal channel
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = active high - not inverted, 1 = active low - inverted 0 Switchpoint Logic defines the logical behaviour of the switching signal and derived output signal
2 16 8-bit UInteger 129 = BGS mode, 130 = BGE mode 129 Switchpoint Mode defines the evaluation behaviour of the switching signal and derived output signal
3 0 16-bit Integer 0 = standard, 1 = high 0 Switchpoint Hysteresis a higher hysteresis may help to increase stability in critical applications

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Switching Signal Delay Time" index=64 id=V_SSC1_Xspc

description: switching delay functions and settings
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 16-bit UInteger 0 = disabled, 1..60000 0 Off / One Shot Delay Time defines the switching delay for a on-to-off transition or the minimum on time after a off-to-on transition of the switching signal depending on the delay mode setting'
2 8 16-bit UInteger 0 = disabled, 1..60000 0 On DelayTime defines switching delay for a off-to-on transition of the switching signal
3 0 8-bit UInteger 0 = on / off delay, 1 = on delay / one shot 0 Delay Mode selects between a combination of on and off delay times or on and one-shot delay times

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "Setpoint Offset" index=66 id=V_SSC1_SpOffset

description: the setpoint offset defines the switchpoint of the sensor relative to the setpoint 1
data type: 16-bit Integer
allowed values: 0..500
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
allowed values: 0 = standard, 1 = low
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
1 0 Boolean false = disabled, true = enabled false Emitter Control enabled: the emitter is controlled via process data output - a '1' at 'PD Output - Tansducer disable' disables the emitter, object detection is inhibited
2 1 Boolean false = disabled, true = enabled false Evaluation Hold enabled: the signal evaluation is controlled via process data output - a '1' at 'PDoutput - Evaluation Hold' stops signal evaluation, the last state will be maintained
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
allowed values: 0 = factory default, 1 = antivalent, 2 = equivalent, 255 = inactive (constant)
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
allowed values: 0 = factory default, 1 = test mode, 2 = teach-in
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
1 0 Boolean false = disabled false Warning: Stability Alarm enabled: an event is generated if operating reserve is below configured threshold
2 1 Boolean false = disabled false Warning: Invalid Measurement enabled: an event is generated if sensor signals do not allow a valid evaluation
3 2 Boolean false = disabled, true = enabled false Warning: Signal Error enabled: an event is generated if sensor signals are not valid due to e.g. heavy interferences
9 8 Boolean false = disabled, true = enabled false Warning: Test Mode enabled: an event is generated if the emitter is set to test mode by a remote signal
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
allowed values: 0 = normal operation, 1 = emitter off
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
1 0 Boolean false = disabled, true = enabled false Local Control (in IO-Link mode) enables temporary adjustment or teach-in over local control elements
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
allowed values: 0 = safe operation temperature, 1 = critical high ambient temperature, 2 = temperature above specified limit, 3 = critical low ambient temperature, 4 = temperature below specified limit
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
1 40 16-bit Integer Signal Level expresses the current signal level relative to the switching threshold
2 32 8-bit UInteger 0 = insufficient, 1 = acceptable, 2 = good, 3 = excellent Signal Quality Indicator quality of the evaluated sensor signal, quality drops with weak signal or interference
3 24 8-bit UInteger 0 = inactive, 1 = active Switching Signal current status of the switching signal
4 16 8-bit UInteger 0 = inactive, 1 = active
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
2 1 Boolean false = disabled, true = enabled 0 Local Control State (in IO-Link mode) true: local controls are temporary enabled for adjustment or teach-in in IO-Link mode
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "I/O Feature" index=239 id=V_Feature

data type: 16-bit UInteger
allowed values: 0 = no additional I/O terminals available, 1 = analog output on pin 2 / white wire, 2 = second signal in- / output on pin 2 / white wire, 3 = second signal in- / output / analog output on pin 2 / white wire, 5 = analog output on pin 2/wh, input signal on pin 5 / grey wire, 6 = second signal output on pin 2 / white, input signal on pin 5 / grey wire, 7 = second signal / analog output on pin 2 / white, input signal on pin 5 / grey wire
default value: 2
access rights: ro

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.

Events

CodeTypeNameDescription
20496 (0x5010)ErrorComponent malfunctionRepair or exchange
25376 (0x6320)ErrorParameter errorCheck datasheet and values
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
Formatting for Process Data id=PI_PDI8_1B
Subindex 1:

Formatting for Process Data id=PO_PDO8_2B
Subindex 1:
Subindex 2:

Operator Menus
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
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Signal Quality Indicator, ro
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
Parameters Menu
Parameter
Operation Parameter
Switching Signal Parameter
V_SSC1_Spv.Setpoint 1 * 1 + 0, rw Dec.0
V_SSC1_Spc.Switchpoint Logic, rw
V_SSC1_Spc.Switchpoint Mode, rw
V_SSC1_Spc.Switchpoint Hysteresis, rw
Teach-In Parameter
V_SystemCommand, Button:=65
Description=Teach-In Setpoint 1
V_MeasDataCollection.Teach-in Value * 1 + 0, ro Dec.0
V_TIStatus.Teach-in State, ro
Operation Mode Configuration
V_FilterConfig, rw
Switching Signal Configuration
V_SSC1_SpOffset * 1 + 0, rw Dec.0
V_SSC1_Xspc.Delay Mode, rw
V_SSC1_Xspc.Off / One Shot Delay Time * 1 + 0 ms, rw Dec.0
V_SSC1_Xspc.On DelayTime * 1 + 0 ms, rw Dec.0
Process Data Configuration
V_PdConfig.Emitter Control, rw
V_PdConfig.Evaluation Hold, rw
Event Configuration
V_EventConfig.Warning: Signal Error, rw
V_EventConfig.Warning: Test Mode, rw
If V_Feature = 2:
I/O Configuration
V_IO_IQType, rw
V_IO_OutFunc, rw
V_IO_InFunc, rw

Observation Menu
Observation
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Signal Quality Indicator, ro
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_IndicationControl.Locator Indication, rw
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
V_Feature
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Revision ID

Commissioning Menus
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
Parameters Menu
Parameter
Operation Parameter
Switching Signal Parameter
V_SSC1_Spv.Setpoint 1 * 1 + 0, rw Dec.0
V_SSC1_Spc.Switchpoint Logic, rw
V_SSC1_Spc.Switchpoint Mode, rw
V_SSC1_Spc.Switchpoint Hysteresis, rw
Teach-In Parameter
V_SystemCommand, Button:=65
Description=Teach-In Setpoint 1
V_MeasDataCollection.Teach-in Value * 1 + 0, ro Dec.0
V_TIStatus.Teach-in State, ro
Operation Mode Configuration
V_FilterConfig, rw
Switching Signal Configuration
V_SSC1_SpOffset * 1 + 0, rw Dec.0
V_SSC1_Xspc.Delay Mode, rw
V_SSC1_Xspc.Off / One Shot Delay Time * 1 + 0 ms, rw Dec.0
V_SSC1_Xspc.On DelayTime * 1 + 0 ms, rw Dec.0
Process Data Configuration
V_PdConfig.Emitter Control, rw
V_PdConfig.Evaluation Hold, rw
Event Configuration
V_EventConfig.Warning: Signal Error, rw
V_EventConfig.Warning: Test Mode, rw
If V_Feature = 2:
I/O Configuration
V_IO_IQType, rw
V_IO_OutFunc, rw
V_IO_InFunc, rw

Observation Menu
Observation
V_MeasDataCollection.Switching Signal, ro
V_MeasDataCollection.Signal Quality Indicator, ro
V_DeviceStatus

Diagnosis Menu
Diagnosis
Service Function
V_SystemCommand, Button:=130
Description=Restore Factory Settings
V_IndicationControl.Locator Indication, rw
V_DeviceControl
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_DeviceStateFlags.Emitter State
Operation Information
V_OPM_OperHour * 1 + 0 h, ro Dec.0
V_OPM_TempInd, ro
Device Characteristics
V_DevChar.Minimum Detection Range * 1 + 0 mm, ro Dec.0
V_DevChar.Maximum Detection Range * 1 + 0 mm, ro Dec.0
V_Feature
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Revision ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.2.