Version: V1.10.000 | Release Date: 2021-08-15 |
PMI80-F90-IU2EP-IO-V15 | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | https://www.pepperl-fuchs.com/io-link | |
Device ID | 2097923 (0x200303) | |
DeviceFamily | Inductive positioning system | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0001 (Device Profile: Generic Profiled Sensor), 0x8000 (Function Class: Device identification), 0x8001 (Function Class: Multiple switching signal), 0x8002 (Function Class: Process data variable), 0x8003 (Function Class: Device diagnosis) | |
Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no | |
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
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_2 with 1 octet on-request data ISDU supported | |
Device Variant | PMI80-F90-IU2EP-IO-V15 | |
Description | Position range 80 mm, resolution 0.05 mm, 2 x switching output, push-pull, configurable, analog output, current / voltage, configurable, M12 plug, 5-pin | |
Product ID | 315193 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pin | |
- pin 1 | brown; L+; 1: L+ | |
- pin 2 | white; Other; 2: Q2 | |
- pin 3 | (light) blue; L-; 3: L- | |
- pin 4 | black; C/Q; 4: C/Q | |
- pin 5 | grey (slate); Other; 5: Analog |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 4 | 12-bit UInteger | 4092 = Insufficient signal, 4093 = Out of range (-), 4094 = Out of range (+), 4095 = No measurement data, 0..1600 | MDC - Measurement Value | Shows the current measurement value of the sensing element. | ||||
2 | 0 | Boolean | false = Low, true = High | SSC.1 - Switching Signal | Indicates the detection status of an object or measurement value below/above a threshold. | ||||
3 | 1 | Boolean | false = Low, true = High | SSC.2 - Switching Signal | Indicates the detection status of an object or measurement value below/above a threshold. | ||||
4 | 2 | Boolean | false = Low, true = High | SSC.3 - Switching Signal | Indicates the detection status of an object or measurement value below/above a threshold. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 | |||||||
element bit | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 | / / / / / / | 4 | 3 | 2 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
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
1 | 120 | 8-bit UInteger | Device-specific Parameter 1 | ||||||
2 | 112 | 8-bit UInteger | Device-specific Parameter 2 | ||||||
3 | 104 | 8-bit UInteger | Device-specific Parameter 3 | ||||||
4 | 96 | 8-bit UInteger | Device-specific Parameter 4 | ||||||
5 | 88 | 8-bit UInteger | Device-specific Parameter 5 | ||||||
6 | 80 | 8-bit UInteger | Device-specific Parameter 6 | ||||||
7 | 72 | 8-bit UInteger | Device-specific Parameter 7 | ||||||
8 | 64 | 8-bit UInteger | Device-specific Parameter 8 | ||||||
9 | 56 | 8-bit UInteger | Device-specific Parameter 9 | ||||||
10 | 48 | 8-bit UInteger | Device-specific Parameter 10 | ||||||
11 | 40 | 8-bit UInteger | Device-specific Parameter 11 | ||||||
12 | 32 | 8-bit UInteger | Device-specific Parameter 12 | ||||||
13 | 24 | 8-bit UInteger | Device-specific Parameter 13 | ||||||
14 | 16 | 8-bit UInteger | Device-specific Parameter 14 | ||||||
15 | 8 | 8-bit UInteger | Device-specific Parameter 15 | ||||||
16 | 0 | 8-bit UInteger | Device-specific Parameter 16 |
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
1 | 0 | Boolean | false = Unlocked, true = Locked | Parameter Write Access | This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. | ||||
2 | 1 | Boolean | false = Unlocked, true = Locked | 0 | Data Storage | This lock prevents the write access to the device parameters via the data storage mechanism. | |||
3 | 2 | Boolean | false = Unlocked, true = Locked | Local Parameterization | This lock prevents the device settings from being changed via local operating elements on the device. | ||||
4 | 3 | Boolean | false = Unlocked, true = Locked | Local User Interface | This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
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
bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
octet | 8 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 3 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 0..1600 | 400 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 16-bit UInteger | 0..1600 | 1600 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
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
1 | 24 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical representation of the switching signal SSC in the process data. | |||
2 | 16 | 8-bit UInteger | 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window | 128 | Mode | Defines the evaluation mode for the switching signal SSC. | |||
3 | 0 | 16-bit Integer | 0 = Low, 1 = Medium, 2 = High | 0 | Hyst | Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 0..1600 | 1200 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 16-bit UInteger | 0..1600 | 1600 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
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
1 | 24 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical representation of the switching signal SSC in the process data. | |||
2 | 16 | 8-bit UInteger | 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window | 128 | Mode | Defines the evaluation mode for the switching signal SSC. | |||
3 | 0 | 16-bit Integer | 0 = Low, 1 = Medium, 2 = High | 0 | Hyst | Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 40 | 16-bit Integer | 1..1600 | 20 | SP Offset | The setpoint offset defines the switchpoint of the sensor relative to the setpoint 1 in unit and resolution of the setpoint. | |||
2 | 24 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | Off Delay | Defines the switching delay for an on-to-off transition of the switching signal. | |||
3 | 8 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | On Delay | Defines the switching delay for an off-to-on transition of the switching signal. | |||
4 | 0 | 8-bit UInteger | 0 = Hold, 1 = Max. value, 2 = High, 3 = Low | 3 | Substitute Behavior | Defines the behavior of the switching signal if the measurement value is 'out-of-range' or measurement is not possible. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | |
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 40 | 16-bit Integer | 1..1600 | 20 | SP Offset | The setpoint offset defines the switchpoint of the sensor relative to the setpoint 1 in unit and resolution of the setpoint. | |||
2 | 24 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | Off Delay | Defines the switching delay for an on-to-off transition of the switching signal. | |||
3 | 8 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | On Delay | Defines the switching delay for an off-to-on transition of the switching signal. | |||
4 | 0 | 8-bit UInteger | 0 = Hold, 1 = Max. value, 2 = High, 3 = Low | 3 | Substitute Behavior | Defines the behavior of the switching signal if the measurement value is 'out-of-range' or measurement is not possible. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | |
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 0..1600 | 0 | SP1 | Defines the setpoint 1 value for the analog output ramp. | |||
2 | 0 | 16-bit UInteger | 0..1600 | 1600 | SP2 | Defines the setpoint 2 value for the analog output ramp. |
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
1 | 40 | 16-bit Integer | 1..1600 | 20 | SP Offset | The setpoint offset defines the switchpoint of the sensor relative to the setpoint 1 in unit and resolution of the setpoint. | |||
2 | 24 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | Off Delay | Defines the switching delay for an on-to-off transition of the switching signal. | |||
3 | 8 | 16-bit UInteger | 0 = Disabled, 1..60000 | 0 | On Delay | Defines the switching delay for an off-to-on transition of the switching signal. | |||
4 | 0 | 8-bit UInteger | 0 = Hold, 1 = Max. value, 2 = High, 3 = Low | 3 | Substitute Behavior | Defines the behavior of the switching signal if the measurement value is 'out-of-range' or measurement is not possible. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | |
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = One element - absolute measurement, 1 = Two elements - relative measurement | 0 | Damping Element | Defines the operating mode for damping element evaluation. Absolute position values are measured with one damping element. With selection of two damping elements the position difference between the two targets is measured. |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = Output - Push-pull, 1 = Output - PNP, 2 = Output - NPN | 0 | C/Q (Q1) Type | Configures the output type at pin 4 or black wire. Note: For operation with an IO-Link Master in field application, please set the output type either to 'Push-pull' or 'PNP'. |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = Output - Push-pull, 1 = Output - PNP, 2 = Output - NPN | 0 | Q2 Type | Configures the output type at pin 2 or white wire. |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 64 | 8-bit UInteger | 0 = Current, 1 = Voltage | 0 | Type | Defines the analog output type. | |||
2 | 56 | 8-bit UInteger | 0 = Rising ramp, 1 = Falling ramp | 0 | Mode | Defines the characteristic of the analog output ramp. | |||
3 | 48 | 8-bit UInteger | 0..200 | 40 | Lower Output Value Current | Defines the lower output value of the analog current output. | |||
4 | 40 | 8-bit UInteger | 0..200 | 200 | Upper Output Value Current | Defines the upper output value of the analog current output. | |||
5 | 32 | 8-bit UInteger | 0..100 | 0 | Lower Output Value Voltage | Defines the lower output value of the analog voltage output. | |||
6 | 24 | 8-bit UInteger | 0..100 | 100 | Upper Output Value Voltage | Defines the upper output value of the analog voltage output. | |||
7 | 16 | 8-bit UInteger | 0 = Hold, 1 = Max. value, 2 = Substitute value | 0 | Substitute Behavior | Defines the behavior of the analog output, if the measurement value is 'out-of-range' or measurement is not possible. | |||
8 | 8 | 8-bit UInteger | 0..200 | 36 | Substitute Value Current | Defines the substitute value for the analog current output, if substitute value is selected as substitute behavior. | |||
9 | 0 | 8-bit UInteger | 0..100 | 0 | Substitute Value Voltage | Defines the substitute value for the analog voltage output, if substitute value is selected as substitute behavior. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 9 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Enabled | 0 | Warning - No Data | Enabled: An event is generated if sensor signals do not allow a valid processing of measurement values or data are not available. | |||
2 | 0 | 8-bit UInteger | 0 = Disabled, 1 = Enabled | 0 | Warning - Insufficient Signal | Enabled: An event is generated if sensor signals are too weak or insufficient. |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 2 | ||||||
element bit | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Locator Indication | Enables a defined flashing pattern of the indicator LEDs for better spotting a device in field applications. |
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
1 | 16 | 16-bit Integer | Measurement Range | Shows the value of the specified measurement range. | |||||
2 | 0 | 16-bit Integer | Measurement Resolution | Shows the measurement resolution within the specified measurement range. |
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
1 | 32 | 16-bit UInteger | 4092 = Insufficient signal, 4093 = Out of range (-), 4094 = Out of range (+), 4095 = No measurement data, 0..1600 | MDC - Measurement Value | Shows the current measurement value of the sensing element. | ||||
2 | 24 | 8-bit UInteger | 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent | DSC - Signal Quality Indicator | Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference. | ||||
3 | 16 | 8-bit UInteger | 0 = Low, 1 = High | SSC.1 - Switching Signal | Indicates the detection status of an object or measurement value below/above a threshold. | ||||
4 | 8 | 8-bit UInteger | 0 = Low, 1 = High | SSC.2 - Switching Signal | Indicates the detection status of an object or measurement value below/above a threshold. | ||||
5 | 0 | 8-bit UInteger | 0 = Low, 1 = High | SSC.3 - Switching Signal | Indicates the detection status of an object or measurement value below/above a threshold. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
subindex | 1 | 1 | 2 | 3 | 4 | 5 | ||
element bit | 15 - 8 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 0..1600 | 800 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 16-bit UInteger | 0..1600 | 1600 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
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
1 | 24 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical representation of the switching signal SSC in the process data. | |||
2 | 16 | 8-bit UInteger | 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window | 128 | Mode | Defines the evaluation mode for the switching signal SSC. | |||
3 | 0 | 16-bit Integer | 0 = Low, 1 = Medium, 2 = High | 0 | Hyst | Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 0 (0x00) | Device application error - no details | Service was denied by the technology-specific application. No detailed root-cause information is available. |
128 (0x80) | 17 (0x11) | Index not available | Read or write access attempt to a non-existing index. |
128 (0x80) | 18 (0x12) | Subindex not available | Read or write access attempt to a non-existing subindex of an existing index. |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter not accessible due to the current state of the technology-specific application. |
128 (0x80) | 34 (0x22) | Service temporarily unavailable - device control | Parameter not accessible. The technology-specific application is currently in a remotely triggered operation. |
128 (0x80) | 35 (0x23) | Access denied | Write access to a read-only parameter or read access to write-only parameter. |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside of the permitted value range. |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range. |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range. |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter is longer than specified. |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter is shorter than specified. |
128 (0x80) | 53 (0x35) | Function unavailable | Written command is not supported by the technology-specific application. |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is unavailable due to the current state of the technology-specific application. |
Code | Type | Name | Description |
---|---|---|---|
36160 (0x8d40) | Warning | Insufficient signal | Check damping element distance from sensor. |
36161 (0x8d41) | Warning | Measurement not possible, no data available | Check sensor adjustment or target position. |
Formatting for Process Data id=PI_PDI16_12I_3B |
---|
Subindex 1: * 0.05 + 0 mm Dec.2 |
Subindex 2: |
Subindex 3: |
Subindex 4: |
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
| |||||||
| |||||||
|
Parameters Menu | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
|
Observation Menu |
---|
V_DeviceStatus |
V_XPFS_Observe_Data.MDC - Measurement Value * 0.05 + 0 mm, Dec.2 |
V_XPFS_Observe_Data.DSC - Signal Quality Indicator |
V_XPFS_Observe_Data.SSC.1 - Switching Signal |
V_XPFS_Observe_Data.SSC.2 - Switching Signal |
V_XPFS_Observe_Data.SSC.3 - Switching Signal |
Diagnosis Menu | ||||||
---|---|---|---|---|---|---|
| ||||||
| ||||||
| ||||||
| ||||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
| |||||||
| |||||||
|
Parameters Menu | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
|
Observation Menu |
---|
V_DeviceStatus |
V_XPFS_Observe_Data.MDC - Measurement Value * 0.05 + 0 mm, Dec.2 |
V_XPFS_Observe_Data.DSC - Signal Quality Indicator |
V_XPFS_Observe_Data.SSC.1 - Switching Signal |
V_XPFS_Observe_Data.SSC.2 - Switching Signal |
V_XPFS_Observe_Data.SSC.3 - Switching Signal |
Diagnosis Menu | ||||||
---|---|---|---|---|---|---|
| ||||||
| ||||||
| ||||||
| ||||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
| |||||||
| |||||||
|
Parameters Menu | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
|
Observation Menu |
---|
V_DeviceStatus |
V_XPFS_Observe_Data.MDC - Measurement Value * 0.05 + 0 mm, Dec.2 |
V_XPFS_Observe_Data.DSC - Signal Quality Indicator |
V_XPFS_Observe_Data.SSC.1 - Switching Signal |
V_XPFS_Observe_Data.SSC.2 - Switching Signal |
V_XPFS_Observe_Data.SSC.3 - Switching Signal |
Diagnosis Menu | ||||||
---|---|---|---|---|---|---|
| ||||||
| ||||||
| ||||||
| ||||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.2.