Version: V1.00.000Release Date: 2023-11-01


PMI15V-F112 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 2097413 (0x200105)
DeviceFamily Inductive positioning system
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Generic Profiled Sensor), 0x000a (Device Profile: Measuring Sensor), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8001 (Function Class: Multiple switching signal), 0x8101 (Function Class: Locator), 0x8102 (Function Class: Product URI)
Supported Access Locks Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 3 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_2 with 2 octets on-request data
OPERATE = TYPE_2_V with 1 octet on-request data
ISDU supported
Device Variant PMI15V-F112-EP-IO-V1
Description Position range 15 mm, resolution 10 um, switching output, push-pull, M12 plug, 3-pin.
Product ID 70147892
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 3-pin
- pin 1 brown; L+; 1: Brown - +24V
- pin 3 (light) blue; L-; 3: Blue - 0V
- pin 4 black; C/Q; 4: Black - C/Q

ProcessData id=P_ProcessData0

ProcessDataIn "PD Input" id=PI_PDI32_MDC32

bit length: 32
data type: 32-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer -32760 = Out of range (-), 32760 = Out of range (+), 32764 = No measurement data, 0..1500 MDC - Measurement Value Shows the current measurement value of the sensing element.
2 8 8-bit Integer MDC - Scale Shows the multiplier for the measurement value of the sensor - 10exp(scale).
3 0 Boolean false = Low, true = High SSC.1 - Switching Signal Indicates the detection status of an object or measurement value below/above a threshold.
4 1 Boolean false = Low, true = High SSC.2 - Switching Signal Indicates the detection status of an object or measurement value below/above a threshold.
5 2 2-bit UInteger 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent DSC - Signal Quality Indicator Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference.
Octet 0
bit offset 31 30 29 28 27 26 25 24
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 1
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 15 14 13 12 11 10 9 8
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 5 4 3
element bit         1 0    

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.
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
description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 126 = Locator Start, 127 = Locator Stop, 129 = Application Reset, 131 = Back-to-box
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
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
description: Additional information about the vendor.
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
description: Complete product name.
data type: 64-octet String UTF-8
default value: "PMI15V-F112-EP-IO-V1"
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
description: Vendor-specific product or type identification (e.g., item number or model number).
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
description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Inductive positioning system"
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
description: Unique, vendor-specific identifier of the individual device.
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
Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
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
Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
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
Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
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
description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[2] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 2 2 2  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
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
Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
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
Variable "Product URI" index=27 id=V_CP_ProductURI

description: Provides an unique instance identification compliant to DIN-SPEC 91406.
data type: 100-octet String US_ASCII
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 799 - 792 791 - 784 783 - 776 775 - 768 767 - 760 759 - 752 751 - 744 743 - 736

octet 8 9 10 11 12 13 14 15
bit offset 735 - 728 727 - 720 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672

octet 16 17 18 19 20 21 22 23
bit offset 671 - 664 663 - 656 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608

octet 24 25 26 27 28 29 30 31
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544

octet 32 33 34 35 36 37 38 39
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480

octet 40 41 42 43 44 45 46 47
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416

octet 48 49 50 51 52 53 54 55
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352

octet 56 57 58 59 60 61 62 63
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288

octet 64 65 66 67 68 69 70 71
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224

octet 72 73 74 75 76 77 78 79
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160

octet 80 81 82 83 84 85 86 87
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96

octet 88 89 90 91 92 93 94 95
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32

octet 96 97 98 99  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.1 Param" index=60 id=V_SSP_SSC01_Param

description: Defines the setpoint values for switching signal channel 1.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 0..1500 375 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 16-bit Integer 0..1500 1500 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "SSC.1 Config" index=61 id=V_SSP_SSC01_Config

description: Defines the configuration parameter for switching signal channel 1.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 16 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window 128 Mode Defines the evaluation mode for the switching signal SSC.
3 0 16-bit Integer 0 = Low, 1 = Medium, 2 = High 0 Hyst Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC.2 Param" index=62 id=V_SSP_SSC02_Param

description: Defines the setpoint values for switching signal channel 2.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 0..1500 1125 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 16-bit Integer 0..1500 1500 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "SSC.2 Config" index=63 id=V_SSP_SSC02_Config

description: Defines the configuration parameter for switching signal channel 2.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 16 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point, 128 = Centered window 128 Mode Defines the evaluation mode for the switching signal SSC.
3 0 16-bit Integer 0 = Low, 1 = Medium, 2 = High 0 Hyst Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC.1 Config Ext" index=64 id=V_XPFS_SSC01_XConfig

description: Defines extended configuration options for switching signal channel 1.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 1..1500 100 SP Offset The setpoint offset defines the switchpoint of the sensor relative to the setpoint 1 in unit and resolution of the setpoint.
2 8 8-bit UInteger 0 = Off, 1 = Auto, 2 = Time 1 - 10 ms, 3 = Time 2 - 100 ms, 4 = Time 3 - 1 s 0 Pulse Extension Extends the active state of the switching signal by the selected time. Auto: pulse extension based on master cycle time.
3 0 8-bit UInteger 0 = Hold, 2 = Active, 3 = Inactive 3 Substitute Behavior Defines the behavior of the switching signal if the measurement value is 'out-of-range' or measurement is not possible.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 3  
element bit 15 - 8 7 - 0 7 - 0 7 - 0  

Variable "SSC.2 Config Ext" index=65 id=V_XPFS_SSC02_XConfig

description: Defines extended configuration options for switching signal channel 2.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 1..1500 100 SP Offset The setpoint offset defines the switchpoint of the sensor relative to the setpoint 1 in unit and resolution of the setpoint.
2 8 8-bit UInteger 0 = Off, 1 = Auto, 2 = Time 1 - 10 ms, 3 = Time 2 - 100 ms, 4 = Time 3 - 1 s 0 Pulse Extension Extends the active state of the switching signal by the selected time. Auto: pulse extension based on master cycle time.
3 0 8-bit UInteger 0 = Hold, 2 = Active, 3 = Inactive 3 Substitute Behavior Defines the behavior of the switching signal if the measurement value is 'out-of-range' or measurement is not possible.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 3  
element bit 15 - 8 7 - 0 7 - 0 7 - 0  

Variable "Event Config" index=120 id=V_XPFS_Event_Config

description: Defines which event sources can trigger events.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 1 Boolean false = Disabled, true = Enabled false Warning - No Data Enabled: An event is generated if sensor signals do not allow a valid processing of measurement values or data are not available.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 / / / / / /

Variable "Device Characteristics" index=176 id=V_XPFS_Device_Char

description: Shows relevant key characteristics of the device for use in applications.
data type: 48-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 16-bit Integer Measurement Range Shows the value of the specified measurement range.
2 16 16-bit Integer Measurement Resolution Shows the measurement resolution within the specified measurement range.
3 0 16-bit UInteger Supply Current Requirement Shows the maximum specified supply current for the device excluding load.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Operating Hours" index=224 id=V_XPFS_OPM_OperHour

description: Shows the overall hours of operation since initial commissioning.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Indicator" index=225 id=V_XPFS_OPM_TempIndicator

description: Indicates the operation at ambient temperatures close to or in excess of specification limits.
data type: 8-bit UInteger
allowed values: 0 = Operating condition OK, 1 = Close to upper limit, 2 = Upper limit exceeded, 3 = Close to lower limit, 4 = Lower limit exceeded
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Monitor" index=226 id=V_XPFS_OPM_TempMonitor

description: Contains parameters showing current and past conditions of temperature exposure since initial commissioning.
data type: 72-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 32-bit UInteger Overtemperature Operating Hours Shows the overall hours of powered operation above the specified temperature limit since initial commissioning.
2 24 16-bit UInteger Overtemperature Exceeded Counter Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning.
3 16 8-bit Integer Maximum Operating Temperature Shows the maximum observed temperature in powered operation since initial commissioning.
4 8 8-bit Integer Minimum Operating Temperature Shows the minimum observed temperature in powered operation since initial commissioning.
5 0 8-bit Integer Device Operating Temperature Shows the currently observed operating temperature of the device.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 1 2 2 3 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 8  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Observation Data" index=236 id=V_XPFS_ObserveData

description: Provides a set of relevant data suitable for observation purposes.
data type: 40-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 16-bit Integer -32760 = Out of range (-), 32760 = Out of range (+), 32764 = No measurement data, 0..1500 MDC - Measurement Value Shows the current measurement value of the sensing element.
2 16 8-bit UInteger 0 = Insufficient, 1 = Acceptable, 2 = Good, 3 = Excellent DSC - Signal Quality Indicator Shows the quality of the evaluated sensor signal. Quality drops with weak signal or interference.
3 8 8-bit UInteger 0 = Low, 1 = High SSC.1 - Switching Signal Indicates the detection status of an object or measurement value below/above a threshold.
4 0 8-bit UInteger 0 = Low, 1 = High SSC.2 - Switching Signal Indicates the detection status of an object or measurement value below/above a threshold.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 3 4  
element bit 15 - 8 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "MDC Descriptor" index=16512 id=V_SSP_MDC_Descriptor

description: Descriptor for the characteristic of the measurement data channel (process data MV).
data type: 88-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer Lower Value Shows the lower value of measurement range.
2 24 32-bit Integer Upper Value Shows the upper value of measurement range.
3 8 16-bit UInteger Unit Code Shows the unique code for the physical unit.
4 0 8-bit Integer Scale Shows the multiplier for measurement value - 10exp(scale).

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 3 4  
element bit 15 - 8 7 - 0 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.
128 (0x80)130 (0x82)Application not readyRead or write access denied. The technology-specific application is temporarily unavailable.

Events

CodeTypeNameDescription
36161 (0x8d41)WarningMeasurement not possible, no measurement data availableCheck sensor adjustment or target position.
36163 (0x8d43)WarningAmbient temperature outside specified temperature rangeCheck sensor environment.

Process Data Formatting

Formatting for Process Data id=PI_PDI32_MDC32
Subindex 1: * 0.01 + 0 mm Dec.2
Subindex 5:
Subindex 3:
Subindex 4:

Operator Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro

Parameters Menu
Operating Parameter
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 0.01 + 0 mm, ro Dec.2
V_SSP_SSC01_Param.SP2 * 0.01 + 0 mm, ro Dec.2
V_SSP_SSC01_Config.Logic, ro
V_SSP_SSC01_Config.Mode, ro
V_SSP_SSC01_Config.Hyst, ro
V_XPFS_SSC01_XConfig.SP Offset * 0.01 + 0 mm, ro Dec.2
V_XPFS_SSC01_XConfig.Substitute Behavior, ro
V_XPFS_SSC01_XConfig.Pulse Extension, ro
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 0.01 + 0 mm, ro Dec.2
V_SSP_SSC02_Param.SP2 * 0.01 + 0 mm, ro Dec.2
V_SSP_SSC02_Config.Logic, ro
V_SSP_SSC02_Config.Mode, ro
V_SSP_SSC02_Config.Hyst, ro
V_XPFS_SSC02_XConfig.SP Offset * 0.01 + 0 mm, ro Dec.2
V_XPFS_SSC02_XConfig.Substitute Behavior, ro
V_XPFS_SSC02_XConfig.Pulse Extension, ro
Event Configuration
V_XPFS_Event_Config.Warning - No Data, ro

Observation Menu
V_DeviceStatus
V_XPFS_ObserveData.MDC - Measurement Value * 0.01 + 0 mm, Dec.2
V_XPFS_ObserveData.DSC - Signal Quality Indicator
V_XPFS_ObserveData.SSC.1 - Switching Signal
V_XPFS_ObserveData.SSC.2 - Switching Signal

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
Device Characteristics
V_XPFS_Device_Char.Measurement Range * 0.01 + 0 mm, Dec.2
V_XPFS_Device_Char.Measurement Resolution * 0.01 + 0 mm, Dec.2
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Measurement Data Information
V_SSP_MDC_Descriptor
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro

Maintenance Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 0.01 + 0 mm, Dec.2
V_SSP_SSC01_Param.SP2 * 0.01 + 0 mm, Dec.2
V_SSP_SSC01_Config.Logic
V_SSP_SSC01_Config.Mode
V_SSP_SSC01_Config.Hyst
V_XPFS_SSC01_XConfig.SP Offset * 0.01 + 0 mm, Dec.2
V_XPFS_SSC01_XConfig.Substitute Behavior
V_XPFS_SSC01_XConfig.Pulse Extension
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 0.01 + 0 mm, Dec.2
V_SSP_SSC02_Param.SP2 * 0.01 + 0 mm, Dec.2
V_SSP_SSC02_Config.Logic
V_SSP_SSC02_Config.Mode
V_SSP_SSC02_Config.Hyst
V_XPFS_SSC02_XConfig.SP Offset * 0.01 + 0 mm, Dec.2
V_XPFS_SSC02_XConfig.Substitute Behavior
V_XPFS_SSC02_XConfig.Pulse Extension
Event Configuration
V_XPFS_Event_Config.Warning - No Data
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
V_XPFS_ObserveData.MDC - Measurement Value * 0.01 + 0 mm, Dec.2
V_XPFS_ObserveData.DSC - Signal Quality Indicator
V_XPFS_ObserveData.SSC.1 - Switching Signal
V_XPFS_ObserveData.SSC.2 - Switching Signal

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
Device Characteristics
V_XPFS_Device_Char.Measurement Range * 0.01 + 0 mm, Dec.2
V_XPFS_Device_Char.Measurement Resolution * 0.01 + 0 mm, Dec.2
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Measurement Data Information
V_SSP_MDC_Descriptor
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Commissioning Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 0.01 + 0 mm, Dec.2
V_SSP_SSC01_Param.SP2 * 0.01 + 0 mm, Dec.2
V_SSP_SSC01_Config.Logic
V_SSP_SSC01_Config.Mode
V_SSP_SSC01_Config.Hyst
V_XPFS_SSC01_XConfig.SP Offset * 0.01 + 0 mm, Dec.2
V_XPFS_SSC01_XConfig.Substitute Behavior
V_XPFS_SSC01_XConfig.Pulse Extension
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 0.01 + 0 mm, Dec.2
V_SSP_SSC02_Param.SP2 * 0.01 + 0 mm, Dec.2
V_SSP_SSC02_Config.Logic
V_SSP_SSC02_Config.Mode
V_SSP_SSC02_Config.Hyst
V_XPFS_SSC02_XConfig.SP Offset * 0.01 + 0 mm, Dec.2
V_XPFS_SSC02_XConfig.Substitute Behavior
V_XPFS_SSC02_XConfig.Pulse Extension
Event Configuration
V_XPFS_Event_Config.Warning - No Data
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
V_XPFS_ObserveData.MDC - Measurement Value * 0.01 + 0 mm, Dec.2
V_XPFS_ObserveData.DSC - Signal Quality Indicator
V_XPFS_ObserveData.SSC.1 - Switching Signal
V_XPFS_ObserveData.SSC.2 - Switching Signal

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
Device Characteristics
V_XPFS_Device_Char.Measurement Range * 0.01 + 0 mm, Dec.2
V_XPFS_Device_Char.Measurement Resolution * 0.01 + 0 mm, Dec.2
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Measurement Data Information
V_SSP_MDC_Descriptor
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.