Version: V1.00.001Release Date: 2022-07-10


UC800-F77S-EP*-P002
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 3146502 (0x300306)
DeviceFamily Ultrasonic Sensor
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Generic Profiled Sensor), 0x8000 (Function Class: Device identification), 0x8001 (Function Class: Multiple switching signal), 0x8002 (Function Class: Process data variable)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Compatible with V1.0
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2.3 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_2 with 1 octet on-request data
ISDU supported
Device Variant UC800-F77S-EP-IO-0,2M-V1-P002
Description Sensing range: 60 ... 800 mm, switching output, push-pull, configurable, M12 pigtail, 4-pin
Product ID 266632-100006
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
Connection Description Pigtail, M12, 4-pin
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=P_ProcessData0

ProcessDataIn "Process data sensor - Distance (14 bit), Switching output state (1 bit)" id=PI_DistBDC

bit length: 16
data type: 16-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 2 14-bit UInteger 16379 = Hardware error, 16380 = Ambient noise error, 16383 = No echo, 0..16000 Distance in mm (14 bit)
3 0 Boolean false = False, true = True State of switching output 1
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex 1
element bit 13 12 11 10 9 8 7 6
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex 1 / / / / / / 3
element bit 5 4 3 2 1 0    

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.
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
Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16
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
description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 130 = Restore Factory Settings
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked 0 Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
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
description: The vendor name that is assigned to a Vendor ID.
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
description: Additional information about the vendor.
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
description: Complete product name.
data type: 64-octet String UTF-8
default value: "UC800-F77S-EP-IO-0,2M-V1-P002"
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
description: Vendor-specific product or type identification (e.g., item number or model number).
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
description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Ultrasonic distance sensor"
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
description: Unique, vendor-specific identifier of the individual device.
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
Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
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
Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
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
Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
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
Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Setpoints switching output 1" index=60 id=V_BDCH1_SETPOINTS

data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 60..1200 800 Switch Point 1
2 0 16-bit UInteger 60..1200 800 Switch Point 2

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Characteristics switching output 1" index=61 id=V_BDCH1_CHAR

data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Normally open, 1 = Normally closed 0 Output logic
2 16 8-bit UInteger 1 = Switchpoint mode, 2 = Window mode, 3 = Hysteresis mode, 128 = Retroreflective mode 1 Output mode
3 0 16-bit UInteger 0 = Low, 1 = Medium, 2 = High 0 Switching hysteresis

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Extended characteristics switching output 1" index=64 id=V_BDCH1_XSPC

data type: 56-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 16-bit UInteger 1..400 40 Retroreflective mode offset
2 24 16-bit UInteger 0..60000 0 Off delay
3 8 16-bit UInteger 0..60000 0 On delay
4 0 8-bit UInteger 0 = Freeze, 1 = Max. Distance, 2 = Closed, 3 = Open 1 Output 1 - Output behavior if error occurs

octet 0 1 2 3 4 5 6  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3 3 4  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "Measurement" index=97 id=V_MEASUREMENT

data type: 88-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 80 8-bit UInteger 0 = Small, 1 = Medium, 2 = Wide 2 Beam width
2 72 8-bit UInteger 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 50 Small beam width
3 64 8-bit UInteger 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 70 Medium beam width
4 56 8-bit UInteger 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 100 Wide beam width
5 48 8-bit UInteger 0 = Automatic, 1 = Short pulse, 2 = Long pulse 0 Ultrasonic pulse length
6 32 16-bit UInteger 12..60000 12 Sensor cycle time
7 16 16-bit UInteger 55..800 55 Foreground suppression
8 0 16-bit UInteger 70..1200 1200 Background suppression

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 2 3 4 5 6 6 7
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 7 8 8  
element bit 7 - 0 15 - 8 7 - 0  

Variable "Echo suppression" index=98 id=V_ES

data type: 408-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 400 8-bit UInteger 0 = Disabled, 1 = Enabled 0 Echo suppression
2 384 16-bit UInteger 0..1200 0 Suppression area 1_Start
3 376 8-bit UInteger 0..100 0 Suppression area 1_Amplitude
4 360 16-bit UInteger 0..1200 0 Suppression area 1_Length
5 344 16-bit UInteger 0..1200 0 Suppression area 2_Start
6 336 8-bit UInteger 0..100 0 Suppression area 2_Amplitude
7 320 16-bit UInteger 0..1200 0 Suppression area 2_Length
8 304 16-bit UInteger 0..1200 0 Suppression area 3_Start
9 296 8-bit UInteger 0..100 0 Suppression area 3_Amplitude
10 280 16-bit UInteger 0..1200 0 Suppression area 3_Length
11 264 16-bit UInteger 0..1200 0 Suppression area 4_Start
12 256 8-bit UInteger 0..100 0 Suppression area 4_Amplitude
13 240 16-bit UInteger 0..1200 0 Suppression area 4_Length
14 224 16-bit UInteger 0..1200 0 Suppression area 5_Start
15 216 8-bit UInteger 0..100 0 Suppression area 5_Amplitude
16 200 16-bit UInteger 0..1200 0 Suppression area 5_Length
17 184 16-bit UInteger 0..1200 0 Suppression area 6_Start
18 176 8-bit UInteger 0..100 0 Suppression area 6_Amplitude
19 160 16-bit UInteger 0..1200 0 Suppression area 6_Length
20 144 16-bit UInteger 0..1200 0 Suppression area 7_Start
21 136 8-bit UInteger 0..100 0 Suppression area 7_Amplitude
22 120 16-bit UInteger 0..1200 0 Suppression area 7_Length
23 104 16-bit UInteger 0..1200 0 Suppression area 8_Start
24 96 8-bit UInteger 0..100 0 Suppression area 8_Amplitude
25 80 16-bit UInteger 0..1200 0 Suppression area 8_Length
26 64 16-bit UInteger 0..1200 0 Suppression area 9_Start
27 56 8-bit UInteger 0..100 0 Suppression area 9_Amplitude
28 40 16-bit UInteger 0..1200 0 Suppression area 9_Length
29 24 16-bit UInteger 0..1200 0 Suppression area 10_Start
30 16 8-bit UInteger 0..100 0 Suppression area 10_Amplitude
31 0 16-bit UInteger 0..1200 0 Suppression area 10_Length

octet 0 1 2 3 4 5 6 7
bit offset 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344
subindex 1 2 2 3 4 4 5 5
element bit 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280
subindex 6 7 7 8 8 9 10 10
element bit 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216
subindex 11 11 12 13 13 14 14 15
element bit 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152
subindex 16 16 17 17 18 19 19 20
element bit 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8

octet 32 33 34 35 36 37 38 39
bit offset 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88
subindex 20 21 22 22 23 23 24 25
element bit 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8

octet 40 41 42 43 44 45 46 47
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 25 26 26 27 28 28 29 29
element bit 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 48 49 50  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 30 31 31  
element bit 7 - 0 15 - 8 7 - 0  

Variable "Evaluation" index=99 id=V_EVAL

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 8-bit UInteger 0 = First echo, 1 = Strongest echo 0 Echo evaluation
2 48 8-bit UInteger 0 = No error, 1 = Error 0 No echo is
3 40 8-bit UInteger 0 = None, 1 = Average value, 2 = Low pass 1 Evaluation method
4 32 8-bit UInteger 0 = M=2 N=0, 1 = M=3 N=0, 2 = M=3 N=1, 3 = M=4 N=0, 4 = M=4 N=1, 5 = M=5 N=0, 6 = M=5 N=1, 7 = M=5 N=2, 8 = M=6 N=0, 9 = M=6 N=1, 10 = M=6 N=2, 11 = M=7 N=0, 12 = M=7 N=1, 13 = M=7 N=2, 14 = M=7 N=3, 15 = M=8 N=0, 16 = M=8 N=1, 17 = M=8 N=2, 18 = M=8 N=3 7 Averages and skip count
5 24 8-bit UInteger 1..99 75 Weighting of former measurement
6 16 8-bit UInteger 10..50 10 Allowed deviation to former measurement
7 0 16-bit UInteger 0..60000 0 Skip time

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 2 3 4 5 6 7 7
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 15 - 8 7 - 0

Variable "Temperature compensation" index=100 id=V_TEMP

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Disabled, 1 = Enabled 1 Temperature compensation
2 0 8-bit Integer -40..100 25 Operating temperature

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "Synchronization" index=101 id=V_SYNC

data type: 8-bit UInteger
allowed values: 0 = Automatic multiplex mode, 1 = Automatic common mode, 2 = Reserved, 3 = Reserved, 4 = Reserved, 5 = Reserved, 6 = Reserved, 7 = Reserved, 8 = Reserved, 9 = Reserved, 10 = Reserved, 255 = Externally controlled
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Configuration switching output 1" index=112 id=V_BDCH1_OUTPUTCONFIG

data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Push-pull, 1 = Sourcing (PNP), 2 = Sinking (NPN) 0 Output Type

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Programming button" index=117 id=V_LOCAL_CONTROL_LOCKING

data type: 8-bit UInteger
allowed values: 0 = Unlocked, 1 = Time locked (5 min.), 2 = Locked
default value: 1
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Event configuration" index=120 id=V_EVENT_CONFIG

data type: 24-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 8-bit UInteger 0 = Disabled, 1 = Enabled 0 Event: no echo
2 8 8-bit UInteger 0 = Disabled, 1 = Enabled 0 Event: ambient noise error
3 0 8-bit UInteger 0 = Disabled, 1 = Enabled 0 Event: hardware error

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 2 3  
element bit 7 - 0 7 - 0 7 - 0  

Variable "Locator indication" index=127 id=V_LOCATOR

data type: 8-bit UInteger
allowed values: 0 = Disabled, 1 = Enabled
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Usertag" index=192 id=V_ID_USERTAG

data type: 32-octet String UTF-8
default value: ""
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
Variable "Operating hours" index=224 id=V_OPERATING_HOURS

data type: 32-bit UInteger
allowed values: 0..1073741823
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Local control status" index=236 id=V_LOCAL_CONTROL_STATUS

data type: 32-bit UInteger
allowed values: 0 = Button ist not pressed, 1 = Button is pressed
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Events

CodeTypeNameDescription
36160 (0x8d40)WarningWarning: No echoNo echo detected
36161 (0x8d41)WarningWarning: Ambient noiseAmbient noise is too high
36162 (0x8d42)WarningWarning: Hardware errorHardware error

Operator Menus

Identification Menu
Sensor information
Device information
V_VendorName, ro
V_VendorText, ro
V_ProductName, ro
V_ProductText, ro
V_ProductID, ro
V_SerialNumber, ro
User specific information
V_ApplicationSpecificTag, rw
V_ID_USERTAG, rw
Revision information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameters Menu
Configuration
Output configuration
Output 1
V_BDCH1_SETPOINTS.Switch Point 1 mm, rw
V_BDCH1_SETPOINTS.Switch Point 2 mm, rw
V_BDCH1_CHAR.Output mode, rw
V_BDCH1_CHAR.Output logic, rw
V_BDCH1_OUTPUTCONFIG.Output Type, rw
V_BDCH1_XSPC.Retroreflective mode offset mm, rw
V_BDCH1_CHAR.Switching hysteresis, rw
V_BDCH1_XSPC.On delay ms, rw
V_BDCH1_XSPC.Off delay ms, rw
Sensor Configuration
Evaluation
V_MEASUREMENT.Beam width, rw
V_MEASUREMENT.Small beam width %, rw
V_MEASUREMENT.Medium beam width %, rw
V_MEASUREMENT.Wide beam width %, rw
V_EVAL.Echo evaluation, rw
V_EVAL.Evaluation method, rw
V_EVAL.Averages and skip count, rw
V_EVAL.Weighting of former measurement %, rw
V_EVAL.Allowed deviation to former measurement %, rw
V_EVAL.Skip time ms, rw
V_TEMP.Temperature compensation, rw
V_TEMP.Operating temperature °C, rw
V_MEASUREMENT.Foreground suppression mm, rw
V_MEASUREMENT.Background suppression mm, rw
V_MEASUREMENT.Sensor cycle time ms, rw
V_MEASUREMENT.Ultrasonic pulse length, rw
Synchronization
V_SYNC, rw
Echo-loss and Error handling
V_EVAL.No echo is, rw
V_BDCH1_XSPC.Output 1 - Output behavior if error occurs, rw
Local controls
V_LOCAL_CONTROL_LOCKING, rw
Event Configuration
V_EVENT_CONFIG.Event: no echo, rw
V_EVENT_CONFIG.Event: ambient noise error, rw
V_EVENT_CONFIG.Event: hardware error, rw
Echo suppression
V_ES.Echo suppression, rw
V_ES.Suppression area 1_Start mm, rw
V_ES.Suppression area 1_Amplitude %, rw
V_ES.Suppression area 1_Length mm, rw
V_ES.Suppression area 2_Start mm, rw
V_ES.Suppression area 2_Amplitude %, rw
V_ES.Suppression area 2_Length mm, rw
V_ES.Suppression area 3_Start mm, rw
V_ES.Suppression area 3_Amplitude %, rw
V_ES.Suppression area 3_Length mm, rw
V_ES.Suppression area 4_Start mm, rw
V_ES.Suppression area 4_Amplitude %, rw
V_ES.Suppression area 4_Length mm, rw
V_ES.Suppression area 5_Start mm, rw
V_ES.Suppression area 5_Amplitude %, rw
V_ES.Suppression area 5_Length mm, rw
V_ES.Suppression area 6_Start mm, rw
V_ES.Suppression area 6_Amplitude %, rw
V_ES.Suppression area 6_Length mm, rw
V_ES.Suppression area 7_Start mm, rw
V_ES.Suppression area 7_Amplitude %, rw
V_ES.Suppression area 7_Length mm, rw
V_ES.Suppression area 8_Start mm, rw
V_ES.Suppression area 8_Amplitude %, rw
V_ES.Suppression area 8_Length mm, rw
V_ES.Suppression area 9_Start mm, rw
V_ES.Suppression area 9_Amplitude %, rw
V_ES.Suppression area 9_Length mm, rw
V_ES.Suppression area 10_Start mm, rw
V_ES.Suppression area 10_Amplitude %, rw
V_ES.Suppression area 10_Length mm, rw

Diagnosis Menu
Diagnosis
Factory Settings
V_SystemCommand, Button:=130
Description=Restore Factory Settings
Service Function
V_LOCATOR, rw
Operation Information
V_OPERATING_HOURS * 0.25 + 0 h, ro Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Revision ID

Maintenance Menus

Identification Menu
Sensor information
Device information
V_VendorName, ro
V_VendorText, ro
V_ProductName, ro
V_ProductText, ro
V_ProductID, ro
V_SerialNumber, ro
User specific information
V_ApplicationSpecificTag, rw
V_ID_USERTAG, rw
Revision information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameters Menu
Configuration
Output configuration
Output 1
V_BDCH1_SETPOINTS.Switch Point 1 mm, rw
V_BDCH1_SETPOINTS.Switch Point 2 mm, rw
V_BDCH1_CHAR.Output mode, rw
V_BDCH1_CHAR.Output logic, rw
V_BDCH1_OUTPUTCONFIG.Output Type, rw
V_BDCH1_XSPC.Retroreflective mode offset mm, rw
V_BDCH1_CHAR.Switching hysteresis, rw
V_BDCH1_XSPC.On delay ms, rw
V_BDCH1_XSPC.Off delay ms, rw
Sensor Configuration
Evaluation
V_MEASUREMENT.Beam width, rw
V_MEASUREMENT.Small beam width %, rw
V_MEASUREMENT.Medium beam width %, rw
V_MEASUREMENT.Wide beam width %, rw
V_EVAL.Echo evaluation, rw
V_EVAL.Evaluation method, rw
V_EVAL.Averages and skip count, rw
V_EVAL.Weighting of former measurement %, rw
V_EVAL.Allowed deviation to former measurement %, rw
V_EVAL.Skip time ms, rw
V_TEMP.Temperature compensation, rw
V_TEMP.Operating temperature °C, rw
V_MEASUREMENT.Foreground suppression mm, rw
V_MEASUREMENT.Background suppression mm, rw
V_MEASUREMENT.Sensor cycle time ms, rw
V_MEASUREMENT.Ultrasonic pulse length, rw
Synchronization
V_SYNC, rw
Echo-loss and Error handling
V_EVAL.No echo is, rw
V_BDCH1_XSPC.Output 1 - Output behavior if error occurs, rw
Local controls
V_LOCAL_CONTROL_LOCKING, rw
Event Configuration
V_EVENT_CONFIG.Event: no echo, rw
V_EVENT_CONFIG.Event: ambient noise error, rw
V_EVENT_CONFIG.Event: hardware error, rw
Echo suppression
V_ES.Echo suppression, rw
V_ES.Suppression area 1_Start mm, rw
V_ES.Suppression area 1_Amplitude %, rw
V_ES.Suppression area 1_Length mm, rw
V_ES.Suppression area 2_Start mm, rw
V_ES.Suppression area 2_Amplitude %, rw
V_ES.Suppression area 2_Length mm, rw
V_ES.Suppression area 3_Start mm, rw
V_ES.Suppression area 3_Amplitude %, rw
V_ES.Suppression area 3_Length mm, rw
V_ES.Suppression area 4_Start mm, rw
V_ES.Suppression area 4_Amplitude %, rw
V_ES.Suppression area 4_Length mm, rw
V_ES.Suppression area 5_Start mm, rw
V_ES.Suppression area 5_Amplitude %, rw
V_ES.Suppression area 5_Length mm, rw
V_ES.Suppression area 6_Start mm, rw
V_ES.Suppression area 6_Amplitude %, rw
V_ES.Suppression area 6_Length mm, rw
V_ES.Suppression area 7_Start mm, rw
V_ES.Suppression area 7_Amplitude %, rw
V_ES.Suppression area 7_Length mm, rw
V_ES.Suppression area 8_Start mm, rw
V_ES.Suppression area 8_Amplitude %, rw
V_ES.Suppression area 8_Length mm, rw
V_ES.Suppression area 9_Start mm, rw
V_ES.Suppression area 9_Amplitude %, rw
V_ES.Suppression area 9_Length mm, rw
V_ES.Suppression area 10_Start mm, rw
V_ES.Suppression area 10_Amplitude %, rw
V_ES.Suppression area 10_Length mm, rw

Diagnosis Menu
Diagnosis
Factory Settings
V_SystemCommand, Button:=130
Description=Restore Factory Settings
Service Function
V_LOCATOR, rw
Operation Information
V_OPERATING_HOURS * 0.25 + 0 h, ro Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Revision ID

Commissioning Menus

Identification Menu
Sensor information
Device information
V_VendorName, ro
V_VendorText, ro
V_ProductName, ro
V_ProductText, ro
V_ProductID, ro
V_SerialNumber, ro
User specific information
V_ApplicationSpecificTag, rw
V_ID_USERTAG, rw
Revision information
V_HardwareRevision, ro
V_FirmwareRevision, ro

Parameters Menu
Configuration
Output configuration
Output 1
V_BDCH1_SETPOINTS.Switch Point 1 mm, rw
V_BDCH1_SETPOINTS.Switch Point 2 mm, rw
V_BDCH1_CHAR.Output mode, rw
V_BDCH1_CHAR.Output logic, rw
V_BDCH1_OUTPUTCONFIG.Output Type, rw
V_BDCH1_XSPC.Retroreflective mode offset mm, rw
V_BDCH1_CHAR.Switching hysteresis, rw
V_BDCH1_XSPC.On delay ms, rw
V_BDCH1_XSPC.Off delay ms, rw
Sensor Configuration
Evaluation
V_MEASUREMENT.Beam width, rw
V_MEASUREMENT.Small beam width %, rw
V_MEASUREMENT.Medium beam width %, rw
V_MEASUREMENT.Wide beam width %, rw
V_EVAL.Echo evaluation, rw
V_EVAL.Evaluation method, rw
V_EVAL.Averages and skip count, rw
V_EVAL.Weighting of former measurement %, rw
V_EVAL.Allowed deviation to former measurement %, rw
V_EVAL.Skip time ms, rw
V_TEMP.Temperature compensation, rw
V_TEMP.Operating temperature °C, rw
V_MEASUREMENT.Foreground suppression mm, rw
V_MEASUREMENT.Background suppression mm, rw
V_MEASUREMENT.Sensor cycle time ms, rw
V_MEASUREMENT.Ultrasonic pulse length, rw
Synchronization
V_SYNC, rw
Echo-loss and Error handling
V_EVAL.No echo is, rw
V_BDCH1_XSPC.Output 1 - Output behavior if error occurs, rw
Local controls
V_LOCAL_CONTROL_LOCKING, rw
Event Configuration
V_EVENT_CONFIG.Event: no echo, rw
V_EVENT_CONFIG.Event: ambient noise error, rw
V_EVENT_CONFIG.Event: hardware error, rw
Echo suppression
V_ES.Echo suppression, rw
V_ES.Suppression area 1_Start mm, rw
V_ES.Suppression area 1_Amplitude %, rw
V_ES.Suppression area 1_Length mm, rw
V_ES.Suppression area 2_Start mm, rw
V_ES.Suppression area 2_Amplitude %, rw
V_ES.Suppression area 2_Length mm, rw
V_ES.Suppression area 3_Start mm, rw
V_ES.Suppression area 3_Amplitude %, rw
V_ES.Suppression area 3_Length mm, rw
V_ES.Suppression area 4_Start mm, rw
V_ES.Suppression area 4_Amplitude %, rw
V_ES.Suppression area 4_Length mm, rw
V_ES.Suppression area 5_Start mm, rw
V_ES.Suppression area 5_Amplitude %, rw
V_ES.Suppression area 5_Length mm, rw
V_ES.Suppression area 6_Start mm, rw
V_ES.Suppression area 6_Amplitude %, rw
V_ES.Suppression area 6_Length mm, rw
V_ES.Suppression area 7_Start mm, rw
V_ES.Suppression area 7_Amplitude %, rw
V_ES.Suppression area 7_Length mm, rw
V_ES.Suppression area 8_Start mm, rw
V_ES.Suppression area 8_Amplitude %, rw
V_ES.Suppression area 8_Length mm, rw
V_ES.Suppression area 9_Start mm, rw
V_ES.Suppression area 9_Amplitude %, rw
V_ES.Suppression area 9_Length mm, rw
V_ES.Suppression area 10_Start mm, rw
V_ES.Suppression area 10_Amplitude %, rw
V_ES.Suppression area 10_Length mm, rw

Diagnosis Menu
Diagnosis
Factory Settings
V_SystemCommand, Button:=130
Description=Restore Factory Settings
Service Function
V_LOCATOR, rw
Operation Information
V_OPERATING_HOURS * 0.25 + 0 h, ro Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time
V_DirectParameters_1.Master Cycle Time
V_DirectParameters_1.IO-Link Revision ID

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.3.