Version: V1.00.000 | Release Date: 2023-02-17 |
IQT3-FP-IO-V1 | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | https://www.pepperl-fuchs.com/io-link | |
Device ID | 4195073 (0x400301) | |
DeviceFamily | RFID read/write devices | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8102 (Function Class: Product URI) | |
Supported Access Locks | Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: no | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 230400 bit/s (COM3) | |
Minimum Cycle Time | 4 ms | |
SIO Mode Supported | no | |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_V with 2 octets on-request data ISDU supported | |
Device Variant | IQT3-FP-IO-V1 | |
Description | RFID read/write device, housing FP, HF frequency 13,56 MHz (ISO15693), M12 4-pin | |
Product ID | 70134031 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 4-pin | |
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
1 | 0 | 29-octet OctetString | Data | Contains the data of a read or write operation. | |||||
2 | 232 | 8-bit UInteger | Fragmentation Counter | Shows the remaining number of fragments of the frame to be transmitted. | |||||
3 | 240 | 12-bit UInteger | Frame Length | Shows the total number of valid bytes inside the current process data frame. | |||||
5 | 253 | Boolean | Handshake - US | Control bits for realization of the handshake procedure or clearing the device memory. | |||||
6 | 254 | Boolean | Handshake - UM | Control bits for realization of the handshake procedure or clearing the device memory. | |||||
7 | 255 | Boolean | Handshake - D | Control bits for realization of the handshake procedure or clearing the device memory. |
bit offset | 255 | 254 | 253 | 252 | 251 | 250 | 249 | 248 |
subindex | 7 | 6 | 5 | / / / / / / | 3 | |||
element bit | 11 | 10 | 9 | 8 |
bit offset | 247 | 246 | 245 | 244 | 243 | 242 | 241 | 240 |
subindex | 3 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 239 | 238 | 237 | 236 | 235 | 234 | 233 | 232 |
subindex | 2 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 231 | 230 | 229 | 228 | 227 | 226 | 225 | 224 |
subindex | 1 |
bit offset | 223 | 222 | 221 | 220 | 219 | 218 | 217 | 216 |
subindex | 1 |
bit offset | 215 | 214 | 213 | 212 | 211 | 210 | 209 | 208 |
subindex | 1 |
bit offset | 207 | 206 | 205 | 204 | 203 | 202 | 201 | 200 |
subindex | 1 |
bit offset | 199 | 198 | 197 | 196 | 195 | 194 | 193 | 192 |
subindex | 1 |
bit offset | 191 | 190 | 189 | 188 | 187 | 186 | 185 | 184 |
subindex | 1 |
bit offset | 183 | 182 | 181 | 180 | 179 | 178 | 177 | 176 |
subindex | 1 |
bit offset | 175 | 174 | 173 | 172 | 171 | 170 | 169 | 168 |
subindex | 1 |
bit offset | 167 | 166 | 165 | 164 | 163 | 162 | 161 | 160 |
subindex | 1 |
bit offset | 159 | 158 | 157 | 156 | 155 | 154 | 153 | 152 |
subindex | 1 |
bit offset | 151 | 150 | 149 | 148 | 147 | 146 | 145 | 144 |
subindex | 1 |
bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
subindex | 1 |
bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
subindex | 1 |
bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
subindex | 1 |
bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
subindex | 1 |
bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
subindex | 1 |
bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
subindex | 1 |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 1 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 1 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 1 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 1 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 1 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 1 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 1 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 1 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 1 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 29-octet OctetString | Data | Contains the data of a read or write operation. | |||||
2 | 232 | 8-bit UInteger | Fragmentation Counter | Shows the remaining number of fragments of the frame to be transmitted. | |||||
3 | 240 | 12-bit UInteger | Frame Length | Shows the total number of valid bytes inside the current process data frame. | |||||
5 | 253 | Boolean | Handshake - US | Control bits for realization of the handshake procedure or clearing the device memory. | |||||
6 | 254 | Boolean | Handshake - UM | Control bits for realization of the handshake procedure or clearing the device memory. | |||||
7 | 255 | Boolean | Handshake - D | Control bits for realization of the handshake procedure or clearing the device memory. |
bit offset | 255 | 254 | 253 | 252 | 251 | 250 | 249 | 248 |
subindex | 7 | 6 | 5 | / / / / / / | 3 | |||
element bit | 11 | 10 | 9 | 8 |
bit offset | 247 | 246 | 245 | 244 | 243 | 242 | 241 | 240 |
subindex | 3 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 239 | 238 | 237 | 236 | 235 | 234 | 233 | 232 |
subindex | 2 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 231 | 230 | 229 | 228 | 227 | 226 | 225 | 224 |
subindex | 1 |
bit offset | 223 | 222 | 221 | 220 | 219 | 218 | 217 | 216 |
subindex | 1 |
bit offset | 215 | 214 | 213 | 212 | 211 | 210 | 209 | 208 |
subindex | 1 |
bit offset | 207 | 206 | 205 | 204 | 203 | 202 | 201 | 200 |
subindex | 1 |
bit offset | 199 | 198 | 197 | 196 | 195 | 194 | 193 | 192 |
subindex | 1 |
bit offset | 191 | 190 | 189 | 188 | 187 | 186 | 185 | 184 |
subindex | 1 |
bit offset | 183 | 182 | 181 | 180 | 179 | 178 | 177 | 176 |
subindex | 1 |
bit offset | 175 | 174 | 173 | 172 | 171 | 170 | 169 | 168 |
subindex | 1 |
bit offset | 167 | 166 | 165 | 164 | 163 | 162 | 161 | 160 |
subindex | 1 |
bit offset | 159 | 158 | 157 | 156 | 155 | 154 | 153 | 152 |
subindex | 1 |
bit offset | 151 | 150 | 149 | 148 | 147 | 146 | 145 | 144 |
subindex | 1 |
bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
subindex | 1 |
bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
subindex | 1 |
bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
subindex | 1 |
bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
subindex | 1 |
bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
subindex | 1 |
bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
subindex | 1 |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 1 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 1 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 1 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 1 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 1 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 1 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 1 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 1 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 1 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 28-octet OctetString | Read Data | Contains the data of a read operation or an error information. | |||||
3 | 232 | 8-bit UInteger | 0..100 | RSSI | The RSSI value indicates the signal strength of the tag response in percent. A value of 0 means weak signal and 100 means strong signal. | ||||
4 | 240 | 8-bit UInteger | 0..28 | Data Length | Indicates the number of bytes that have been read when a read task is active. If an error occurs during the execution of a task, i.e. error has the value 'true', the byte contains the length of the error information. | ||||
5 | 248 | Boolean | State - Read Valid | 'The value 'true' indicates that a read access to tag data has been executed successfully. If several tags are in the detection range at the same time, the successful reading of a further tag is signaled by a positive edge change. | |||||
6 | 249 | Boolean | State - Write Valid | The value 'true' indicates that a write access to tag data has been executed successfully. If several tags are in the detection range at the same time, the successful writing of a further tag is signaled by a positive edge change. | |||||
7 | 250 | Boolean | State - Task Active | The value 'true' indicates that a read or write task is being executed. As soon as a task is canceled, the value is 'false'. | |||||
8 | 251 | Boolean | State - Error | The value 'true' indicates that an error has occurred during a read or write task or that the setting of a parameter is incorrect. At the same time, the process data contains additional error information in form of an error code and an error description. | |||||
9 | 252 | Boolean | State - Tag Present | The value 'true' indicates that one or more tags are in the detection range. If there is no tag in the detection range, the value is 'false'. |
bit offset | 255 | 254 | 253 | 252 | 251 | 250 | 249 | 248 |
subindex | / / / / / / | / / / / / / | / / / / / / | 9 | 8 | 7 | 6 | 5 |
bit offset | 247 | 246 | 245 | 244 | 243 | 242 | 241 | 240 |
subindex | 4 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 239 | 238 | 237 | 236 | 235 | 234 | 233 | 232 |
subindex | 3 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 231 | 230 | 229 | 228 | 227 | 226 | 225 | 224 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 223 | 222 | 221 | 220 | 219 | 218 | 217 | 216 |
subindex | 1 |
bit offset | 215 | 214 | 213 | 212 | 211 | 210 | 209 | 208 |
subindex | 1 |
bit offset | 207 | 206 | 205 | 204 | 203 | 202 | 201 | 200 |
subindex | 1 |
bit offset | 199 | 198 | 197 | 196 | 195 | 194 | 193 | 192 |
subindex | 1 |
bit offset | 191 | 190 | 189 | 188 | 187 | 186 | 185 | 184 |
subindex | 1 |
bit offset | 183 | 182 | 181 | 180 | 179 | 178 | 177 | 176 |
subindex | 1 |
bit offset | 175 | 174 | 173 | 172 | 171 | 170 | 169 | 168 |
subindex | 1 |
bit offset | 167 | 166 | 165 | 164 | 163 | 162 | 161 | 160 |
subindex | 1 |
bit offset | 159 | 158 | 157 | 156 | 155 | 154 | 153 | 152 |
subindex | 1 |
bit offset | 151 | 150 | 149 | 148 | 147 | 146 | 145 | 144 |
subindex | 1 |
bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
subindex | 1 |
bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
subindex | 1 |
bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
subindex | 1 |
bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
subindex | 1 |
bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
subindex | 1 |
bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
subindex | 1 |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 1 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 1 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 1 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 1 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 1 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 1 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 1 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 1 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 1 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 28-octet OctetString | Write Data | Contains the data for a write operation. | |||||
5 | 248 | Boolean | Trigger - Start Read | The value 'true' initiates a task to read tag data according to the configuration by the parameters. The read task is executed continuously. Set the value to 'false' to cancel the read task. | |||||
6 | 249 | Boolean | Trigger - Start Write | The value 'true' initiates a task to write tag data according to the configuration by the parameters. The write task is executed continuously. Set the value to 'false' to cancel the write task. |
bit offset | 255 | 254 | 253 | 252 | 251 | 250 | 249 | 248 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 6 | 5 |
bit offset | 247 | 246 | 245 | 244 | 243 | 242 | 241 | 240 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 239 | 238 | 237 | 236 | 235 | 234 | 233 | 232 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 231 | 230 | 229 | 228 | 227 | 226 | 225 | 224 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 223 | 222 | 221 | 220 | 219 | 218 | 217 | 216 |
subindex | 1 |
bit offset | 215 | 214 | 213 | 212 | 211 | 210 | 209 | 208 |
subindex | 1 |
bit offset | 207 | 206 | 205 | 204 | 203 | 202 | 201 | 200 |
subindex | 1 |
bit offset | 199 | 198 | 197 | 196 | 195 | 194 | 193 | 192 |
subindex | 1 |
bit offset | 191 | 190 | 189 | 188 | 187 | 186 | 185 | 184 |
subindex | 1 |
bit offset | 183 | 182 | 181 | 180 | 179 | 178 | 177 | 176 |
subindex | 1 |
bit offset | 175 | 174 | 173 | 172 | 171 | 170 | 169 | 168 |
subindex | 1 |
bit offset | 167 | 166 | 165 | 164 | 163 | 162 | 161 | 160 |
subindex | 1 |
bit offset | 159 | 158 | 157 | 156 | 155 | 154 | 153 | 152 |
subindex | 1 |
bit offset | 151 | 150 | 149 | 148 | 147 | 146 | 145 | 144 |
subindex | 1 |
bit offset | 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
subindex | 1 |
bit offset | 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
subindex | 1 |
bit offset | 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
subindex | 1 |
bit offset | 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
subindex | 1 |
bit offset | 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
subindex | 1 |
bit offset | 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
subindex | 1 |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 1 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 1 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 1 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 1 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 1 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 1 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 1 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 1 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 1 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
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
bit offset | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 |
subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 3 | 4 | 4 | 4 | 5 | 5 | 5 |
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
bit offset | 799 - 792 | 791 - 784 | 783 - 776 | 775 - 768 | 767 - 760 | 759 - 752 | 751 - 744 | 743 - 736 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 735 - 728 | 727 - 720 | 719 - 712 | 711 - 704 | 703 - 696 | 695 - 688 | 687 - 680 | 679 - 672 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 671 - 664 | 663 - 656 | 655 - 648 | 647 - 640 | 639 - 632 | 631 - 624 | 623 - 616 | 615 - 608 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 607 - 600 | 599 - 592 | 591 - 584 | 583 - 576 | 575 - 568 | 567 - 560 | 559 - 552 | 551 - 544 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 543 - 536 | 535 - 528 | 527 - 520 | 519 - 512 | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 |
octet | 64 | 65 | 66 | 67 | 68 | 69 | 70 | 71 |
bit offset | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 |
octet | 72 | 73 | 74 | 75 | 76 | 77 | 78 | 79 |
bit offset | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 |
octet | 80 | 81 | 82 | 83 | 84 | 85 | 86 | 87 |
bit offset | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 |
octet | 88 | 89 | 90 | 91 | 92 | 93 | 94 | 95 |
bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
octet | 96 | 97 | 98 | 99 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 8-bit UInteger | 0 = UID + User memory, 128 = UID | 0 | Memory Area | Defines the memory location for read access to the tag data. | |||
2 | 24 | 8-bit UInteger | 1..28 | 8 | Number Of Bytes | Defines the number of bytes for read access to the user memory of the tag. The valid values depend on the selected tag type. Maximum length of data is 28 bytes. | |||
3 | 8 | 16-bit UInteger | 0..65535 | 0 | Start Address | Defines the start address for read access to the user memory of the tag. The valid values depend on the selected tag type. | |||
4 | 0 | 8-bit UInteger | 0 = Disabled, 128 = Enabled | 128 | Autostart | Defines whether a read task is started automatically according to the parameter settings. The value must be 'disabled' so that a manual read task (or also write task) can be started via the process data. |
octet | 0 | 1 | 2 | 3 | 4 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 1 | 2 | 3 | 3 | 4 | |||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = User memory | 0 | Memory Area | Defines the memory location for write access to the tag data. | |||
2 | 16 | 8-bit UInteger | 1..28 | 8 | Number Of Bytes | Defines the number of bytes for write access to the tag data. The valid values depend on the selected tag type. Maximum length of data is 28 bytes. | |||
3 | 0 | 16-bit UInteger | 0..65535 | 0 | Start Address | Defines the start address for write access to the user memory of the tag. The valid values depend on the selected tag type. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
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
3 | 0 | 16-bit UInteger | Supply Current Requirement | Shows the maximum specified supply current for the device excluding load. |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 3 | 3 | ||||||
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
1 | 40 | 32-bit UInteger | Overtemperature Operating Hours | Shows the overall hours of operation above the specified temperature limit. | |||||
2 | 24 | 16-bit UInteger | Overtemperature Exceeded Counter | Shows the number of transitions to operating temperatures above the specified limit. | |||||
3 | 16 | 8-bit Integer | Maximum Operating Temperature | Shows the maximum observed temperature of operation since inception. | |||||
4 | 8 | 8-bit Integer | Minimum Operating Temperature | Shows the minimum observed temperature of operation since inception. | |||||
5 | 0 | 8-bit Integer | Device Operating Temperature | Shows the currently observed temperature of operation. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 3 | 4 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 5 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 96 | 32-bit UInteger | Power Cycles | Shows the number of power cycles since initial commissioning. | |||||
2 | 64 | 32-bit UInteger | Maximum Uptime | Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning. | |||||
3 | 32 | 32-bit UInteger | Average Uptime | Shows the average observed powered operating time between power cycles in seconds since initial commissioning. | |||||
4 | 0 | 32-bit UInteger | Uptime | Shows the current operating time since the last power cycle in seconds. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 32-bit UInteger | Carrier Operating Hours | Shows the overall hours of carrier operation since initial commissioning. | |||||
2 | 0 | 8-bit Integer | Power Amplifier Temperature | Shows the currently observed temperature of the power amplifier. |
octet | 0 | 1 | 2 | 3 | 4 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 1 | 1 | 1 | 1 | 2 | |||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 3 | Boolean | Power Amplifier Overtemperature Error | The value 'true' indicates that the temperature of the power amplifier has exceeded the upper limit. | |||||
2 | 2 | Boolean | Power Amplifier Overtemperature Warning | The value 'true' indicates that the temperature of the power amplifier is close to the upper limit. | |||||
3 | 1 | Boolean | Tune Limit | The value 'true' indicates that the RFID read/write device is interfered by surrounding metal. | |||||
4 | 0 | Boolean | Disturbed | The value 'true' indicates that the RFID read/write device is currently disturbed. |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 | 2 | 3 | 4 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 17 (0x11) | Index not available | Read or write access attempt to a non-existing index. |
128 (0x80) | 18 (0x12) | Subindex not available | Read or write access attempt to a non-existing subindex of an existing index. |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter not accessible due to the current state of the technology-specific application. |
128 (0x80) | 33 (0x21) | Service temporarily unavailable - local control | Parameter not accessible. The device is currently in an ongoing, locally controlled operation. |
128 (0x80) | 34 (0x22) | Service temporarily unavailable - device control | Parameter not accessible. The technology-specific application is currently in a remotely triggered operation. |
128 (0x80) | 35 (0x23) | Access denied | Write access to a read-only parameter or read access to write-only parameter. |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside of the permitted value range. |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range. |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range. |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter is longer than specified. |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter is shorter than specified. |
128 (0x80) | 53 (0x35) | Function unavailable | Written command is not supported by the technology-specific application. |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is unavailable due to the current state of the technology-specific application. |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter value collides with other existing parameter settings. |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed. |
Code | Type | Name | Description |
---|---|---|---|
20480 (0x5000) | Error | Device hardware fault | Exchange device |
36163 (0x8d43) | Warning | Ambient temperature outside specified temperature range | Check device environment. |
36176 (0x8d50) | Warning | Data buffer overflow | An overflow of data in the buffer occurs due to excess of targets in range. Check or remove targets in range. |
36177 (0x8d51) | Warning | Parser error | An error occurs while parsing the data, some telegrams might be missing. |
36304 (0x8dd0) | Error | Software error | An assertion occurs in the RFID part. |
Formatting for Process Data id=PI_XPFR_PDI32B_ExpertMode |
---|
Subindex 5: |
Subindex 6: |
Subindex 7: |
Subindex 3: |
Subindex 2: |
Subindex 1: |
Formatting for Process Data id=PO_XPFR_PDO32B_ExpertMode |
---|
Subindex 5: |
Subindex 6: |
Subindex 7: |
Subindex 3: |
Subindex 2: |
Subindex 1: |
Formatting for Process Data id=PI_XPFR_PDI32B_EasyMode |
---|
Subindex 5: |
Subindex 6: |
Subindex 7: |
Subindex 8: |
Subindex 9: |
Subindex 4: |
Subindex 3: % |
Subindex 1: |
Formatting for Process Data id=PO_XPFR_PDO32B_EasyMode |
---|
Subindex 5: |
Subindex 6: |
Subindex 1: |
Identification Menu | ||||||||
---|---|---|---|---|---|---|---|---|
| ||||||||
| ||||||||
|
Parameters Menu | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||
If V_XPFR_OperationMode = 128:
| ||||||||||||||
If V_XPFR_OperationMode = 0:
|
Observation Menu | |||
---|---|---|---|
V_DeviceStatus | |||
V_XPFR_OperationMode, ro | |||
If V_XPFR_OperationMode = 128:
| |||
If V_XPFR_OperationMode = 0:
|
Diagnosis Menu | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
|
Identification Menu | ||||||||
---|---|---|---|---|---|---|---|---|
| ||||||||
| ||||||||
|
Parameters Menu | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||
If V_XPFR_OperationMode = 128:
| ||||||||||||||
If V_XPFR_OperationMode = 0:
| ||||||||||||||
|
Observation Menu | |||
---|---|---|---|
V_DeviceStatus | |||
V_XPFR_OperationMode, ro | |||
If V_XPFR_OperationMode = 128:
| |||
If V_XPFR_OperationMode = 0:
|
Diagnosis Menu | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
|
Identification Menu | ||||||||
---|---|---|---|---|---|---|---|---|
| ||||||||
| ||||||||
|
Parameters Menu | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||
If V_XPFR_OperationMode = 128:
| ||||||||||||||
If V_XPFR_OperationMode = 0:
| ||||||||||||||
|
Observation Menu | |||
---|---|---|---|
V_DeviceStatus | |||
V_XPFR_OperationMode, ro | |||
If V_XPFR_OperationMode = 128:
| |||
If V_XPFR_OperationMode = 0:
|
Diagnosis Menu | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.