Version: V1.00.000Release Date: 2023-05-02


IUT-F191-IO-V1-FR2-09
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL https://www.pepperl-fuchs.com/io-link
Device ID 4194825 (0x400209)
DeviceFamily RFID read/write devices
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8102 (Function Class: Product URI)
Supported Access Locks Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 4 ms
SIO Mode Supported no
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant IUT-F191-IO-V1-FR2-09
Description RFID read/write device, housing F191, UHF frequency, South Korea, M12 4-pin
Product ID 70162682
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 4-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=P_ProcessData_ExpertMode (condition V_XPFR_OperationMode = 0)

ProcessDataIn "PD Input - Expert Mode" id=PI_XPFR_PDI32B_ExpertMode

bit length: 256
data type: 256-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 29-octet OctetString Data Contains the data of a read or write operation.
2 232 8-bit UInteger Fragmentation Counter Shows the remaining number of fragments of the frame to be transmitted.
3 240 12-bit UInteger Frame Length Shows the total number of valid bytes inside the current process data frame.
5 253 Boolean Handshake - US Control bits for realization of the handshake procedure or clearing the device memory.
6 254 Boolean Handshake - UM Control bits for realization of the handshake procedure or clearing the device memory.
7 255 Boolean Handshake - D Control bits for realization of the handshake procedure or clearing the device memory.
Octet 0
bit offset 255 254 253 252 251 250 249 248
subindex 7 6 5 / / / / / / 3
element bit         11 10 9 8
Octet 1
bit offset 247 246 245 244 243 242 241 240
subindex 3
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 239 238 237 236 235 234 233 232
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 231 230 229 228 227 226 225 224
subindex 1
Octet 4
bit offset 223 222 221 220 219 218 217 216
subindex 1
Octet 5
bit offset 215 214 213 212 211 210 209 208
subindex 1
Octet 6
bit offset 207 206 205 204 203 202 201 200
subindex 1
Octet 7
bit offset 199 198 197 196 195 194 193 192
subindex 1
Octet 8
bit offset 191 190 189 188 187 186 185 184
subindex 1
Octet 9
bit offset 183 182 181 180 179 178 177 176
subindex 1
Octet 10
bit offset 175 174 173 172 171 170 169 168
subindex 1
Octet 11
bit offset 167 166 165 164 163 162 161 160
subindex 1
Octet 12
bit offset 159 158 157 156 155 154 153 152
subindex 1
Octet 13
bit offset 151 150 149 148 147 146 145 144
subindex 1
Octet 14
bit offset 143 142 141 140 139 138 137 136
subindex 1
Octet 15
bit offset 135 134 133 132 131 130 129 128
subindex 1
Octet 16
bit offset 127 126 125 124 123 122 121 120
subindex 1
Octet 17
bit offset 119 118 117 116 115 114 113 112
subindex 1
Octet 18
bit offset 111 110 109 108 107 106 105 104
subindex 1
Octet 19
bit offset 103 102 101 100 99 98 97 96
subindex 1
Octet 20
bit offset 95 94 93 92 91 90 89 88
subindex 1
Octet 21
bit offset 87 86 85 84 83 82 81 80
subindex 1
Octet 22
bit offset 79 78 77 76 75 74 73 72
subindex 1
Octet 23
bit offset 71 70 69 68 67 66 65 64
subindex 1
Octet 24
bit offset 63 62 61 60 59 58 57 56
subindex 1
Octet 25
bit offset 55 54 53 52 51 50 49 48
subindex 1
Octet 26
bit offset 47 46 45 44 43 42 41 40
subindex 1
Octet 27
bit offset 39 38 37 36 35 34 33 32
subindex 1
Octet 28
bit offset 31 30 29 28 27 26 25 24
subindex 1
Octet 29
bit offset 23 22 21 20 19 18 17 16
subindex 1
Octet 30
bit offset 15 14 13 12 11 10 9 8
subindex 1
Octet 31
bit offset 7 6 5 4 3 2 1 0
subindex 1

ProcessDataOut "PD Output - Expert Mode" id=PO_XPFR_PDO32B_ExpertMode

bit length: 256
data type: 256-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 29-octet OctetString Data Contains the data of a read or write operation.
2 232 8-bit UInteger Fragmentation Counter Shows the remaining number of fragments of the frame to be transmitted.
3 240 12-bit UInteger Frame Length Shows the total number of valid bytes inside the current process data frame.
5 253 Boolean Handshake - US Control bits for realization of the handshake procedure or clearing the device memory.
6 254 Boolean Handshake - UM Control bits for realization of the handshake procedure or clearing the device memory.
7 255 Boolean Handshake - D Control bits for realization of the handshake procedure or clearing the device memory.
Octet 0
bit offset 255 254 253 252 251 250 249 248
subindex 7 6 5 / / / / / / 3
element bit         11 10 9 8
Octet 1
bit offset 247 246 245 244 243 242 241 240
subindex 3
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 239 238 237 236 235 234 233 232
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 231 230 229 228 227 226 225 224
subindex 1
Octet 4
bit offset 223 222 221 220 219 218 217 216
subindex 1
Octet 5
bit offset 215 214 213 212 211 210 209 208
subindex 1
Octet 6
bit offset 207 206 205 204 203 202 201 200
subindex 1
Octet 7
bit offset 199 198 197 196 195 194 193 192
subindex 1
Octet 8
bit offset 191 190 189 188 187 186 185 184
subindex 1
Octet 9
bit offset 183 182 181 180 179 178 177 176
subindex 1
Octet 10
bit offset 175 174 173 172 171 170 169 168
subindex 1
Octet 11
bit offset 167 166 165 164 163 162 161 160
subindex 1
Octet 12
bit offset 159 158 157 156 155 154 153 152
subindex 1
Octet 13
bit offset 151 150 149 148 147 146 145 144
subindex 1
Octet 14
bit offset 143 142 141 140 139 138 137 136
subindex 1
Octet 15
bit offset 135 134 133 132 131 130 129 128
subindex 1
Octet 16
bit offset 127 126 125 124 123 122 121 120
subindex 1
Octet 17
bit offset 119 118 117 116 115 114 113 112
subindex 1
Octet 18
bit offset 111 110 109 108 107 106 105 104
subindex 1
Octet 19
bit offset 103 102 101 100 99 98 97 96
subindex 1
Octet 20
bit offset 95 94 93 92 91 90 89 88
subindex 1
Octet 21
bit offset 87 86 85 84 83 82 81 80
subindex 1
Octet 22
bit offset 79 78 77 76 75 74 73 72
subindex 1
Octet 23
bit offset 71 70 69 68 67 66 65 64
subindex 1
Octet 24
bit offset 63 62 61 60 59 58 57 56
subindex 1
Octet 25
bit offset 55 54 53 52 51 50 49 48
subindex 1
Octet 26
bit offset 47 46 45 44 43 42 41 40
subindex 1
Octet 27
bit offset 39 38 37 36 35 34 33 32
subindex 1
Octet 28
bit offset 31 30 29 28 27 26 25 24
subindex 1
Octet 29
bit offset 23 22 21 20 19 18 17 16
subindex 1
Octet 30
bit offset 15 14 13 12 11 10 9 8
subindex 1
Octet 31
bit offset 7 6 5 4 3 2 1 0
subindex 1

ProcessData id=P_ProcessData_EasyMode (condition V_XPFR_OperationMode = 128)

ProcessDataIn "PD Input - Easy Mode" id=PI_XPFR_PDI32B_EasyMode

bit length: 256
data type: 256-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 28-octet OctetString Read Data Contains the data of a read operation or an error information.
2 224 8-bit UInteger Transmission Power Indicates the transmission power in dBm at which the tag was identified.
3 232 8-bit UInteger 0..100 RSSI The RSSI value indicates the signal strength of the tag response in percent. A value of 0 means weak signal and 100 means strong signal.
4 240 8-bit UInteger 0..28 Data Length Indicates the number of bytes that have been read when a read task is active. If an error occurs during the execution of a task, i.e. error has the value 'true', the byte contains the length of the error information.
5 248 Boolean State - Read Valid 'The value 'true' indicates that a read access to tag data has been executed successfully. If several tags are in the detection range at the same time, the successful reading of a further tag is signaled by a positive edge change.
6 249 Boolean State - Write Valid The value 'true' indicates that a write access to tag data has been executed successfully. If several tags are in the detection range at the same time, the successful writing of a further tag is signaled by a positive edge change.
7 250 Boolean State - Task Active The value 'true' indicates that a read or write task is being executed. As soon as a task is canceled, the value is 'false'.
8 251 Boolean State - Error The value 'true' indicates that an error has occurred during a read or write task or that the setting of a parameter is incorrect. At the same time, the process data contains additional error information in form of an error code and an error description.
9 252 Boolean State - Tag Present The value 'true' indicates that one or more tags are in the detection range. If there is no tag in the detection range, the value is 'false'.
Octet 0
bit offset 255 254 253 252 251 250 249 248
subindex / / / / / / / / / / / / / / / / / / 9 8 7 6 5
Octet 1
bit offset 247 246 245 244 243 242 241 240
subindex 4
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 239 238 237 236 235 234 233 232
subindex 3
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 231 230 229 228 227 226 225 224
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 223 222 221 220 219 218 217 216
subindex 1
Octet 5
bit offset 215 214 213 212 211 210 209 208
subindex 1
Octet 6
bit offset 207 206 205 204 203 202 201 200
subindex 1
Octet 7
bit offset 199 198 197 196 195 194 193 192
subindex 1
Octet 8
bit offset 191 190 189 188 187 186 185 184
subindex 1
Octet 9
bit offset 183 182 181 180 179 178 177 176
subindex 1
Octet 10
bit offset 175 174 173 172 171 170 169 168
subindex 1
Octet 11
bit offset 167 166 165 164 163 162 161 160
subindex 1
Octet 12
bit offset 159 158 157 156 155 154 153 152
subindex 1
Octet 13
bit offset 151 150 149 148 147 146 145 144
subindex 1
Octet 14
bit offset 143 142 141 140 139 138 137 136
subindex 1
Octet 15
bit offset 135 134 133 132 131 130 129 128
subindex 1
Octet 16
bit offset 127 126 125 124 123 122 121 120
subindex 1
Octet 17
bit offset 119 118 117 116 115 114 113 112
subindex 1
Octet 18
bit offset 111 110 109 108 107 106 105 104
subindex 1
Octet 19
bit offset 103 102 101 100 99 98 97 96
subindex 1
Octet 20
bit offset 95 94 93 92 91 90 89 88
subindex 1
Octet 21
bit offset 87 86 85 84 83 82 81 80
subindex 1
Octet 22
bit offset 79 78 77 76 75 74 73 72
subindex 1
Octet 23
bit offset 71 70 69 68 67 66 65 64
subindex 1
Octet 24
bit offset 63 62 61 60 59 58 57 56
subindex 1
Octet 25
bit offset 55 54 53 52 51 50 49 48
subindex 1
Octet 26
bit offset 47 46 45 44 43 42 41 40
subindex 1
Octet 27
bit offset 39 38 37 36 35 34 33 32
subindex 1
Octet 28
bit offset 31 30 29 28 27 26 25 24
subindex 1
Octet 29
bit offset 23 22 21 20 19 18 17 16
subindex 1
Octet 30
bit offset 15 14 13 12 11 10 9 8
subindex 1
Octet 31
bit offset 7 6 5 4 3 2 1 0
subindex 1

ProcessDataOut "PD Output - Easy Mode" id=PO_XPFR_PDO32B_EasyMode

bit length: 256
data type: 256-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 28-octet OctetString Write Data Contains the data for a write operation.
5 248 Boolean Trigger - Start Read The value 'true' initiates a task to read tag data according to the configuration by the parameters. The read task is executed continuously. Set the value to 'false' to cancel the read task.
6 249 Boolean Trigger - Start Write The value 'true' initiates a task to write tag data according to the configuration by the parameters. The write task is executed continuously. Set the value to 'false' to cancel the write task.
Octet 0
bit offset 255 254 253 252 251 250 249 248
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 6 5
Octet 1
bit offset 247 246 245 244 243 242 241 240
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 2
bit offset 239 238 237 236 235 234 233 232
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 3
bit offset 231 230 229 228 227 226 225 224
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 4
bit offset 223 222 221 220 219 218 217 216
subindex 1
Octet 5
bit offset 215 214 213 212 211 210 209 208
subindex 1
Octet 6
bit offset 207 206 205 204 203 202 201 200
subindex 1
Octet 7
bit offset 199 198 197 196 195 194 193 192
subindex 1
Octet 8
bit offset 191 190 189 188 187 186 185 184
subindex 1
Octet 9
bit offset 183 182 181 180 179 178 177 176
subindex 1
Octet 10
bit offset 175 174 173 172 171 170 169 168
subindex 1
Octet 11
bit offset 167 166 165 164 163 162 161 160
subindex 1
Octet 12
bit offset 159 158 157 156 155 154 153 152
subindex 1
Octet 13
bit offset 151 150 149 148 147 146 145 144
subindex 1
Octet 14
bit offset 143 142 141 140 139 138 137 136
subindex 1
Octet 15
bit offset 135 134 133 132 131 130 129 128
subindex 1
Octet 16
bit offset 127 126 125 124 123 122 121 120
subindex 1
Octet 17
bit offset 119 118 117 116 115 114 113 112
subindex 1
Octet 18
bit offset 111 110 109 108 107 106 105 104
subindex 1
Octet 19
bit offset 103 102 101 100 99 98 97 96
subindex 1
Octet 20
bit offset 95 94 93 92 91 90 89 88
subindex 1
Octet 21
bit offset 87 86 85 84 83 82 81 80
subindex 1
Octet 22
bit offset 79 78 77 76 75 74 73 72
subindex 1
Octet 23
bit offset 71 70 69 68 67 66 65 64
subindex 1
Octet 24
bit offset 63 62 61 60 59 58 57 56
subindex 1
Octet 25
bit offset 55 54 53 52 51 50 49 48
subindex 1
Octet 26
bit offset 47 46 45 44 43 42 41 40
subindex 1
Octet 27
bit offset 39 38 37 36 35 34 33 32
subindex 1
Octet 28
bit offset 31 30 29 28 27 26 25 24
subindex 1
Octet 29
bit offset 23 22 21 20 19 18 17 16
subindex 1
Octet 30
bit offset 15 14 13 12 11 10 9 8
subindex 1
Octet 31
bit offset 7 6 5 4 3 2 1 0
subindex 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.
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
description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 126 = Locator Start, 127 = Locator Stop, 129 = Application Reset, 131 = Back-to-box
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
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
description: Additional information about the vendor.
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
description: Complete product name.
data type: 64-octet String UTF-8
default value: "IUT-F191-IO-V1-FR2-09"
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
description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
default value: "70162682"
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
description: Additional product information for the device.
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
description: Unique, vendor-specific identifier of the individual device.
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
Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
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
Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
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
Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
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
description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[5] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56
subindex 1 1 1 2 2 2 3 3

octet 8 9 10 11 12 13 14  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 4 4 4 5 5 5  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
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
Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
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
Variable "Product URI" index=27 id=V_CP_ProductURI

description: Provides an unique instance identification compliant to DIN-SPEC 91406.
data type: 100-octet String US_ASCII
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 799 - 792 791 - 784 783 - 776 775 - 768 767 - 760 759 - 752 751 - 744 743 - 736

octet 8 9 10 11 12 13 14 15
bit offset 735 - 728 727 - 720 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672

octet 16 17 18 19 20 21 22 23
bit offset 671 - 664 663 - 656 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608

octet 24 25 26 27 28 29 30 31
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544

octet 32 33 34 35 36 37 38 39
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480

octet 40 41 42 43 44 45 46 47
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416

octet 48 49 50 51 52 53 54 55
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352

octet 56 57 58 59 60 61 62 63
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288

octet 64 65 66 67 68 69 70 71
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224

octet 72 73 74 75 76 77 78 79
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160

octet 80 81 82 83 84 85 86 87
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96

octet 88 89 90 91 92 93 94 95
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32

octet 96 97 98 99  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Operation Mode" index=64 id=V_XPFR_OperationMode

description: Defines the operation mode with which the RFID read/write device is operated. For standard applications, the Easy Mode is to be preferred.
data type: 8-bit UInteger
allowed values: 0 = Expert Mode, 128 = Easy Mode
default value: 128
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Read Task" index=65 id=V_XPFR_ReadTask

description: Easy Mode only: Defines the parameter and memory location for read access to the tag data.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = UII/EPC + User memory, 64 = UII/EPC, 128 = UII/EPC + TID 0 Memory Area Defines the memory location for read access to the tag data.
2 24 8-bit UInteger 1..28 8 Number Of Bytes Defines the number of bytes for read access to the user memory of the tag. The value must be a multiple of 4. Maximum length of data is 28 bytes.
3 8 16-bit UInteger 0..65535 0 Start Address Defines the start address for read access to the user memory of the tag. The value must be a multiple of 4.
4 0 8-bit UInteger 0 = Disabled, 128 = Enabled 128 Autostart Defines whether a read task is started automatically according to the parameter settings. The value must be 'disabled' so that a manual read task (or also write task) can be started via the process data.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 4  
element bit 7 - 0 7 - 0 15 - 8 7 - 0 7 - 0  

Variable "Write Task" index=66 id=V_XPFR_WriteTask

description: Easy Mode only: Defines the parameter and memory location for write access to the tag data.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = User memory, 32 = UII/EPC (incl. PC), 64 = EPC (excl. PC) 0 Memory Area Defines the memory location for write access to the tag data.
2 16 8-bit UInteger 1..28 8 Number Of Bytes Defines the number of bytes for write access to the tag data. The value must be a multiple of 4 if user memory is selected and a multiple of 2 if UII/EPC is selected. Maximum length of data is 28 bytes.
3 0 16-bit UInteger 0..65535 0 Start Address Defines the start address for write access to the user memory of the tag. The value must be a multiple of 4.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Input Representation" index=67 id=V_XPFR_InputRep

description: Defines the content of the read data. If the long form representation is used, a read access to the user memory or the TID is always preceded by the UII/EPC and additional length information.
data type: 8-bit UInteger
allowed values: 0 = Long form, 128 = Short form
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Transmission Powers (PT)" index=96 id=V_XPFR_TransmissionPowers

description: Defines the set of different power levels, which the RFID read/write device will use when accessing a tag. This allows to define a ramp for a continuous increase of the transmission power.
data type: 80-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 16-bit UInteger 3 = 3 mW (5 dBm), 4 = 4 mW (6 dBm), 5 = 5 mW (7 dBm), 6 = 6 mW (8 dBm), 8 = 8 mW (9 dBm), 10 = 10 mW (10 dBm), 13 = 13 mW (11 dBm), 15 = 15 mW (12 dBm), 20 = 20 mW (13 dBm), 25 = 25 mW (14 dBm), 30 = 30 mW (15 dBm), 40 = 40 mW (16 dBm), 50 = 50 mW (17 dBm), 60 = 60 mW (18 dBm), 80 = 80 mW (19 dBm), 100 = 100 mW (20 dBm), 125 = 125 mW (21 dBm), 150 = 150 mW (22 dBm) 150 Power 1 Defines the transmission power, which the RFID read/write device will use when accessing a tag.
2 48 16-bit UInteger 0 = Disabled, 3 = 3 mW (5 dBm), 4 = 4 mW (6 dBm), 5 = 5 mW (7 dBm), 6 = 6 mW (8 dBm), 8 = 8 mW (9 dBm), 10 = 10 mW (10 dBm), 13 = 13 mW (11 dBm), 15 = 15 mW (12 dBm), 20 = 20 mW (13 dBm), 25 = 25 mW (14 dBm), 30 = 30 mW (15 dBm), 40 = 40 mW (16 dBm), 50 = 50 mW (17 dBm), 60 = 60 mW (18 dBm), 80 = 80 mW (19 dBm), 100 = 100 mW (20 dBm), 125 = 125 mW (21 dBm), 150 = 150 mW (22 dBm) 0 Power 2 Defines the transmission power, which the RFID read/write device will use when accessing a tag.
3 32 16-bit UInteger 0 = Disabled, 3 = 3 mW (5 dBm), 4 = 4 mW (6 dBm), 5 = 5 mW (7 dBm), 6 = 6 mW (8 dBm), 8 = 8 mW (9 dBm), 10 = 10 mW (10 dBm), 13 = 13 mW (11 dBm), 15 = 15 mW (12 dBm), 20 = 20 mW (13 dBm), 25 = 25 mW (14 dBm), 30 = 30 mW (15 dBm), 40 = 40 mW (16 dBm), 50 = 50 mW (17 dBm), 60 = 60 mW (18 dBm), 80 = 80 mW (19 dBm), 100 = 100 mW (20 dBm), 125 = 125 mW (21 dBm), 150 = 150 mW (22 dBm) 0 Power 3 Defines the transmission power, which the RFID read/write device will use when accessing a tag.
4 16 16-bit UInteger 0 = Disabled, 3 = 3 mW (5 dBm), 4 = 4 mW (6 dBm), 5 = 5 mW (7 dBm), 6 = 6 mW (8 dBm), 8 = 8 mW (9 dBm), 10 = 10 mW (10 dBm), 13 = 13 mW (11 dBm), 15 = 15 mW (12 dBm), 20 = 20 mW (13 dBm), 25 = 25 mW (14 dBm), 30 = 30 mW (15 dBm), 40 = 40 mW (16 dBm), 50 = 50 mW (17 dBm), 60 = 60 mW (18 dBm), 80 = 80 mW (19 dBm), 100 = 100 mW (20 dBm), 125 = 125 mW (21 dBm), 150 = 150 mW (22 dBm) 0 Power 4 Defines the transmission power, which the RFID read/write device will use when accessing a tag.
5 0 16-bit UInteger 0 = Disabled, 3 = 3 mW (5 dBm), 4 = 4 mW (6 dBm), 5 = 5 mW (7 dBm), 6 = 6 mW (8 dBm), 8 = 8 mW (9 dBm), 10 = 10 mW (10 dBm), 13 = 13 mW (11 dBm), 15 = 15 mW (12 dBm), 20 = 20 mW (13 dBm), 25 = 25 mW (14 dBm), 30 = 30 mW (15 dBm), 40 = 40 mW (16 dBm), 50 = 50 mW (17 dBm), 60 = 60 mW (18 dBm), 80 = 80 mW (19 dBm), 100 = 100 mW (20 dBm), 125 = 125 mW (21 dBm), 150 = 150 mW (22 dBm) 0 Power 5 Defines the transmission power, which the RFID read/write device will use when accessing a tag.

octet 0 1 2 3 4 5 6 7
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 1 1 2 2 3 3 4 4
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9  
bit offset 15 - 8 7 - 0  
subindex 5 5  
element bit 15 - 8 7 - 0  

Variable "Number Of Tags To Find (NT)" index=97 id=V_XPFR_NumberOfTagsToFind

description: Defines the number of tags that are searched for in the detection range. If the number of found tags reaches or exceeds the value, the current command is terminated and the data is output. This parameter has no effect on 'Enhanced' commands.
data type: 8-bit UInteger
allowed values: 255 = Off, 1..20
default value: 255
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Tries Allowed (TA)" index=98 id=V_XPFR_TriesAllowed

description: Defines the number of access attempts during the execution of a read/write operation to a tag.
data type: 8-bit UInteger
allowed values: 1..10
default value: 2
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Expected Number Of Tags (QW)" index=99 id=V_XPFR_ExpectedNumberOfTags

description: Defines the number of tags, which are expected in the detection range. This setting affects the time slot when communicating with a tag to avoid collisions caused by simultaneous communication of several tags.
data type: 8-bit UInteger
allowed values: 0 = exactly 1 Tag, 1 = approx. 2 Tags, 2 = approx. 4 Tags, 3 = approx. 8 Tags, 4 = approx. 16 Tags
default value: 2
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Tag Lost Smoothing (E5)" index=100 id=V_XPFR_TagLostSmoothing

description: Defines the number of unsuccessful read/write attempts before the device signals that a tag has left the detection range or could no longer be identified. This parameter has no effect on 'Single' commands.
data type: 8-bit UInteger
allowed values: 0..10
default value: 5
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Number Of Channels (NC)" index=104 id=V_XPFR_NumberOfChannels

description: Defines the number of transmission channels with which a single read or write attempt is made.
data type: 8-bit UInteger
allowed values: 1..6
default value: 4
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Device Characteristics" index=176 id=V_XPFS_Device_Char

description: Shows relevant key characteristics of the device for use in applications.
data type: 24-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 8-bit UInteger 9 Region Code Shows the code for the region, where operation of the device according to certifications is permitted.
3 0 16-bit UInteger Supply Current Requirement Shows the maximum specified supply current for the device excluding load.

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 3 3  
element bit 7 - 0 15 - 8 7 - 0  

Variable "Installation Tag" index=192 id=V_XPFS_User_InstallTag

description: Provides the possibility to mark the device with the installation or initial commissioning data or date. Note: this entry will not be transferred to a new device on replacement.
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
Variable "Operating Hours" index=224 id=V_XPFS_OPM_OperHour

description: Shows the overall hours of operation since initial commissioning.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Indicator" index=225 id=V_XPFS_OPM_TempIndicator

description: Indicates the operation at ambient temperatures close to or in excess of specification limits.
data type: 8-bit UInteger
allowed values: 0 = Operating condition OK, 1 = Close to upper limit, 2 = Upper limit exceeded, 3 = Close to lower limit, 4 = Lower limit exceeded
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Monitor" index=226 id=V_XPFS_OPM_TempMonitor

description: Contains a set of parameter showing past conditions of temperature exposure.
data type: 72-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 32-bit UInteger Overtemperature Operating Hours Shows the overall hours of operation above the specified temperature limit.
2 24 16-bit UInteger Overtemperature Exceeded Counter Shows the number of transitions to operating temperatures above the specified limit.
3 16 8-bit Integer Maximum Operating Temperature Shows the maximum observed temperature of operation since inception.
4 8 8-bit Integer Minimum Operating Temperature Shows the minimum observed temperature of operation since inception.
5 0 8-bit Integer Device Operating Temperature Shows the currently observed temperature of operation.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 1 2 2 3 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 8  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Power Monitor" index=227 id=V_XPFS_OPM_PowerMonitor

description: Contains parameters showing current and past conditions of power cycles since initial commissioning.
data type: 128-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 96 32-bit UInteger Power Cycles Shows the number of power cycles since initial commissioning.
2 64 32-bit UInteger Maximum Uptime Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning.
3 32 32-bit UInteger Average Uptime Shows the average observed powered operating time between power cycles in seconds since initial commissioning.
4 0 32-bit UInteger Uptime Shows the current operating time since the last power cycle in seconds.
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
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.
129 (0x81)1 (0x01)Transmission channels must be uniqueIt is not allowed to select the same channel more than once.

Events

CodeTypeNameDescription
20480 (0x5000)ErrorDevice hardware faultExchange device
36163 (0x8d43)WarningAmbient temperature outside specified temperature rangeCheck device environment.
36176 (0x8d50)WarningData buffer overflowAn overflow of data in the buffer occurs due to excess of targets in range. Check or remove targets in range.
36177 (0x8d51)WarningParser errorAn error occurs while parsing the data, some telegrams might be missing.
36304 (0x8dd0)ErrorSoftware errorAn assertion occurs in the RFID part.

Process Data Formatting

Formatting for Process Data id=PI_XPFR_PDI32B_ExpertMode
Subindex 5:
Subindex 6:
Subindex 7:
Subindex 3:
Subindex 2:
Subindex 1:

Formatting for Process Data id=PO_XPFR_PDO32B_ExpertMode
Subindex 5:
Subindex 6:
Subindex 7:
Subindex 3:
Subindex 2:
Subindex 1:

Formatting for Process Data id=PI_XPFR_PDI32B_EasyMode
Subindex 5:
Subindex 6:
Subindex 7:
Subindex 8:
Subindex 9:
Subindex 4:
Subindex 3: %
Subindex 2: dBm
Subindex 1:

Formatting for Process Data id=PO_XPFR_PDO32B_EasyMode
Subindex 5:
Subindex 6:
Subindex 1:

Operator Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro
V_XPFS_User_InstallTag, ro

Parameters Menu
Operating Parameter
V_XPFR_OperationMode, ro
If V_XPFR_OperationMode = 128:
Read Task
V_XPFR_ReadTask.Memory Area, ro
V_XPFR_ReadTask.Number Of Bytes, ro
V_XPFR_ReadTask.Start Address, ro Hex
V_XPFR_ReadTask.Autostart, ro
If V_XPFR_OperationMode = 128:
Write Task
V_XPFR_WriteTask.Memory Area, ro
V_XPFR_WriteTask.Number Of Bytes, ro
V_XPFR_WriteTask.Start Address, ro Hex
V_XPFR_InputRep, ro
If V_XPFR_OperationMode = 128:
RFID Device Configuration
V_XPFR_TransmissionPowers.Power 1, ro
V_XPFR_TransmissionPowers.Power 2, ro
V_XPFR_TransmissionPowers.Power 3, ro
V_XPFR_TransmissionPowers.Power 4, ro
V_XPFR_TransmissionPowers.Power 5, ro
V_XPFR_NumberOfChannels, ro
V_XPFR_TriesAllowed, ro
V_XPFR_ExpectedNumberOfTags, ro
V_XPFR_TagLostSmoothing, ro
If V_XPFR_OperationMode = 0:
RFID Device Configuration
V_XPFR_TransmissionPowers.Power 1, ro
V_XPFR_TransmissionPowers.Power 2, ro
V_XPFR_TransmissionPowers.Power 3, ro
V_XPFR_TransmissionPowers.Power 4, ro
V_XPFR_TransmissionPowers.Power 5, ro
V_XPFR_NumberOfChannels, ro
V_XPFR_NumberOfTagsToFind, ro
V_XPFR_TriesAllowed, ro
V_XPFR_ExpectedNumberOfTags, ro
V_XPFR_TagLostSmoothing, ro

Observation Menu
V_DeviceStatus
V_XPFR_OperationMode, ro
If V_XPFR_OperationMode = 128:
Easy Mode Access
V_ProcessDataInput
V_ProcessDataOutput
If V_XPFR_OperationMode = 0:
Expert Mode Access
V_ProcessDataInput
V_ProcessDataOutput

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMonitor.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMonitor.Power Cycles
V_XPFS_OPM_PowerMonitor.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMonitor.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.Region Code
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.

Maintenance Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_XPFS_User_InstallTag

Parameters Menu
Operating Parameter
V_XPFR_OperationMode
If V_XPFR_OperationMode = 128:
Read Task
V_XPFR_ReadTask.Memory Area
V_XPFR_ReadTask.Number Of Bytes
V_XPFR_ReadTask.Start Address, Hex
V_XPFR_ReadTask.Autostart
If V_XPFR_OperationMode = 128:
Write Task
V_XPFR_WriteTask.Memory Area
V_XPFR_WriteTask.Number Of Bytes
V_XPFR_WriteTask.Start Address, Hex
V_XPFR_InputRep
If V_XPFR_OperationMode = 128:
RFID Device Configuration
V_XPFR_TransmissionPowers.Power 1
V_XPFR_TransmissionPowers.Power 2
V_XPFR_TransmissionPowers.Power 3
V_XPFR_TransmissionPowers.Power 4
V_XPFR_TransmissionPowers.Power 5
V_XPFR_NumberOfChannels
V_XPFR_TriesAllowed
V_XPFR_ExpectedNumberOfTags
V_XPFR_TagLostSmoothing
If V_XPFR_OperationMode = 0:
RFID Device Configuration
V_XPFR_TransmissionPowers.Power 1
V_XPFR_TransmissionPowers.Power 2
V_XPFR_TransmissionPowers.Power 3
V_XPFR_TransmissionPowers.Power 4
V_XPFR_TransmissionPowers.Power 5
V_XPFR_NumberOfChannels
V_XPFR_NumberOfTagsToFind
V_XPFR_TriesAllowed
V_XPFR_ExpectedNumberOfTags
V_XPFR_TagLostSmoothing
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
V_XPFR_OperationMode, ro
If V_XPFR_OperationMode = 128:
Easy Mode Access
V_ProcessDataInput
V_ProcessDataOutput
If V_XPFR_OperationMode = 0:
Expert Mode Access
V_ProcessDataInput
V_ProcessDataOutput

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMonitor.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMonitor.Power Cycles
V_XPFS_OPM_PowerMonitor.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMonitor.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.Region Code
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Commissioning Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_XPFS_User_InstallTag

Parameters Menu
Operating Parameter
V_XPFR_OperationMode
If V_XPFR_OperationMode = 128:
Read Task
V_XPFR_ReadTask.Memory Area
V_XPFR_ReadTask.Number Of Bytes
V_XPFR_ReadTask.Start Address, Hex
V_XPFR_ReadTask.Autostart
If V_XPFR_OperationMode = 128:
Write Task
V_XPFR_WriteTask.Memory Area
V_XPFR_WriteTask.Number Of Bytes
V_XPFR_WriteTask.Start Address, Hex
V_XPFR_InputRep
If V_XPFR_OperationMode = 128:
RFID Device Configuration
V_XPFR_TransmissionPowers.Power 1
V_XPFR_TransmissionPowers.Power 2
V_XPFR_TransmissionPowers.Power 3
V_XPFR_TransmissionPowers.Power 4
V_XPFR_TransmissionPowers.Power 5
V_XPFR_NumberOfChannels
V_XPFR_TriesAllowed
V_XPFR_ExpectedNumberOfTags
V_XPFR_TagLostSmoothing
If V_XPFR_OperationMode = 0:
RFID Device Configuration
V_XPFR_TransmissionPowers.Power 1
V_XPFR_TransmissionPowers.Power 2
V_XPFR_TransmissionPowers.Power 3
V_XPFR_TransmissionPowers.Power 4
V_XPFR_TransmissionPowers.Power 5
V_XPFR_NumberOfChannels
V_XPFR_NumberOfTagsToFind
V_XPFR_TriesAllowed
V_XPFR_ExpectedNumberOfTags
V_XPFR_TagLostSmoothing
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
V_XPFR_OperationMode, ro
If V_XPFR_OperationMode = 128:
Easy Mode Access
V_ProcessDataInput
V_ProcessDataOutput
If V_XPFR_OperationMode = 0:
Expert Mode Access
V_ProcessDataInput
V_ProcessDataOutput

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMonitor.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMonitor.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMonitor.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMonitor.Power Cycles
V_XPFS_OPM_PowerMonitor.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMonitor.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.Region Code
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.