Version: V1.00.000Release Date: 2023-10-20


ENA36IL-S*5-15* series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 5244163 (0x500503)
DeviceFamily Absolute rotary encoder
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x4000 (Common Application Profile: Identification and Diagnosis)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 1.5 ms
SIO Mode Supported no
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant ENA36IL-S06SA5-1516-IO-ABD01
Description Absolute rotary encoder with shaft velocity measurement, housing size 36, solid diameter 6 mm, flange servo, IP65, multi-turn resolution 15 bit, single-turn resolution 16 bit, axial connection, M12 5-pole
Product ID 70119037-100086
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pole
- pin 1 brown; L+; 1: Brown - +24V
- pin 2 white; Other; 2: White - reserved, do not connect
- pin 3 (light) blue; L-; 3: Blue - 0V
- pin 4 black; C/Q; 4: Black - C/Q
- pin 5 grey (slate); Other; 5: Grey - n.c.
Device Variant ENA36IL-S10SA5-1516-IO-ABD01
Description Absolute rotary encoder with shaft velocity measurement, housing size 36, solid diameter 10 mm, flange servo, IP65, multi-turn resolution 15 bit, single-turn resolution 16 bit, axial connection, M12 5-pole
Product ID 70119037-100087
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pole
- pin 1 brown; L+; 1: Brown - +24V
- pin 2 white; Other; 2: White - reserved, do not connect
- pin 3 (light) blue; L-; 3: Blue - 0V
- pin 4 black; C/Q; 4: Black - C/Q
- pin 5 grey (slate); Other; 5: Grey - n.c.
Device Variant ENA36IL-S06SA5-1516-IO-RBD01
Description Absolute rotary encoder with shaft velocity measurement, housing size 36, solid diameter 6 mm, flange servo, IP65, multi-turn resolution 15 bit, single-turn resolution 16 bit, radial connection, M12 5-pole
Product ID 70119037-100090
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pole
- pin 1 brown; L+; 1: Brown - +24V
- pin 2 white; Other; 2: White - reserved, do not connect
- pin 3 (light) blue; L-; 3: Blue - 0V
- pin 4 black; C/Q; 4: Black - C/Q
- pin 5 grey (slate); Other; 5: Grey - n.c.
Device Variant ENA36IL-S10SA5-1516-IO-RBD01
Description Absolute rotary encoder with shaft velocity measurement, housing size 36, solid diameter 10 mm, flange servo, IP65, multi-turn resolution 15 bit, single-turn resolution 16 bit, radial connection, M12 5-pole
Product ID 70119037-100091
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pole
- pin 1 brown; L+; 1: Brown - +24V
- pin 2 white; Other; 2: White - reserved, do not connect
- pin 3 (light) blue; L-; 3: Blue - 0V
- pin 4 black; C/Q; 4: Black - C/Q
- pin 5 grey (slate); Other; 5: Grey - n.c.

ProcessData id=P_ProcessDataC0 (condition V_XPFE_PDin_ConfigAuxMeas = 0)

ProcessDataIn "PD Input" id=PI_XPFE_PDI12B_ENAC0

bit length: 96
data type: 96-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Low, true = High SSC1.1 - Switching Signal Position Indicates the current status of the switching signal 1.1.
2 1 Boolean false = Low, true = High SSC1.2 - Switching Signal Position Indicates the current status of the switching signal 1.2.
3 2 Boolean false = Increase, true = Decrease Status - Count Direction Indicates the current status of the direction of position count.
4 3 Boolean false = Low, true = High SSC.2 - Switching Signal Velocity (Shaft) Indicates the current status of the switching signal 2.
5 4 4-bit UInteger 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft) RPM, 3 = Velocity (Shaft) CPS Status - Auxiliary Measurement MDC2 Indicates the currently selected source for the auxiliary measurement channel MDC2.
9 8 Boolean false = Low, true = High DSC1.1 - Temperature Warning Indicates that the configured temperature threshold has been exceeded.
10 9 Boolean false = Low, true = High DSC1.2 - Temperature Warning Indicates that the configured temperature threshold has been undershot.
17 16 16-bit UInteger 1..65535 MDC1 - ST Resolution Indicates the current resolution of the position value.
18 32 32-bit Integer 0..2147483647 MDC1 - Position Indicates the current position value.
19 64 32-bit Integer 0 MDC2 - Auxiliary Measurement Indicates the measurement value of the selected auxiliary measurement channel MDC2.
Octet 0
bit offset 95 94 93 92 91 90 89 88
subindex 19
element bit 31 30 29 28 27 26 25 24
Octet 1
bit offset 87 86 85 84 83 82 81 80
subindex 19
element bit 23 22 21 20 19 18 17 16
Octet 2
bit offset 79 78 77 76 75 74 73 72
subindex 19
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 71 70 69 68 67 66 65 64
subindex 19
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 63 62 61 60 59 58 57 56
subindex 18
element bit 31 30 29 28 27 26 25 24
Octet 5
bit offset 55 54 53 52 51 50 49 48
subindex 18
element bit 23 22 21 20 19 18 17 16
Octet 6
bit offset 47 46 45 44 43 42 41 40
subindex 18
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 39 38 37 36 35 34 33 32
subindex 18
element bit 7 6 5 4 3 2 1 0
Octet 8
bit offset 31 30 29 28 27 26 25 24
subindex 17
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 23 22 21 20 19 18 17 16
subindex 17
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 10 9
Octet 11
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit 3 2 1 0        

ProcessDataOut "PD Output" id=PO_XPFE_PDO1B_ENAC0

bit length: 8
data type: 8-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Idle, true = Execute Trigger - Position Preset On a 0->1 transition the preset value is applied to the current position value.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

ProcessData id=P_ProcessDataC1 (condition V_XPFE_PDin_ConfigAuxMeas = 1)

ProcessDataIn "PD Input" id=PI_XPFE_PDI12B_ENAC1

bit length: 96
data type: 96-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Low, true = High SSC1.1 - Switching Signal Position Indicates the current status of the switching signal 1.1.
2 1 Boolean false = Low, true = High SSC1.2 - Switching Signal Position Indicates the current status of the switching signal 1.2.
3 2 Boolean false = Increase, true = Decrease Status - Count Direction Indicates the current status of the direction of position count.
4 3 Boolean false = Low, true = High SSC.2 - Switching Signal Velocity (Shaft) Indicates the current status of the switching signal 2.
5 4 4-bit UInteger 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft) RPM, 3 = Velocity (Shaft) CPS Status - Auxiliary Measurement MDC2 Indicates the currently selected source for the auxiliary measurement channel MDC2.
9 8 Boolean false = Low, true = High DSC1.1 - Temperature Warning Indicates that the configured temperature threshold has been exceeded.
10 9 Boolean false = Low, true = High DSC1.2 - Temperature Warning Indicates that the configured temperature threshold has been undershot.
17 16 16-bit UInteger 1..65535 MDC1 - ST Resolution Indicates the current resolution of the position value.
18 32 32-bit Integer 0..2147483647 MDC1 - Position Indicates the current position value.
19 64 32-bit Integer -50..150 MDC2 - Temperature Indicates the current approximated ambient temperature value.
Octet 0
bit offset 95 94 93 92 91 90 89 88
subindex 19
element bit 31 30 29 28 27 26 25 24
Octet 1
bit offset 87 86 85 84 83 82 81 80
subindex 19
element bit 23 22 21 20 19 18 17 16
Octet 2
bit offset 79 78 77 76 75 74 73 72
subindex 19
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 71 70 69 68 67 66 65 64
subindex 19
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 63 62 61 60 59 58 57 56
subindex 18
element bit 31 30 29 28 27 26 25 24
Octet 5
bit offset 55 54 53 52 51 50 49 48
subindex 18
element bit 23 22 21 20 19 18 17 16
Octet 6
bit offset 47 46 45 44 43 42 41 40
subindex 18
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 39 38 37 36 35 34 33 32
subindex 18
element bit 7 6 5 4 3 2 1 0
Octet 8
bit offset 31 30 29 28 27 26 25 24
subindex 17
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 23 22 21 20 19 18 17 16
subindex 17
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 10 9
Octet 11
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit 3 2 1 0        

ProcessDataOut "PD Output" id=PO_XPFE_PDO1B_ENAC1

bit length: 8
data type: 8-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Idle, true = Execute Trigger - Position Preset On a 0->1 transition the preset value is applied to the current position value.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

ProcessData id=P_ProcessDataC2 (condition V_XPFE_PDin_ConfigAuxMeas = 2)

ProcessDataIn "PD Input" id=PI_XPFE_PDI12B_ENAC2

bit length: 96
data type: 96-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Low, true = High SSC1.1 - Switching Signal Position Indicates the current status of the switching signal 1.1.
2 1 Boolean false = Low, true = High SSC1.2 - Switching Signal Position Indicates the current status of the switching signal 1.2.
3 2 Boolean false = Increase, true = Decrease Status - Count Direction Indicates the current status of the direction of position count.
4 3 Boolean false = Low, true = High SSC.2 - Switching Signal Velocity (Shaft) Indicates the current status of the switching signal 2.
5 4 4-bit UInteger 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft) RPM, 3 = Velocity (Shaft) CPS Status - Auxiliary Measurement MDC2 Indicates the currently selected source for the auxiliary measurement channel MDC2.
9 8 Boolean false = Low, true = High DSC1.1 - Temperature Warning Indicates that the configured temperature threshold has been exceeded.
10 9 Boolean false = Low, true = High DSC1.2 - Temperature Warning Indicates that the configured temperature threshold has been undershot.
17 16 16-bit UInteger 1..65535 MDC1 - ST Resolution Indicates the current resolution of the position value.
18 32 32-bit Integer 0..2147483647 MDC1 - Position Indicates the current position value.
19 64 32-bit Integer 0..14000000 MDC2 - Velocity (Shaft) Indicates the current velocity value. Evaluation unit depends on the current selection for 'Config - Velocity (Shaft) Evaluation Unit'.
Octet 0
bit offset 95 94 93 92 91 90 89 88
subindex 19
element bit 31 30 29 28 27 26 25 24
Octet 1
bit offset 87 86 85 84 83 82 81 80
subindex 19
element bit 23 22 21 20 19 18 17 16
Octet 2
bit offset 79 78 77 76 75 74 73 72
subindex 19
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 71 70 69 68 67 66 65 64
subindex 19
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 63 62 61 60 59 58 57 56
subindex 18
element bit 31 30 29 28 27 26 25 24
Octet 5
bit offset 55 54 53 52 51 50 49 48
subindex 18
element bit 23 22 21 20 19 18 17 16
Octet 6
bit offset 47 46 45 44 43 42 41 40
subindex 18
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 39 38 37 36 35 34 33 32
subindex 18
element bit 7 6 5 4 3 2 1 0
Octet 8
bit offset 31 30 29 28 27 26 25 24
subindex 17
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 23 22 21 20 19 18 17 16
subindex 17
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 10 9
Octet 11
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit 3 2 1 0        

ProcessDataOut "PD Output" id=PO_XPFE_PDO1B_ENAC2

bit length: 8
data type: 8-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Idle, true = Execute Trigger - Position Preset On a 0->1 transition the preset value is applied to the current position value.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.
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
Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16
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
description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 129 = Application Reset, 130 = Restore Factory Settings, 170 = Position Preset
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked false Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
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
description: The vendor name that is assigned to a Vendor ID.
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
description: Additional information about the vendor.
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
description: Complete product name.
data type: 64-octet String UTF-8
default value: "ENA36IL-S*5-15* series"
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
description: Vendor-specific product or type identification (e.g., item number or model number).
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
description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Absolute rotary encoder"
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
description: Unique, vendor-specific identifier of the individual device.
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
Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
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
Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
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
Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
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
description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
default value: 0
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[5] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56
subindex 1 1 1 2 2 2 3 3

octet 8 9 10 11 12 13 14  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 4 4 4 5 5 5  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
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
Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
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
Variable "SSC1.1 Param - Position" index=64 id=V_XPFE_SSC11_Param

description: Defines the setpoint values for switching signal channel 1.1.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..2147483647 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..2147483647 0 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.1 Config - Position" index=65 id=V_XPFE_SSC11_Config

description: Defines the configuration parameter for switching signal channel 1.1.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 16 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 16-bit Integer 0..32767 0 Hyst Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC1.2 Param - Position" index=66 id=V_XPFE_SSC12_Param

description: Defines the setpoint values for switching signal channel 1.2.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..2147483647 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..2147483647 0 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.2 Config - Position" index=67 id=V_XPFE_SSC12_Config

description: Defines the configuration parameter for switching signal channel 1.2.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 16 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 16-bit Integer 0..32767 0 Hyst Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC.2 Param - Velocity (Shaft) RPM" index=68 id=V_XPFE_SSC20_ParamVrpm

description: Defines the setpoint values for switching signal channel 2. The evaluation is based on rotational speed RPM.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..120000 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..120000 0 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.2 Param - Velocity (Shaft) CPS" index=69 id=V_XPFE_SSC20_ParamVcps

description: Defines the setpoint values for switching signal channel 2. The evaluation is based on rotational speed CPS.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..13107000 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..13107000 0 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.2 Config - Velocity (Shaft)" index=70 id=V_XPFE_SSC20_Config

description: Defines the configuration parameter for switching signal channel 2.
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 0 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "DSC1 Param - Temperature" index=80 id=V_XPFE_DSC10_ParamTemp

description: Defines the thresholds for temperature warnings in the diagnosis signal channel 1.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer -45..90 70 High Limit Defines the upper temperature threshold. At ambient temperatures above this limit, the diagnosis flag 'DSC1.1 - Temperature Warning' in the process data is activated. An event is triggered, if enabled.
2 0 16-bit Integer -45..90 -30 Low Limit Defines the lower temperature threshold. At ambient temperatures below this limit, the diagnosis flag 'DSC1.2 - Temperature Warning' in the process data is activated. An event is triggered, if enabled.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "DSC1 Config - Temperature" index=81 id=V_XPFE_DSC10_ConfigTemp

description: Defines the configuration parameter for diagnosis signal channel 1.
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 16 8-bit UInteger 0 = Deactivated, 128 = High limit active, 129 = High and low limit active 0 Mode Defines the evaluation behavior of the diagnosis signal channel 1.
3 0 16-bit Integer 0..20 0 Hyst Defines the hysteresis at the temperature thresholds.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Config - ST Resolution" index=96 id=V_XPFE_Eval_ConfigSTRes

description: Defines the single-turn resolution in counts per revolution.
data type: 16-bit UInteger
allowed values: 1..65535
default value: 65535
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Config - Rotation Direction" index=97 id=V_XPFE_Eval_ConfigRotationDir

description: Defines the counting direction for the position - clockwise: position increases on clockwise rotation / counter clockwise: position decreases on clockwise rotation.
data type: 8-bit UInteger
allowed values: 0 = Clockwise, 1 = Counter clockwise
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Config - Position Preset" index=99 id=V_XPFE_Eval_ConfigPosPreset

description: Defines the preset value, which is set for the current position on trigger of the command 'Position Preset'. Resolution is in counts.
data type: 32-bit Integer
allowed values: 0..2147483647
default value: 0
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Config - Position Overflow" index=100 id=V_XPFE_Eval_PosOverflow

description: Defines the position where an overflow will occur. The maximum range for position values in the process data is from 0 to 'Position Overflow'-1.
data type: 32-bit Integer
allowed values: 1..2147483647
default value: 2147483647
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Config MDC2 - Auxiliary Measurement" index=101 id=V_XPFE_PDin_ConfigAuxMeas

description: Defines the source for the auxiliary measurement channel MDC2.
data type: 8-bit UInteger
allowed values: 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft)
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Config - Velocity (Shaft) Evaluation Unit" index=102 id=V_XPFE_Eval_ConfigVelocityEvalUnit

description: Defines the base unit for velocity evaluation. Based on this setting, the parameter sets for setpoints used for evaluation of the switching signal SSC2 and the evaluation unit for the auxiliary measurement channel MDC2 ('Velocity (Shaft)') are selected.
data type: 8-bit UInteger
allowed values: 0 = RPM, 1 = CPS
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Config - Velocity (Shaft) Filter" index=104 id=V_XPFE_Eval_ConfigVelocityFilter

description: Defines the number of measurement cycles for averaging velocity measurement values.
data type: 8-bit UInteger
allowed values: 0 = 10 cycles, 1 = 100 cycles, 2 = 1000 cycles
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "PD Output Config" index=112 id=V_XPFE_PDout_Config

description: Allows enabling or disabling specific functions controlled over PD Output.
data type: 8-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled 0 Position Preset Enabled: Trigger of the position preset function over process data output is possible. On a 0->1 transition the position preset value is applied to the current position value.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Variable "I/O Config - I/Q Type" index=113 id=V_XPFE_IO_IQType

description: Defines the output or input type at I/Q, pin 2. If the type input is selected, a position preset can be triggered with a 50 ms pulse.
data type: 8-bit UInteger
allowed values: 0 = Binary output / push-pull, 1 = Input high-active (function Preset)
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "I/O Config - Output Function" index=117 id=V_XPFE_IO_IQOutFunc

description: Defines the output function at I/Q, pin 2.
data type: 8-bit UInteger
allowed values: 0 = Inactive (constant), 1 = SSC1.1 - Switching Signal Position, 2 = SSC1.2 - Switching Signal Position, 3 = SSC.2 - Switching Signal Velocity (Shaft), 5 = DSC1.1 or DSC1.2 - Temperature Warning, 6 = DSC1.1 - Temperature Warning, 7 = DSC1.2 - Temperature Warning
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Event Config" index=120 id=V_XPFS_Event_Config

description: Defines which event sources can trigger events.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Position Channel 1 Diagnosis Enabled: an event is generated, if the position value is outside the configured application specific position limits for channel 1.
2 1 Boolean false = Disabled, true = Enabled false Position Channel 2 Diagnosis Enabled: an event is generated, if the position value is outside the configured application specific position limits for channel 2.
3 2 Boolean false = Disabled, true = Enabled false Temperature Diagnosis Enabled: an event is generated, if the detected temperature is outside the configured application specific temperature limits.
4 3 Boolean false = Disabled, true = Enabled false Velocity (Shaft) Diagnosis Enabled: an event is generated, if the detected velocity is outside the configured application specific velocity limits.
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
Variable "Indication Control" index=127 id=V_XPFS_UI_IndicationCtrl

description: Provides control functions for diagnosis purposes for indicators or display.
data type: 8-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Locator Indication Enables a defined flashing pattern of the indicator LEDs for better spotting of a device in field applications.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 1

Variable "Operating Hours" index=224 id=V_XPFS_OPM_OperHour

description: Shows the overall hours of operation since initial commissioning.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Indicator" index=225 id=V_XPFS_OPM_TempIndicator

description: Indicates the operation at critical ambient temperatures or excess of specification limits.
data type: 8-bit UInteger
allowed values: 0 = Operating condition OK, 1 = Close to upper limit, 2 = Upper limit exceeded, 3 = Close to lower limit, 4 = Lower limit exceeded
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Monitor" index=226 id=V_XPFS_OPM_TempMon

description: Contains parameters showing current and past conditions of temperature exposure since initial commissioning.
data type: 72-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 32-bit UInteger Overtemperature Operating Hours Shows the overall hours of powered operation above the specified temperature limit since initial commissioning.
2 24 16-bit UInteger Overtemperature Exceeded Counter Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning.
3 16 8-bit Integer -50..125 Maximum Operating Temperature Shows the maximum observed temperature in powered operation since initial commissioning.
4 8 8-bit Integer -50..125 Minimum Operating Temperature Shows the minimum observed temperature in powered operation since initial commissioning.
5 0 8-bit Integer -50..125 Device Operating Temperature Shows the currently observed operating temperature of the device.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 1 2 2 3 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 8  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Power Monitor" index=227 id=V_XPFS_OPM_PowerMon

description: Contains parameters showing current and past conditions of power cycles since initial commissioning.
data type: 128-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 96 32-bit UInteger Power Cycles Shows the number of power cycles since initial commissioning.
2 64 32-bit UInteger Maximum Uptime Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning.
3 32 32-bit UInteger Average Uptime Shows the average observed powered operating time between power cycles in seconds since initial commissioning.
4 0 32-bit UInteger Uptime Shows the current operating time since the last power cycle in seconds.
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
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Device Characteristics" index=232 id=V_XPFS_Device_Char

description: Shows relevant key characteristics of the device for use in applications.
data type: 48-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 16-bit UInteger 16 ST Resolution (bit) Shows the maximum configurable resolution for a single turn in counts: 2^STR-1.
2 16 16-bit UInteger 15 MT Resolution (bit) Shows the maximum number of detectable revolutions: 2^MTR-1.
3 0 16-bit UInteger 50 Supply Current Requirement Shows the maximum specified supply current excluding load.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Observation Data" index=236 id=V_XPFS_ObserveData

description: Provides a set of relevant data suitable for observation purposes.
data type: 168-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 136 32-bit Integer 0..2147483647 MDC1 - Position Indicates the current position value.
2 120 16-bit UInteger 1..65535 65535 MDC1 - ST Resolution Indicates the current resolution of the position value.
3 88 32-bit Integer -50..150 MDC2 - Temperature Indicates the current approximated ambient temperature value.
4 56 32-bit Integer 0..14000000 MDC2 - Velocity (Shaft) Indicates the current velocity value. Evaluation unit depends on the current selection for 'Config - Velocity (Shaft) Evaluation Unit'.
11 0 8-bit UInteger 0 = Low, 1 = High SSC1.1 - Switching Signal Position Indicates the current status of the switching signal 1.1.
12 8 8-bit UInteger 0 = Low, 1 = High SSC1.2 - Switching Signal Position Indicates the current status of the switching signal 1.2.
13 16 8-bit UInteger 0 = Increase, 1 = Decrease Status - Count Direction Indicates the current status of the direction of position count.
14 24 8-bit UInteger 0 = Low, 1 = High DSC1.1 - Temperature Warning Indicates that the configured temperature threshold has been exceeded.
15 32 8-bit UInteger 0 = Low, 1 = High DSC1.2 - Temperature Warning Indicates that the configured temperature threshold has been undershot.
16 40 8-bit UInteger 0 = Low, 1 = High SSC.2 - Switching Signal Velocity (Shaft) Indicates the current status of the switching signal 2.

octet 0 1 2 3 4 5 6 7
bit offset 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104
subindex 1 1 1 1 2 2 3 3
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16

octet 8 9 10 11 12 13 14 15
bit offset 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40
subindex 3 3 4 4 4 4 / / / / / / 16
element bit 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0   7 - 0

octet 16 17 18 19 20  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 15 14 13 12 11  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.
129 (0x81)129 (0x81)Invalid value Position PresetInterfering parameter values: Position Preset value is greater or equal to the value of Position Overflow.
129 (0x81)130 (0x82)Invalid value Position OverflowInterfering parameter values: Position Overflow value is less than the value of ST Resolution.

Events

CodeTypeNameDescription
36163 (0x8d43)WarningAmbient temperature outside specified temperature rangeCheck device environment.
36176 (0x8d50)WarningPosition channel 1 diagnosisPosition value outside configured application specific position limits for channel 1. Check adjustment or application.
36177 (0x8d51)WarningPosition channel 2 diagnosisPosition value outside configured application specific position limits for channel 2. Check adjustment or application.
36178 (0x8d52)WarningTemperature diagnosisTemperature exceeds configured application specific temperature limits. Check environment or application.
36179 (0x8d53)WarningVelocity (shaft) diagnosisVelocity exceeds configured application specific velocity limit. Check adjustment or application.

Process Data Formatting

Formatting for Process Data id=PI_XPFE_PDI12B_ENAC0
Subindex 18:
Subindex 17:
Subindex 3:
Subindex 1:
Subindex 2:
Subindex 4:
Subindex 5:
Subindex 9:
Subindex 10:

Formatting for Process Data id=PI_XPFE_PDI12B_ENAC1
Subindex 18:
Subindex 17:
Subindex 3:
Subindex 1:
Subindex 2:
Subindex 4:
Subindex 5:
Subindex 19: * 1 + 0 °C Dec.0
Subindex 9:
Subindex 10:

Formatting for Process Data id=PI_XPFE_PDI12B_ENAC2
Subindex 18:
Subindex 17:
Subindex 3:
Subindex 1:
Subindex 2:
Subindex 4:
Subindex 5:
Subindex 19:
Subindex 9:
Subindex 10:

Formatting for Process Data id=PO_XPFE_PDO1B_ENAC0
Subindex 1:

Formatting for Process Data id=PO_XPFE_PDO1B_ENAC1
Subindex 1:

Formatting for Process Data id=PO_XPFE_PDO1B_ENAC2
Subindex 1:

Operator Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro

Parameters Menu
Operating Parameter
Switching Signal Channel 1.1 - Position
V_XPFE_SSC11_Param.SP1 * 1 + 0, ro Dec.0
V_XPFE_SSC11_Param.SP2 * 1 + 0, ro Dec.0
V_XPFE_SSC11_Config.Logic, ro
V_XPFE_SSC11_Config.Mode, ro
V_XPFE_SSC11_Config.Hyst * 1 + 0, ro Dec.0
Switching Signal Channel 1.2 - Position
V_XPFE_SSC12_Param.SP1 * 1 + 0, ro Dec.0
V_XPFE_SSC12_Param.SP2 * 1 + 0, ro Dec.0
V_XPFE_SSC12_Config.Logic, ro
V_XPFE_SSC12_Config.Mode, ro
V_XPFE_SSC12_Config.Hyst * 1 + 0, ro Dec.0
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
Switching Signal Channel 2 - Velocity (Shaft)
V_XPFE_SSC20_ParamVrpm.SP1 * 0.1 + 0 rpm, ro Dec.1
V_XPFE_SSC20_ParamVrpm.SP2 * 0.1 + 0 rpm, ro Dec.1
V_XPFE_SSC20_Config.Logic, ro
V_XPFE_SSC20_Config.Mode, ro
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
Switching Signal Channel 2 - Velocity (Shaft)
V_XPFE_SSC20_ParamVcps.SP1 * 1 + 0 1/s, ro Dec.0
V_XPFE_SSC20_ParamVcps.SP2 * 1 + 0 1/s, ro Dec.0
V_XPFE_SSC20_Config.Logic, ro
V_XPFE_SSC20_Config.Mode, ro
Encoder Configuration
V_XPFE_Eval_ConfigSTRes * 1 + 0, ro Dec.0
V_XPFE_Eval_ConfigRotationDir, ro
V_XPFE_Eval_PosOverflow * 1 + 0, ro Dec.0
V_XPFE_Eval_ConfigPosPreset * 1 + 0, ro Dec.0
V_XPFE_PDin_ConfigAuxMeas, ro
V_XPFE_Eval_ConfigVelocityEvalUnit, ro
V_XPFE_Eval_ConfigVelocityFilter, ro
Diagnosis Configuration
Temperature Diagnosis
V_XPFE_DSC10_ParamTemp.High Limit * 1 + 0 °C, ro Dec.0
V_XPFE_DSC10_ParamTemp.Low Limit * 1 + 0 °C, ro Dec.0
V_XPFE_DSC10_ConfigTemp.Logic, ro
V_XPFE_DSC10_ConfigTemp.Mode, ro
V_XPFE_DSC10_ConfigTemp.Hyst * 1 + 0 °C, ro Dec.0
Event Configuration
V_XPFS_Event_Config.Position Channel 1 Diagnosis, ro
V_XPFS_Event_Config.Position Channel 2 Diagnosis, ro
V_XPFS_Event_Config.Temperature Diagnosis, ro
V_XPFS_Event_Config.Velocity (Shaft) Diagnosis, ro
I/O Configuration
V_XPFE_PDout_Config.Position Preset, ro
V_XPFE_IO_IQType, ro
V_XPFE_IO_IQOutFunc, ro

Observation Menu
Diagnosis Information
V_DeviceStatus
Position Information
V_XPFS_ObserveData.MDC1 - Position * 1 + 0, Dec.0
V_XPFS_ObserveData.MDC1 - ST Resolution * 1 + 0, Dec.0
V_XPFS_ObserveData.Status - Count Direction
V_XPFS_ObserveData.SSC1.1 - Switching Signal Position
V_XPFS_ObserveData.SSC1.2 - Switching Signal Position
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
Velocity (Shaft) Information
V_XPFS_ObserveData.MDC2 - Velocity (Shaft) * 0.1 + 0 rpm, Dec.1
V_XPFS_ObserveData.SSC.2 - Switching Signal Velocity (Shaft)
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
Velocity (Shaft) Information
V_XPFS_ObserveData.MDC2 - Velocity (Shaft) * 1 + 0 1/s, Dec.0
V_XPFS_ObserveData.SSC.2 - Switching Signal Velocity (Shaft)
Temperature Information
V_XPFS_ObserveData.MDC2 - Temperature * 1 + 0 °C, Dec.0
V_XPFS_ObserveData.DSC1.1 - Temperature Warning
V_XPFS_ObserveData.DSC1.2 - Temperature Warning

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycles
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.ST Resolution (bit) * 1 + 0, Dec.0
V_XPFS_Device_Char.MT Resolution (bit) * 1 + 0, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro

Maintenance Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1.1 - Position
V_XPFE_SSC11_Param.SP1 * 1 + 0, Dec.0
V_XPFE_SSC11_Param.SP2 * 1 + 0, Dec.0
V_XPFE_SSC11_Config.Logic
V_XPFE_SSC11_Config.Mode
V_XPFE_SSC11_Config.Hyst * 1 + 0, Dec.0
Switching Signal Channel 1.2 - Position
V_XPFE_SSC12_Param.SP1 * 1 + 0, Dec.0
V_XPFE_SSC12_Param.SP2 * 1 + 0, Dec.0
V_XPFE_SSC12_Config.Logic
V_XPFE_SSC12_Config.Mode
V_XPFE_SSC12_Config.Hyst * 1 + 0, Dec.0
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
Switching Signal Channel 2 - Velocity (Shaft)
V_XPFE_SSC20_ParamVrpm.SP1 * 0.1 + 0 rpm, Dec.1
V_XPFE_SSC20_ParamVrpm.SP2 * 0.1 + 0 rpm, Dec.1
V_XPFE_SSC20_Config.Logic
V_XPFE_SSC20_Config.Mode
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
Switching Signal Channel 2 - Velocity (Shaft)
V_XPFE_SSC20_ParamVcps.SP1 * 1 + 0 1/s, Dec.0
V_XPFE_SSC20_ParamVcps.SP2 * 1 + 0 1/s, Dec.0
V_XPFE_SSC20_Config.Logic
V_XPFE_SSC20_Config.Mode
Encoder Configuration
V_XPFE_Eval_ConfigSTRes * 1 + 0, Dec.0
V_XPFE_Eval_ConfigRotationDir
V_XPFE_Eval_PosOverflow * 1 + 0, Dec.0
V_XPFE_Eval_ConfigPosPreset * 1 + 0, Dec.0
V_SystemCommand, Button:=170
Description=The position value at the current position is set to the position preset value.
V_XPFE_PDin_ConfigAuxMeas
V_XPFE_Eval_ConfigVelocityEvalUnit
V_XPFE_Eval_ConfigVelocityFilter
Diagnosis Configuration
Temperature Diagnosis
V_XPFE_DSC10_ParamTemp.High Limit * 1 + 0 °C, Dec.0
V_XPFE_DSC10_ParamTemp.Low Limit * 1 + 0 °C, Dec.0
V_XPFE_DSC10_ConfigTemp.Logic
V_XPFE_DSC10_ConfigTemp.Mode
V_XPFE_DSC10_ConfigTemp.Hyst * 1 + 0 °C, Dec.0
Event Configuration
V_XPFS_Event_Config.Position Channel 1 Diagnosis
V_XPFS_Event_Config.Position Channel 2 Diagnosis
V_XPFS_Event_Config.Temperature Diagnosis
V_XPFS_Event_Config.Velocity (Shaft) Diagnosis
I/O Configuration
V_XPFE_PDout_Config.Position Preset
V_XPFE_IO_IQType
V_XPFE_IO_IQOutFunc
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
Diagnosis Information
V_DeviceStatus
Position Information
V_XPFS_ObserveData.MDC1 - Position * 1 + 0, Dec.0
V_XPFS_ObserveData.MDC1 - ST Resolution * 1 + 0, Dec.0
V_XPFS_ObserveData.Status - Count Direction
V_XPFS_ObserveData.SSC1.1 - Switching Signal Position
V_XPFS_ObserveData.SSC1.2 - Switching Signal Position
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
Velocity (Shaft) Information
V_XPFS_ObserveData.MDC2 - Velocity (Shaft) * 0.1 + 0 rpm, Dec.1
V_XPFS_ObserveData.SSC.2 - Switching Signal Velocity (Shaft)
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
Velocity (Shaft) Information
V_XPFS_ObserveData.MDC2 - Velocity (Shaft) * 1 + 0 1/s, Dec.0
V_XPFS_ObserveData.SSC.2 - Switching Signal Velocity (Shaft)
Temperature Information
V_XPFS_ObserveData.MDC2 - Temperature * 1 + 0 °C, Dec.0
V_XPFS_ObserveData.DSC1.1 - Temperature Warning
V_XPFS_ObserveData.DSC1.2 - Temperature Warning

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycles
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.ST Resolution (bit) * 1 + 0, Dec.0
V_XPFS_Device_Char.MT Resolution (bit) * 1 + 0, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_XPFS_UI_IndicationCtrl.Locator Indication, rw
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!

Commissioning Menus

Identification Menu
Device Information
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
Revision Information
V_HardwareRevision
V_FirmwareRevision
Application Specific Information
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1.1 - Position
V_XPFE_SSC11_Param.SP1 * 1 + 0, Dec.0
V_XPFE_SSC11_Param.SP2 * 1 + 0, Dec.0
V_XPFE_SSC11_Config.Logic
V_XPFE_SSC11_Config.Mode
V_XPFE_SSC11_Config.Hyst * 1 + 0, Dec.0
Switching Signal Channel 1.2 - Position
V_XPFE_SSC12_Param.SP1 * 1 + 0, Dec.0
V_XPFE_SSC12_Param.SP2 * 1 + 0, Dec.0
V_XPFE_SSC12_Config.Logic
V_XPFE_SSC12_Config.Mode
V_XPFE_SSC12_Config.Hyst * 1 + 0, Dec.0
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
Switching Signal Channel 2 - Velocity (Shaft)
V_XPFE_SSC20_ParamVrpm.SP1 * 0.1 + 0 rpm, Dec.1
V_XPFE_SSC20_ParamVrpm.SP2 * 0.1 + 0 rpm, Dec.1
V_XPFE_SSC20_Config.Logic
V_XPFE_SSC20_Config.Mode
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
Switching Signal Channel 2 - Velocity (Shaft)
V_XPFE_SSC20_ParamVcps.SP1 * 1 + 0 1/s, Dec.0
V_XPFE_SSC20_ParamVcps.SP2 * 1 + 0 1/s, Dec.0
V_XPFE_SSC20_Config.Logic
V_XPFE_SSC20_Config.Mode
Encoder Configuration
V_XPFE_Eval_ConfigSTRes * 1 + 0, Dec.0
V_XPFE_Eval_ConfigRotationDir
V_XPFE_Eval_PosOverflow * 1 + 0, Dec.0
V_XPFE_Eval_ConfigPosPreset * 1 + 0, Dec.0
V_SystemCommand, Button:=170
Description=The position value at the current position is set to the position preset value.
V_XPFE_PDin_ConfigAuxMeas
V_XPFE_Eval_ConfigVelocityEvalUnit
V_XPFE_Eval_ConfigVelocityFilter
Diagnosis Configuration
Temperature Diagnosis
V_XPFE_DSC10_ParamTemp.High Limit * 1 + 0 °C, Dec.0
V_XPFE_DSC10_ParamTemp.Low Limit * 1 + 0 °C, Dec.0
V_XPFE_DSC10_ConfigTemp.Logic
V_XPFE_DSC10_ConfigTemp.Mode
V_XPFE_DSC10_ConfigTemp.Hyst * 1 + 0 °C, Dec.0
Event Configuration
V_XPFS_Event_Config.Position Channel 1 Diagnosis
V_XPFS_Event_Config.Position Channel 2 Diagnosis
V_XPFS_Event_Config.Temperature Diagnosis
V_XPFS_Event_Config.Velocity (Shaft) Diagnosis
I/O Configuration
V_XPFE_PDout_Config.Position Preset
V_XPFE_IO_IQType
V_XPFE_IO_IQOutFunc
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
Diagnosis Information
V_DeviceStatus
Position Information
V_XPFS_ObserveData.MDC1 - Position * 1 + 0, Dec.0
V_XPFS_ObserveData.MDC1 - ST Resolution * 1 + 0, Dec.0
V_XPFS_ObserveData.Status - Count Direction
V_XPFS_ObserveData.SSC1.1 - Switching Signal Position
V_XPFS_ObserveData.SSC1.2 - Switching Signal Position
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
Velocity (Shaft) Information
V_XPFS_ObserveData.MDC2 - Velocity (Shaft) * 0.1 + 0 rpm, Dec.1
V_XPFS_ObserveData.SSC.2 - Switching Signal Velocity (Shaft)
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
Velocity (Shaft) Information
V_XPFS_ObserveData.MDC2 - Velocity (Shaft) * 1 + 0 1/s, Dec.0
V_XPFS_ObserveData.SSC.2 - Switching Signal Velocity (Shaft)
Temperature Information
V_XPFS_ObserveData.MDC2 - Temperature * 1 + 0 °C, Dec.0
V_XPFS_ObserveData.DSC1.1 - Temperature Warning
V_XPFS_ObserveData.DSC1.2 - Temperature Warning

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempIndicator
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycles
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
Device Characteristics
V_XPFS_Device_Char.ST Resolution (bit) * 1 + 0, Dec.0
V_XPFS_Device_Char.MT Resolution (bit) * 1 + 0, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_XPFS_UI_IndicationCtrl.Locator Indication, rw
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.