Version: V1.00.000 | Release Date: 2023-10-20 |
ENA58IL-R*7-00* series | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | http://www.pepperl-fuchs.com/io-link | |
Device ID | 5244422 (0x500606) | |
DeviceFamily | Absolute rotary encoder | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x4000 (Common Application Profile: Identification and Diagnosis) | |
Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 230400 bit/s (COM3) | |
Minimum Cycle Time | 1.5 ms | |
SIO Mode Supported | no | |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_V with 2 octets on-request data ISDU supported | |
Device Variant | ENA58IL-R06DA7-0016-IO-ABD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 6 mm, flange double torque rest, IP67, single-turn resolution 16 bit, axial connection, M12 5-pole | |
Product ID | 70119037-100148 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R10DA7-0016-IO-ABD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 10 mm, flange double torque rest, IP67, single-turn resolution 16 bit, axial connection, M12 5-pole | |
Product ID | 70119037-100149 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R12DA7-0016-IO-ABD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 12 mm, flange double torque rest, IP67, single-turn resolution 16 bit, axial connection, M12 5-pole | |
Product ID | 70119037-100150 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R14DA7-0016-IO-ABD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 14 mm, flange double torque rest, IP67, single-turn resolution 16 bit, axial connection, M12 5-pole | |
Product ID | 70119037-100151 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R15DA7-0016-IO-ABD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 15 mm, flange double torque rest, IP67, single-turn resolution 16 bit, axial connection, M12 5-pole | |
Product ID | 70119037-100152 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R06DA7-0016-IO-RBD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 6 mm, flange double torque rest, IP67, single-turn resolution 16 bit, radial connection, M12 5-pole | |
Product ID | 70119037-100158 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R10DA7-0016-IO-RBD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 10 mm, flange double torque rest, IP67, single-turn resolution 16 bit, radial connection, M12 5-pole | |
Product ID | 70119037-100159 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R12DA7-0016-IO-RBD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 12 mm, flange double torque rest, IP67, single-turn resolution 16 bit, radial connection, M12 5-pole | |
Product ID | 70119037-100160 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R14DA7-0016-IO-RBD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 14 mm, flange double torque rest, IP67, single-turn resolution 16 bit, radial connection, M12 5-pole | |
Product ID | 70119037-100161 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. | |
Device Variant | ENA58IL-R15DA7-0016-IO-RBD01 | |
Description | Absolute rotary encoder with shaft velocity measurement, housing size 58, recessed diameter 15 mm, flange double torque rest, IP67, single-turn resolution 16 bit, radial connection, M12 5-pole | |
Product ID | 70119037-100162 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 5-pole | |
- pin 1 | brown; L+; 1: Brown - +24V | |
- pin 2 | white; Other; 2: White - reserved, do not connect | |
- pin 3 | (light) blue; L-; 3: Blue - 0V | |
- pin 4 | black; C/Q; 4: Black - C/Q | |
- pin 5 | grey (slate); Other; 5: Grey - n.c. |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Low, true = High | SSC1.1 - Switching Signal Position | Indicates the current status of the switching signal 1.1. | ||||
2 | 1 | Boolean | false = Low, true = High | SSC1.2 - Switching Signal Position | Indicates the current status of the switching signal 1.2. | ||||
3 | 2 | Boolean | false = Increase, true = Decrease | Status - Count Direction | Indicates the current status of the direction of position count. | ||||
4 | 3 | Boolean | false = Low, true = High | SSC.2 - Switching Signal Velocity (Shaft) | Indicates the current status of the switching signal 2. | ||||
5 | 4 | 4-bit UInteger | 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft) RPM, 3 = Velocity (Shaft) CPS | Status - Auxiliary Measurement MDC2 | Indicates the currently selected source for the auxiliary measurement channel MDC2. | ||||
9 | 8 | Boolean | false = Low, true = High | DSC1.1 - Temperature Warning | Indicates that the configured temperature threshold has been exceeded. | ||||
10 | 9 | Boolean | false = Low, true = High | DSC1.2 - Temperature Warning | Indicates that the configured temperature threshold has been undershot. | ||||
17 | 16 | 16-bit UInteger | 1..65535 | MDC1 - ST Resolution | Indicates the current resolution of the position value. | ||||
18 | 32 | 32-bit Integer | 0..65535 | MDC1 - Position | Indicates the current position value. | ||||
19 | 64 | 32-bit Integer | 0 | MDC2 - Auxiliary Measurement | Indicates the measurement value of the selected auxiliary measurement channel MDC2. |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 19 | |||||||
element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 19 | |||||||
element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 19 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 19 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 18 | |||||||
element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 18 | |||||||
element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 18 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 18 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 17 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 17 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 10 | 9 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 5 | 4 | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Idle, true = Execute | Trigger - Position Preset | On a 0->1 transition the preset value is applied to the current position value. |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Low, true = High | SSC1.1 - Switching Signal Position | Indicates the current status of the switching signal 1.1. | ||||
2 | 1 | Boolean | false = Low, true = High | SSC1.2 - Switching Signal Position | Indicates the current status of the switching signal 1.2. | ||||
3 | 2 | Boolean | false = Increase, true = Decrease | Status - Count Direction | Indicates the current status of the direction of position count. | ||||
4 | 3 | Boolean | false = Low, true = High | SSC.2 - Switching Signal Velocity (Shaft) | Indicates the current status of the switching signal 2. | ||||
5 | 4 | 4-bit UInteger | 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft) RPM, 3 = Velocity (Shaft) CPS | Status - Auxiliary Measurement MDC2 | Indicates the currently selected source for the auxiliary measurement channel MDC2. | ||||
9 | 8 | Boolean | false = Low, true = High | DSC1.1 - Temperature Warning | Indicates that the configured temperature threshold has been exceeded. | ||||
10 | 9 | Boolean | false = Low, true = High | DSC1.2 - Temperature Warning | Indicates that the configured temperature threshold has been undershot. | ||||
17 | 16 | 16-bit UInteger | 1..65535 | MDC1 - ST Resolution | Indicates the current resolution of the position value. | ||||
18 | 32 | 32-bit Integer | 0..65535 | MDC1 - Position | Indicates the current position value. | ||||
19 | 64 | 32-bit Integer | -50..150 | MDC2 - Temperature | Indicates the current approximated ambient temperature value. |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 19 | |||||||
element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 19 | |||||||
element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 19 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 19 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 18 | |||||||
element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 18 | |||||||
element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 18 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 18 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 17 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 17 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 10 | 9 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 5 | 4 | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Idle, true = Execute | Trigger - Position Preset | On a 0->1 transition the preset value is applied to the current position value. |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Low, true = High | SSC1.1 - Switching Signal Position | Indicates the current status of the switching signal 1.1. | ||||
2 | 1 | Boolean | false = Low, true = High | SSC1.2 - Switching Signal Position | Indicates the current status of the switching signal 1.2. | ||||
3 | 2 | Boolean | false = Increase, true = Decrease | Status - Count Direction | Indicates the current status of the direction of position count. | ||||
4 | 3 | Boolean | false = Low, true = High | SSC.2 - Switching Signal Velocity (Shaft) | Indicates the current status of the switching signal 2. | ||||
5 | 4 | 4-bit UInteger | 0 = Deactivated, 1 = Temperature, 2 = Velocity (Shaft) RPM, 3 = Velocity (Shaft) CPS | Status - Auxiliary Measurement MDC2 | Indicates the currently selected source for the auxiliary measurement channel MDC2. | ||||
9 | 8 | Boolean | false = Low, true = High | DSC1.1 - Temperature Warning | Indicates that the configured temperature threshold has been exceeded. | ||||
10 | 9 | Boolean | false = Low, true = High | DSC1.2 - Temperature Warning | Indicates that the configured temperature threshold has been undershot. | ||||
17 | 16 | 16-bit UInteger | 1..65535 | MDC1 - ST Resolution | Indicates the current resolution of the position value. | ||||
18 | 32 | 32-bit Integer | 0..65535 | MDC1 - Position | Indicates the current position value. | ||||
19 | 64 | 32-bit Integer | 0..14000000 | MDC2 - Velocity (Shaft) | Indicates the current velocity value. Evaluation unit depends on the current selection for 'Config - Velocity (Shaft) Evaluation Unit'. |
bit offset | 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
subindex | 19 | |||||||
element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
bit offset | 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
subindex | 19 | |||||||
element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
bit offset | 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
subindex | 19 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
subindex | 19 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
subindex | 18 | |||||||
element bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
bit offset | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
subindex | 18 | |||||||
element bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
bit offset | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
subindex | 18 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
subindex | 18 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 17 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 17 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 10 | 9 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 5 | 4 | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Idle, true = Execute | Trigger - Position Preset | On a 0->1 transition the preset value is applied to the current position value. |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
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
1 | 120 | 8-bit UInteger | Device-specific Parameter 1 | ||||||
2 | 112 | 8-bit UInteger | Device-specific Parameter 2 | ||||||
3 | 104 | 8-bit UInteger | Device-specific Parameter 3 | ||||||
4 | 96 | 8-bit UInteger | Device-specific Parameter 4 | ||||||
5 | 88 | 8-bit UInteger | Device-specific Parameter 5 | ||||||
6 | 80 | 8-bit UInteger | Device-specific Parameter 6 | ||||||
7 | 72 | 8-bit UInteger | Device-specific Parameter 7 | ||||||
8 | 64 | 8-bit UInteger | Device-specific Parameter 8 | ||||||
9 | 56 | 8-bit UInteger | Device-specific Parameter 9 | ||||||
10 | 48 | 8-bit UInteger | Device-specific Parameter 10 | ||||||
11 | 40 | 8-bit UInteger | Device-specific Parameter 11 | ||||||
12 | 32 | 8-bit UInteger | Device-specific Parameter 12 | ||||||
13 | 24 | 8-bit UInteger | Device-specific Parameter 13 | ||||||
14 | 16 | 8-bit UInteger | Device-specific Parameter 14 | ||||||
15 | 8 | 8-bit UInteger | Device-specific Parameter 15 | ||||||
16 | 0 | 8-bit UInteger | Device-specific Parameter 16 |
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
1 | 0 | Boolean | false = Unlocked, true = Locked | Parameter Write Access | This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. | ||||
2 | 1 | Boolean | false = Unlocked, true = Locked | false | Data Storage | This lock prevents the write access to the device parameters via the data storage mechanism. | |||
3 | 2 | Boolean | false = Unlocked, true = Locked | Local Parameterization | This lock prevents the device settings from being changed via local operating elements on the device. | ||||
4 | 3 | Boolean | false = Unlocked, true = Locked | Local User Interface | This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
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
bit offset | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 |
subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 3 | 4 | 4 | 4 | 5 | 5 | 5 |
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
1 | 32 | 32-bit Integer | 0..65535 | 0 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 32-bit Integer | 0..65535 | 0 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical behavior of the switching signal. | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point | 0 | Mode | Defines the evaluation mode for the switching signal. | |||
3 | 0 | 16-bit Integer | 0..32767 | 0 | Hyst | Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 32-bit Integer | 0..65535 | 0 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 32-bit Integer | 0..65535 | 0 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical behavior of the switching signal. | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point | 0 | Mode | Defines the evaluation mode for the switching signal. | |||
3 | 0 | 16-bit Integer | 0..32767 | 0 | Hyst | Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 32-bit Integer | 0..120000 | 0 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 32-bit Integer | 0..120000 | 0 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 32-bit Integer | 0..13107000 | 0 | SP1 | Defines the setpoint 1 value for the switching signal channel. | |||
2 | 0 | 32-bit Integer | 0..13107000 | 0 | SP2 | Defines the setpoint 2 value for the switching signal channel. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical behavior of the switching signal. | |||
2 | 0 | 8-bit UInteger | 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point | 0 | Mode | Defines the evaluation mode for the switching signal. |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 2 | ||||||
element bit | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit Integer | -45..90 | 70 | High Limit | Defines the upper temperature threshold. At ambient temperatures above this limit, the diagnosis flag 'DSC1.1 - Temperature Warning' in the process data is activated. An event is triggered, if enabled. | |||
2 | 0 | 16-bit Integer | -45..90 | -30 | Low Limit | Defines the lower temperature threshold. At ambient temperatures below this limit, the diagnosis flag 'DSC1.2 - Temperature Warning' in the process data is activated. An event is triggered, if enabled. |
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
1 | 24 | 8-bit UInteger | 0 = High active, 1 = Low active | 0 | Logic | Defines the logical behavior of the switching signal. | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 128 = High limit active, 129 = High and low limit active | 0 | Mode | Defines the evaluation behavior of the diagnosis signal channel 1. | |||
3 | 0 | 16-bit Integer | 0..20 | 0 | Hyst | Defines the hysteresis at the temperature thresholds. |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
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
1 | 0 | Boolean | false = Disabled, true = Enabled | 0 | Position Preset | Enabled: Trigger of the position preset function over process data output is possible. On a 0->1 transition the position preset value is applied to the current position value. |
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
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Position Channel 1 Diagnosis | Enabled: an event is generated, if the position value is outside the configured application specific position limits for channel 1. | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | false | Position Channel 2 Diagnosis | Enabled: an event is generated, if the position value is outside the configured application specific position limits for channel 2. | |||
3 | 2 | Boolean | false = Disabled, true = Enabled | false | Temperature Diagnosis | Enabled: an event is generated, if the detected temperature is outside the configured application specific temperature limits. | |||
4 | 3 | Boolean | false = Disabled, true = Enabled | false | Velocity (Shaft) Diagnosis | Enabled: an event is generated, if the detected velocity is outside the configured application specific velocity limits. |
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
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Locator Indication | Enables a defined flashing pattern of the indicator LEDs for better spotting of a device in field applications. |
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
1 | 40 | 32-bit UInteger | Overtemperature Operating Hours | Shows the overall hours of powered operation above the specified temperature limit since initial commissioning. | |||||
2 | 24 | 16-bit UInteger | Overtemperature Exceeded Counter | Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning. | |||||
3 | 16 | 8-bit Integer | -50..125 | Maximum Operating Temperature | Shows the maximum observed temperature in powered operation since initial commissioning. | ||||
4 | 8 | 8-bit Integer | -50..125 | Minimum Operating Temperature | Shows the minimum observed temperature in powered operation since initial commissioning. | ||||
5 | 0 | 8-bit Integer | -50..125 | Device Operating Temperature | Shows the currently observed operating temperature of the device. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 3 | 4 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 5 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 96 | 32-bit UInteger | Power Cycles | Shows the number of power cycles since initial commissioning. | |||||
2 | 64 | 32-bit UInteger | Maximum Uptime | Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning. | |||||
3 | 32 | 32-bit UInteger | Average Uptime | Shows the average observed powered operating time between power cycles in seconds since initial commissioning. | |||||
4 | 0 | 32-bit UInteger | Uptime | Shows the current operating time since the last power cycle in seconds. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 16-bit UInteger | 16 | ST Resolution (bit) | Shows the maximum configurable resolution for a single turn in counts: 2^STR-1. | ||||
2 | 16 | 16-bit UInteger | 0 | MT Resolution (bit) | Shows the maximum number of detectable revolutions: 2^MTR-1. | ||||
3 | 0 | 16-bit UInteger | 50 | Supply Current Requirement | Shows the maximum specified supply current excluding load. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
subindex | 1 | 1 | 2 | 2 | 3 | 3 | ||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 136 | 32-bit Integer | 0..65535 | MDC1 - Position | Indicates the current position value. | ||||
2 | 120 | 16-bit UInteger | 1..65535 | 65535 | MDC1 - ST Resolution | Indicates the current resolution of the position value. | |||
3 | 88 | 32-bit Integer | -50..150 | MDC2 - Temperature | Indicates the current approximated ambient temperature value. | ||||
4 | 56 | 32-bit Integer | 0..14000000 | MDC2 - Velocity (Shaft) | Indicates the current velocity value. Evaluation unit depends on the current selection for 'Config - Velocity (Shaft) Evaluation Unit'. | ||||
11 | 0 | 8-bit UInteger | 0 = Low, 1 = High | SSC1.1 - Switching Signal Position | Indicates the current status of the switching signal 1.1. | ||||
12 | 8 | 8-bit UInteger | 0 = Low, 1 = High | SSC1.2 - Switching Signal Position | Indicates the current status of the switching signal 1.2. | ||||
13 | 16 | 8-bit UInteger | 0 = Increase, 1 = Decrease | Status - Count Direction | Indicates the current status of the direction of position count. | ||||
14 | 24 | 8-bit UInteger | 0 = Low, 1 = High | DSC1.1 - Temperature Warning | Indicates that the configured temperature threshold has been exceeded. | ||||
15 | 32 | 8-bit UInteger | 0 = Low, 1 = High | DSC1.2 - Temperature Warning | Indicates that the configured temperature threshold has been undershot. | ||||
16 | 40 | 8-bit UInteger | 0 = Low, 1 = High | SSC.2 - Switching Signal Velocity (Shaft) | Indicates the current status of the switching signal 2. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 3 | 3 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 |
subindex | 3 | 3 | 4 | 4 | 4 | 4 | / / / / / / | 16 |
element bit | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 |
octet | 16 | 17 | 18 | 19 | 20 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 15 | 14 | 13 | 12 | 11 | |||
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 17 (0x11) | Index not available | Read or write access attempt to a non-existing index. |
128 (0x80) | 18 (0x12) | Subindex not available | Read or write access attempt to a non-existing subindex of an existing index. |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter not accessible due to the current state of the technology-specific application. |
128 (0x80) | 33 (0x21) | Service temporarily unavailable - local control | Parameter not accessible. The device is currently in an ongoing, locally controlled operation. |
128 (0x80) | 34 (0x22) | Service temporarily unavailable - device control | Parameter not accessible. The technology-specific application is currently in a remotely triggered operation. |
128 (0x80) | 35 (0x23) | Access denied | Write access to a read-only parameter or read access to write-only parameter. |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside of the permitted value range. |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range. |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range. |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter is longer than specified. |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter is shorter than specified. |
128 (0x80) | 53 (0x35) | Function unavailable | Written command is not supported by the technology-specific application. |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is unavailable due to the current state of the technology-specific application. |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter value collides with other existing parameter settings. |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed. |
129 (0x81) | 129 (0x81) | Invalid value Position Preset | Interfering parameter values: Position Preset value is greater or equal to the value of ST Resolution. |
Code | Type | Name | Description |
---|---|---|---|
36163 (0x8d43) | Warning | Ambient temperature outside specified temperature range | Check device environment. |
36176 (0x8d50) | Warning | Position channel 1 diagnosis | Position value outside configured application specific position limits for channel 1. Check adjustment or application. |
36177 (0x8d51) | Warning | Position channel 2 diagnosis | Position value outside configured application specific position limits for channel 2. Check adjustment or application. |
36178 (0x8d52) | Warning | Temperature diagnosis | Temperature exceeds configured application specific temperature limits. Check environment or application. |
36179 (0x8d53) | Warning | Velocity (shaft) diagnosis | Velocity exceeds configured application specific velocity limit. Check adjustment or application. |
Formatting for Process Data id=PI_XPFE_PDI12B_ENAC0 |
---|
Subindex 18: |
Subindex 17: |
Subindex 3: |
Subindex 1: |
Subindex 2: |
Subindex 4: |
Subindex 5: |
Subindex 9: |
Subindex 10: |
Formatting for Process Data id=PI_XPFE_PDI12B_ENAC1 |
---|
Subindex 18: |
Subindex 17: |
Subindex 3: |
Subindex 1: |
Subindex 2: |
Subindex 4: |
Subindex 5: |
Subindex 19: * 1 + 0 °C Dec.0 |
Subindex 9: |
Subindex 10: |
Formatting for Process Data id=PI_XPFE_PDI12B_ENAC2 |
---|
Subindex 18: |
Subindex 17: |
Subindex 3: |
Subindex 1: |
Subindex 2: |
Subindex 4: |
Subindex 5: |
Subindex 19: |
Subindex 9: |
Subindex 10: |
Formatting for Process Data id=PO_XPFE_PDO1B_ENAC0 |
---|
Subindex 1: |
Formatting for Process Data id=PO_XPFE_PDO1B_ENAC1 |
---|
Subindex 1: |
Formatting for Process Data id=PO_XPFE_PDO1B_ENAC2 |
---|
Subindex 1: |
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
| |||||||
| |||||||
|
Parameters Menu | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
|
Observation Menu | ||||||
---|---|---|---|---|---|---|
| ||||||
| ||||||
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
| ||||||
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
| ||||||
|
Diagnosis Menu | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||
| ||||||||||||
| ||||||||||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
| |||||||
| |||||||
|
Parameters Menu | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
|
Observation Menu | ||||||
---|---|---|---|---|---|---|
| ||||||
| ||||||
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
| ||||||
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
| ||||||
|
Diagnosis Menu | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
| |||||||
| |||||||
|
Parameters Menu | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
| |||||||||||||||||||||||||||
|
Observation Menu | ||||||
---|---|---|---|---|---|---|
| ||||||
| ||||||
If V_XPFE_Eval_ConfigVelocityEvalUnit = 0:
| ||||||
If V_XPFE_Eval_ConfigVelocityEvalUnit = 1:
| ||||||
|
Diagnosis Menu | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||
| ||||||||||||
| ||||||||||||
| ||||||||||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.