Version: V1.02.000 | Release Date: 2024-08-12 |
ICA-16IO-G20-IO-P16 | ||
---|---|---|
Vendor ID | 1 (0x0001) | ![]() |
Vendor Name | Pepperl+Fuchs | |
Vendor Text | Pepperl+Fuchs | |
Vendor URL | http://www.pepperl-fuchs.com/io-link | |
Device ID | 985345 (0x0f0901) | |
DeviceFamily | I/O-Hub | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0031 (Device Profile: Firmware Update), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8102 (Function Class: Product URI) | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 230400 bit/s (COM3) | |
Minimum Cycle Time | 1 ms | |
SIO Mode Supported | no | |
M-Sequence Capability | PREOPERATE = TYPE_1_2 with 2 octets on-request data OPERATE = TYPE_2_V with 2 octets on-request data ISDU supported | |
Device Variant | ICA-16IO-G20-IO-P16 | |
Description | IO-Link Hub with 16 configurable digital inputs and outputs | |
Product ID | 70149090 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
Connection Description | Pigtail, M12, 3-pin | |
- pin 1 | brown; L+ | |
- pin 2 | white; NC | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Low, true = High | Input 1 Status | Indicates the current input status according to logic configuration. | ||||
2 | 1 | Boolean | false = Low, true = High | Input 2 Status | Indicates the current input status according to logic configuration. | ||||
3 | 2 | Boolean | false = Low, true = High | Input 3 Status | Indicates the current input status according to logic configuration. | ||||
4 | 3 | Boolean | false = Low, true = High | Input 4 Status | Indicates the current input status according to logic configuration. | ||||
5 | 4 | Boolean | false = Low, true = High | Input 5 Status | Indicates the current input status according to logic configuration. | ||||
6 | 5 | Boolean | false = Low, true = High | Input 6 Status | Indicates the current input status according to logic configuration. | ||||
7 | 6 | Boolean | false = Low, true = High | Input 7 Status | Indicates the current input status according to logic configuration. | ||||
8 | 7 | Boolean | false = Low, true = High | Input 8 Status | Indicates the current input status according to logic configuration. | ||||
9 | 8 | Boolean | false = Low, true = High | Input 9 Status | Indicates the current input status according to logic configuration. | ||||
10 | 9 | Boolean | false = Low, true = High | Input 10 Status | Indicates the current input status according to logic configuration. | ||||
11 | 10 | Boolean | false = Low, true = High | Input 11 Status | Indicates the current input status according to logic configuration. | ||||
12 | 11 | Boolean | false = Low, true = High | Input 12 Status | Indicates the current input status according to logic configuration. | ||||
13 | 12 | Boolean | false = Low, true = High | Input 13 Status | Indicates the current input status according to logic configuration. | ||||
14 | 13 | Boolean | false = Low, true = High | Input 14 Status | Indicates the current input status according to logic configuration. | ||||
15 | 14 | Boolean | false = Low, true = High | Input 15 Status | Indicates the current input status according to logic configuration. | ||||
16 | 15 | Boolean | false = Low, true = High | Input 16 Status | Indicates the current input status according to logic configuration. | ||||
17 | 16 | Boolean | false = Inactive, true = Active | Hall Input Status | Indicates the state of the hall sensor. | ||||
18 | 17 | Boolean | false = Inactive, true = Active | Digital Output Overload | Indicates an overload condition at a digital output. | ||||
19 | 18 | Boolean | false = Inactive, true = Active | Port Supply Overload | Indicates an overload condition at the port supply. | ||||
20 | 19 | Boolean | false = Inactive, true = Active | Module Overtemperature | Indicates the ambient temperature is above the specified range. | ||||
22 | 21 | Boolean | false = Inactive, true = Active | Module Supply Undervoltage | Indicates the main supply voltage is below the specified range. |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | / / / / / / | / / / / / / | 22 | / / / / / / | 20 | 19 | 18 | 17 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Low, true = High | Output 1 Control | Sets the output according to logic configuration. | ||||
2 | 1 | Boolean | false = Low, true = High | Output 2 Control | Sets the output according to logic configuration. | ||||
3 | 2 | Boolean | false = Low, true = High | Output 3 Control | Sets the output according to logic configuration. | ||||
4 | 3 | Boolean | false = Low, true = High | Output 4 Control | Sets the output according to logic configuration. | ||||
5 | 4 | Boolean | false = Low, true = High | Output 5 Control | Sets the output according to logic configuration. | ||||
6 | 5 | Boolean | false = Low, true = High | Output 6 Control | Sets the output according to logic configuration. | ||||
7 | 6 | Boolean | false = Low, true = High | Output 7 Control | Sets the output according to logic configuration. | ||||
8 | 7 | Boolean | false = Low, true = High | Output 8 Control | Sets the output according to logic configuration. | ||||
9 | 8 | Boolean | false = Low, true = High | Output 9 Control | Sets the output according to logic configuration. | ||||
10 | 9 | Boolean | false = Low, true = High | Output 10 Control | Sets the output according to logic configuration. | ||||
11 | 10 | Boolean | false = Low, true = High | Output 11 Control | Sets the output according to logic configuration. | ||||
12 | 11 | Boolean | false = Low, true = High | Output 12 Control | Sets the output according to logic configuration. | ||||
13 | 12 | Boolean | false = Low, true = High | Output 13 Control | Sets the output according to logic configuration. | ||||
14 | 13 | Boolean | false = Low, true = High | Output 14 Control | Sets the output according to logic configuration. | ||||
15 | 14 | Boolean | false = Low, true = High | Output 15 Control | Sets the output according to logic configuration. | ||||
16 | 15 | Boolean | false = Low, true = High | Output 16 Control | Sets the output according to logic configuration. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
octet | 8 | 9 | 10 | 11 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 3 | 4 | 4 | 4 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 799 - 792 | 791 - 784 | 783 - 776 | 775 - 768 | 767 - 760 | 759 - 752 | 751 - 744 | 743 - 736 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 735 - 728 | 727 - 720 | 719 - 712 | 711 - 704 | 703 - 696 | 695 - 688 | 687 - 680 | 679 - 672 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 671 - 664 | 663 - 656 | 655 - 648 | 647 - 640 | 639 - 632 | 631 - 624 | 623 - 616 | 615 - 608 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 607 - 600 | 599 - 592 | 591 - 584 | 583 - 576 | 575 - 568 | 567 - 560 | 559 - 552 | 551 - 544 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 543 - 536 | 535 - 528 | 527 - 520 | 519 - 512 | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 |
octet | 64 | 65 | 66 | 67 | 68 | 69 | 70 | 71 |
bit offset | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 |
octet | 72 | 73 | 74 | 75 | 76 | 77 | 78 | 79 |
bit offset | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 |
octet | 80 | 81 | 82 | 83 | 84 | 85 | 86 | 87 |
bit offset | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 |
octet | 88 | 89 | 90 | 91 | 92 | 93 | 94 | 95 |
bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
octet | 96 | 97 | 98 | 99 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up) | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 48 | 8-bit UInteger | 1 = Digital Input - PNP, 2 = Digital Output - PNP | 1 | Type | Defines the input or output type of the digital I/O channel. | |||
2 | 40 | 8-bit UInteger | 0 = High active (PD high - I/O active), 1 = Low active (PD low - I/O active) | 0 | Logic | Defines the logic behavior of the digital I/O. | |||
3 | 32 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Suppression | Defines the suppression time for a high pulse at the digital input. | |||
4 | 24 | 8-bit UInteger | 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Suppression | Defines the suppression time for a low pulse at the digital input. | |||
5 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | High Pulse Extension | Defines the extension time for a high pulse at the digital input. | |||
6 | 8 | 8-bit UInteger | 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s | 0 | Low Pulse Extension | Defines the extension time for a low pulse at the digital input. | |||
7 | 0 | 8-bit UInteger | 0 = Low, 1 = High, 2 = Hold (low after power up), 3 = Input n-1 value after logic, 4 = Input n-1 value after logic, inverted | 0 | Substitute Behavior | Defines the substitute value for the digital output in case of invalid process data. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Disabled, true = Enabled | false | Warning - Port Supply Overload | Generates an event if the port supply is in overload state. | |||
2 | 1 | Boolean | false = Disabled, true = Enabled | false | Warning - Digital Output Overload | Generates an event if a digital output is in overload state. | |||
3 | 2 | Boolean | false = Disabled, true = Enabled | false | Warning - Module Supply Undervoltage | Generates an event if the module supply voltage is below the specified range. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 3 | 2 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 16-bit UInteger | Max. Digital I/O Count | Shows the maximum number of supported digital inputs/outputs. | |||||
2 | 16 | 16-bit UInteger | Max. Output Load Current (Sum) | Shows the maximum specified sum of output load current. | |||||
3 | 0 | 16-bit UInteger | Supply Current Requirement | Shows the maximum specified supply current for the device excluding load. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
subindex | 1 | 1 | 2 | 2 | 3 | 3 | ||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 40 | 32-bit UInteger | Overtemperature Operating Hours | Shows the overall hours of powered operation above the specified temperature limit since initial commissioning. | |||||
2 | 24 | 16-bit UInteger | Overtemperature Exceeded Counter | Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning. | |||||
3 | 16 | 8-bit Integer | Maximum Operating Temperature | Shows the maximum observed temperature in powered operation since initial commissioning. | |||||
4 | 8 | 8-bit Integer | Minimum Operating Temperature | Shows the minimum observed temperature in powered operation since initial commissioning. | |||||
5 | 0 | 8-bit Integer | Device Operating Temperature | Shows the currently observed operating temperature of the device. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 3 | 4 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 5 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 96 | 32-bit UInteger | Power Cycle Count | Shows the number of power cycles since initial commissioning. | |||||
2 | 64 | 32-bit UInteger | Maximum Uptime | Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning. | |||||
3 | 32 | 32-bit UInteger | Average Uptime | Shows the average observed powered operating time between power cycles in seconds since initial commissioning. | |||||
4 | 0 | 32-bit UInteger | Uptime | Shows the current operating time since the last power cycle in seconds. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 72 | 32-bit UInteger | Overload operating time | Shows the overall minutes of operation under overload condition since initial commissioning. | |||||
2 | 40 | 32-bit UInteger | Overload Counter | Shows the number of transitions from normal to overload condition since initial commissioning. | |||||
3 | 8 | 32-bit UInteger | Maximum Overload Time | Shows the maximum observed time with operation under overload conditions since initial commissioning. | |||||
4 | 0 | 8-bit UInteger | 0 = Inactive, 1 = Active | Current Overload Condition | Shows the current overload condition. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 3 | 3 | 3 | 3 | 4 | |||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Inactive, true = Active | Port 1 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
2 | 1 | Boolean | false = Inactive, true = Active | Port 2 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
3 | 2 | Boolean | false = Inactive, true = Active | Port 3 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
4 | 3 | Boolean | false = Inactive, true = Active | Port 4 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
5 | 4 | Boolean | false = Inactive, true = Active | Port 5 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
6 | 5 | Boolean | false = Inactive, true = Active | Port 6 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
7 | 6 | Boolean | false = Inactive, true = Active | Port 7 Overload Alarm | Shows the diagnosis status for an overload condition on this port. | ||||
8 | 7 | Boolean | false = Inactive, true = Active | Port 8 Overload Alarm | Shows the diagnosis status for an overload condition on this port. |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Inactive, true = Active | Output 1 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
2 | 1 | Boolean | false = Inactive, true = Active | Output 2 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
3 | 2 | Boolean | false = Inactive, true = Active | Output 3 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
4 | 3 | Boolean | false = Inactive, true = Active | Output 4 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
5 | 4 | Boolean | false = Inactive, true = Active | Output 5 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
6 | 5 | Boolean | false = Inactive, true = Active | Output 6 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
7 | 6 | Boolean | false = Inactive, true = Active | Output 7 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
8 | 7 | Boolean | false = Inactive, true = Active | Output 8 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
9 | 8 | Boolean | false = Inactive, true = Active | Output 9 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
10 | 9 | Boolean | false = Inactive, true = Active | Output 10 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
11 | 10 | Boolean | false = Inactive, true = Active | Output 11 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
12 | 11 | Boolean | false = Inactive, true = Active | Output 12 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
13 | 12 | Boolean | false = Inactive, true = Active | Output 13 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
14 | 13 | Boolean | false = Inactive, true = Active | Output 14 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
15 | 14 | Boolean | false = Inactive, true = Active | Output 15 Overload Alarm | Shows the diagnosis status for an overload condition on this output. | ||||
16 | 15 | Boolean | false = Inactive, true = Active | Output 16 Overload Alarm | Shows the diagnosis status for an overload condition on this output. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 1 | Boolean | false = Inactive, true = Active | Supply Undervoltage Alarm | Shows the diagnosis status for an undervoltage condition on the module power supply. | ||||
5 | 4 | Boolean | false = Inactive, true = Active | Overtemperature Alarm | Shows the diagnosis status for an ambient temperature condition above the specified range. |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | 5 | / / / / / / | / / / / / / | 2 | / / / / / / |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 16-bit UInteger | IO-Link Supply Voltage | Shows the current IO-Link Supply voltage in millivolts. |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 1 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 17 (0x11) | Index not available | Read or write access attempt to a non-existing index. |
128 (0x80) | 18 (0x12) | Subindex not available | Read or write access attempt to a non-existing subindex of an existing index. |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter not accessible due to the current state of the technology-specific application. |
128 (0x80) | 33 (0x21) | Service temporarily unavailable - local control | Parameter not accessible. The device is currently in an ongoing, locally controlled operation. |
128 (0x80) | 34 (0x22) | Service temporarily unavailable - device control | Parameter not accessible. The technology-specific application is currently in a remotely triggered operation. |
128 (0x80) | 35 (0x23) | Access denied | Write access to a read-only parameter or read access to write-only parameter. |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside of the permitted value range. |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range. |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range. |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter is longer than specified. |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter is shorter than specified. |
128 (0x80) | 53 (0x35) | Function unavailable | Written command is not supported by the technology-specific application. |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is unavailable due to the current state of the technology-specific application. |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter value collides with other existing parameter settings. |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed. |
Code | Type | Name | Description |
---|---|---|---|
36163 (0x8d43) | Warning | Ambient temperature above specified temperature range. | Check sensor environment for heat sources. |
36176 (0x8d50) | Warning | Load at port supply above specified range. | Check load and cabelling. |
36177 (0x8d51) | Warning | Digital output load above specified range. | Check load and cabelling. |
36178 (0x8d52) | Warning | Module supply voltage below specified range. | Check power supply. |
Formatting for Process Data id=PI_PDI24 |
---|
Subindex 1: |
Subindex 2: |
Subindex 3: |
Subindex 4: |
Subindex 5: |
Subindex 6: |
Subindex 7: |
Subindex 8: |
Subindex 9: |
Subindex 10: |
Subindex 11: |
Subindex 12: |
Subindex 13: |
Subindex 14: |
Subindex 15: |
Subindex 16: |
Subindex 17: |
Subindex 18: |
Subindex 19: |
Subindex 20: |
Subindex 22: |
Formatting for Process Data id=PO_PDO16 |
---|
Subindex 1: |
Subindex 2: |
Subindex 3: |
Subindex 4: |
Subindex 5: |
Subindex 6: |
Subindex 7: |
Subindex 8: |
Subindex 9: |
Subindex 10: |
Subindex 11: |
Subindex 12: |
Subindex 13: |
Subindex 14: |
Subindex 15: |
Subindex 16: |
Identification Menu | ||||||||
---|---|---|---|---|---|---|---|---|
| ||||||||
| ||||||||
|
Parameters Menu | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Observation Menu |
---|
V_DeviceStatus |
V_ProcessDataInput |
V_ProcessDataOutput |
Diagnosis Menu | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
|
Identification Menu | ||||||||
---|---|---|---|---|---|---|---|---|
| ||||||||
| ||||||||
|
Parameters Menu | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Observation Menu |
---|
V_DeviceStatus |
V_ProcessDataInput |
V_ProcessDataOutput |
Diagnosis Menu | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
|
Identification Menu | ||||||||
---|---|---|---|---|---|---|---|---|
| ||||||||
| ||||||||
|
Parameters Menu | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Observation Menu |
---|
V_DeviceStatus |
V_ProcessDataInput |
V_ProcessDataOutput |
Diagnosis Menu | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
| |||||||||||||||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.