Version: V1.01.000Release Date: 2024-10-24


WCS3B-LS810 series
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL https://www.pepperl-fuchs.com/io-link
Device ID 6291713 (0x600101)
DeviceFamily Optical linear positioning system
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0031 (Device Profile: Firmware Update), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8102 (Function Class: Product URI)
Supported Access Locks Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 1.5 ms
SIO Mode Supported no
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant WCS3B-LS810S
Description Standard position range 314 m, resolution 0.8 mm, overspeed Q2 output, Q3 output, M12 plug, 5-pin
Product ID 199290-0059
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pin
- pin 1 brown; L+; 1: L+
- pin 2 white; Other; 2: Q2 Overspeed
- pin 3 (light) blue; L-; 3: L-
- pin 4 black; C/Q; 4: C/Q
- pin 5 grey (slate); Other; 5: Q3
Device Variant WCS3B-LS810DS
Description Standard position range 314 m, resolution 0.8 mm, display, overspeed Q2 output, Q3 output, M12 plug, 5-pin
Product ID 199290-0060
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pin
- pin 1 brown; L+; 1: L+
- pin 2 white; Other; 2: Q2 Overspeed
- pin 3 (light) blue; L-; 3: L-
- pin 4 black; C/Q; 4: C/Q
- pin 5 grey (slate); Other; 5: Q3
Device Variant WCS3B-LS810DHS
Description Standard position range 314 m, resolution 0.8 mm, display, heating element, overspeed Q2 output, Q3 output, M12 plug, 5-pin
Product ID 199290-0061
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pin
- pin 1 brown; L+; 1: L+
- pin 2 white; Other; 2: Q2 Overspeed
- pin 3 (light) blue; L-; 3: L-
- pin 4 black; C/Q; 4: C/Q
- pin 5 grey (slate); Other; 5: Q3
Device Variant WCS3B-LS810DHS-OM
Description Standard position range 314 m, resolution 0.8 mm, display, heating element, overspeed Q2 output, Q3 output, outdoor housing, middle connection, M12 plug, 5-pin
Product ID 199290-0062
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 5-pin
- pin 1 brown; L+; 1: L+
- pin 2 white; Other; 2: Q2 Overspeed
- pin 3 (light) blue; L-; 3: L-
- pin 4 black; C/Q; 4: C/Q
- pin 5 grey (slate); Other; 5: Q3

ProcessData id=P_ProcessData

ProcessDataIn "PD Input" id=PI_XPFVC_PDI_WCS3B

bit length: 144
data type: 144-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 16-bit Integer 32764 = No measurement data, -32000..32000 MV3.3 - Acceleration Z-axis Shows the current acceleration value for the Z-axis.
2 112 16-bit Integer 32764 = No measurement data, -32000..32000 MV3.2 - Acceleration Y-axis Shows the current acceleration value for the Y-axis.
3 96 16-bit Integer 32764 = No measurement data, -32000..32000 MV3.1 - Acceleration X-axis Shows the current acceleration value for the X-axis.
4 80 16-bit Integer -32760 = Out of range (-), 32760 = Out of range (+), 32764 = No measurement data, -32000..32000 MV2 - Velocity Shows the current velocity value.
5 64 16-bit UInteger 0 = No pad detected, 1..1260 MV1.2 - Ident Number Shows the current value of the ident number.
6 32 32-bit Integer 2147483644 = No measurement data, -2147482880..2147482880 MV1.1 - Position Shows the current position value.
7 24 Boolean false = Inactive, true = Active DSC2 - Error Status Indicates the current status of diagnosis signal channel 2 for signaling if an error has occurred. Details are shown in the parameter 'WCS Device Status - Error Code'.
8 25 Boolean false = Inactive, true = Active DSC3 - Pollution Indicates the current status of diagnosis signal channel 3 for detecting pollution of the optical lenses.
10 27 Boolean false = Inactive, true = Active DSC5.1 - Out Indicates the current status of diagnosis signal channel 5.1 for detecting the read head partially outside the code rail.
11 28 Boolean false = Inactive, true = Active DSC5.2 - Out All Indicates the current status of diagnosis signal channel 5.2 for detecting the read head completely outside the code rail.
14 31 Boolean false = Valid, true = Invalid DSC5.5 - Velocity Status Indicates the current status of diagnosis signal channel 5.5 for signaling the validity status of the velocity value MV2.
15 16 8-bit UInteger 0..255 DSC1 - Heartbeat Shows the current heartbeat value.
16 0 Boolean false = Outside (low state), true = Inside (high state) SSC1.1 - Position Range 1 Indicates the current status of switching signal channel 1.1 for detection of position range 1.
17 1 Boolean false = Outside (low state), true = Inside (high state) SSC1.2 - Position Range 2 Indicates the current status of switching signal channel 1.2 for detection of position range 2.
18 2 Boolean false = Outside (low state), true = Inside (high state) SSC1.3 - Position Range 3 Indicates the current status of switching signal channel 1.3 for detection of position range 3.
19 3 Boolean false = Outside (low state), true = Inside (high state) SSC1.4 - Position Range 4 Indicates the current status of switching signal channel 1.4 for detection of position range 4.
20 4 Boolean false = Outside (low state), true = Inside (high state) SSC1.5 - Position Range 5 Indicates the current status of switching signal channel 1.5 for detection of position range 5.
26 10 Boolean false = Ascending, true = Descending STAT1 - Direction Indicates the current drive direction of the read head.
27 11 Boolean false = Inactive, true = Active STAT2 - Preset Indicates if the configured preset value is applied to the position value MV1.1.
Octet 0
bit offset 143 142 141 140 139 138 137 136
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 1
bit offset 135 134 133 132 131 130 129 128
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 127 126 125 124 123 122 121 120
subindex 2
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 119 118 117 116 115 114 113 112
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 111 110 109 108 107 106 105 104
subindex 3
element bit 15 14 13 12 11 10 9 8
Octet 5
bit offset 103 102 101 100 99 98 97 96
subindex 3
element bit 7 6 5 4 3 2 1 0
Octet 6
bit offset 95 94 93 92 91 90 89 88
subindex 4
element bit 15 14 13 12 11 10 9 8
Octet 7
bit offset 87 86 85 84 83 82 81 80
subindex 4
element bit 7 6 5 4 3 2 1 0
Octet 8
bit offset 79 78 77 76 75 74 73 72
subindex 5
element bit 15 14 13 12 11 10 9 8
Octet 9
bit offset 71 70 69 68 67 66 65 64
subindex 5
element bit 7 6 5 4 3 2 1 0
Octet 10
bit offset 63 62 61 60 59 58 57 56
subindex 6
element bit 31 30 29 28 27 26 25 24
Octet 11
bit offset 55 54 53 52 51 50 49 48
subindex 6
element bit 23 22 21 20 19 18 17 16
Octet 12
bit offset 47 46 45 44 43 42 41 40
subindex 6
element bit 15 14 13 12 11 10 9 8
Octet 13
bit offset 39 38 37 36 35 34 33 32
subindex 6
element bit 7 6 5 4 3 2 1 0
Octet 14
bit offset 31 30 29 28 27 26 25 24
subindex 14 / / / / / / / / / / / / 11 10 / / / / / / 8 7
Octet 15
bit offset 23 22 21 20 19 18 17 16
subindex 15
element bit 7 6 5 4 3 2 1 0
Octet 16
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / 27 26 / / / / / / / / / / / /
Octet 17
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / 20 19 18 17 16

ProcessDataOut "PD Output" id=PO_XPFVC_PDO_WCS3B

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled CSC.1 - Hold Position on Out Controls the holding of the position in an 'out' state. If enabled, the last valid position is maintained when the read head is outside the code rail.
2 1 Boolean false = Disabled, true = Enabled CSC.2 - Preset Suppression Controls the position preset suppression. If enabled, the preset value is not applied to the position value.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex             2 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 80 = Start unlocking sequence, 81 = Unlocking command 1, 82 = Unlocking command 2, 126 = Locator Start, 127 = Locator Stop, 129 = Application Reset, 131 = Back-to-box, 170 = Position Preset, 193 = Service Request - Tmin, 194 = Service Request - Switch
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Pepperl+Fuchs"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 64-octet String UTF-8
default value: "www.pepperl-fuchs.com/io-link"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
default value: "WCS3B-LS810 series"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Optical linear positioning system"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[2] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 2 2 2  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Product URI" index=27 id=V_CP_ProductURI

description: Provides a unique instance identification compliant to DIN-SPEC 91406.
data type: 100-octet String US_ASCII
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 799 - 792 791 - 784 783 - 776 775 - 768 767 - 760 759 - 752 751 - 744 743 - 736

octet 8 9 10 11 12 13 14 15
bit offset 735 - 728 727 - 720 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672

octet 16 17 18 19 20 21 22 23
bit offset 671 - 664 663 - 656 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608

octet 24 25 26 27 28 29 30 31
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544

octet 32 33 34 35 36 37 38 39
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480

octet 40 41 42 43 44 45 46 47
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416

octet 48 49 50 51 52 53 54 55
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352

octet 56 57 58 59 60 61 62 63
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288

octet 64 65 66 67 68 69 70 71
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224

octet 72 73 74 75 76 77 78 79
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160

octet 80 81 82 83 84 85 86 87
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96

octet 88 89 90 91 92 93 94 95
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32

octet 96 97 98 99  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC1.1 Param - Position Range 1" index=64 id=V_XPFVC_SSC11_Param

description: Defines the setpoint values for switching signal channel 1.1.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..393204 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..393204 393204 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.1 Config - Position Range 1" index=65 id=V_XPFVC_SSC11_Config

description: Defines the configuration parameter for switching signal channel 1.1.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 32-bit Integer 0..196602 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC1.2 Param - Position Range 2" index=66 id=V_XPFVC_SSC12_Param

description: Defines the setpoint values for switching signal channel 1.2.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..393204 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..393204 393204 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.2 Config - Position Range 2" index=67 id=V_XPFVC_SSC12_Config

description: Defines the configuration parameter for switching signal channel 1.2.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 32-bit Integer 0..196602 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC1.3 Param - Position Range 3" index=68 id=V_XPFVC_SSC13_Param

description: Defines the setpoint values for switching signal channel 1.3.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..393204 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..393204 393204 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.3 Config - Position Range 3" index=69 id=V_XPFVC_SSC13_Config

description: Defines the configuration parameter for switching signal channel 1.3.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 32-bit Integer 0..196602 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC1.4 Param - Position Range 4" index=70 id=V_XPFVC_SSC14_Param

description: Defines the setpoint values for switching signal channel 1.4.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..393204 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..393204 393204 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.4 Config - Position Range 4" index=71 id=V_XPFVC_SSC14_Config

description: Defines the configuration parameter for switching signal channel 1.4.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 32-bit Integer 0..196602 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC1.5 Param - Position Range 5" index=72 id=V_XPFVC_SSC15_Param

description: Defines the setpoint values for switching signal channel 1.5.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..393204 0 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..393204 393204 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1.5 Config - Position Range 5" index=73 id=V_XPFVC_SSC15_Config

description: Defines the configuration parameter for switching signal channel 1.5.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical behavior of the switching signal.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 0 Mode Defines the evaluation mode for the switching signal.
3 0 32-bit Integer 0..196602 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to improve the stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC1 Ext Config - Position Ranges" index=88 id=V_XPFVC_SSC10_PosExt

description: Defines the extended configuration parameter for all switching signal channels 1.n.
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Disabled, 1 = Auto, 2 = 10 ms, 3 = 100 ms, 4 = 1000 ms 0 Pulse Extension Defines the minimum signal duration in the process data input, if the switching signal status changes. With the setting 'Auto', the signal extension is derived from the IO-Link master cycle time.
2 0 8-bit UInteger 0 = Low, 1 = High, 2 = Hold 0 Substitute Behavior Defines the behavior of the switching signals if the measurement value shows substitute value 'no measurement data'.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "MV Config - Behavior on Out" index=91 id=V_XPFVC_Eval_MVBehaviorOut

description: Defines the behavior of the measurement values MV1.n and MV2 if the read head is outside the code rail and one of the diagnosis signals 'DSC5.1 - Out' or 'DSC5.2 - Out All' gets active.
data type: 8-bit UInteger
allowed values: 0 = Substitute value, 1 = Hold last valid value
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Position Offset" index=96 id=V_XPFVC_Eval_ConfigPosOffset

description: Shows the position offset value, which is calculated from the position preset value and the current position on trigger of the command 'Position Preset'.
data type: 32-bit Integer
allowed values: -393204..393204
default value: 0
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Config - Position Preset" index=97 id=V_XPFVC_Eval_ConfigPosPreset

description: Defines the preset value, which is set for the current position on trigger of the command 'Position Preset'.
data type: 32-bit Integer
allowed values: 0..393204
default value: 0
access rights: rw

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Config - Display Orientation" index=100 id=V_XPFVC_Eval_ConfigDisplayOrientation

description: Defines the rotation of the character position on the display. Note: This parameter is only applied if the device supports the display feature, see parameter 'Device Feature'.
data type: 8-bit UInteger
allowed values: 0 = Auto detect, 1 = 0° (upright mounting), 2 = 180° (suspended mounting)
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Config - Display Primary Information" index=101 id=V_XPFVC_Eval_ConfigDisplayPrimaryInfo

description: Defines which information is primarily shown on the display. Note: This parameter is only applied if the device supports the display feature, see parameter 'Device Feature'.
data type: 8-bit UInteger
allowed values: 0 = Position value, 1 = Ident number, 2 = Position value [mm]
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "I/O Config - Q2 / Q3 Output Type" index=113 id=V_XPFVC_IO_OutType

description: Defines the output type at Q2 (pin 2) and Q3 (pin 5).
data type: 8-bit UInteger
allowed values: 0 = PNP, 1 = NPN
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "I/O Config - Q3 Output Function" index=119 id=V_XPFVC_IO_Q3Func

description: Defines the output function at Q3 (pin 5). Note: For the signals SSC1.n the configured pulse extension and substitute behavior are applied.
data type: 8-bit UInteger
allowed values: 0 = Inactive (constant), 1 = Output: SSC1.n - Position Ranges (disjunction), 2 = Output: DSC5.1/2 - Out or Out All
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Device Characteristics" index=176 id=V_XPFS_Device_Char

description: Shows relevant key characteristics of the device for use in applications.
data type: 64-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit UInteger Measurement Range Shows the value of the specified measurement range.
2 16 16-bit UInteger Measurement Resolution Shows the measurement resolution within the specified measurement range.
3 0 16-bit UInteger Supply Current Requirement Shows the maximum specified supply current for the device excluding load.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 3 3
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

Variable "Installation Tag" index=192 id=V_XPFS_User_InstallTag

description: Provides the possibility to mark the device with the installation or initial commissioning data or date. Note: this entry will not be transferred to a new device on replacement.
data type: 32-octet String UTF-8
access rights: rw
excluded from data storage

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Operating Hours" index=224 id=V_XPFS_OPM_OperHour

description: Shows the overall hours of operation since initial commissioning.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Indicator" index=225 id=V_XPFS_OPM_TempInd

description: Indicates operation at critical ambient temperatures or excess of specification limits.
data type: 8-bit UInteger
allowed values: 0 = Operating condition OK, 1 = Close to upper limit, 2 = Upper limit exceeded, 3 = Close to lower limit, 4 = Lower limit exceeded
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Monitor" index=226 id=V_XPFS_OPM_TempMon

description: Contains a set of parameter showing past conditions of temperature exposure.
data type: 72-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 32-bit UInteger Overtemperature Operating Hours Shows the overall hours of operation above the specified temperature limit.
2 24 16-bit UInteger Overtemperature Exceeded Counter Shows the number of transitions to operating temperatures above the specified limit.
3 16 8-bit Integer Maximum Operating Temperature Shows the maximum observed temperature of operation since initial commissioning.
4 8 8-bit Integer Minimum Operating Temperature Shows the minimum observed temperature of operation since initial commissioning.
5 0 8-bit Integer Device Operating Temperature Shows the currently observed temperature of operation.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 1 2 2 3 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 8  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Power Monitor" index=227 id=V_XPFS_OPM_PowerMon

description: Contains parameters showing the power cycle and uptime statistics since initial commissioning.
data type: 128-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 96 32-bit UInteger Power Cycle Count Shows the number of power cycles since initial commissioning.
2 64 32-bit UInteger Maximum Uptime Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning.
3 32 32-bit UInteger Average Uptime Shows the average observed powered operating time between power cycles in seconds since initial commissioning.
4 0 32-bit UInteger Uptime Shows the current operating time since the last power cycle in seconds.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "WCS Device Status - Error Code" index=230 id=V_XPFVC_OPM_WcsDeviceStatus

description: Shows the currently pending error code for an active read head diagnosis.
data type: 8-bit UInteger
allowed values: 0 = Operation OK, 1 = No position calculation possible - check adjustment or device, 2 = No position calculation possible - check adjustment or device, 3 = RAM error - exchange device, 4 = EPROM error - exchange device, 5 = ROM error - exchange device, 6 = No position calculation possible - check for extraneous light influence, 7 = No position value available - change read head position, 21 = EPROM error (microcontroller) - exchange device
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Observation Data" index=236 id=V_XPFS_ObserveData

description: Collection of measurement data relevant for observation of device operational state.
data type: 176-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 144 32-bit Integer 2147483644 = No measurement data, -2147482880..2147482880 MV1.1 - Position Shows the current position value.
2 128 16-bit UInteger 0 = No pad detected, 1..1260 MV1.2 - Ident Number Shows the current value of the ident number.
3 112 16-bit Integer -32760 = Out of range (-), 32760 = Out of range (+), 32764 = No measurement data, -32000..32000 MV2 - Velocity Shows the current velocity value.
4 96 16-bit Integer 32764 = No measurement data, -32000..32000 MV3.1 - Acceleration X-axis Shows the current acceleration value for the X-axis.
5 80 16-bit Integer 32764 = No measurement data, -32000..32000 MV3.2 - Acceleration Y-axis Shows the current acceleration value for the Y-axis.
6 64 16-bit Integer 32764 = No measurement data, -32000..32000 MV3.3 - Acceleration Z-axis Shows the current acceleration value for the Z-axis.
7 56 8-bit UInteger 0 = Outside (low state), 1 = Inside (high state) SSC1.1 - Position Range 1 Indicates the current status of switching signal channel 1.1 for detection of position range 1.
8 48 8-bit UInteger 0 = Outside (low state), 1 = Inside (high state) SSC1.2 - Position Range 2 Indicates the current status of switching signal channel 1.2 for detection of position range 2.
9 40 8-bit UInteger 0 = Outside (low state), 1 = Inside (high state) SSC1.3 - Position Range 3 Indicates the current status of switching signal channel 1.3 for detection of position range 3.
10 32 8-bit UInteger 0 = Outside (low state), 1 = Inside (high state) SSC1.4 - Position Range 4 Indicates the current status of switching signal channel 1.4 for detection of position range 4.
11 24 8-bit UInteger 0 = Outside (low state), 1 = Inside (high state) SSC1.5 - Position Range 5 Indicates the current status of switching signal channel 1.5 for detection of position range 5.
12 16 8-bit UInteger 0 = Ascending, 1 = Descending STAT1 - Direction Indicates the current drive direction of the read head.
13 8 8-bit UInteger 0 = Inactive, 1 = Active STAT2 - Preset Indicates if the configured preset value is applied to the position value MV1.1.
14 0 8-bit UInteger DSC - Diagnostic Bits Shows diagnostic bits that are made up of DSC2, DSC3 and DSC5.n.

octet 0 1 2 3 4 5 6 7
bit offset 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112
subindex 1 1 1 1 2 2 3 3
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48
subindex 4 4 5 5 6 6 7 8
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 16 17 18 19 20 21  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 9 10 11 12 13 14  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Device Feature" index=239 id=V_XPFVC_Device_Feature

description: Shows the supported features of the device.
data type: 16-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Feature not supported, true = Feature supported Display Support Indicates if the display is supported in this device.
2 1 Boolean false = Feature not supported, true = Feature supported Heating Element Support Indicates if the heating element is supported in this device.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 1

Variable "Service Bytes" index=245 id=V_XPFVC_WCS3B_ServiceBytes

description: Shows the most recently requested service bytes from the decoder. Requests can be triggered via corresponding system commands.
data type: 8-octet OctetString
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Hardware Identification Key" index=17342 id=V_FU_HW_ID_Key

description: Identifies the hardware for compatibility check with the firmware to be installed.
data type: 32-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Bootmode Status" index=17343 id=V_FU_BootmodeStatus

data type: 8-bit UInteger
allowed values: 0 = Bootloader is inactive, 1 = Bootloader is active
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.

Events

CodeTypeNameDescription
36163 (0x8d43)WarningAmbient temperature outside specified operating temperature range for deviceCheck environment or application
36179 (0x8d53)WarningError status activeCheck the parameter 'WCS Device Status - Error Code' and perform the required actions

Process Data Formatting

Formatting for Process Data id=PI_XPFVC_PDI_WCS3B
Subindex 6: * 0.8 + 0 mm Dec.1
Subindex 5:
Subindex 16:
Subindex 17:
Subindex 18:
Subindex 19:
Subindex 20:
Subindex 26:
Subindex 27:
Subindex 4: * 0.1 + 0 m/s Dec.2
Subindex 3: * 0.001 + 0 g Dec.3
Subindex 2: * 0.001 + 0 g Dec.3
Subindex 1: * 0.001 + 0 g Dec.3
Subindex 15:
Subindex 7:
Subindex 8:
Subindex 10:
Subindex 11:
Subindex 14:

Formatting for Process Data id=PO_XPFVC_PDO_WCS3B
Subindex 1:
Subindex 2:

Operator Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
V_FU_HW_ID_Key
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro
V_XPFS_User_InstallTag, ro

Parameters Menu
Operating Parameter
Switching Signal Channel 1.1 - Position Range 1
V_XPFVC_SSC11_Param.SP1 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC11_Param.SP2 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC11_Config.Logic, ro
V_XPFVC_SSC11_Config.Mode, ro
V_XPFVC_SSC11_Config.Hysteresis * 0.8 + 0 mm, ro Dec.1
Switching Signal Channel 1.2 - Position Range 2
V_XPFVC_SSC12_Param.SP1 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC12_Param.SP2 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC12_Config.Logic, ro
V_XPFVC_SSC12_Config.Mode, ro
V_XPFVC_SSC12_Config.Hysteresis * 0.8 + 0 mm, ro Dec.1
Switching Signal Channel 1.3 - Position Range 3
V_XPFVC_SSC13_Param.SP1 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC13_Param.SP2 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC13_Config.Logic, ro
V_XPFVC_SSC13_Config.Mode, ro
V_XPFVC_SSC13_Config.Hysteresis * 0.8 + 0 mm, ro Dec.1
Switching Signal Channel 1.4 - Position Range 4
V_XPFVC_SSC14_Param.SP1 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC14_Param.SP2 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC14_Config.Logic, ro
V_XPFVC_SSC14_Config.Mode, ro
V_XPFVC_SSC14_Config.Hysteresis * 0.8 + 0 mm, ro Dec.1
Switching Signal Channel 1.5 - Position Range 5
V_XPFVC_SSC15_Param.SP1 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC15_Param.SP2 * 0.8 + 0 mm, ro Dec.1
V_XPFVC_SSC15_Config.Logic, ro
V_XPFVC_SSC15_Config.Mode, ro
V_XPFVC_SSC15_Config.Hysteresis * 0.8 + 0 mm, ro Dec.1
Switching Signal Channel 1.n - Extended Configuration
V_XPFVC_SSC10_PosExt.Pulse Extension, ro
V_XPFVC_SSC10_PosExt.Substitute Behavior, ro
V_XPFVC_Eval_MVBehaviorOut, ro
Device Configuration
Position Preset
V_XPFVC_Eval_ConfigPosPreset * 0.8 + 0 mm, ro Dec.1
V_XPFVC_Eval_ConfigPosOffset * 0.8 + 0 mm, ro Dec.1
Display
V_XPFVC_Eval_ConfigDisplayOrientation, ro
V_XPFVC_Eval_ConfigDisplayPrimaryInfo, ro
I/O Configuration
V_XPFVC_IO_OutType, ro
V_XPFVC_IO_Q3Func, ro

Observation Menu
V_DeviceStatus
Observation Data
V_XPFS_ObserveData.MV1.1 - Position * 0.8 + 0 mm, Dec.1
V_XPFS_ObserveData.MV1.2 - Ident Number
V_XPFS_ObserveData.STAT1 - Direction
V_XPFS_ObserveData.STAT2 - Preset
V_XPFS_ObserveData.SSC1.1 - Position Range 1
V_XPFS_ObserveData.SSC1.2 - Position Range 2
V_XPFS_ObserveData.SSC1.3 - Position Range 3
V_XPFS_ObserveData.SSC1.4 - Position Range 4
V_XPFS_ObserveData.SSC1.5 - Position Range 5
V_XPFS_ObserveData.MV2 - Velocity * 0.1 + 0 m/s, Dec.2
V_XPFS_ObserveData.MV3.1 - Acceleration X-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.MV3.2 - Acceleration Y-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.MV3.3 - Acceleration Z-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.DSC - Diagnostic Bits, Hex

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempInd
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycle Count
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
V_XPFVC_OPM_WcsDeviceStatus
Device Characteristics
V_XPFS_Device_Char.Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Measurement Resolution * 1 + 0 µm, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
V_XPFVC_Device_Feature.Display Support
V_XPFVC_Device_Feature.Heating Element Support
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.

Maintenance Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
V_FU_HW_ID_Key
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_XPFS_User_InstallTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1.1 - Position Range 1
V_XPFVC_SSC11_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC11_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC11_Config.Logic
V_XPFVC_SSC11_Config.Mode
V_XPFVC_SSC11_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.2 - Position Range 2
V_XPFVC_SSC12_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC12_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC12_Config.Logic
V_XPFVC_SSC12_Config.Mode
V_XPFVC_SSC12_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.3 - Position Range 3
V_XPFVC_SSC13_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC13_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC13_Config.Logic
V_XPFVC_SSC13_Config.Mode
V_XPFVC_SSC13_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.4 - Position Range 4
V_XPFVC_SSC14_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC14_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC14_Config.Logic
V_XPFVC_SSC14_Config.Mode
V_XPFVC_SSC14_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.5 - Position Range 5
V_XPFVC_SSC15_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC15_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC15_Config.Logic
V_XPFVC_SSC15_Config.Mode
V_XPFVC_SSC15_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.n - Extended Configuration
V_XPFVC_SSC10_PosExt.Pulse Extension
V_XPFVC_SSC10_PosExt.Substitute Behavior
V_XPFVC_Eval_MVBehaviorOut
Device Configuration
Position Preset
V_XPFVC_Eval_ConfigPosPreset * 0.8 + 0 mm, Dec.1
V_SystemCommand, Button:=170
Description=The position value at the current position is set to the position preset value. Note: The preset is only applied if the position value is valid, otherwise the command will fail.
V_XPFVC_Eval_ConfigPosOffset * 0.8 + 0 mm, Dec.1
Display
V_XPFVC_Eval_ConfigDisplayOrientation
V_XPFVC_Eval_ConfigDisplayPrimaryInfo
I/O Configuration
V_XPFVC_IO_OutType
V_XPFVC_IO_Q3Func
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
Observation Data
V_XPFS_ObserveData.MV1.1 - Position * 0.8 + 0 mm, Dec.1
V_XPFS_ObserveData.MV1.2 - Ident Number
V_XPFS_ObserveData.STAT1 - Direction
V_XPFS_ObserveData.STAT2 - Preset
V_XPFS_ObserveData.SSC1.1 - Position Range 1
V_XPFS_ObserveData.SSC1.2 - Position Range 2
V_XPFS_ObserveData.SSC1.3 - Position Range 3
V_XPFS_ObserveData.SSC1.4 - Position Range 4
V_XPFS_ObserveData.SSC1.5 - Position Range 5
V_XPFS_ObserveData.MV2 - Velocity * 0.1 + 0 m/s, Dec.2
V_XPFS_ObserveData.MV3.1 - Acceleration X-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.MV3.2 - Acceleration Y-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.MV3.3 - Acceleration Z-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.DSC - Diagnostic Bits, Hex

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempInd
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycle Count
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
V_XPFVC_OPM_WcsDeviceStatus
Device Characteristics
V_XPFS_Device_Char.Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Measurement Resolution * 1 + 0 µm, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
V_XPFVC_Device_Feature.Display Support
V_XPFVC_Device_Feature.Heating Element Support
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Commissioning Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
V_FU_HW_ID_Key
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_XPFS_User_InstallTag

Parameters Menu
Operating Parameter
Switching Signal Channel 1.1 - Position Range 1
V_XPFVC_SSC11_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC11_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC11_Config.Logic
V_XPFVC_SSC11_Config.Mode
V_XPFVC_SSC11_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.2 - Position Range 2
V_XPFVC_SSC12_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC12_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC12_Config.Logic
V_XPFVC_SSC12_Config.Mode
V_XPFVC_SSC12_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.3 - Position Range 3
V_XPFVC_SSC13_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC13_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC13_Config.Logic
V_XPFVC_SSC13_Config.Mode
V_XPFVC_SSC13_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.4 - Position Range 4
V_XPFVC_SSC14_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC14_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC14_Config.Logic
V_XPFVC_SSC14_Config.Mode
V_XPFVC_SSC14_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.5 - Position Range 5
V_XPFVC_SSC15_Param.SP1 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC15_Param.SP2 * 0.8 + 0 mm, Dec.1
V_XPFVC_SSC15_Config.Logic
V_XPFVC_SSC15_Config.Mode
V_XPFVC_SSC15_Config.Hysteresis * 0.8 + 0 mm, Dec.1
Switching Signal Channel 1.n - Extended Configuration
V_XPFVC_SSC10_PosExt.Pulse Extension
V_XPFVC_SSC10_PosExt.Substitute Behavior
V_XPFVC_Eval_MVBehaviorOut
Device Configuration
Position Preset
V_XPFVC_Eval_ConfigPosPreset * 0.8 + 0 mm, Dec.1
V_SystemCommand, Button:=170
Description=The position value at the current position is set to the position preset value. Note: The preset is only applied if the position value is valid, otherwise the command will fail.
V_XPFVC_Eval_ConfigPosOffset * 0.8 + 0 mm, Dec.1
Display
V_XPFVC_Eval_ConfigDisplayOrientation
V_XPFVC_Eval_ConfigDisplayPrimaryInfo
I/O Configuration
V_XPFVC_IO_OutType
V_XPFVC_IO_Q3Func
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
Observation Data
V_XPFS_ObserveData.MV1.1 - Position * 0.8 + 0 mm, Dec.1
V_XPFS_ObserveData.MV1.2 - Ident Number
V_XPFS_ObserveData.STAT1 - Direction
V_XPFS_ObserveData.STAT2 - Preset
V_XPFS_ObserveData.SSC1.1 - Position Range 1
V_XPFS_ObserveData.SSC1.2 - Position Range 2
V_XPFS_ObserveData.SSC1.3 - Position Range 3
V_XPFS_ObserveData.SSC1.4 - Position Range 4
V_XPFS_ObserveData.SSC1.5 - Position Range 5
V_XPFS_ObserveData.MV2 - Velocity * 0.1 + 0 m/s, Dec.2
V_XPFS_ObserveData.MV3.1 - Acceleration X-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.MV3.2 - Acceleration Y-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.MV3.3 - Acceleration Z-axis * 0.001 + 0 g, Dec.3
V_XPFS_ObserveData.DSC - Diagnostic Bits, Hex

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempInd
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycle Count
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
V_XPFVC_OPM_WcsDeviceStatus
Device Characteristics
V_XPFS_Device_Char.Measurement Range * 1 + 0 mm, Dec.0
V_XPFS_Device_Char.Measurement Resolution * 1 + 0 µm, Dec.0
V_XPFS_Device_Char.Supply Current Requirement * 1 + 0 mA, Dec.0
V_XPFVC_Device_Feature.Display Support
V_XPFVC_Device_Feature.Heating Element Support
Communication Characteristics
V_DirectParameters_1.Min Cycle Time, ro
V_DirectParameters_1.Master Cycle Time, ro
V_DirectParameters_1.IO-Link Revision ID, ro
V_DirectParameters_1.Process Data Input Length, ro
V_DirectParameters_1.Process Data Output Length, ro
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.