Version: V1.00.000Release Date: 2024-10-25


ICA-16DI-G16-IO
Vendor ID 1 (0x0001) Vendor Logo
Vendor Name Pepperl+Fuchs
Vendor Text Pepperl+Fuchs
Vendor URL http://www.pepperl-fuchs.com/io-link
Device ID 985857 (0x0f0b01)
DeviceFamily I/O-Hub
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0031 (Device Profile: Firmware Update), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8102 (Function Class: Product URI)
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 1 ms
SIO Mode Supported no
M-Sequence CapabilityPREOPERATE = TYPE_1_2 with 2 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant ICA-16DI-G16-IO
Description IO-Link Hub with 16 configurable digital inputs
Product ID 70169517
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
Connection Description M12, 3-pin
- pin 1 brown; L+
- pin 2 white; NC
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=P_ProcessData

ProcessDataIn "Process Data Input" id=PI_PDI24

bit length: 24
data type: 24-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Low, true = High Input 1 Status Indicates the current input status according to logic configuration.
2 1 Boolean false = Low, true = High Input 2 Status Indicates the current input status according to logic configuration.
3 2 Boolean false = Low, true = High Input 3 Status Indicates the current input status according to logic configuration.
4 3 Boolean false = Low, true = High Input 4 Status Indicates the current input status according to logic configuration.
5 4 Boolean false = Low, true = High Input 5 Status Indicates the current input status according to logic configuration.
6 5 Boolean false = Low, true = High Input 6 Status Indicates the current input status according to logic configuration.
7 6 Boolean false = Low, true = High Input 7 Status Indicates the current input status according to logic configuration.
8 7 Boolean false = Low, true = High Input 8 Status Indicates the current input status according to logic configuration.
9 8 Boolean false = Low, true = High Input 9 Status Indicates the current input status according to logic configuration.
10 9 Boolean false = Low, true = High Input 10 Status Indicates the current input status according to logic configuration.
11 10 Boolean false = Low, true = High Input 11 Status Indicates the current input status according to logic configuration.
12 11 Boolean false = Low, true = High Input 12 Status Indicates the current input status according to logic configuration.
13 12 Boolean false = Low, true = High Input 13 Status Indicates the current input status according to logic configuration.
14 13 Boolean false = Low, true = High Input 14 Status Indicates the current input status according to logic configuration.
15 14 Boolean false = Low, true = High Input 15 Status Indicates the current input status according to logic configuration.
16 15 Boolean false = Low, true = High Input 16 Status Indicates the current input status according to logic configuration.
19 18 Boolean false = Inactive, true = Active Port Supply Overload Indicates an overload condition at the port supply.
20 19 Boolean false = Inactive, true = Active Module Overtemperature Indicates the ambient temperature is above the specified range.
22 21 Boolean false = Inactive, true = Active Module Supply Undervoltage Indicates the main supply voltage is below the specified range.
Octet 0
bit offset 23 22 21 20 19 18 17 16
subindex / / / / / / / / / / / / 22 / / / / / / 20 19 / / / / / / / / / / / /
Octet 1
bit offset 15 14 13 12 11 10 9 8
subindex 16 15 14 13 12 11 10 9
Octet 2
bit offset 7 6 5 4 3 2 1 0
subindex 8 7 6 5 4 3 2 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 80 = Start unlocking sequence, 81 = Unlocking command 1, 82 = Unlocking command 2, 126 = Locator Start, 127 = Locator Stop, 129 = Application Reset, 131 = Back-to-box
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Pepperl+Fuchs"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 64-octet String UTF-8
default value: "www.pepperl-fuchs.com/io-link"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
default value: "ICA-16DI-G16-IO"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
default value: "70169517"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "I/O-Hub"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[4] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 1 2 2 2 3 3

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 4 4 4  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Product URI" index=27 id=V_CP_ProductURI

description: Provides a unique instance identification compliant to DIN-SPEC 91406.
data type: 100-octet String US_ASCII
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 799 - 792 791 - 784 783 - 776 775 - 768 767 - 760 759 - 752 751 - 744 743 - 736

octet 8 9 10 11 12 13 14 15
bit offset 735 - 728 727 - 720 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672

octet 16 17 18 19 20 21 22 23
bit offset 671 - 664 663 - 656 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608

octet 24 25 26 27 28 29 30 31
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544

octet 32 33 34 35 36 37 38 39
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480

octet 40 41 42 43 44 45 46 47
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416

octet 48 49 50 51 52 53 54 55
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352

octet 56 57 58 59 60 61 62 63
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288

octet 64 65 66 67 68 69 70 71
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224

octet 72 73 74 75 76 77 78 79
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160

octet 80 81 82 83 84 85 86 87
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96

octet 88 89 90 91 92 93 94 95
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32

octet 96 97 98 99  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Digital Input 1 Config" index=64 id=V_XPFA_DiConfig1

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 2 Config" index=65 id=V_XPFA_DiConfig2

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 3 Config" index=66 id=V_XPFA_DiConfig3

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 4 Config" index=67 id=V_XPFA_DiConfig4

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 5 Config" index=68 id=V_XPFA_DiConfig5

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 6 Config" index=69 id=V_XPFA_DiConfig6

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 7 Config" index=70 id=V_XPFA_DiConfig7

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 8 Config" index=71 id=V_XPFA_DiConfig8

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 9 Config" index=72 id=V_XPFA_DiConfig9

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 10 Config" index=73 id=V_XPFA_DiConfig10

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 11 Config" index=74 id=V_XPFA_DiConfig11

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 12 Config" index=75 id=V_XPFA_DiConfig12

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 13 Config" index=76 id=V_XPFA_DiConfig13

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 14 Config" index=77 id=V_XPFA_DiConfig14

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 15 Config" index=78 id=V_XPFA_DiConfig15

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Digital Input 16 Config" index=79 id=V_XPFA_DiConfig16

description: Defines the configuration for the digital input channel.
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = High active (PD high - Input active), 1 = Low active (PD low - Input active) 0 Logic Defines the logic behavior of the digital input.
2 24 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Suppression Defines the suppression time for a high pulse at the digital input.
3 16 8-bit UInteger 0 = Disabled, 1 = 0.5 ms, 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Suppression Defines the suppression time for a low pulse at the digital input.
4 8 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 High Pulse Extension Defines the extension time for a high pulse at the digital input.
5 0 8-bit UInteger 0 = Disabled, 1 = Auto: 1.5 * [Master Cycle Time], 2 = 1.0 ms, 3 = 2.0 ms, 4 = 5.0 ms, 5 = 10 ms, 6 = 20 ms, 7 = 50 ms, 8 = 100 ms, 9 = 200 ms, 10 = 500 ms, 11 = 1 s, 12 = 2 s, 13 = 5 s, 14 = 10 s 0 Low Pulse Extension Defines the extension time for a low pulse at the digital input.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Event Config" index=120 id=V_XPFS_Event_Config

description: Defines which event sources can trigger events.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Disabled, true = Enabled false Warning - Port Supply Overload Generates an event if the port supply is in overload state.
3 2 Boolean false = Disabled, true = Enabled false Warning - Module Supply Undervoltage Generates an event if the module supply voltage is below the specified range.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 3 / / / / / / 1

Variable "Device Characteristics" index=176 id=V_XPFA_DeviceCharacteristics

description: Shows relevant key characteristics of the device for use in applications.
data type: 48-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 16-bit UInteger Max. Digital Input Count Shows the maximum number of supported digital inputs.
2 16 16-bit UInteger Max. Output Load Current (Sum) Shows the maximum specified sum of output load current.
3 0 16-bit UInteger Supply Current Requirement Shows the maximum specified supply current for the device excluding load.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 3 3  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Installation Tag" index=192 id=V_XPFS_User_InstallTag

description: Can be used to note the initial commissioning data or date. This entry is not transferred to a new device on replacement.
data type: 32-octet String UTF-8
access rights: rw
excluded from data storage

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Operating Hours" index=224 id=V_XPFS_OPM_OperHour

description: Shows the overall hours of operation since initial commissioning.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Indicator" index=225 id=V_XPFS_OPM_TempInd

description: Indicates the operation at ambient temperatures close to or in excess of specification limits.
data type: 8-bit UInteger
allowed values: 0 = Operating condition OK, 1 = Close to upper limit, 2 = Upper limit exceeded, 3 = Close to lower limit, 4 = Lower limit exceeded
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Monitor" index=226 id=V_XPFS_OPM_TempMon

description: Contains parameters showing current and past conditions of temperature exposure since initial commissioning.
data type: 72-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 32-bit UInteger Overtemperature Operating Hours Shows the overall hours of powered operation above the specified temperature limit since initial commissioning.
2 24 16-bit UInteger Overtemperature Exceeded Counter Shows the number of transitions to operating temperatures above the specified limit in powered operation since initial commissioning.
3 16 8-bit Integer Maximum Operating Temperature Shows the maximum observed temperature in powered operation since initial commissioning.
4 8 8-bit Integer Minimum Operating Temperature Shows the minimum observed temperature in powered operation since initial commissioning.
5 0 8-bit Integer Device Operating Temperature Shows the currently observed operating temperature of the device.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 1 2 2 3 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0 7 - 0 7 - 0

octet 8  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Power Monitor" index=227 id=V_XPFS_OPM_PowerMon

description: Contains parameters showing the power cycle and uptime statistics since initial commissioning.
data type: 128-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 96 32-bit UInteger Power Cycle Count Shows the number of power cycles since initial commissioning.
2 64 32-bit UInteger Maximum Uptime Shows the maximum observed powered operating time between power cycles in seconds since initial commissioning.
3 32 32-bit UInteger Average Uptime Shows the average observed powered operating time between power cycles in seconds since initial commissioning.
4 0 32-bit UInteger Uptime Shows the current operating time since the last power cycle in seconds.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Load Monitor" index=228 id=V_XPFS_OPM_LoadMon

description: Contains parameters showing the operation in overload condition since initial commissioning.
data type: 104-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 72 32-bit UInteger Overload operating time Shows the overall minutes of operation under overload condition since initial commissioning.
2 40 32-bit UInteger Overload Counter Shows the number of transitions from normal to overload condition since initial commissioning.
3 8 32-bit UInteger Maximum Overload Time Shows the maximum observed time with operation under overload conditions since initial commissioning.
4 0 8-bit UInteger 0 = Inactive, 1 = Active Current Overload Condition Shows the current overload condition.

octet 0 1 2 3 4 5 6 7
bit offset 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 3 3 3 4  
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0  

Variable "Port Supply Diagnosis" index=232 id=V_XPFA_PortSupplyDiag

description: Shows the diagnosis status of each port supply.
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Inactive, true = Active Port 1 Overload Alarm Shows the diagnosis status for an overload condition on this port.
2 1 Boolean false = Inactive, true = Active Port 2 Overload Alarm Shows the diagnosis status for an overload condition on this port.
3 2 Boolean false = Inactive, true = Active Port 3 Overload Alarm Shows the diagnosis status for an overload condition on this port.
4 3 Boolean false = Inactive, true = Active Port 4 Overload Alarm Shows the diagnosis status for an overload condition on this port.
5 4 Boolean false = Inactive, true = Active Port 5 Overload Alarm Shows the diagnosis status for an overload condition on this port.
6 5 Boolean false = Inactive, true = Active Port 6 Overload Alarm Shows the diagnosis status for an overload condition on this port.
7 6 Boolean false = Inactive, true = Active Port 7 Overload Alarm Shows the diagnosis status for an overload condition on this port.
8 7 Boolean false = Inactive, true = Active Port 8 Overload Alarm Shows the diagnosis status for an overload condition on this port.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 8 7 6 5 4 3 2 1

Variable "Module Diagnosis" index=234 id=V_XPFA_ModuleDiag

description: Shows the diagnosis status of the module.
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 1 Boolean false = Inactive, true = Active Supply Undervoltage Alarm Shows the diagnosis status for an undervoltage condition on the module power supply.
5 4 Boolean false = Inactive, true = Active Overtemperature Alarm Shows the diagnosis status for an ambient temperature condition above the specified range.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / 5 / / / / / / / / / / / / 2 / / / / / /

Variable "Module Supply Voltage" index=235 id=V_XPFA_ModuleSupplyVoltage

description: Shows the current module supply voltages.
data type: 16-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger IO-Link Supply Voltage Shows the current IO-Link Supply voltage in millivolts.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 1  
element bit 15 - 8 7 - 0  

Variable "Hardware Identification Key" index=17342 id=V_FU_HW_ID_Key

description: Identifies the hardware for compatibility check with the firmware to be installed.
data type: 32-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Bootmode Status" index=17343 id=V_FU_BootmodeStatus

data type: 8-bit UInteger
allowed values: 0 = Bootloader is inactive, 1 = Bootloader is active
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)33 (0x21)Service temporarily unavailable - local controlParameter not accessible. The device is currently in an ongoing, locally controlled operation.
128 (0x80)34 (0x22)Service temporarily unavailable - device controlParameter not accessible. The technology-specific application is currently in a remotely triggered operation.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.

Events

CodeTypeNameDescription
36163 (0x8d43)WarningAmbient temperature above specified temperature range.Check sensor environment for heat sources.
36176 (0x8d50)WarningLoad at port supply above specified range.Check load and cabelling.
36178 (0x8d52)WarningModule supply voltage below specified range.Check power supply.

Process Data Formatting

Formatting for Process Data id=PI_PDI24
Subindex 1:
Subindex 2:
Subindex 3:
Subindex 4:
Subindex 5:
Subindex 6:
Subindex 7:
Subindex 8:
Subindex 9:
Subindex 10:
Subindex 11:
Subindex 12:
Subindex 13:
Subindex 14:
Subindex 15:
Subindex 16:
Subindex 19:
Subindex 20:
Subindex 22:

Operator Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
V_HardwareRevision
V_FirmwareRevision
V_FU_HW_ID_Key
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro
V_XPFS_User_InstallTag, ro

Parameters Menu
Operating Parameter
Digital Input 1 Config
V_XPFA_DiConfig1.Logic, ro
V_XPFA_DiConfig1.High Pulse Suppression, ro
V_XPFA_DiConfig1.Low Pulse Suppression, ro
V_XPFA_DiConfig1.High Pulse Extension, ro
V_XPFA_DiConfig1.Low Pulse Extension, ro
Digital Input 2 Config
V_XPFA_DiConfig2.Logic, ro
V_XPFA_DiConfig2.High Pulse Suppression, ro
V_XPFA_DiConfig2.Low Pulse Suppression, ro
V_XPFA_DiConfig2.High Pulse Extension, ro
V_XPFA_DiConfig2.Low Pulse Extension, ro
Digital Input 3 Config
V_XPFA_DiConfig3.Logic, ro
V_XPFA_DiConfig3.High Pulse Suppression, ro
V_XPFA_DiConfig3.Low Pulse Suppression, ro
V_XPFA_DiConfig3.High Pulse Extension, ro
V_XPFA_DiConfig3.Low Pulse Extension, ro
Digital Input 4 Config
V_XPFA_DiConfig4.Logic, ro
V_XPFA_DiConfig4.High Pulse Suppression, ro
V_XPFA_DiConfig4.Low Pulse Suppression, ro
V_XPFA_DiConfig4.High Pulse Extension, ro
V_XPFA_DiConfig4.Low Pulse Extension, ro
Digital Input 5 Config
V_XPFA_DiConfig5.Logic, ro
V_XPFA_DiConfig5.High Pulse Suppression, ro
V_XPFA_DiConfig5.Low Pulse Suppression, ro
V_XPFA_DiConfig5.High Pulse Extension, ro
V_XPFA_DiConfig5.Low Pulse Extension, ro
Digital Input 6 Config
V_XPFA_DiConfig6.Logic, ro
V_XPFA_DiConfig6.High Pulse Suppression, ro
V_XPFA_DiConfig6.Low Pulse Suppression, ro
V_XPFA_DiConfig6.High Pulse Extension, ro
V_XPFA_DiConfig6.Low Pulse Extension, ro
Digital Input 7 Config
V_XPFA_DiConfig7.Logic, ro
V_XPFA_DiConfig7.High Pulse Suppression, ro
V_XPFA_DiConfig7.Low Pulse Suppression, ro
V_XPFA_DiConfig7.High Pulse Extension, ro
V_XPFA_DiConfig7.Low Pulse Extension, ro
Digital Input 8 Config
V_XPFA_DiConfig8.Logic, ro
V_XPFA_DiConfig8.High Pulse Suppression, ro
V_XPFA_DiConfig8.Low Pulse Suppression, ro
V_XPFA_DiConfig8.High Pulse Extension, ro
V_XPFA_DiConfig8.Low Pulse Extension, ro
Digital Input 9 Config
V_XPFA_DiConfig9.Logic, ro
V_XPFA_DiConfig9.High Pulse Suppression, ro
V_XPFA_DiConfig9.Low Pulse Suppression, ro
V_XPFA_DiConfig9.High Pulse Extension, ro
V_XPFA_DiConfig9.Low Pulse Extension, ro
Digital Input 10 Config
V_XPFA_DiConfig10.Logic, ro
V_XPFA_DiConfig10.High Pulse Suppression, ro
V_XPFA_DiConfig10.Low Pulse Suppression, ro
V_XPFA_DiConfig10.High Pulse Extension, ro
V_XPFA_DiConfig10.Low Pulse Extension, ro
Digital Input 11 Config
V_XPFA_DiConfig11.Logic, ro
V_XPFA_DiConfig11.High Pulse Suppression, ro
V_XPFA_DiConfig11.Low Pulse Suppression, ro
V_XPFA_DiConfig11.High Pulse Extension, ro
V_XPFA_DiConfig11.Low Pulse Extension, ro
Digital Input 12 Config
V_XPFA_DiConfig12.Logic, ro
V_XPFA_DiConfig12.High Pulse Suppression, ro
V_XPFA_DiConfig12.Low Pulse Suppression, ro
V_XPFA_DiConfig12.High Pulse Extension, ro
V_XPFA_DiConfig12.Low Pulse Extension, ro
Digital Input 13 Config
V_XPFA_DiConfig13.Logic, ro
V_XPFA_DiConfig13.High Pulse Suppression, ro
V_XPFA_DiConfig13.Low Pulse Suppression, ro
V_XPFA_DiConfig13.High Pulse Extension, ro
V_XPFA_DiConfig13.Low Pulse Extension, ro
Digital Input 14 Config
V_XPFA_DiConfig14.Logic, ro
V_XPFA_DiConfig14.High Pulse Suppression, ro
V_XPFA_DiConfig14.Low Pulse Suppression, ro
V_XPFA_DiConfig14.High Pulse Extension, ro
V_XPFA_DiConfig14.Low Pulse Extension, ro
Digital Input 15 Config
V_XPFA_DiConfig15.Logic, ro
V_XPFA_DiConfig15.High Pulse Suppression, ro
V_XPFA_DiConfig15.Low Pulse Suppression, ro
V_XPFA_DiConfig15.High Pulse Extension, ro
V_XPFA_DiConfig15.Low Pulse Extension, ro
Digital Input 16 Config
V_XPFA_DiConfig16.Logic, ro
V_XPFA_DiConfig16.High Pulse Suppression, ro
V_XPFA_DiConfig16.Low Pulse Suppression, ro
V_XPFA_DiConfig16.High Pulse Extension, ro
V_XPFA_DiConfig16.Low Pulse Extension, ro
Event Configuration
V_XPFS_Event_Config.Warning - Port Supply Overload, ro
V_XPFS_Event_Config.Warning - Module Supply Undervoltage, ro

Observation Menu
V_DeviceStatus
V_ProcessDataInput

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempInd
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycle Count
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_LoadMon.Current Overload Condition
V_XPFS_OPM_LoadMon.Overload Counter
V_XPFS_OPM_LoadMon.Overload operating time * 1 + 0 min, Dec.0
V_XPFS_OPM_LoadMon.Maximum Overload Time * 1 + 0 min, Dec.0
V_XPFA_ModuleSupplyVoltage.IO-Link Supply Voltage * 0.001 + 0 V, Dec.2
Alarm State Information
V_XPFA_PortSupplyDiag
V_XPFA_ModuleDiag
Device Characteristics
V_XPFA_DeviceCharacteristics.Max. Digital Input Count
V_XPFA_DeviceCharacteristics.Max. Output Load Current (Sum) * 1 + 0 mA, Dec.0
V_XPFA_DeviceCharacteristics.Supply Current Requirement * 1 + 0 mA, Dec.0
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.

Maintenance Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
V_HardwareRevision
V_FirmwareRevision
V_FU_HW_ID_Key
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_XPFS_User_InstallTag

Parameters Menu
Operating Parameter
Digital Input 1 Config
V_XPFA_DiConfig1.Logic
V_XPFA_DiConfig1.High Pulse Suppression
V_XPFA_DiConfig1.Low Pulse Suppression
V_XPFA_DiConfig1.High Pulse Extension
V_XPFA_DiConfig1.Low Pulse Extension
Digital Input 2 Config
V_XPFA_DiConfig2.Logic
V_XPFA_DiConfig2.High Pulse Suppression
V_XPFA_DiConfig2.Low Pulse Suppression
V_XPFA_DiConfig2.High Pulse Extension
V_XPFA_DiConfig2.Low Pulse Extension
Digital Input 3 Config
V_XPFA_DiConfig3.Logic
V_XPFA_DiConfig3.High Pulse Suppression
V_XPFA_DiConfig3.Low Pulse Suppression
V_XPFA_DiConfig3.High Pulse Extension
V_XPFA_DiConfig3.Low Pulse Extension
Digital Input 4 Config
V_XPFA_DiConfig4.Logic
V_XPFA_DiConfig4.High Pulse Suppression
V_XPFA_DiConfig4.Low Pulse Suppression
V_XPFA_DiConfig4.High Pulse Extension
V_XPFA_DiConfig4.Low Pulse Extension
Digital Input 5 Config
V_XPFA_DiConfig5.Logic
V_XPFA_DiConfig5.High Pulse Suppression
V_XPFA_DiConfig5.Low Pulse Suppression
V_XPFA_DiConfig5.High Pulse Extension
V_XPFA_DiConfig5.Low Pulse Extension
Digital Input 6 Config
V_XPFA_DiConfig6.Logic
V_XPFA_DiConfig6.High Pulse Suppression
V_XPFA_DiConfig6.Low Pulse Suppression
V_XPFA_DiConfig6.High Pulse Extension
V_XPFA_DiConfig6.Low Pulse Extension
Digital Input 7 Config
V_XPFA_DiConfig7.Logic
V_XPFA_DiConfig7.High Pulse Suppression
V_XPFA_DiConfig7.Low Pulse Suppression
V_XPFA_DiConfig7.High Pulse Extension
V_XPFA_DiConfig7.Low Pulse Extension
Digital Input 8 Config
V_XPFA_DiConfig8.Logic
V_XPFA_DiConfig8.High Pulse Suppression
V_XPFA_DiConfig8.Low Pulse Suppression
V_XPFA_DiConfig8.High Pulse Extension
V_XPFA_DiConfig8.Low Pulse Extension
Digital Input 9 Config
V_XPFA_DiConfig9.Logic
V_XPFA_DiConfig9.High Pulse Suppression
V_XPFA_DiConfig9.Low Pulse Suppression
V_XPFA_DiConfig9.High Pulse Extension
V_XPFA_DiConfig9.Low Pulse Extension
Digital Input 10 Config
V_XPFA_DiConfig10.Logic
V_XPFA_DiConfig10.High Pulse Suppression
V_XPFA_DiConfig10.Low Pulse Suppression
V_XPFA_DiConfig10.High Pulse Extension
V_XPFA_DiConfig10.Low Pulse Extension
Digital Input 11 Config
V_XPFA_DiConfig11.Logic
V_XPFA_DiConfig11.High Pulse Suppression
V_XPFA_DiConfig11.Low Pulse Suppression
V_XPFA_DiConfig11.High Pulse Extension
V_XPFA_DiConfig11.Low Pulse Extension
Digital Input 12 Config
V_XPFA_DiConfig12.Logic
V_XPFA_DiConfig12.High Pulse Suppression
V_XPFA_DiConfig12.Low Pulse Suppression
V_XPFA_DiConfig12.High Pulse Extension
V_XPFA_DiConfig12.Low Pulse Extension
Digital Input 13 Config
V_XPFA_DiConfig13.Logic
V_XPFA_DiConfig13.High Pulse Suppression
V_XPFA_DiConfig13.Low Pulse Suppression
V_XPFA_DiConfig13.High Pulse Extension
V_XPFA_DiConfig13.Low Pulse Extension
Digital Input 14 Config
V_XPFA_DiConfig14.Logic
V_XPFA_DiConfig14.High Pulse Suppression
V_XPFA_DiConfig14.Low Pulse Suppression
V_XPFA_DiConfig14.High Pulse Extension
V_XPFA_DiConfig14.Low Pulse Extension
Digital Input 15 Config
V_XPFA_DiConfig15.Logic
V_XPFA_DiConfig15.High Pulse Suppression
V_XPFA_DiConfig15.Low Pulse Suppression
V_XPFA_DiConfig15.High Pulse Extension
V_XPFA_DiConfig15.Low Pulse Extension
Digital Input 16 Config
V_XPFA_DiConfig16.Logic
V_XPFA_DiConfig16.High Pulse Suppression
V_XPFA_DiConfig16.Low Pulse Suppression
V_XPFA_DiConfig16.High Pulse Extension
V_XPFA_DiConfig16.Low Pulse Extension
Event Configuration
V_XPFS_Event_Config.Warning - Port Supply Overload
V_XPFS_Event_Config.Warning - Module Supply Undervoltage
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
V_ProcessDataInput

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempInd
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycle Count
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_LoadMon.Current Overload Condition
V_XPFS_OPM_LoadMon.Overload Counter
V_XPFS_OPM_LoadMon.Overload operating time * 1 + 0 min, Dec.0
V_XPFS_OPM_LoadMon.Maximum Overload Time * 1 + 0 min, Dec.0
V_XPFA_ModuleSupplyVoltage.IO-Link Supply Voltage * 0.001 + 0 V, Dec.2
Alarm State Information
V_XPFA_PortSupplyDiag
V_XPFA_ModuleDiag
Device Characteristics
V_XPFA_DeviceCharacteristics.Max. Digital Input Count
V_XPFA_DeviceCharacteristics.Max. Output Load Current (Sum) * 1 + 0 mA, Dec.0
V_XPFA_DeviceCharacteristics.Supply Current Requirement * 1 + 0 mA, Dec.0
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Commissioning Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_CP_ProductURI
V_HardwareRevision
V_FirmwareRevision
V_FU_HW_ID_Key
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_XPFS_User_InstallTag

Parameters Menu
Operating Parameter
Digital Input 1 Config
V_XPFA_DiConfig1.Logic
V_XPFA_DiConfig1.High Pulse Suppression
V_XPFA_DiConfig1.Low Pulse Suppression
V_XPFA_DiConfig1.High Pulse Extension
V_XPFA_DiConfig1.Low Pulse Extension
Digital Input 2 Config
V_XPFA_DiConfig2.Logic
V_XPFA_DiConfig2.High Pulse Suppression
V_XPFA_DiConfig2.Low Pulse Suppression
V_XPFA_DiConfig2.High Pulse Extension
V_XPFA_DiConfig2.Low Pulse Extension
Digital Input 3 Config
V_XPFA_DiConfig3.Logic
V_XPFA_DiConfig3.High Pulse Suppression
V_XPFA_DiConfig3.Low Pulse Suppression
V_XPFA_DiConfig3.High Pulse Extension
V_XPFA_DiConfig3.Low Pulse Extension
Digital Input 4 Config
V_XPFA_DiConfig4.Logic
V_XPFA_DiConfig4.High Pulse Suppression
V_XPFA_DiConfig4.Low Pulse Suppression
V_XPFA_DiConfig4.High Pulse Extension
V_XPFA_DiConfig4.Low Pulse Extension
Digital Input 5 Config
V_XPFA_DiConfig5.Logic
V_XPFA_DiConfig5.High Pulse Suppression
V_XPFA_DiConfig5.Low Pulse Suppression
V_XPFA_DiConfig5.High Pulse Extension
V_XPFA_DiConfig5.Low Pulse Extension
Digital Input 6 Config
V_XPFA_DiConfig6.Logic
V_XPFA_DiConfig6.High Pulse Suppression
V_XPFA_DiConfig6.Low Pulse Suppression
V_XPFA_DiConfig6.High Pulse Extension
V_XPFA_DiConfig6.Low Pulse Extension
Digital Input 7 Config
V_XPFA_DiConfig7.Logic
V_XPFA_DiConfig7.High Pulse Suppression
V_XPFA_DiConfig7.Low Pulse Suppression
V_XPFA_DiConfig7.High Pulse Extension
V_XPFA_DiConfig7.Low Pulse Extension
Digital Input 8 Config
V_XPFA_DiConfig8.Logic
V_XPFA_DiConfig8.High Pulse Suppression
V_XPFA_DiConfig8.Low Pulse Suppression
V_XPFA_DiConfig8.High Pulse Extension
V_XPFA_DiConfig8.Low Pulse Extension
Digital Input 9 Config
V_XPFA_DiConfig9.Logic
V_XPFA_DiConfig9.High Pulse Suppression
V_XPFA_DiConfig9.Low Pulse Suppression
V_XPFA_DiConfig9.High Pulse Extension
V_XPFA_DiConfig9.Low Pulse Extension
Digital Input 10 Config
V_XPFA_DiConfig10.Logic
V_XPFA_DiConfig10.High Pulse Suppression
V_XPFA_DiConfig10.Low Pulse Suppression
V_XPFA_DiConfig10.High Pulse Extension
V_XPFA_DiConfig10.Low Pulse Extension
Digital Input 11 Config
V_XPFA_DiConfig11.Logic
V_XPFA_DiConfig11.High Pulse Suppression
V_XPFA_DiConfig11.Low Pulse Suppression
V_XPFA_DiConfig11.High Pulse Extension
V_XPFA_DiConfig11.Low Pulse Extension
Digital Input 12 Config
V_XPFA_DiConfig12.Logic
V_XPFA_DiConfig12.High Pulse Suppression
V_XPFA_DiConfig12.Low Pulse Suppression
V_XPFA_DiConfig12.High Pulse Extension
V_XPFA_DiConfig12.Low Pulse Extension
Digital Input 13 Config
V_XPFA_DiConfig13.Logic
V_XPFA_DiConfig13.High Pulse Suppression
V_XPFA_DiConfig13.Low Pulse Suppression
V_XPFA_DiConfig13.High Pulse Extension
V_XPFA_DiConfig13.Low Pulse Extension
Digital Input 14 Config
V_XPFA_DiConfig14.Logic
V_XPFA_DiConfig14.High Pulse Suppression
V_XPFA_DiConfig14.Low Pulse Suppression
V_XPFA_DiConfig14.High Pulse Extension
V_XPFA_DiConfig14.Low Pulse Extension
Digital Input 15 Config
V_XPFA_DiConfig15.Logic
V_XPFA_DiConfig15.High Pulse Suppression
V_XPFA_DiConfig15.Low Pulse Suppression
V_XPFA_DiConfig15.High Pulse Extension
V_XPFA_DiConfig15.Low Pulse Extension
Digital Input 16 Config
V_XPFA_DiConfig16.Logic
V_XPFA_DiConfig16.High Pulse Suppression
V_XPFA_DiConfig16.Low Pulse Suppression
V_XPFA_DiConfig16.High Pulse Extension
V_XPFA_DiConfig16.Low Pulse Extension
Event Configuration
V_XPFS_Event_Config.Warning - Port Supply Overload
V_XPFS_Event_Config.Warning - Module Supply Undervoltage
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.

Observation Menu
V_DeviceStatus
V_ProcessDataInput

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Operating Information
V_XPFS_OPM_OperHour * 1 + 0 h, Dec.0
V_XPFS_OPM_TempInd
V_XPFS_OPM_TempMon.Device Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Maximum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Minimum Operating Temperature * 1 + 0 °C, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Operating Hours * 1 + 0 h, Dec.0
V_XPFS_OPM_TempMon.Overtemperature Exceeded Counter
V_XPFS_OPM_PowerMon.Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Power Cycle Count
V_XPFS_OPM_PowerMon.Maximum Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_PowerMon.Average Uptime * 1 + 0 s, Dec.0
V_XPFS_OPM_LoadMon.Current Overload Condition
V_XPFS_OPM_LoadMon.Overload Counter
V_XPFS_OPM_LoadMon.Overload operating time * 1 + 0 min, Dec.0
V_XPFS_OPM_LoadMon.Maximum Overload Time * 1 + 0 min, Dec.0
V_XPFA_ModuleSupplyVoltage.IO-Link Supply Voltage * 0.001 + 0 V, Dec.2
Alarm State Information
V_XPFA_PortSupplyDiag
V_XPFA_ModuleDiag
Device Characteristics
V_XPFA_DeviceCharacteristics.Max. Digital Input Count
V_XPFA_DeviceCharacteristics.Max. Output Load Current (Sum) * 1 + 0 mA, Dec.0
V_XPFA_DeviceCharacteristics.Supply Current Requirement * 1 + 0 mA, Dec.0
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.