00 81L P0000000090 000001 01LV-Bezeichnung 04.11.14 000002 02Projektbezeichnung 000003 03Pepperl+Fuchs GmbH 000004 08EUR Euro 000005 211 NNN 00000001000Stk 000006 25S1SD-1AI-1C.H 000007 26 1-channel signal conditioner, 000008 26 24 V DC supply, Input 2-wire and 3-wire 000009 26 SMART transmitters and current sources, 000010 26 Output 0/4 mA . 20 mA, Accuracy 0.1 % 000011 26 000012 26 Technical data: 000013 26 000014 26 General specifications 000015 26 Signal type Analog input 000016 26 Supply 000017 26 Rated voltage 16.8 ... 31.2 V DC 000018 26 Power loss 0.8 W 000019 26 Power consumption 1.2 W 000020 26 Input 000021 26 Input signal 0/4 ... 20 mA 000022 26 Open circuit voltage/short-circuit current <= 22 V 000023 26 / 30 mA 000024 26 Input resistance <= 50 Ohm 000025 26 Transmission range linearity range: -1 ... 110 % 000026 26 Available voltage 16 V at 20 mA 000027 26 Output 000028 26 Analog current output 0/4...20 mA, load <= 600Ohm 000029 26 Ripple <= 10 mV eff 000030 26 Transfer characteristics 000031 26 Deviation <= 0.1 % of full-scale value 000032 26 Influence of ambient temperature < 100 ppm/K 000033 26 of full-scale value 000034 26 Rise time/fall time <= 3.5 ms 000035 26 Electrical isolation 000036 26 Output/power supply safe electrical isolation 000037 26 by reinforced insulation 000038 26 according to IEC/EN 61010-1, 000039 26 rated insulation voltage 300 Veff 000040 26 test voltage 2.5 kV, 50 Hz 000041 26 Input/Other circuits safe electrical isolation 000042 26 by reinforced insulation 000043 26 according to IEC/EN 61010-1, 000044 26 rated insulation voltage 300 Veff 000045 26 test voltage 2.5 kV, 50 Hz 000046 26 Directive conformity 000047 26 Electromagnetic compatibility 000048 26 Directive 2004/108/EC EN 61326-1:2006 000049 26 Conformity 000050 26 Degree of protection IEC 60529:2001 000051 26 Protection against electrical shock EN61010-1:2010 000052 26 Ambient conditions 000053 26 Ambient temperature -25 ... 70 øC (-13 ... 158 øF) 000054 26 Storage temperature -40 ... 85 øC (-40 ... 185 øF) 000055 26 Mechanical specifications 000056 26 Connection type screw terminals 000057 26 Core cross-section <= 2.5 mm2 , 14 AWG 000058 26 Degree of protection IP20 000059 26 Mass approx. 70 g 000060 26 Dimensions 6.2 x 97 x 107 mm 000061 26 (0.24 x 3.82 x 4.21 in) 000062 26 Mounting on 35 mm DIN mounting rail 000063 26 acc. to EN 60715:2001 000064 26 000065 26 Order data: 000066 26 Manufacturer: Pepperl+Fuchs GmbH or equivalent 000067 26 Type: S1SD-1AI-1C.H 000068 26 Order number: 264353 or comparable 000069 99 1900 00001000070