00 81L P0000000090 000001 01LV-Bezeichnung 04.11.14 000002 02Projektbezeichnung 000003 03Pepperl+Fuchs GmbH 000004 08EUR Euro 000005 211 NNN 00000001000Stk 000006 25S1SD-1AI-1U.1 000007 26 1-channel signal conditioner, 000008 26 24V DC supply, Input current and voltage sources, 000009 26 Current and voltage output, Accuracy 0.1%, 000010 26 Configurable by DIP switches 000011 26 000012 26 Technical data: 000013 26 000014 26 General specifications 000015 26 Signal type Analog input 000016 26 Supply 000017 26 Rated voltage 16.8 ... 31.2 V DC 000018 26 Power loss 0.6 W 000019 26 Power consumption 0.7 W 000020 26 Input 000021 26 Transmission range linearity range: -1 ... 110 % 000022 26 Input I 000023 26 Input signal 0/4 ... 20 mA , max. 50 mA 000024 26 Input resistance <= 25 Ohm 000025 26 Input II 000026 26 Input signal 0/2 ... 10 V , max. 30 V 000027 26 Input resistance > 100 kOhm 000028 26 Output 000029 26 Analog voltage output 0/2 ... 10V , load >= 2kOhm 000030 26 Analog current output 0/4...20mA, load <= 600 Ohm 000031 26 Ripple <= 10 mV eff 000032 26 Transfer characteristics 000033 26 Deviation <= 0.1 % of full-scale value 000034 26 Influence of ambient temperature < 100 ppm/K 000035 26 of full-scale value 000036 26 Frequency range 0 ... 10 Hz , 0 ... 100 Hz , 000037 26 0 ... 5 kHz 000038 26 Electrical isolation 000039 26 Output/power supply safe electrical isolation 000040 26 by reinforced insulation 000041 26 according to IEC/EN 61010-1, 000042 26 rated insulation voltage 300 Veff 000043 26 test voltage 2.5 kV, 50 Hz 000044 26 Input/Other circuits safe electrical isolation 000045 26 by reinforced insulation 000046 26 according to IEC/EN 61010-1, 000047 26 rated insulation voltage 300 Veff 000048 26 test voltage 2.5 kV, 50 Hz 000049 26 Directive conformity 000050 26 Electromagnetic compatibility 000051 26 Directive 2004/108/EC EN 61326-1:2006 000052 26 Conformity 000053 26 Degree of protection IEC 60529:2001 000054 26 Protection against electrical shock EN61010-1:2010 000055 26 Ambient conditions 000056 26 Ambient temperature -25 ... 70 øC (-13 ... 158 øF) 000057 26 Storage temperature -40 ... 85 øC (-40 ... 185 øF) 000058 26 Mechanical specifications 000059 26 Connection type screw terminals 000060 26 Core cross-section <= 2.5 mm2 , 14 AWG 000061 26 Degree of protection IP20 000062 26 Mass approx. 70 g 000063 26 Dimensions 6.2 x 97 x 107 mm 000064 26 (0.24 x 3.82 x 4.21 in) 000065 26 Mounting on 35 mm DIN mounting rail 000066 26 acc. to EN 60715:2001 000067 26 000068 26 Order data: 000069 26 Manufacturer: Pepperl+Fuchs GmbH or equivalent 000070 26 Type: S1SD-1AI-1U.1 000071 26 Order number: 264357 or comparable 000072 99 1900 00001000073