Designation: S1SD-1AI-1U.1 Short description: Isolated Amplifier Long description: 1-channel signal conditioner, 24V DC supply, Input current and voltage sources, Current and voltage output, Accuracy 0.1%, Configurable by DIP switches Technical data: General specifications Signal type Analog input Supply Rated voltage 16.8 ... 31.2 V DC Power loss 0.6 W Power consumption 0.7 W Input Transmission range linearity range: -1 ... 110 % Input I Input signal 0/4 ... 20 mA , max. 50 mA Input resistance <= 25 Ohm Input II Input signal 0/2 ... 10 V , max. 30 V Input resistance > 100 kOhm Output Analog voltage output 0/2 ... 10V , load >= 2kOhm Analog current output 0/4...20mA, load <= 600 Ohm Ripple <= 10 mV eff Transfer characteristics Deviation <= 0.1 % of full-scale value Influence of ambient temperature < 100 ppm/K of full-scale value Frequency range 0 ... 10 Hz , 0 ... 100 Hz , 0 ... 5 kHz Electrical isolation Output/power supply safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 2.5 kV, 50 Hz Input/Other circuits safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 2.5 kV, 50 Hz Directive conformity Electromagnetic compatibility Directive 2004/108/EC EN 61326-1:2006 Conformity Degree of protection IEC 60529:2001 Protection against electrical shock EN61010-1:2010 Ambient conditions Ambient temperature -25 ... 70 °C (-13 ... 158 °F) Storage temperature -40 ... 85 °C (-40 ... 185 °F) Mechanical specifications Connection type screw terminals Core cross-section <= 2.5 mm2 , 14 AWG Degree of protection IP20 Mass approx. 70 g Dimensions 6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 in) Mounting on 35 mm DIN mounting rail acc. to EN 60715:2001 Order data: Manufacturer: Pepperl+Fuchs GmbH or equivalent Type: S1SD-1AI-1U.1 Order number: 264357 or comparable