00 81L P0000000090 000001 01LV-Bezeichnung 04.11.14 000002 02Projektbezeichnung 000003 03Pepperl+Fuchs GmbH 000004 08EUR Euro 000005 211 NNN 00000001000Stk 000006 25S1SD-1AI-2C 000007 26 1-channel signal conditioner, 24 V DC supply, 000008 26 Input 2-wire transmitters, 000009 26 Dual output 0/4mA...20mA, Signal splitter 000010 26 (1 input and 2 outputs), Accuracy 0.1 % 000011 26 000012 26 Technical data: 000013 26 000014 26 General specifications 000015 26 Signal type Analog input 000016 26 Supply 000017 26 Rated voltage 16.8 ... 31.2 V DC 000018 26 Power loss 0.8 W 000019 26 Power consumption 1.2 W 000020 26 Input 000021 26 Input signal 0/4 ... 20 mA 000022 26 Open circuit voltage/short-circuit current <= 22 V 000023 26 / 30 mA 000024 26 Input resistance 25 Ohm 000025 26 Available voltage 16 V at 20 mA 000026 26 Output 000027 26 Ripple <= 10 mV eff 000028 26 Output I 000029 26 Output signal 0/4 ... 20 mA, load <= 300 Ohm 000030 26 Output II 000031 26 Output signal 0/4 ... 20 mA, load <= 300 Ohm 000032 26 Transfer characteristics 000033 26 Deviation <= 0.1 % of full-scale value 000034 26 Influence of ambient temperature < 100 ppm/K 000035 26 of full-scale value 000036 26 Frequency range 0 ... 100 Hz 000037 26 Rise time/fall time <= 3.5 ms 000038 26 Electrical isolation 000039 26 Output/power supply safe electrical isolation 000040 26 by reinforced insulation 000041 26 according to IEC/EN 61010-1, 000042 26 rated insulation voltage 300 Veff 000043 26 test voltage 2.5 kV, 50 Hz 000044 26 Input/Other circuits safe electrical isolation 000045 26 by reinforced insulation 000046 26 according to IEC/EN 61010-1, 000047 26 rated insulation voltage 300 Veff 000048 26 test voltage 2.5 kV, 50 Hz 000049 26 Directive conformity 000050 26 Electromagnetic compatibility 000051 26 Directive 2004/108/EC EN 61326-1:2006 000052 26 Conformity 000053 26 Degree of protection IEC 60529:2001 000054 26 Protection against electrical shock EN61010-1:2010 000055 26 Ambient conditions 000056 26 Ambient temperature -25 ... 70 øC (-13 ... 158 øF) 000057 26 Storage temperature -40 ... 85 øC (-40 ... 185 øF) 000058 26 Mechanical specifications 000059 26 Connection type screw terminals 000060 26 Core cross-section <= 2.5 mm2 , 14 AWG 000061 26 Degree of protection IP20 000062 26 Mass approx. 70 g 000063 26 Dimensions 6.2 x 97 x 107 mm 000064 26 (0.24 x 3.82 x 4.21 in) 000065 26 Mounting on 35 mm DIN mounting rail 000066 26 acc. to EN 60715:2001 000067 26 000068 26 Order data: 000069 26 Manufacturer: Pepperl+Fuchs GmbH or equivalent 000070 26 Type: S1SD-1AI-2C 000071 26 Order number: 264354 or comparable 000072 99 1900 00001000073