00 81L P0000000090 000001 01LV-Bezeichnung 04.11.14 000002 02Projektbezeichnung 000003 03Pepperl+Fuchs GmbH 000004 08EUR Euro 000005 211 NNN 00000001000Stk 000006 25S1SD-1TI-1U 000007 26 1-channel signal conditioner, 24 V DC supply, 000008 26 Thermocouple, RTD, potentiometer or mV input, 000009 26 Input for PTC thermistor, Current and voltage 000010 26 output, Line fault (LFD) and sensor 000011 26 burnout detection, Accuracy 0.1 % 000012 26 000013 26 Technical data: 000014 26 000015 26 General specifications 000016 26 Signal type Analog input 000017 26 Supply 000018 26 Rated voltage 16.8 ... 31.2 V DC 000019 26 Power loss 0.8 W 000020 26 Power consumption 0.9 W 000021 26 Input 000022 26 PTC type KT, KTY, ST 000023 26 Measuring current approx. 200 mA 000024 26 Types of measuring 2-, 3-, 4-wire connection 000025 26 Lead resistance <= 100 Ohm per lead 000026 26 Measuring circuit monitoring sensor breakage, 000027 26 lead breakage, short circuit 000028 26 RTD type Pt100, Pt200, Pt500, Pt1000 000029 26 (EN 60751: 1995) 000030 26 type Ni100, Ni200, Ni500, Ni1000 (DIN 43760) 000031 26 Measuring current approx. 200 mA 000032 26 Types of measuring 2-, 3-, 4-wire connection 000033 26 Lead resistance <= 100 Ohm per lead 000034 26 Measuring circuit monitoring sensor breakage, 000035 26 lead breakage, short circuit 000036 26 Thermocouples type B, E, J, K, N, S, T 000037 26 (IEC 584-1:1995) 000038 26 type L, U (DIN 43710:1985) 000039 26 type C, D (ASTM E988) 000040 26 Cold junction compensation external and internal, 000041 26 manually 000042 26 Lead resistance <= 10 kOhm 000043 26 Measuring circuit monitoring sensor breakage, 000044 26 lead breakage 000045 26 Resistor 000046 26 Measurement range 0 ... 5 kOhm 000047 26 Voltage -100 ... 100 mV 000048 26 -1000 ... 1000 mV 000049 26 Potentiometer 0.2 ... 50 kOhm 000050 26 Types of measuring 3-wire connection 000051 26 Input resistance >= 1 MOhm 000052 26 Output 000053 26 Analog voltage output 0/1 ... 5 V , 0/2 ... 10 V, 000054 26 load >= 2 kOhm 000055 26 Analog current output 0/2...10mA, 0/4...20mA, 000056 26 load <= 600 Ohm 000057 26 Ripple œ 10 mV eff 000058 26 Fault signal downscale or upscale 000059 26 Transfer characteristics 000060 26 Measuring time <= 300 ms 000061 26 Deviation <= 0.1 % of full-scale value 000062 26 RTD < 0.1 K/0.05 % of the measured value 000063 26 Thermocouples < 0.3 K/0.1 % of the measured value 000064 26 Voltage < 0.1 % of the measured value 000065 26 Potentiometer < 0.02 % of the measured value 000066 26 Influence of ambient temperature < 100 ppm/K 000067 26 of full-scale value 000068 26 Electrical isolation 000069 26 Output/power supply safe electrical isolation 000070 26 by reinforced insulation 000071 26 according to IEC/EN 61010-1, 000072 26 rated insulation voltage 300 Veff 000073 26 test voltage 2.5 kV, 50 Hz 000074 26 ^ safe electrical isolation 000075 26 by reinforced insulation 000076 26 according to IEC/EN 61010-1, 000077 26 rated insulation voltage 300 Veff 000078 26 test voltage 2.5 kV, 50 Hz 000079 26 Directive conformity 000080 26 Electromagnetic compatibility 000081 26 Directive 2004/108/EC EN 61326-1:2006 000082 26 Conformity 000083 26 Degree of protection IEC 60529:2001 000084 26 Protection against electrical shock EN61010-1:2010 000085 26 Ambient conditions 000086 26 Ambient temperature -25 ... 70 øC (-13 ... 158 øF) 000087 26 Storage temperature -40 ... 85 øC (-40 ... 185 øF) 000088 26 Mechanical specifications 000089 26 Connection type screw terminals 000090 26 Core cross-section <= 2.5 mm2 , 14 AWG 000091 26 Degree of protection IP20 000092 26 Mass approx. 70 g 000093 26 Dimensions 6.2 x 97 x 107 mm 000094 26 (0.24 x 3.82 x 4.21 in) 000095 26 Mounting on 35 mm DIN mounting rail 000096 26 acc. to EN 60715:2001 000097 26 Accessories 000098 26 Designation adapter with USB interface S-ADP-USB 000099 26 000100 26 Order data: 000101 26 Manufacturer: Pepperl+Fuchs GmbH or equivalent 000102 26 Type: S1SD-1TI-1U 000103 26 Order number: 264359 or comparable 000104 99 1900 00001000105