Page 1063 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1061
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Data connectors
DeviceNet / CANopen
For detailed data and product description refer to the data sheets at
Type
Order codes
Cable length
available
DeviceNet/CANopen bus cable, M12-M12 V15-G-..M-PUR-CAN-V15-G
0.2 ... 40
m
1)
1)
= cable lengths of 2m, 5m and 10m available in stock
Type
Order codes
M12 Field connector male/female, A-coded V15-G-ABG-PG9.
V15S-G-ABG-PG9.
V15-W-ABG-PG9.
V15S-W-ABG-PG9
Type
Order codes
T-Splitter
V15S-T-CAN/DN-V15
Type
Order codes
Terminal resistor
ICZ-TR-CAN/DN-V15
Double-ended Cordsets
Field Connectors
Splitter
Terminal resistor