Page 1064 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1062
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
Accessories
For detailed data and product description refer to the data sheets at
For detailed data and product description refer to the data sheets at
For detailed data and product description refer to the data sheets at
General Data
Length
Blade: 100 mm
Drive
4
mm hexagonal
Order codes
MH V1-SCREWDRIVER
MH V3-SCREWDRIVER
Preset torque
0.2
Nm
0.4
Nm
Weight
approx. 93 g
approx. 95 g
Matching nut
MH V1-BIT M12
MH V3-BIT M8
Order codes
V1-B
V1S-B
V3-B
V3S-B
Thread
Size
M8 x 1
● ●
M12 x 1
● ●
Type
Internal thread
External thread
Order codes
V1/V3-LABELHOLDER
V1/V3-LABEL
V1-BOX LABEL
V3-BOX LABEL
Color
Transparent
White
● ● ●
Cable diameter
4.0 - 6.0
mm
Length
23
mm
Material
TPE
PC
● ● ●
Suitable for
M8/M12 connectors
● ●
Splitter boxes M8
Splitter boxes M12
Mounting tools
Blind plug
Identification
Suitable for M8 and M12 connectors
and splitter boxes
i
Properties
Tightening tool for round plug
connectors with knurled coupling
nuts
Acoustic signal on reaching the
preset torque