Page 1066 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1064
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
For detailed data and product description refer to the data sheets at
Cable rings
Examples for order codes
CBL-PVC-GY-04x025-100M
PVC cable coil, 100 m, 4 x 0.25 mm²
CBL-PVC-GY-04x034-100M
PVC cable coil, 100 m, 4 x 0.34 mm²
CBL-PVC-U-BK-04x034-100M
PVC cable coil with UL, 100 m, 4 x 0.34 mm²
CBL-PUR-GY-04x025-100M
PUR cable coil, 100 m, 4 x 0.25 mm²
CBL-PUR-GY-04x034-100M
PUR cable coil, 100 m, 4 x 0.34 mm²
CBL-PUR-U-BK-04x034-100M
PUR cable coil with UL, 100 m, 4 x 0.34 mm²
CBL-PUR-OR-04x034-100M
PUR cable coil welding bead resistant, 100 m, 4 x 0.34 mm²
CBL-PUR-ABG-GY-04x034-100M
PUR cable coil shielded, 100 m, 4 x 0.34 mm²
All combinations of lengths, number
of leads and cable qualities available
only on request
i
Cable quality and color
3
4
5
8
PVC
PVC, gray
0.25
mm² / 0.34 mm²
0.25
mm² / 0.34 mm²
0.34
mm²
PVC-U
BK
PVC, UL-approved, black
0.34
mm²
0.34
mm²
PVC-U
YE
PVC, UL-approved, yellow
0.34
mm²
0.34
mm²
PUR
PUR, halogen-free, gray
0.25
mm² / 0.34 mm²
0.25
mm² / 0.34 mm²
0.34
mm²
PUR-U
BK
PUR, halogen-free, UL-approved, black
0.34
mm²
0.34
mm²
0.25
mm²
PUR-U
YE
PUR, halogen-free, UL-approved, yellow
0.34
mm²
PUR-U/0.75
BK
PUR, halogen-free, UL-approved, black
0.75
mm²
PUR H/S
PUR, halogen-free, irradiated, orange
0.34
mm²
POC
OR
POC, welding bead resistant, orange
0.34
mm²
Shielded cable quality
PUR-ABG
PUR, halogen-free, shielded, gray
0.34
mm²
0.34
mm²
0.25
mm²
PUR-U/ABG BK
PUR, halogen-free, shielded, UL-approved, black
0.25
mm²
Cable lengths
Core cross-section
025
0.25
mm
2
034
0.34
mm
2
050
0.5
mm
2
075
0.75
mm
2
Number of leads
03
3
04
4
05
5
08
8
C B L – . . . . . – . . – . . x . . . – 1 0 0 M
Order codes
Availability
Number of leads
Core cross-section