Page 1065 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1063
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories
For detailed data and product description refer to the data sheets at
For detailed data and product description refer to the data sheets at
For detailed data and product description refer to the data sheets at
General Data
Material
Brass, nickel-plated
General Data
Material
Die-cast zinc
Order codes
V1-E/E2-LED
LED green
Operating display
LED yellow
NO contact function display
Max. operating voltage 24 V DC ± 15%
Max. operating current
4
A
Order codes
LOCKNUT M8 NICKEL BRASS
LOCKNUT PG9 NICKEL BRASS
LOCKNUT M16 NICKEL BRASS
Thread
M8 x 0.5
PG9
M16 x 1.5
Width across the flats
10
18
19
Thickness
2.2
mm
2.8
mm
Order codes
MH 05-SACB-4
MH 05-SACB-8
Weight
approx. 130 g
approx. 150 g
Dimensions
107
x 52 x 3 mm
136
x 52 x 3 mm
Suitable for splitter boxes V1-4A-...
V1-8A-...
Indication element
Fits in M12 connectors with
screw terminal connections
Mounting base
Lock nut
i