Page 1071 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1069
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Sensor Testers and Tools
Testing Devices for Sensors
Our battery-operated sensor tester can be used to verify the functionality of a variety of sensors without the need for an externalal power supply.
The testing device indicates the switching state of the sensor both visually and audibly.
This enables you to test sensors quickly and easily, even if the sensors are mounted in difficult-to-see locations. This allows the user to easily
locate faults and replace the corresponding devices.
You can also adjust sensors before the electrical installation is fully completed.
Sensor tester
For detailed data and product description refer to the data sheets at
Model number
ST 03
Operating voltage
18
V, two 9 V block batteries included with delivery
Current loading
Output current max. 100 mA
Connection
Three terminals
for 0 V, 18 V, and signal input
Model number
Screwdriver 0.5 mm x 3.0 mm
Length
Blade: ∅ 3 mm x 80 mm
Weight
approx. 28 g
Screwdriver
Tools
Properties
Usable for 2-, 3- an 4-wire sensors
in NPN- and PNP-technique as
well as for NAMUR sensors
Suitable for ultrasonic sensors
due to output current of 100 mA
Two LEDs (NPN/PNP) for
displaying the switching state
Your Benefit
Visual and audible signaling
Battery-operated portable testing
device, includes two 9 V block
batteries
Sensor adjustment prior to
completion of the electrical
installation
Detection of wiring faults
Test function control/battery test
Properties
Slot screwdriver
Easy handle grip