Page 1072 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1070
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
Mounting Accessories
Mounting Adapters for cylindrical sensors with adjustment feature
The mounting flanges for directly mounting cylindrical sensors on even surfaces allow easy sensor adjustment using just two screws.
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Ambient temperature
-25
°C ... 85 °C (-13 °F ... 185 °F)
Material
Mounting base: PBTB (green)
Top: PC (transparent)
Model number
BF 4
BF 4.5
BF 5
BF 6.5
BF 8
BF 11
BF 12
BF 18
BF 30
BF 40
Diameter ∅
4
mm
4.5
mm
5
mm
6.5
mm
8
mm
11
mm
12
mm
18
mm
30
mm
40
mm
Technical Data
For detailed data and product description refer to the data sheets at
Model number
BF 5-30
Ambient temperature
-25
°C ... 85 °C (-13 °F ... 185 °F)
Scope of delivery
2
mounting heads (ø 18 mm, ø 30 mm)
4
adapter sockets (ø 5 mm, ø 8 mm, ø 12 mm, ø 14 mm)
Also suitable for threaded photoelectric sensors from the
KT10. GLV12. VL18. 18GM60. CP18. and GLV30 series.
i
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Ambient temperature
-25
°C ... 85 °C (-13 °F ... 185 °F)
Material
PC (Polycarbonat)
Model number
BF 8-F
BF 12-F
BF 18-F
BF 30-F
Diameter ∅
8
mm
12
mm
18
mm
30
mm
Mounting flanges for cylindrical sensors with snap lever bracket
The snap lever bracket allows for easy sensor replacement, because the adjustment made during the initial installation using two lateral slots is
retained. The adjustment range is max. 8 mm.
The universal mounting set BF 5-30 includes inserts suitable for use with cylindrical sensors with a diameter of 5. 8. 12. 18. and 30 mm. The sen-
sors can be adjusted by redating 360° in two planes using the mounting set.