Page 1077 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

Zubehör
Accessories,
Mounting Accessories
1
.3
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Date of issue: 2012-08-09
1075
Model Number
OMH-01
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
aluminum
Mass
approx. 50 g
Suitable series
Series
MLV11
MLV12
Model Number
OMH-02
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
aluminum
Mass
approx. 50 g
Suitable series
Series
VariKont M
Model Number
OMH-03
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
aluminum
Mass
approx. 85 g
Suitable series
Series
RL36
RL39
EDM3,5
EDM5
EDM20
Model Number
Bracket SU
Mounting bracket for DIN rail
Mechanical specifications
Material
stainless steel 1.4301 / AISI 304
Mass
approx. 5 g
Suitable series
Series
SU18 ; SU18/35 ; SU19
Mounting Accessories