Page 1078 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

0
.3
1076
Date of issue:: 2012-08-10
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Model Number
OMH-05
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
aluminum
Mass
approx. 50 g
Suitable series
Series
RL23
RL28
RL29
RL30
RL32
Reflector series
H75 reflector
Model Number
OMH-06
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
aluminum
Mass
approx. 50 g
Mounting
Mounting accessories included
Suitable series
Series
MLV12
Model Number
OMH-07
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
aluminum
Mass
approx. 120 g
Suitable series
Series
RL23
RL28
RL29
RL30
RL32
Reflector series
reflector C110-2
VR10 reflector
Model Number
OMH-21
Mounting bracket
Mechanical specifications
Material
Powder coated steel
Mass
approx. 175 g
Mounting
Mounting accessories included
Suitable series
Series
RL23
RL28
RL29
Mounting Accessories