Page 1083 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

Zubehör
Accessories,
Mounting Accessories
1
.3
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Date of issue: 2012-08-09
1081
Model Number
OMH-GL
Mounting bracket for glass fiber optics
Mechanical specifications
Material
aluminum
Mass
approx. 20 g
Suitable series
Series
Glass fiber optic
Model Number
OMH-K01
dove tail mounting clamp
Mechanical specifications
Material
anodized aluminium
Mass
approx. 10 g
Suitable series
Series
MLV12
Model Number
OMH-K02
dove tail mounting clamp
Mechanical specifications
Material
anodized aluminium
Mass
approx. 5 g
Suitable series
Series
MLV12
Model Number
OMH-K03
dove tail mounting clamp
Mechanical specifications
Material
anodized aluminium
Mass
approx. 6 g
Suitable series
Series
MLV12
Mounting Accessories