Page 1084 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

0
.3
1082
Date of issue:: 2012-08-10
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Model Number
OMH-RL36
Mounting bracket
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
Mass
approx. 95 g
Mounting
Mounting accessories included
Suitable series
Series
RL36
EDM3,5
EDM5
EDM20
Model Number
OMH-RL39
Mounting bracket for RL39 series Sensors
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
Mass
approx. 85 g
Mounting
Mounting accessories included
Suitable series
Series
RL39
Model Number
OMH-RLK29
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mass
approx. 85 g
Suitable series
Series
RLK28
RLK29
Model Number
OMH-RLK29-HW
Mounting bracket for rear wall mounting
Mechanical specifications
Material
Stainless steel
Mass
approx. 150 g
Dimensions
136
mm x 52 mm x 3 mm
Suitable series
Series
RL23
RL28
RL29
RL32
Reflector series
C110-2
Mounting Accessories