Page 1088 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1086
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories,
Wireless Inductive System
WIS
10
.4
WIS – Wireless Inductive System
Noncontact Energy and Data Transfer
The coupling of sensors on moving machine ptypes is a ptypeicular challenge in automation technology. Due to their mechanical nature, conven-
tional solutions with drag chains or slip rings have the disadvantage of a considerable reduction in service life, resulting in regular maintenance and
replacement costs. The WIS module primary from Pepperl+Fuchs GmbH operates in a more intelligent and efficient way.
Greater freedom in plant design
The system consists of four components and enables noncontact power supply and simultaneous communication with sensors on moving
machine ptypes. Up to 1.5 W can be transferred with a maximum operating distance of 5 mm (NDP5-30GM-5M) and of 20 mm (NDP20-FP-V1).
Inductive, capacitive, photoelectric, or ultrasonic sensors can be operated
wirelessly and their signal states evaluated.
WIS offers a wear-free solution for the operation of up to eight sensors on
■■
interchangeable tools for redary tables and pressing machines
■■
Object detection on workpiece carriers
■■
Component manufacture
■■
Redation tools
■■
Robotic gripper arms
Technical Data
For detailed data and product description refer to the data sheets at
Model number
NDP-KE2-8E2
NDP-KE2-8E2-FP
Operating voltage
24
VDC ± 10%
Current consumption
max. 1000 mA
Number of signal channels 8
Signal transfer direction From the secondary side to the primary side
For transmitter
NDP5-30GM-5M
NDP20-FP-V1
Primary side
Technical Data
For detailed data and product description refer to the data sheets at
Model number
NDP5-30GM-5M
NDP20-FP-V1
Transfer distance
0
mm  to  5 mm
0
mm  to  20 mm
Housing design
M30
FP
Installation
Non-flush
Screw mounting
Connection
5
m cable
M12 x 1 plug
Degree of protection
IP67
IP67
-30
GM
-
FP
Properties
Transfer range up to 20 mm
Your Benefit
Compact housing design
Properties
8
channels
9
outputs
LEDs for display of the output
states and communication
Your Benefit
Deactivation option
Housing with removable clamps
1
connectable transwithter head