Page 1089 - SENSORS AND SYSTEMS | PEPPERL+FUCHS

1087
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
WIS – Wireless Inductive System
Secondary side
Technical Data
For detailed data and product description refer to the data sheets at
Model number
NDS5-30GM-1M-V1
NDS20-FP-V1
Transfer distance
0
mm  to  5 mm
0
mm  to  20 mm
Housing design
M30
FP
Installation
Non-flush
Screw mounting
Connection
Cable 1 m with 1 x M12 plug, 4-pin
Cable with M12 x 1 plug
Degree of protection
IP67
IP67
-30
GM
-
FP
Technical Data
For detailed data and product description refer to the data sheets at
Model number
NDS-F146-8E2-V1
Sensor supply voltage 12 VDC ± 10%,
overload and short-circuit proof
Transferred power
max. 2.5 W (1.5 W with 5 mm)
Number of signal channels 8
Signal transfer direction From the secondary side to the primary side
Properties
8
channels
8
sensor inputs
Your Benefit
Fast, flexible installation/
separation
Properties
Transfer range up to 20 mm
Your Benefit
Connection via M12 x 1 plug