1089
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
fa-info@de.pepperl-fuchs.com
USA: +1 330 486 0001
fa-info@us.pepperl-fuchs.com
Singapore: +65 6779 9091
fa-info@sg.pepperl-fuchs.com
Copyright Pepperl+Fuchs
Additional Information
Chemical Resistance
Chemically resistant
against
V2A ABS Epoxy PBT PC POM PP PPS PS PVC Brass, nickel-
plated
Acetone
l
-
-
l
-
l l l
-
-
l
Formic acid
20
°C 40%
l
10 %
-
-
85 %
40% 50 %
l
Ammonia
l
25 %
10 %
-
l l l l
Benzine
l
25 %
l l
l
-
l
-
l
l
Benzene
l
-
l l
-
l
-
l
-
-
l
Brake fluid
-
l l
Butane
l l
l l l l
-
l
l
Butanol
-
l l
40
°C
l
Calcium chloride
l
10 %
l l l l l
60
°C
l
Chlorobenzene
20
°C
-
l
-
l
-
-
-
Diesel oil
l l l
l
60
°C
l
-
Acetic acid
20
°C 25 %
l
10 % 10 % 70 %
l
50 % 40
°C
Formaldehyde
l
30 % 50 % 30 %
l
40% 37 % 40%
l
l
Freon 113
-
l
-
l
l
Fruit juice
l
l
l l l
-
l
l
Glycerin
l l l l
l l l l
60
°C
l
Heating oil
l l
l
60
°C
l
-
l
Hydraulic oil
l l
60
°C
l
Caustic potash
50 %
3 %
-
l
50 %
50 % 60
°C
Potassium chloride
l
l l l
l
60
°C
l
Potassium hydroxide
l
l
l
Linseed oil
l l
l l l
l l
l
Methanol
l
l l
-
l l l
l
l
Methylene chloride
l
-
-
-
l
-
-
-
Lactic acid
20
°C 80 %
l
l l l
80 %
-
Mineral oil
l
l l
l l l
l
l
Engine oil
l l
l
l l l
Sodium carbonate
l l
l l l
l
l
Sodium chloride
l l
l l l
l l
l
Sodium hydroxide
20
°C
l
l
l
Caustic soda lye
20
°C 50 %
3 %
-
l l
50 %
l
Nitric acid
66 %
-
-
10 %
-
25 %
10 %
l
-
Hydrochloric acid
-
-
10 % 20 %
-
l
-
10 %
-
Lubricating oil
l
l
l
/
l l
Carbon disulfide
l
-
-
-
l l
-
Sulfuric acid
-
50 %
-
28 % 50 %
-
80 % 50 % 50 % 70 %
-
Sea water (cold)
l
l l
l l l
l
l
Soap suds
l
l
l l
l
l
Detergent
l
l
Turpentine oil
l
l
l
-
l
l
Carbon tetrachloride
l
-
-
-
l
Toluene
l
-
l l
-
l
-
l
-
-
l
Trichloroethylene
l
-
-
l
-
-
-
-
-
l
Water
l l
68
°C 68 °C
l l l l l
60
°C
l
Tartaric acid
20
°C
l l
l
10 %
l
l
60
°C
l
Xylene
l
-
l
-
l
-
l
-
-
Zinc sulfate
l
l
l
-
Citric acid
20
°C
l l
10 %
l l
l
l
Legend:
l
:
resistant/
:
limited resistance/
-
:
not resistant/: no information
resistant from ..°C: to ..°C/..%: resistant up to ...% solution
Chemical Resistance of Housing Materials
The following table summarizes the chemical resistance of our housing materials and provides information for using our sensors in harsh ambient
conditions.