Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
1059
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories
For detailed data and product description refer to the data sheets at
For detailed data and product description refer to the data sheets at
For detailed data and product description refer to the data sheets at
General Data
Material
Brass, nickel-plated
Order codes
V1-E/E2-LED
LED green
Operating display
LED yellow
NO contact function display
Max. operating voltage 24 V DC ± 15%
Max. operating current
4 A
Order codes
LOCKNUT M8 NICKEL BRASS
LOCKNUT PG9 NICKEL BRASS
LOCKNUT M16 NICKEL BRASS
Thread
M8 x 0.5
●
PG9
●
M16 x 1.5
●
Width across the flats
10
●
18
●
19
●
Thickness
2.2 mm
●
2.8 mm
●
●
General Data
Material
Die-cast zinc
Order codes
MH 05-SACB-4
MH 05-SACB-8
Weight
approx. 130 g
●
approx. 150 g
●
Dimensions
107 x 52 x 3 mm
●
136 x 52 x 3 mm
●
Suitable for splitter boxes V1-4A-...
●
V1-8A-...
●
PCB with LED - fits M12 connectors with screw terminal connection
Fits in M12 connectors with screw
terminal connections
Mounting base - junction blocks on DIN Rail
Lock nut
i
1...,1051,1052,1053,1054,1055,1056,1057,1058,1059,1060 1062,1063,1064,1065,1066,1067,1068,1069,1070,1071,...1124