Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
1065
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Sensor Testers and Tools
Testing Devices for Sensors
Our battery-operated sensor tester can be used to verify the functionality of a variety of sensors without an external power supply.
The testing device indicates the switching state of the sensor both visually and audibly.
This enables you to test sensors quickly and easily, even if the sensors are mounted in difficult-to-see locations. This allows the user to easily locate
faults and replace the corresponding devices.
With the sensor tester, you can also adjust the sensor position before the electrical installation is fully completed.
Sensor tester
For detailed data and product description refer to the data sheets at
Model number
ST 03
Operating voltage
18 V, two 9 V block batteries included with delivery
Current loading
Output current max. 100 mA
Connection
Three terminals
for 0 V, 18 V, and signal input
Model number
Screwdriver 0.5 mm x 3.0 mm
Length
Blade: ∅ 3 mm x 80 mm
Weight
approx. 28 g
Screwdriver
Tools
Properties
■
■
Tests all 2-, 3- and 4-wire NPN and
PNP sensors as well as NAMUR
sensors
■
■
Two LEDs (NPN/PNP) for
displaying the switching state
Benefits
■
■
Visual and audible signaling
■
■
Battery-operated portable testing
device, includes two 9 V block
batteries
■
■
Sensor adjustment prior to
completion of the electrical
installation
■
■
Detection of wiring faults
■
■
Test function control/battery test
Properties
■
■
Slot screwdriver
■
■
Easy handle grip
1...,1057,1058,1059,1060,1061,1062,1063,1064,1065,1066 1068,1069,1070,1071,1072,1073,1074,1075,1076,1077,...1124