Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
1067
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Mounting Accessories
Mounting brackets for adjustable cylindrical sensors
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
Clamping cylinder: die-cast zinc
Mounting bracket: steel
Description
For mounting sensors to a 12 mm diameter steel rod,
two-axes sensor adjustment.
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
Stainless steel
Model number
AB-12
AB-18
AB3-0
Diameter ∅
12 mm
●
18 mm
●
-
30 mm
●
Right angle brackets
Angle brackets are available in three diameter sizes and made of stainless steel. Sensors can be adjusted by using lock nuts supplied with sensor. Order
by model number shown.
Model number
MH01-12
MH01-18
MH01-30
Diameter ∅
12 mm
●
18 mm
●
-
30 mm
●
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
Sleeves: Anodized aluminum
Jam nuts: Nickel-plated metal
End cap: Fiberglass reinforced nylon
Model number
CM-08
CM-12
CM-18
CM-30
Diameter ∅
8 mm
●
12 mm
●
18 mm
●
30 mm
●
Cushioned mounting brackets
Two sleeves made of anodized aluminum and nickel-plated jam nuts will thread on standard inductive proximity sensors (see ordering information table).
The end cap is a fiberglass reinforced nylon material and is tapered at 30° to protect the sensor face from shearing. The mounts provide up to 10 mm of
protection against overtravel of the target.
Adjustable brackets
Note: Rod not included
Adjustable brackets are available for cube sensors
See
Mounting brackets for limit switch sensors,
page xxxx.
1...,1059,1060,1061,1062,1063,1064,1065,1066,1067,1068 1070,1071,1072,1073,1074,1075,1076,1077,1078,1079,...1124