Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
1066
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Mounting Accessories
Mounting brackets for adjustable cylindrical sensors
These brackets enable direct mounting of cylindrical sensors and easy sensor adjustment using just two screws.
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Ambient temperature
-25 °C ... 85 °C (-13 °F ... 185 °F)
Material
Mounting base: PBTB (green)
Top: PC (transparent)
Model number
BF 4
BF 4.5
BF 5
BF 6.5
BF 8
BF 11
BF 12
BF 18
BF 30
BF 40
Diameter ∅
4 mm
●
4.5 mm
●
5 mm
●
6.5 mm
●
8 mm
●
11 mm
●
12 mm
●
18 mm
●
30 mm
●
40 mm
●
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Ambient temperature
-25 °C ... 85 °C (-13 °F ... 185 °F)
Material
PC (Polycarbonat)
Model number
BF 8-F
BF 12-F
BF 18-F
BF 30-F
Diameter ∅
8 mm
●
12 mm
●
18 mm
●
30 mm
●
Snap lever brackets
The snap lever bracket allows easy sensor replacement while maintaining the initial installation position. These brackets have a maximum adjustment
range of 8 mm.
Technical Data
For detailed data and product description refer to the data sheets at
Model number
BF 5-30
Ambient temperature
-25 °C ... 85 °C (-13 °F ... 185 °F)
Parts included
2 mounting heads (ø 18 mm, ø 30 mm)
4 adapter sockets (ø 5 mm, ø 8 mm, ø 12 mm, ø 14 mm)
Also suitable for KT10, GLV12, VL18, 18GM60, CP18, and
GLV30 series threaded photoelectric sensors.
i
The BF 5-30 universal mounting bracket includes inserts for use with 5, 8, 12, 18, and 30 mm diameter sensors. The sensors can be adjusted 360° in two
axes.
Universal mounting brackets
1...,1058,1059,1060,1061,1062,1063,1064,1065,1066,1067 1069,1070,1071,1072,1073,1074,1075,1076,1077,1078,...1124