Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
1060
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories
For detailed data and product description refer to the data sheets at
Examples for order codes
CBL-PVC-GY-04x025-100M
PVC cable coil, 100 m, 4 x 0.25 mm²
CBL-PVC-GY-04x034-100M
PVC cable coil, 100 m, 4 x 0.34 mm²
CBL-PVC-U-BK-04x034-100M
PVC cable coil with UL, 100 m, 4 x 0.34 mm²
CBL-PUR-GY-04x025-100M
PUR cable coil, 100 m, 4 x 0.25 mm²
CBL-PUR-GY-04x034-100M
PUR cable coil, 100 m, 4 x 0.34 mm²
CBL-PUR-U-BK-04x034-100M
PUR cable coil with UL, 100 m, 4 x 0.34 mm²
CBL-PUR-OR-04x034-100M
PUR cable coil welding bead resistant, 100 m, 4 x 0.34 mm²
CBL-PUR-ABG-GY-04x034-100M
PUR cable coil shielded, 100 m, 4 x 0.34 mm²
All combinations of lengths, number
of leads and cable qualities available
only on request
i
Cable quality and color
3
4
5
8
PVC
–
PVC, gray
0.25 mm² / 0.34 mm²
0.25 mm² / 0.34 mm²
0.34 mm²
–
PVC-U
BK
PVC, UL-approved, black
0.34 mm²
0.34 mm²
–
–
PVC-U
YE
PVC, UL-approved, yellow
0.34 mm²
0.34 mm²
–
–
PUR
–
PUR, halogen-free, gray
0.25 mm² / 0.34 mm²
0.25 mm² / 0.34 mm²
0.34 mm²
–
PUR-U
BK
PUR, halogen-free, UL-approved, black
0.34 mm²
0.34 mm²
–
0.25 mm²
PUR-U
YE
PUR, halogen-free, UL-approved, yellow
–
0.34 mm²
–
–
PUR-U/0.75
BK
PUR, halogen-free, UL-approved, black
–
–
0.75 mm²
–
PUR H/S
–
PUR, halogen-free, irradiated, orange
–
0.34 mm²
–
–
POC
OR
POC, welding bead resistant, orange
–
0.34 mm²
–
–
Shielded cable quality
PUR-ABG
–
PUR, halogen-free, shielded, gray
–
0.34 mm²
0.34 mm²
0.25 mm²
PUR-U/ABG BK
PUR, halogen-free, shielded, UL-approved, black
–
–
–
0.25 mm²
Cable lengths
Core cross-section
025
0.25 mm
2
034
0.34 mm
2
050
0.5 mm
2
075
0.75 mm
2
Number of leads
03
3
04
4
05
5
08
8
C B L – . . . . . – . . – . . x . . . – 1 0 0 M
Order codes
Availability
Number of leads
Core cross-section
Cable Rings
1...,1052,1053,1054,1055,1056,1057,1058,1059,1060,1061 1063,1064,1065,1066,1067,1068,1069,1070,1071,1072,...1124