Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
1068
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Mounting Accessories
Teflon sensor caps
These sensor caps r
epel weld slag and protect sensors from impact damage
.
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
PTFE
Model number
TC-12-U
TC-18-U
TC-30-U
Diameter ∅
12 mm
●
18 mm
●
30 mm
●
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
Stainless steel
For 12 mm, 18 mm, 30 mm diameter and Pg 9 to 1/2" NPT conduit
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
Stainless steel
1/2" NPT conduit adapters
Model number
PTA-08-50
PTA-12-50
Diameter ∅
8 mm
●
12 mm
●
Probe tip adapter
The probe tip adapter attaches to 8 mm or 12 mm shielded inductive sensor to create a probe-style limit switch. The adapter has a 50 mm spring-loaded
stainless steel probe that activates the sensor when displaced. The probe tip adapter is ideal for in-die sensing or other space-critical applications.
Model number
M12 – 1/2" NPT
M18 – 1/2" NPT
M30 – 1/2" NPT
PG 9 – 1/2" NPT
Diameter ∅
12 mm diameter to 1/2" NPT conduit
●
18 mm diameter to 1/2" NPT conduit
●
30 mm diameter to 1/2" NPT conduit
●
PG 9 to 1/2" NPT conduit
●
Mounting brackets for adjustable cylindrical sensors
Teflon sensor caps are available for cube sensors
See
Mounting brackets for limit switch sensors,
page xxxx.
1...,1060,1061,1062,1063,1064,1065,1066,1067,1068,1069 1071,1072,1073,1074,1075,1076,1077,1078,1079,1080,...1124