Additional Information
1101
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Additional Information
General Notes Relating to Product Information
1.
All information and statements in the product catalog (both in printed and electronic form), in particular, but not limited to
descriptions, illustrations, drawings, statements concerning quality, workmanship, service and use as well as dimensions, are
current at the time the printed product catalog is issued or published in electronic media.
2.
Pepperl+Fuchs reserves the right to unilaterally amend all information and statements at any time. Despite careful editing by
Pepperl+Fuchs, type or printing errors cannot be excluded completely.
The information and statements do not provide any guarantee or warrant any characteristics of the products.
3.
The information and statements in the printed product catalog reflect the current status at the time of issue. Changes made after
the printed product catalog is issued are published in product data sheets on the Pepperl+Fuchs homepage. This information is
available at
.
4.
All information, statements, and technical specifications contained therein are based on valid standards and comply with
relevant standardized measuring methods.
5.
Customers are always responsible for independently determining the suitability of our products for the intended application.
Only customers are aware of all the boundary conditions and influencing factors associated with the intended purpose. Due
to the enormous number of potential application options offered by Pepperl+Fuchs products and the subsequent range of
possible external influences and a potential overlap of these influences in the application of products, Pepperl+Fuchs cannot
accept liability for any aspect of the actual customer application. This applies in particular to, but not limited to, applications in
safety systems and explosion hazardous areas as well as environmental influences such as chemicals, pressure, temperature
fluctuations, moisture, mechanical influences, and incorrect installation.
6.
Customers who intend to use Pepperl+Fuchs products in new applications or applications where they do not have adequate
experience can contact Technical Sales Support (service line) and discuss the suitability of the products for the intended
application with our specialists. Customers are obliged to provide realistic and complete information on all the relevant
conditions associated with the application in writing to prevent misunderstandings.
1...,1093,1094,1095,1096,1097,1098,1099,1100,1101,1102 1104,1105,1106,1107,1108,1109,1110,1111,1112,1113,...1124